(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Tubing - Nylon, Multipurpose, N2 Series
Nitta
This nylon tube N2 features excellent oil resistance, chemical resistance, and abrasion resistance. The group 2 type can be used at a maximum of 4.8 Mpa (at 20°C).
[Features]
· Product features superior oil resistance and chemical resistance properties.
· The group 2 type can be used at a maximum of 4
· .8 Mpa (at 20°C).
· Product features superior abrasion resistance
Days to Ship: | 8 Days or more |
---|
Tubing - Polyurethane, for Air, U2 Series
Nitta
Urethane Tube - The U2 delivers a good balance between flexibility and pressure resistance. The excellent construction makes it suitable for general air pressure piping.
Days to Ship: | 8 Days or more |
---|
Nitta
A tube made of PFA resin, which has superb chemical resistance. The tube is easily washable and allows minimum fluid adhesion. · Manufactured in a clean room, the tube ends are sealed with caps and shipped in heat-sealed packaging.
Days to Ship: | 8 Days or more |
---|
Tubing - Polyurethane, Vacuum, General Use, UD Series
Nihon Pisco
Extremely flexible and ideal for oscillating devices, such as vacuum piping or around actuators.
Days to Ship: | Same day or more |
---|
Show Stock Products
Tubing - Polyurethane, Touch Tube, TP Series
Chiyoda
Polyurethane tube with superior flexibility that achieves small bending radius.
[Features]
· Soft and difficult to break: superior flexibility, very small bending radius.
· Excellent oil resistance: Suitable for air piping in a plant.
· Excellent wear resistance: superior mechanical strength and wear resistance, optimal for equipment piping and robot piping, superior outer diameter accuracy.
· Cut marks and model view: cut marks printed at 1 m intervals; optimal for cutting work and inventory control
Days to Ship: | 8 Days or more |
---|
Tubing - Nylon, Soft, Flexible, N5 Series
Nitta
Nylon tube N5 has excellent abrasion resistance and is the most flexible of the nylon tubes. · This tube also offers superior oil resistance and chemical resistance.
[Features]
· Most flexible of the nylon tubes.
·Superior abrasion resistance.
·Superior oil resistance and chemical resistance
Days to Ship: | 8 Days or more |
---|
Polyurethane Tubing TU/TIUB Series
SMC
Flexible polyurethane tubing.
[Features]
· Flexible.
· Polyurethane tubing.
· Additional 21 new colors.
[Applications]
· For general pneumatic tubing.
Days to Ship: | Same day or more |
---|
Show Stock Products
Fluoropolymer Tubing (FEP) TH/TIH Series
SMC
A fluoropolymer tubing with superior durability in chemical environments.
[Features]
· Compatible with Japan's Food Sanitation Law.
· Operating temperature: 200°C (varies depending on the conditions).
· Maximum operating pressure 2.3 MPa or less (at 20°C) (varies by size).
· Complies with the FDA (Food and Drug Administration) §177-1550 dissolution test.
Days to Ship: | Same day or more |
---|
Show Stock Products
Tubing - PVC, Multipurpose, FDA Compliant
USA Industrials
PVC is used for general purposes and can withstand a wide range of chemicals
Days to Ship: | Quote |
---|
MISUMI
Tubes suitable for application on environments where static electricity is undesirable.
Days to Ship: | 8 Days or more |
---|
Tubing - Polyurethane, UB Series
Nihon Pisco
Urethane tube with superior flexibility.
[Features]
· Excellent flexibility.
· Ideal for general pressure pipes that need a small bend radius.
· Many tube colors.
· A cut mark is displayed at intervals of 500mm, which is useful when cutting the tube.
· We also manufacture long length tubes by custom order.
Days to Ship: | Same day or more |
---|
Show Stock Products
Tubing - Polyurethane, Cable and Hose Protection, UBS Series
Nihon Pisco
The friction coefficient of the tube material is low, with scraping in the guide device and cable and hose protection, in order to prevent damage.
[Features]
•Excellent flexibility, ideal for compact piping requiring a small bending radius.
•Friction coefficient is 1/3rd of the polyurethane tube (UB).
•Tube available in a wide range of colors.
•Cut marks are displayed at intervals of 500 mm, which is useful when cutting the tube.
Days to Ship: | 8 Days or more |
---|
Tubing - Polyurethane, Touch Coil, TPS Series
Chiyoda
A spiral tube with superior flexibility.
[Features]
· A feature of the TE tube is that inherited one touch fittings can be used as-is.
· Special orders are possible.
Days to Ship: | 8 Days or more |
---|
Tubing - Polyurethane, Soft, Low Pressure, for Robotics, CH/TH Series
Chiyoda
Soft hose suitable for low pressure robot piping.
[Features]
· Ultra-soft polyurethane hose: excellent flexibility; optimal for low pressure robot piping etc.
· Simple hose fitting connection: very soft tube, very easy to connect to hose fitting.
· Excellent oil resistance; optimal for plant air piping
Days to Ship: | 8 Days or more |
---|
Tubing - Silicone, High Temperature, FDA Compliant
USA Industrials
This Silicone is highly flexible and meets FDA standards for use with water, food, and beverage. It is often used in food processing, air and water transfer, and breweries and distilleries.
Days to Ship: | Quote |
---|
Tubing - EPDM, Weather-Resistant
USA Industrials
EPDM is a strong material with a broad temperature range. It has excellent resistance to water, steam, and many chemicals.
Days to Ship: | Quote |
---|
Tubing - PTFE, Ultra Chemical-Resistant
USA Industrials
PTFE has superior chemical and heat resistance over other plastic and rubber tubing materials, and withstands steam for sterilization.
Days to Ship: | Quote |
---|
Tubing - PVC, Multipurpose, 3-A Sanitary Standards Compliant, Steel Wire Reinforced
USA Industrials
This high purity PVC tubing is made of FDA compliant materials and certified to 3A standards for food, beverage, dairy, and pharmaceutical applications. It is also reinforced with steel wire to withstand higher pressures and reduce the buildup of static electricity. PVC is used for general purposes and can withstand a wide range of chemicals.
Days to Ship: | Quote |
---|
Tubing - Polyurethane, for Clean Room Applications, UB Series
Nihon Pisco
A tube for clean rooms (equivalent to ISO Class 6).
Days to Ship: | 6 Days or more |
---|
Tubing - Polyurethane, Coil, General Use, 2 Core, ULF Series
Nihon Pisco
A 2-core coiling tube for general-purpose piping.
Days to Ship: | 8 Days or more |
---|
Tubing - Nylon, Soft, Straight, General Use, NB Series
Nihon Pisco
A tube that can be used in hot water and thermal oil.
Days to Ship: | Same day or more |
---|
Show Stock Products
Tubing - Fluoropolymer, Nylon Outer Layer, Flexible, Double Layer, Abrasion Resistant, TES Series
Nitta
Two-layer structure consisting of inside layer (special fluororesin) + outer layer (special nylon resin). Excellent in flexibility and suitable for movable piping such as robots. Semi-transparent, so fluids can be visually checked.
Days to Ship: | 8 Days or more |
---|
Tubing Accessories - Tube Storage Reel, PTR Series
Nitta
[Features]
▪ It is easy to handle the tube reel PTR.
▪ Recycled polypropylene resin is used as the material.
Days to Ship: | 8 Days or more |
---|
Polyurethane Coil Tubing TCU Series【1-5 Pieces Per Package】
SMC
Flexible tubing that can be used for compact piping.
[Features]
· Flexible.
· Makes compact piping possible.
· Fluid: air.
· Maximum operating pressure: 0.8 MPa or less (at 20°C).
[Applications]
· For piping in movable parts.
Days to Ship: | Same day or more |
---|
Show Stock Products
Tubing - FEP, Ultra Chemical-Resistant
USA Industrials
FEP tubing is comparable to PTFE in terms on heat, chemical resistance, and has a low friction surface, but has better clarity than PTFE when transparency is necessary in your application.
Days to Ship: | Quote |
---|
Tubing - Viton, Aramid Braid Reinforced, Chemical-Resistant
USA Industrials
Viton tubing withstands a wide variety of chemicals, oils, and fuels. It is also reinforced with an aramid braid to withstand higher pressures.
Days to Ship: | Quote |
---|
USA Industrials
Latex is naturally very strong and stretches and compresses better than other rubber materials. This latex tubing is extra soft making it easy to work with, yet is still stronger than other rubber tubing.
Days to Ship: | Quote |
---|
Tubing - PVC, Multipurpose, FDA Compliant, Polyester Braid Reinforced
USA Industrials
This PVC is reinforced with a polyester braid to withstand higher pressures. PVC is used for general purposes and can withstand a wide range of chemicals
Days to Ship: | Quote |
---|
Tubing - Silicone, High Temperature, FDA, Reinforced
USA Industrials
This FDA Silicone is reinforced with a polyester braid to withstand higher pressures. It is often used in food processing, air and water transfer, and breweries and distilleries.
Days to Ship: | Quote |
---|
USA Industrials
Santoprene Tubing is used to help transport different mediums in a system. Santoprene is highly flexible and can withstand harsh chemicals, making it ideal in applications that require movement
Days to Ship: | 13 Days or more |
---|
MISUMI
Nylon Tubes excellent in flexibility
Days to Ship: | 8 Days or more |
---|
Tubing - Polyurethane, Water-Resistant
MISUMI
Highly Water-resistant Tubes
For complete product overview and details on Tubing - Polyurethane, Water-Resistant see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Tubing Accessories - Tube Clips
MISUMI
•Type: (Related Components) Tube Cutters
•Color: Brown
Days to Ship: | 8 Days or more |
---|
Tubing Accessories - Soft Tube Inserts【1-10 Pieces Per Package】
MISUMI
[Features] Prevents shrinkage of tube from inside.
Days to Ship: | 8 Days or more |
---|
Tubing Accessories - Tube Cutter Tool, TC-21
Nihon Pisco
Tubes can be cut to the desired length with the built-in measure.
Days to Ship: | 8 Days or more |
---|
Tubing Accessories - Tube Cutter Replacement Blade for TC-21【10 Pieces Per Package】
Nihon Pisco
A Pisco TC-21 replacement blade.
Days to Ship: | 8 Days or more |
---|
Tubing - Polyurethane, Polyolefin Outer Layer, L-Flex, Weld-Spatter-Resistant, LE Series
Chiyoda
A tube featuring sputtering resistance. Can also be used with air and cooling water.
Days to Ship: | 8 Days or more |
---|
Tubing - Polyurethane, Coil, Female BSPP, GS Series
Muromoto
Use at locations that require flow rate.
Days to Ship: | 8 Days or more |
---|
Nitta
The fluorine resin tube clean TP is a tube of FEP (tetrafluoride ethylene-hexafluoride propylene polymer) resin with superior chemical resistance, providing excellent washability, low levels of adhesion of chemical solutions, etc., and excellent weather resistance.
[Features]
· Uses FEP (tetrafluoride ethylene-hexafluoride propylene copolymer) resin with excellent chemical resistance.
· Manufactured in a clean room. Tube ends are capped and sealed. Shipped in heat-sealed packaging.
· Cleaning performance is excellent, and adhesion of chemical solutions, etc. is very low.
· Can be used with the "Chemifit C1 series" clean PushOne fitting .
· This is a tube with small secular change and excellent weather resistance.
· Can be used in an ozone atmosphere, etc.
· Health, Labor and Welfare Ministry Notification No. 201 (2006
Days to Ship: | 8 Days or more |
---|
Tubing - Polyolefin, Ultra-Flexible, Clean Tubing, PN Series
Nitta
Environmentally friendly polyolefin resin tube PN is a device for making clean air and N2 gas, pure water, various chemicals into fluids.
[Features]
· This is a device for making clean air and N2 gas, pure water, various chemicals into fluids and clean tube adapted for use.
· Environmentally friendly eco-type tube.
· Only carbon dioxide generated when it is incinerated (750°C); no toxic gases such as nitrogen oxides (Nox) and sulfur oxides (Sox) are produced.
· No dioxin generated at all.
· Manufactured in a clean room. Tube ends are capped and sealed. Shipped in heat-sealed packaging.
· Excellent moisture barriers, and special polyolefin is used with even better flexibility than PL tubes.
Days to Ship: | 8 Days or more |
---|
Tubing Accessories - Tube Cutter/Stripper Tool, Junron TC Series
Junkosha
[Features]
· The outer layer cover of SP4 sputter tubes can easily be detached due to the insertion length of the Junlon one-touch W-series fitting.
· Also has a tube-cutting mechanism so you can use this as a tube cutter.
Days to Ship: | 12 Days or more |
---|
SMC
Nylon tubing for general pneumatic tubing.
[Features]
· Maximum operating pressure 3.0 MPa or less (T0604, at 20°C).
[Applications]
· Fluid: air, water.
Days to Ship: | Same day or more |
---|
Show Stock Products
Double Layer Tube Stripper TKS Series
SMC
SMC's tube-related products.
[Features]
· Allows easy stripping of the outer layer from double-layer tubes.
· Even the double-layer polyurethane tubing (TRBU series), which is highly adhesive to the external layer, can be stripped easily.
· Blade is replaceable.
Days to Ship: | Same day |
---|
Show Stock Products
Tubing - Viton, Chemical-Resistant
USA Industrials
Viton tubing withstands a wide variety of chemicals, oils, and fuels and is more flexible than PTFE tubing.
Days to Ship: | Quote |
---|
Tubing - Nylon, Hard, D.O.T., Reinforced
USA Industrials
D.O.T tubing meets the standards defined by SAE J844 and FMVSS 106 for air brake systems. This material exhibits outstanding abrasion, chemical, impact, moisture, and temperature resistance.
Days to Ship: | Quote |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Material |
Cutting Service Usage |
Color |
O.D. [Distinction] |
Applicable Fluid |
O.D. D(Ø) |
I.D. [Distinction] |
I.D. d(Ø) |
Number of Bores(per piece) |
Material, Urethane |
Material: Nylon |
Material, Fluororesin |
Operating Environment |
O.D. (2nd Core) |
I.D. (2nd Core) |
Types of Related components |
|
| ||||||||||||||||||||||||||||||||||||||||||||
Brand | Nitta | Nitta | Nitta | Nihon Pisco | Chiyoda | Nitta | SMC | SMC | USA Industrials | MISUMI | Nihon Pisco | Nihon Pisco | Chiyoda | Chiyoda | USA Industrials | USA Industrials | USA Industrials | USA Industrials | Nihon Pisco | Nihon Pisco | Nihon Pisco | Nitta | Nitta | SMC | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | MISUMI | MISUMI | MISUMI | MISUMI | Nihon Pisco | Nihon Pisco | Chiyoda | Muromoto | Nitta | Nitta | Junkosha | SMC | SMC | USA Industrials | USA Industrials |
Product Series | Tubing - Polyurethane, Cable and Hose Protection, UBS Series | Tubing - Polyurethane, Soft, Low Pressure, for Robotics, CH/TH Series | Tubing - PVC, Multipurpose, 3-A Sanitary Standards Compliant, Steel Wire Reinforced | Tubing - Polyurethane, for Clean Room Applications, UB Series | Tubing - Polyurethane, Coil, General Use, 2 Core, ULF Series | Tubing - Fluoropolymer, Nylon Outer Layer, Flexible, Double Layer, Abrasion Resistant, TES Series | Tubing - PVC, Multipurpose, FDA Compliant, Polyester Braid Reinforced | Tubing Accessories - Soft Tube Inserts【1-10 Pieces Per Package】 | Tubing Accessories - Tube Cutter Replacement Blade for TC-21【10 Pieces Per Package】 | Tubing - Polyurethane, Polyolefin Outer Layer, L-Flex, Weld-Spatter-Resistant, LE Series | Tubing - Polyolefin, Ultra-Flexible, Clean Tubing, PN Series | Tubing Accessories - Tube Cutter/Stripper Tool, Junron TC Series | |||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
| ||||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | Quote | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | Quote | Quote | Quote | Quote | 6 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | Quote | Quote | Quote | Quote | Quote | 13 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more |
Same day or more
Show Stock Products |
Same day
Show Stock Products | Quote | Quote |
Specifications |
|
|
|
|
| ||||||||||||||||||||||||||||||||||||||||
Type | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | - | Straight | Straight | Straight | Coil | Straight | - | - | - | - | Straight | Coil | Straight | Straight | Related Components | Coil | - | - | - | - | - | Coil | Straight | Straight | (Related Components) Tube Cutters | (Related Components) Tube Cutters / Related Components | Related Components | Related Components | Straight | Coil | Straight | Straight | Related Components | Straight | Related Components | - | - |
Material | Nylon | Urethane | Fluororesin | Urethane | Urethane | Nylon | Urethane | Fluororesin | PVC | Urethane | Urethane | Urethane | Urethane | Urethane | Silicon Rubber | Others | Fluororesin | PVC | Urethane | Urethane | Nylon | Fluororesin | - | Urethane | Fluororesin | Fluororesin | Others | PVC | Silicon Rubber | Polypropylene | Nylon | Urethane | Others | Others | - | - | Polyolefin Resin | Urethane | Fluororesin | Polyolefin Resin | - | Nylon | - | Fluororubber | Nylon |
Cutting Service Usage | - | - | - | - | - | - | No | No | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | No | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | No | - | - | - |
Color | Black / Translucent White / Red / Blue / Yellow / Green | Black / White / Transparent (including non-white colors) / Red / Blue / Yellow / Green | Transparent (including non-white colors) | Transparent (including non-white colors) | Black / White / Transparent (including non-white colors) / Red / Blue / Yellow / Green | Black / Translucent White / Red / Blue / Yellow / Green | Transparent (including non-white colors) / Red / Blue / Yellow / Green / Orange / Gray / Pink / Silver | Transparent (including non-white colors) / Red | Transparent (including non-white colors) | - | Black / Translucent White / Transparent (including non-white colors) / Red / Blue / Yellow / Green / Orange / Ocher | Black / Translucent White / Blue / Yellow / Green | Black | White / Transparent (including non-white colors) | Transparent (including non-white colors) / Red / Transparent Blue | Black | Translucent White | Transparent (including non-white colors) | Transparent (including non-white colors) | Multi Color | Black / Translucent White / Transparent (including non-white colors) / Red / Blue / Yellow | Transparent (including non-white colors) | - | White / Blue / Yellow | Transparent (including non-white colors) | Black | Orange | Transparent (including non-white colors) | Transparent (including non-white colors) | Black | Black / White | Black / Transparent Blue | Brown | Brown | - | - | Black / White / Red / Blue / Yellow / Green | Green | Transparent (including non-white colors) | Translucent White / Transparent (including non-white colors) | - | Transparent (including non-white colors) / Blue / Yellow / Green | - | Black | Black / Red / Blue / Yellow |
O.D. [Distinction] | ~4 ~ ~20 | ~3 ~ ~20 | ~3 ~ ~15 | ~4 ~ ~15 | ~4 ~ ~15 | ~4 ~ ~20 | ~2 ~ ~20 | ~4 ~ ~15 | - | - | ~2 ~ ~20 | ~4 ~ ~15 | ~4 ~ ~15 | ~6 ~ ~20 | - | - | - | - | ~4 ~ ~15 | ~3 ~ ~15 | ~4 ~ ~20 | ~4 ~ ~10 | - | ~4 ~ ~15 | - | - | - | - | - | - | - | - | - | - | - | - | ~8 ~ ~15 | ~10 | ~4 ~ ~15 | ~3 ~ ~15 | - | ~4 ~ ~20 | - | - | - |
Applicable Fluid | Water / Air / General Hydraulic Oil | Water / Air | Water / Air | Air | Air | Water / Air / General Hydraulic Oil | Water / Air | Water / Air | Water / Air / Chemical / General Hydraulic Oil / Thermal Media Oil | Air | Water / Air | Air | Water / Air | Air | Water / Air / Chemical | Water / Chemical | Water / Air / Chemical / General Hydraulic Oil / Thermal Media Oil | Water / Air / Chemical / General Hydraulic Oil / Thermal Media Oil | Water / Air | Water / Air | Water / Air / Thermal Media Oil | Water / Air | - | Air | Water / Air / Chemical / General Hydraulic Oil / Thermal Media Oil | Water / Air / Chemical / General Hydraulic Oil / Thermal Media Oil | Water / Air / Chemical | Water / Air / Chemical / General Hydraulic Oil / Thermal Media Oil | Water / Air / Chemical | Water / Air / Chemical | Water / Air | Water / Air | - | - | - | - | Water / Air | Air | Water / Air | Water / Air | - | Water / Air | - | Water / Air / Chemical / General Hydraulic Oil / Thermal Media Oil | Water / Air / Chemical |
O.D. D(Ø) | 3.18 ~ 16 | 3 ~ 16 | 3 ~ 12 | 4 ~ 12 | 4 ~ 12 | 4 ~ 16 | 3.18 ~ 16 | 4 ~ 12 | 1" ~ 9/16" | 4 ~ 12 | 1.8 ~ 16 | 4 ~ 12 | 4 ~ 12 | 6 ~ 16 | 1" ~ 9/16" | 1" ~ 9/16" | 0.090" ~ 16 | 1" ~ 62 | 4 ~ 12 | 3 ~ 12 | 4 ~ 16 | 4 ~ 10 | - | 4 ~ 12 | 1-1/8" ~ 7/8" | 1-3/8" ~ 26 | 1/2" ~ 17/32" | 1" ~ 9/16" | 1-3/8" ~ 11/16" | 4mm ~ 16mm | 4 ~ 12 | 4 ~ 16 | - | - | - | - | 8 ~ 14 | 10 | 4 ~ 12.7 | 3 ~ 12 | - | 3.18 ~ 16 | - | 1" ~ 9/16" | 1/2" ~ 5/8" |
I.D. [Distinction] | ~2 ~ ~15 | ~2 ~ ~15 | ~2 ~ ~10 | ~3 ~ ~9 | ~2 ~ ~8 | ~2 ~ ~15 | ~2 ~ ~10 | ~3 ~ ~10 | - | - | 1 or Less ~ ~15 | ~3 ~ ~8 | ~2 ~ ~8 | ~4 ~ ~15 | - | - | - | - | ~3 ~ ~8 | ~2 ~ ~8 | ~3 ~ ~15 | ~3 ~ ~8 | - | ~3 ~ ~8 | - | - | - | - | - | - | - | - | - | - | - | - | ~4 ~ ~8 | ~7 | ~2 ~ ~10 | ~2 ~ ~8 | - | ~3 ~ ~15 | - | - | - |
I.D. d(Ø) | 1.6 ~ 13 | 2 ~ 12 | 2 ~ 10 | 2.5 ~ 9 | 2 ~ 8 | 2 ~ 13 | 2 ~ 10 | 2.5 ~ 10 | 1" ~ 5/16" | 2.5 ~ 8 | 1 ~ 11 | 2.5 ~ 8 | 2 ~ 8 | 4 ~ 11 | 1" ~ 5/16" | 1" ~ 5/16" | 0.066" ~ 12 | 1-1/2" ~ 50 | 2.5 ~ 8 | 2 ~ 8 | 2.5 ~ 13 | 2.5 ~ 8 | - | 2.5 ~ 8 | 1" ~ 5/16" | 1" ~ 19 | 1/4" ~ 8 | 1" ~ 5/16" | 1" ~ 5/16" | 2mm ~ 12mm | 2.5 ~ 9 | 2.5 ~ 11 | - | - | - | - | 4 ~ 8 | 6.5 | 2 ~ 10 | 2 ~ 8 | - | 2.5 ~ 13 | - | 1/2" ~ 5/16" | 0.251" ~ 0.566" |
Number of Bores(per piece) | - | - | - | 1 | - | - | - | - | - | - | 1 | 1 | 1 | - | - | - | - | - | 1 | 2 | 1 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 | - | - | - | - | - | - | - |
Material, Urethane | - | Polyurethane | - | Soft Polyurethane | Polyurethane | - | Polyurethane | - | - | - | Polyurethane | Polyurethane | Polyurethane | Polyurethane | - | - | - | - | Polyurethane | Multi-Core Type Polyurethane | - | - | - | Polyurethane | - | - | - | - | - | - | - | Polyurethane | - | - | - | - | - | Polyurethane | - | - | - | - | - | - | - |
Material: Nylon | Pressure Resistant Nylon | - | - | - | - | Soft Nylon | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Soft Nylon | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Nylon 12 | - | - | Nylon 12 |
Material, Fluororesin | - | - | Others | - | - | - | - | Standard Fluororesin | - | - | - | - | - | - | - | - | Standard Fluororesin | - | - | - | - | Soft Fluororesin | - | - | Standard Fluororesin | - | - | - | - | - | - | - | - | - | - | - | - | - | Others | - | - | - | - | - | - |
Operating Environment | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Standard | Standard | Standard / For Vacuum | Standard / For Vacuum / Abrasion Resistance / Oil Resistance | Standard / Abrasion Resistance / Oil Resistance / Chemical Resistance | Standard | Standard / Heat Resistance / Chemical Resistance | Standard / Water Resistance / Oil Resistance / Chemical Resistance | Antistatic | Standard / Water Resistance | Standard | Standard / Water Resistance / For Vacuum / Abrasion Resistance / Oil Resistance | Standard / For Vacuum / Oil Resistance | Standard / Water Resistance / Chemical Resistance | Standard / Water Resistance / Chemical Resistance | Standard / Water Resistance / Oil Resistance / Chemical Resistance | Standard / Water Resistance / Oil Resistance / Chemical Resistance | Standard / Clean Environment / Water Resistance | Standard | Standard / Mold Cooling / Water Resistance / Pressure Resistance / Abrasion Resistance | Standard / Abrasion Resistance / Chemical Resistance | - | Standard | Standard / Water Resistance / Oil Resistance / Chemical Resistance | Standard / Water Resistance / Oil Resistance / Chemical Resistance | Standard / Water Resistance / Chemical Resistance | Standard / Water Resistance / Oil Resistance / Chemical Resistance | Standard / Water Resistance / Chemical Resistance | Standard / Chemical Resistance | Pressure Resistance / Abrasion Resistance / Low Temp. Resistance / Weather Resistance | Water Resistance / Abrasion Resistance | - | - | - | - | Standard / Sputter Resistant / Water Resistance / For Vacuum / Heat Resistance / Oil Resistance | Standard / Pressure Resistance / Heat Resistance / Abrasion Resistance / Low Temp. Resistance | Standard | Standard | - | Standard | - | Standard / Water Resistance / Oil Resistance / Chemical Resistance | Standard / Water Resistance / Chemical Resistance |
O.D. (2nd Core) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
I.D. (2nd Core) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Types of Related components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Tube Reel / members for completion | - | - | - | - | - | - | - | - | - | - | Insert | Tube Cutter | Tube Cutter Replacement Blade | - | - | - | - | Tube Cutter | - | Tool for Peeling | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy