(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Check Valve (non-return valve) CH Series, High Pressure Type
IBS
•Main Body Shape : Straight
•Body Material : Brass, Stainless Steel
For complete product overview and details on Check Valve (non-return valve) CH Series, High Pressure Type see the sections below:
Days to Ship: | 8 Days or more |
---|
Check valve (reflux prevention valve) C/CF series, general purpose
IBS
•Main Body Shape : Straight
•Body Material : Brass, Stainless Steel
For complete product overview and details on Check valve (reflux prevention valve) C/CF series, general purpose see the sections below:
Days to Ship: | 8 Days or more |
---|
Bushing Type Check Valve With One-Touch Fitting AKH/AKB Series
SMC
Quick exhaust valve / shuttle valve.
[Features]
· 3 types for use in different operating conditions.
· With one-touch fitting.
Days to Ship: | Same day or more |
---|
Show Stock Products
SMC
Check valves for air pressure; available in a broad range of types.
[Features]
· Large valve capacity
· Low cracking pressure at 0.02 MPa
[Applications]
· For air pressure
Days to Ship: | 3 Days or more |
---|
Check Valves - One-Touch Couplings
MISUMI
Valves preventing the reversed flow of compressed air.
Days to Ship: | 8 Days or more |
---|
Nihon Pisco
•Main Body Shape : Union Straight
•Body Material : Aluminum
For complete product overview and details on Check Valve Union Straight see the sections below:
Days to Ship: | 8 Days or more |
---|
New-Machine
•Main Body Shape : Straight
•Body Material : 316 Stainless Steel, Brass
For complete product overview and details on Check Valve NCV-NP Type see the sections below:
Days to Ship: | 8 Days or more |
---|
Nihon Seiki
•Main Body Shape : Straight
•Body Material : Brass
For complete product overview and details on High Pressure Check Valve see the sections below:
Days to Ship: | 8 Days or more |
---|
5.0 MPa Check Valve, VCHC40 Series
SMC
Improved durability in high-pressure environments, thanks to the polyurethane elastomer poppet
Days to Ship: | Quote |
---|
Air Combination AC Series Check Valve
SMC
Allows for easy installation of a check valve with an intermediate air release port to prevent backflow of oil from the lubricator when redirecting flow at the regulator outlet and ejecting air.
Days to Ship: | 3 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Main Body Shape |
Body Material |
Seal Material |
Input Side, Port Type P |
Output Side, Port Type A |
Effective Sectional Area(㎜2) |
Effective Sectional Area [Category](㎜2) |
Brand | IBS | IBS | SMC | SMC | MISUMI | Nihon Pisco | New-Machine | Nihon Seiki | SMC | SMC |
---|---|---|---|---|---|---|---|---|---|---|
Product Series | Check Valve (non-return valve) CH Series, High Pressure Type | Check valve (reflux prevention valve) C/CF series, general purpose | Bushing Type Check Valve With One-Touch Fitting AKH/AKB Series | |||||||
CAD |
|
|
|
|
|
|
|
| ||
Days to Ship | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 3 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | Quote | 3 Days or more |
Specifications |
| |||||||||
Type | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Pilot Type | Standard |
Main Body Shape | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Elbows | Straight |
Body Material | Brass / Stainless Steel | Brass / Stainless Steel | Brass / Resin | Aluminum | Resin | Aluminum | Brass / Stainless Steel | Brass | Brass | Resin |
Seal Material | Nitrile Rubber / Fluororubber / Ethylene Propylene Rubber / Kalrez / Others | Nitrile Rubber / Fluororubber / Ethylene Propylene Rubber / Kalrez / Others | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber / Fluororubber / Perfluoro / Ethylene Propylene Rubber | Fluororubber | Nitrile Rubber | Others |
Input Side, Port Type P | Tapped | Tapped / Threads | Threads / One-Touch Couplings | Tapped | Threads / One-Touch Couplings | One-Touch Couplings | Tapped / Threads | Tapped | Tapped | Built-in Cartridge |
Output Side, Port Type A | Tapped | Tapped / Threads | Tapped / One-Touch Couplings | Tapped | Threads / One-Touch Couplings | One-Touch Couplings | Tapped / Threads | Tapped | Tapped | Built-in Cartridge |
Effective Sectional Area(㎜2) | - | - | - | - | 2.6 ~ 15.5 | 2.7 ~ 46 | 3.9 ~ 22.6 | 10 ~ 55 | 140 | 111 |
Effective Sectional Area [Category](㎜2) | - | - | 5 or Less ~ ~40 | ~30 ~ ~300 | - | 5 or Less ~ ~50 | 5 or Less ~ ~30 | ~10 ~ ~100 | ~200 | ~30 ~ ~200 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy