(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A foot pedal valve is used to feed or stop compressed air by stepping on a lever when moving an air cylinder. The foot operation enables you to switch the air operation while continuing to work with your hands. These products are made of lightweight materials such as corrosion-resistant aluminum, ...Readmore
A foot pedal valve is used to feed or stop compressed air by stepping on a lever when moving an air cylinder. The foot operation enables you to switch the air operation while continuing to work with your hands. These products are made of lightweight materials such as corrosion-resistant aluminum, which are resistant to water and sturdy. Pedal types and button types are available. A polyurethane tube is used for connecting to the air cylinder. A single-acting air cylinder has 3 ports: the outlet, inlet and exhaust port. A double-acting air cylinder has 4 ports with outlets in 2 locations. Some products can be used with a press or drill press, while others can be used lubrication-free. Options include a protective cover, and a function where the lever locks when it is depressed once, and released when it is depressed again. ▲ Close
Days to Ship |
|
---|
Switch Valves - Foot Operated, 3-Port / 4-Port
MISUMI
Pneumatic equipment is Switchable at foot.
Days to Ship: | 8 Days or more |
---|
Switch Valves - Foot Operated, 2-Port Type
MISUMI
Pneumatic equipment can be switched at foot.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Main Body Shape |
Number of Ports |
Number of Switching Positions |
Switching Operation |
Pipe Port Type |
Plumbing Thread Nominal |
Plumbing Type and Direction |
Effective Sectional Area(mm2) |
Brand | MISUMI | MISUMI |
---|---|---|
Product Series | ||
CAD |
|
|
Days to Ship | 8 Days or more | 8 Days or more |
Specifications |
|
|
Main Body Shape | Pedal Shape | Pedal Shape |
Number of Ports | 3-Port / 4-Port | 2-Port |
Number of Switching Positions | 2-Position Exhaust | - |
Switching Operation | Foot Switches | Foot Switches |
Pipe Port Type | Rc (R) | Rc (R) |
Plumbing Thread Nominal | 1/4 | 1/4 |
Plumbing Type and Direction | Direct Side Surface | Direct Side Surface |
Effective Sectional Area(mm2) | 8 | 6 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy