(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
SMC
Hand Valve VH Series that allows the direction of flow to be confirmed with a glance.
[Features]
· The flow direction can be confirmed with just a glance at the direction of the handle.
Days to Ship: | Same day or more |
---|
Show Stock Products
Hand Valve - Flow Path Switching, Union Fitting, HBV Series
Nihon Pisco
•Main Body Shape: One-Touch Fitting Type
•Mounting Method: Bottom
•Pipe Port Type: One-Touch Plumbing
•Number Of Ports: 3-Port
•Number Of Switching Positions: 2-Position Direction Switching
Days to Ship: | 8 Days or more |
---|
Hand Valve - Shut-off, Union Straight, HV Series
Nihon Pisco
•Main Body Shape: One-Touch Fitting Type
•Mounting Method: Side
•Pipe Port Type: One-Touch Plumbing
•Number Of Switching Positions: 2-Position Normally Closed
•Operation Status Retention: Retention
Days to Ship: | 8 Days or more |
---|
Residual Pressure Relief 3 Port Hand Valve VHS400/500
SMC
Residual Pressure Relief 3 Port Hand Valve VHS400/500 that allows the flow direction to be confirmed with just a glance at the direction of the handle.
[Features]
· A safety manual switch valve for preventing accidents that can be caused by residual pressure while performing maintenance on pneumatic systems .
· The valve is compact with a large capacity.
Days to Ship: | Quote |
---|
One-Touch Coupling Ball Valves - 90 Deg. Elbow, Single Handle
MISUMI
This is Ball Valve with One-Touch Couplings.
Days to Ship: | 8 Days or more |
---|
One-Touch Coupling Ball Valves - Straight, Single Handle
MISUMI
This is Ball Valve with One-Touch Couplings.
Days to Ship: | 8 Days or more |
---|
One-Touch Coupling Ball Valves - Union, Single Handle
MISUMI
This is Ball Valve with One-Touch Couplings.
Days to Ship: | 8 Days or more |
---|
One-Touch Coupling Ball Valves - Union, Double Handle
MISUMI
This is Ball Valve with One-Touch Couplings.
Days to Ship: | 8 Days or more |
---|
One-Touch Coupling Ball Valves - 90 Deg. Elbow, Double Handle
MISUMI
This is Ball Valve with One-Touch Couplings.
Days to Ship: | 8 Days or more |
---|
One-Touch Coupling Ball Valves - Straight, Double Handle
MISUMI
This is Ball Valve with One-Touch Couplings.
Days to Ship: | 8 Days or more |
---|
Hand Valve - Both Ends One Touch Fittings
MISUMI
Residual Pressure Relief Valves
Days to Ship: | 8 Days or more |
---|
Hand Valve - One End One Touch Fitting, One End Threaded
MISUMI
Residual Pressure Relief Valves
Days to Ship: | 8 Days or more |
---|
Ball Valve - Shut-off, Elbow, BVLC20 Series
Nihon Pisco
•Main Body Shape: One-Touch Fitting Type
•Pipe Port Type: Others
•Number Of Ports: 2-Port
•Number Of Switching Positions: 2-Position Normally Closed
•Operation Status Retention: Retention
Days to Ship: | 8 Days or more |
---|
Ball Valve - Shut-off, Straight, BVC Series
Nihon Pisco
•Main Body Shape: One-Touch Fitting Type
•Pipe Port Type: Others
•Plumbing Thread Nominal: 1/8
•Number Of Ports: 2-Port
•Number Of Switching Positions: 2-Position Normally Open
Days to Ship: | 8 Days or more |
---|
SMC
Finger Valve VHK Series that makes it easy to distinguish between 2-port valves and 3-port valves by the color of the knobs.
[Features]
· Poppet valve construction that rarely suffers from seal defects.
· The direction of the knob clearly indicates whether the valve is open or closed.
Days to Ship: | Same day or more |
---|
Show Stock Products
SMC
[Features]
・ The opening and closing of the valve is easily displayed by the direction of the knob
・ Small knob operation force (0.04 to 0.14 N・m)
・ With handle removal prevention function
・ Large effective cross-section precision 2.0 to 17.5 mm2
・ Poppet valve structure with few seal defects
・ Series from tube outer diameter ø4
・ 4 types can be selected according to the piping specifications
・ The 3-port valve exhausts the residual pressure on the 2 (A) side with SHUT (There is no exhaust port)
Days to Ship: | 3 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Main Body Shape |
Number of Ports |
Number of Switching Positions |
Switching Operation |
Effective Sectional Area(mm2) |
Effective Sectional Area [Category](mm2) |
Pipe Port Type |
Plumbing Thread Nominal |
Connecting Tube Diameter |
Mounting Method |
Plumbing Type and Direction |
Brand | SMC | Nihon Pisco | Nihon Pisco | SMC | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nihon Pisco | Nihon Pisco | SMC | SMC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | One-Touch Coupling Ball Valves - 90 Deg. Elbow, Single Handle | One-Touch Coupling Ball Valves - 90 Deg. Elbow, Double Handle | ||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | Quote | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 3 Days |
Specifications |
|
|
|
|
|
|
|
| ||||||||
Main Body Shape | Block Horizontal Type | One-Touch Fitting Type | One-Touch Fitting Type | Others | - | - | - | - | - | - | One-Touch Fitting Type | One-Touch Fitting Type | One-Touch Fitting Type | One-Touch Fitting Type | One-Touch Fitting Type | One-Touch Fitting Type |
Number of Ports | 4-Port | 3-Port | 2-Port / 3-Port | 3-Port | - | - | - | - | - | - | 2-Port / 3-Port | 2-Port / 3-Port | 2-Port | 2-Port | 2-Port / 3-Port | 2-Port |
Number of Switching Positions | 2-Position Exhaust / 3-Position Closed Center / 3-PositionExhaust Center | 2-Position Direction Switching | 2-Position Normally Closed | 2-Position Normally Closed | 2-Position Normally Closed | 2-Position Normally Closed | 2-Position Normally Closed | 2-Position Normally Closed | 2-Position Normally Closed | 2-Position Normally Closed | 2-Position Normally Closed / 2-Position Exhaust | 2-Position Normally Closed | 2-Position Normally Closed | 2-Position Normally Open | 2-Position Normally Closed | 2-Position Normally Closed |
Switching Operation | Manual Lever | Knob | Knob | Manual Lever | Knob | Knob | Knob | Knob | Knob | Knob | Knob | Knob | Knob | Knob | Knob | Manual Lever |
Effective Sectional Area(mm2) | 10.15 ~ 276.75 | 9 ~ 34.5 | 3.4 ~ 18.1 | 22.99 ~ 101.41 | 4 ~ 8 | 10.5 | 3.4 ~ 10.3 | 10.5 ~ 55.5 | 11.5 ~ 36 | 12.5 ~ 41 | 3.4 ~ 18.1 | 7.5 ~ 17.1 | 11.5 ~ 46 | 3.8 ~ 10.5 | 2.58 ~ 11.99 | 11.99 |
Effective Sectional Area [Category](mm2) | ~15 ~ ~90 | ~10 ~ ~40 | 5 or Less ~ ~20 | ~30 ~ ~200 | - | - | - | - | - | - | - | - | ~15 ~ ~50 | 5 or Less ~ ~15 | 5 or Less ~ ~15 | ~15 |
Pipe Port Type | Rc (R) / NPT / G | One-Touch Plumbing | One-Touch Plumbing | Rc (R) | One-Touch Plumbing | One-Touch Plumbing | One-Touch Plumbing | One-Touch Plumbing | One-Touch Plumbing | One-Touch Plumbing | One-Touch Plumbing | One-Touch Plumbing | Others | Others | One-Touch Plumbing | One-Touch Plumbing |
Plumbing Thread Nominal | 1/4 / 3/8 / 1/2 / 3/4 / 1 | - | - | 1/4 / 3/8 / 1/2 / 3/4 | - | - | - | - | - | - | - | - | 1/8 / 1/4 / 3/8 / 1/2 | 1/8 | - | - |
Connecting Tube Diameter | - | Ø6 / Ø8 / Ø10 / Ø12 / 1/4 / 5/16 / 3/8 / 1/2 | Ø4 / Ø6 / Ø8 / Ø10 / Ø12 / 1/4 / 5/16 / 3/8 / 1/2 | - | - | - | - | - | - | - | Ø4 / Ø6 / Ø8 / Ø10 / Ø12 | Ø6 / Ø8 / Ø10 / Ø12 | Ø6 / Ø8 / Ø10 / Ø12 | Ø4 / Ø6 | Ø4 / Ø6 / Ø8 / Ø10 | Ø10 |
Mounting Method | Bottom / Panel Mount | Bottom | Side | Bottom | - | - | - | - | - | - | - | - | - | - | Side / Bottom | Side |
Plumbing Type and Direction | Direct Side Surface / Direct Bottom Surface | - | - | Direct Side Surface | - | - | - | - | - | - | - | - | - | - | Direct Side Surface | Direct Side Surface |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy