(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A silencer is a component that reduces exhaust noise, suppresses displacement volume, and cleans. Silencer materials include resin, brass, and stainless steel. Resin is small and lightweight. The metal is resistant to impact and can be used in high temperature and high pressure environments. Suit ...Readmore
A silencer is a component that reduces exhaust noise, suppresses displacement volume, and cleans. Silencer materials include resin, brass, and stainless steel. Resin is small and lightweight. The metal is resistant to impact and can be used in high temperature and high pressure environments. Suitable for use in industry as a whole due to weldability. Products with an integrated throttle valve can control the exhaust flow rate. Food grade lubricant oils are used in products for the food manufacturing process. Plastic products do not need to be discarded separately, reducing environmental impact. Uses a push lock mechanism to improve needle lock workability. By using an exhaust filter for a cleanroom, it is possible to reduce the exhaust piping space and piping man-hours of equipment in the cleanroom. The silencer needs to calculate the exhaust flow rate of the equipment to be installed and make an appropriate selection. ▲ Close
Days to Ship |
|
---|
Silencer, Compact Resin Type/Male Thread, AN05 To 40 Series【10 Pieces Per Package】
SMC
[Features]
· Compact and lightweight.
· Noise reduction effect of 30 dB (A).
· Body size: 05/10/15/20/30/40.
· Thread type: M thread / R (no name) / NPT (N).
Days to Ship: | 3 Days or more |
---|
Silencer, Metal Case Type, 25 Series
SMC
The 25 Series Metal Case Type Silencer prevents the spread of mist and sound from exhaust.
[Features]
· Exhaust is emitted in the axial direction only.
Days to Ship: | 3 Days or more |
---|
Silencer, Metal Body Type, AN□00 Series
SMC
Silencer with a noise reduction effect of 30 dB (A).
[Features]
· Low airflow resistance.
· Mounting is easy.
· Body size: 500/600/700/800/900.
· Thread type: N (no name) / NPT (R).
Days to Ship: | 3 Days or more |
---|
Silencer: BC Sintered Body Type, AN Series【10 Pieces Per Package】
SMC
[Features]
· Silencer suitable for the exhaust of compact valves and pilot air.
· Surface treatment: Ni plating.
Days to Ship: | 3 Days or more |
---|
40 dB (A) High Noise Reduction Silencer, ANA1 Series【1-10 Pieces Per Package】
SMC
[Features]
· High noise reduction silencer that achieves 85 dB (A) or lower when tested in our factory.
· Fluid: compressed air.
· Maximum operating pressure: 1.0 MPa (*Shows the primary-side pressure of the solenoid valve).
· Noise reduction effect: 40 dB (A) (*May change depending on the air pressure circuit, pressure, etc., from which the exhaust is emitted).
· Ambient temperature and operating fluid temperature: 5 to 60°C.
*Can be used at between -10 to +60°C as long as there is no risk of water drops being generated from the fluid and freezing.
Days to Ship: | Same day or more |
---|
Show Stock Products
SMC
Silencer made by SMC.
[Features]
· Noise reduction effect of 35 dB (A)
· Reduced clogging by 1/10 (in-house comparison).
· Relief valve built-in standard
· Enhanced maintainability
· 30 to 40% freezing reduction effect (option)
Days to Ship: | 3 Days or more |
---|
SMC
Silencer made by SMC.
[Features]
· Can be connected to one-touch joints out of the box.
· Noise reduction effect of 30 dB (A).
Days to Ship: | 3 Days or more |
---|
Silencer: High Noise Reduction Type, AN□02 Series【10 Pieces Per Package】
SMC
Silencer with a noise reduction effect of 35 dB (A).
[Features]
· Flame-retardant material is used for the case.
· Body sizes: 202/302/402.
· Thread type: R (no name) / NPT (N).
Days to Ship: | Same day or more |
---|
Show Stock Products
38 dB (A) High Noise Reduction Silencer, ANB1 Series【1-10 Pieces Per Package】
SMC
Silencer usable for the collective exhaust of manifolds, etc.
[Features]
· The ANB1 series is now available, which has the same connection port diameter as the ANA1 series and a large effective cross-sectional area.
· Fluid: compressed air.
· Maximum operating pressure: 1.0 MPa (*Shows the primary-side pressure of the solenoid valve).
· Noise reduction effect: 38 dB (A) (*Noise reduction effects may change depending on the air pressure circuit, pressure, etc., from which the exhaust is emitted).
· Ambient temperature and operating fluid temperature: 5 to 60°C.
*Can be used at between -10 to +60°C as long as there is no risk of water drops being generated from the fluid and freezing.
Days to Ship: | 3 Days or more |
---|
SFE Series Exhaust Filter For Clean Room
SMC
Exhaust cleaner that enables direct exhaust of air in a clean room by simply attaching it to the air equipment in the clean room.
[Features]
· Enables direct exhaust of air in a clean room (cleanliness class 4: ISO14644-1).
· No need for piping for exhaust air and relief air.
· Reduces piping installation work and space.
· Noise reduction: 30 dB (A) or more.
· RoHS compliant.
Days to Ship: | Quote |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Brand | SMC | SMC | SMC | SMC | SMC | SMC | SMC | MISUMI | SMC | SMC | SMC |
---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Silencer, Compact Resin Type/Male Thread, AN05 To 40 Series【10 Pieces Per Package】 | Silencer: BC Sintered Body Type, AN Series【10 Pieces Per Package】 | 40 dB (A) High Noise Reduction Silencer, ANA1 Series【1-10 Pieces Per Package】 | Silencer: High Noise Reduction Type, AN□02 Series【10 Pieces Per Package】 | 38 dB (A) High Noise Reduction Silencer, ANB1 Series【1-10 Pieces Per Package】 | ||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more |
Same day or more
Show Stock Products | 3 Days or more | 3 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 3 Days or more | Quote |
Specifications |
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy