(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Lubricator AL10-A to AL60-A Series
SMC
[Features]
· Improved visibility and environmental resistance.
& nbsp Bowl is completely covered by a transparent bowl guard.
Days to Ship: | Same day or more |
---|
Show Stock Products
Auto Feed Lube ALF400 to 900 / Auto Feed Tank ALT-5/-9 Series
SMC
[Features]
· Lubricant is fed automatically, solving the problem of running out of oil.
· Lubrication work is unnecessary, cutting down on maintenance work.
Days to Ship: | 3 Days or more |
---|
Large Flow Lubricator AL800/900 Series
SMC
[Features]
· Individual lubrication.
· Large flow type.
Days to Ship: | 3 Days or more |
---|
SMC
Lubricator with low lubricating oil consumption.
[Features]
· Centralized control of multi-point lubrication.
· Simplified oil feeding volume setting in which only the pressure differential is adjusted.
· Oil can be replenished by merely opening and closing the oil filler plug without stopping the air line.
· The condition of the generation of micromist can be checked from the oil filler port.
· Accessories: bracket / panel / float switch (for S1 and S2).
Days to Ship: | Quote |
---|
SMC
Booster lube enables stable oil feeding with a micromist.
[Features]
· Centralized control of multi-point lubrication.
· Through the use of a booster, a pressure that is higher than that of the main air passage can be supplied.
· This difference is used as the mist generating pressure differential. Thus, the pressure drop in the main air passage is minimized.
· Micromist can be constantly supplied by merely adjusting the mist generating pressure differential.
· Oil can be replenished by merely opening and closing the oil filler plug without stopping the air line.
· The condition of the generation of micromist can be checked from the oil filler port.
· Standard accessories: bypass lubrication adapter / ball valve / ball valve.
· Option: float switch.
Days to Ship: | Quote |
---|
MISUMI
Lubricate by compressed air. Adjustment of lubricated volume becomes easier than ever.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Oil Storage Capacity(cm3) |
Bowl Material |
IN Side, Connection Type |
IN Side, Plumbing Thread Nominal |
Drain Exhaust |
Type |
Brand | SMC | SMC | SMC | SMC | SMC | MISUMI |
---|---|---|---|---|---|---|
Product Series | Auto Feed Lube ALF400 to 900 / Auto Feed Tank ALT-5/-9 Series | |||||
CAD |
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products | 3 Days or more | 3 Days or more | Quote | Quote | 8 Days or more |
Specifications |
| |||||
Oil Storage Capacity(cm3) | 7 ~ 135 | 5,000 ~ 9000 | 1,000 ~ 380 | 2,000 ~ 5,000 | 5,000 | 55 |
Bowl Material | Resin / Nylon / Aluminum with Level Gauge / Metal | Resin / Metal | Resin / Aluminum with Level Gauge / Metal | Resin | Resin | Resin |
IN Side, Connection Type | Rc / NPT / G / M | Rc / NPT / G | Rc / NPT | Rc / NPT | Rc | Rc |
IN Side, Plumbing Thread Nominal | 1/8 / 1/4 / 3/8 / 1/2 / 3/4 / 1 / M5 | 1/4 / 3/8 / 1/2 / 3/4 / 1 / 1 1/2 / 2 / 1 1/4 | 1 1/2 / 2 / 1 1/4 | 3/4 / 1 / 1 1/2 / 2 / 1 1/4 | 1/4 | 3/8 |
Drain Exhaust | Not Provided / Manual | Not Provided / Float Switches | Not Provided / Manual / Float Switches | Not Provided / Float Switches | Not Provided | - |
Type | - | Lubricator | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy