(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Digital Gap Checker, 3-Color Display, Without Control Unit, ISA3 Series
SMC
Gap checker for at-a-glance checking of whether the workpiece is placed correctly or not.
[Features]
· Without control unit.
· Allows you to intuitively know how much of a gap there is between the workpiece and the detecting surface.
· Allows you to change the settings and see the values change on the display.
· Energy-saving type, with air consumption reduced by 60%.
· Drainage resistance increased by 10 times or more.
[Applications]
· Checking the reference plane for the press fitting of shafts, confirmation of close contact with the reference plane for machining, and confirmation of close contact with the workpiece for machining.
Days to Ship: | 3 Days or more |
---|
Digital Gap Checker, 3-Color Display, With Control Unit, ISA3 Series
SMC
SMC Gap Checker.
[Features]
· At-a-glance checking of whether the workpiece is placed correctly or not.
· Allows you to intuitively know how much of a gap there is between the workpiece and the detecting surface.
· Easy setting: Allows you to change the settings and see the values change on the display.
· Energy-saving type: Air consumption reduced by 60%.
· Improved drainage resistance: by 10 times or more.
[Applications]
· Checking the reference plane for the press fitting of shafts.
· Confirmation of close contact with the reference plane for machining.
· Confirmation of close contact with the workpiece for machining.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | SMC | SMC |
---|---|---|
Product Series | Digital Gap Checker, 3-Color Display, Without Control Unit, ISA3 Series | Digital Gap Checker, 3-Color Display, With Control Unit, ISA3 Series |
CAD |
|
|
Days to Ship | 3 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy