(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Material: Free-cutting Brass (C36000 Brass BD)
•Grease Nipple Shape: 90° Type
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Grease Nipple Shape: Straight Type
Special Price | |
Days to Ship: | Same day |
Show Stock Products
MISUMI
•Material: Free-cutting Brass (C36000 Brass BD)
•Grease Nipple Shape: 67.5° Type
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Lubricator Series, Grease Nipple, Standard Head (G Screw), A Type【10-100 Pieces Per Package】
Kurita
•Main Body Material: Brass Rod C3604
Days to Ship: | Same day or more |
---|
Show Stock Products
Days to Ship: | 8 Days or more |
---|
Kurita
•Number Of Bags: 10
For complete product overview and details on Lubricator Series, Oil Gage see the sections below:
Days to Ship: | 10 Days or more |
---|
Lubricator Series, Adapter for Grease Nipple
Kurita
[Features]Lubricator Series with nickel plating. [Product Specifications]Material: Brass rod C3604, Surface treatment: Nickel plating
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Lubricator Series, Grease Nipple, Round Head (G Screw), A Type【10-100 Pieces Per Package】
Kurita
•Main Body Material: Brass Rod C3604
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
|
| ||||||||
Brand | MISUMI | MISUMI | MISUMI | Kurita | Kurita | Kurita | Kurita | Kurita | Kurita |
Product Series | Lubricator Series, Grease Nipple, Standard Head (G Screw), A Type【10-100 Pieces Per Package】 | Lubricator Series, Grease Nipple, Round Head (G Screw), A Type【10-100 Pieces Per Package】 | |||||||
CAD |
|
|
| ||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more |
Specifications |
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy