(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Taper Pin TP【1-1,000 Pieces Per Package】
Himeno Precision Works
A headless pin with a circular cross section and a side taper of 1/50.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
MISUMI
•Style: Oversized Pin
•Shaft End Shape: Standard
•Min. Qty of Sale: Sold Individually (No min. qty)
•Type: Spring Pins
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Dowel Pins - Straight, One End Chamfered, One End Radiused
MISUMI
[New] Diameter 1.2 and 1.6 mm (440 SS material) and various lengths are added. [6/30/2023]
•Style: Oversized Pin
•Shaft End Shape: Standard
•Type: Straight/Dual-Fit
•Type: Straight
•End Shape: One Side Tapered, One Side Spherical
Special Price | |
Days to Ship: | Same day |
Show Stock Products
Parallel Pin, Type B【1-1,000 Pieces Per Package】
Himeno Precision Works
An h7 (minus) tolerance dowel pin. Metric diameters up to 25 mm and lengths up to 150 mm are available on the web.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Dowel Pins - Straight, Oversized, Single Side Tapped
MISUMI
•Style: Oversized Pin
•Shaft End Shape: Tapped
•Material: 440C Stainless Steel
•Type: Straight/Dual-Fit
•Type: Straight
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Dowel Pins - Straight, Undersized, Single Side Tapped, Air Vent, g6 Tolerance
MISUMI
•Style: Undersized Pin
•Shaft End Shape: Tapped
•Type: Straight/Dual-Fit
•Type: Straight
•End Shape: Both Sides Tapered
Days to Ship: | Same day or more |
---|
Show Stock Products
Parallel Pin, Type A【1-50 Pieces Per Package】
Himeno Precision Works
M6 (positive tolerance) parallel pins. On Web, items whose M diameter and length are up to 16 and 100mm, respectively, are available.
Days to Ship: | Same day or more |
---|
Show Stock Products
Dowel Pin M6【1-100 Pieces Per Package】
Himeno Precision Works
A dowel pin with a positive tolerance.
Days to Ship: | 8 Days or more |
---|
Super Shaft M6【5-30 Pieces Per Package】
KSSC
Parallel pin of the old JIS m6 (plus tolerance).
Days to Ship: | 8 Days or more |
---|
Spring Pin (General Purposes)【1-1,000 Pieces Per Package】
Ochiai
[Features]
· Cylindrically coiled thin plate with a slit. When inserted (by press fit) into a hole with a diameter slightly smaller than that of its outer diameter, the pin applies internal pressure to the hole (force due to its expansion), preventing it from dropping out from the hole.
· This hollow pin contributes to weight reduction when compared with solid pins.
· Used for positioning, turn prevention, and retention, etc.
· Used for simple fastening and positioning, etc.
· Its grip prevents it from dropping out from its mating hole.
· When it is necessary to increase the shear load, use a double-pin structure. (The load is made by adding the shear load on the outer and inner pins.)
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Dowel Pin with Inner Screw TMMDP
Himeno Precision Works
A dowel pin with an inner screw that complies with the Himeno standards (TMMDP).
Days to Ship: | 8 Days or more |
---|
Parallel Pin, Type B, H7【1-1,000 Pieces Per Package】
Ohkita
Pin with a negative tolerance.
Days to Ship: | 8 Days or more |
---|
MISUMI
•Style: Oversized Pin
•Material: 440C Stainless Steel
•Type: Stepped
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Dowel Pins - Straight, Single Side Tapped, One End Chamfered, One End Radiused
MISUMI
•Style: Oversized Pin
•Shaft End Shape: Tapped
•Type: Straight/Dual-Fit
•Type: Straight
•End Shape: Both Sides Tapered
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Dowel Pins - Straight, Oversized, Both Ends Chamfered
MISUMI
•Style: Oversized Pin
•Shaft End Shape: Standard
•Type: Straight/Dual-Fit
•Type: Straight
•End Shape: Both Sides Tapered
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Dowel Pins - Straight, Undersized, One End Chamfered, One End Radiused, h7 Tolerance
MISUMI
[New] Diameter 1.2 and 1.6 (400 series SS material) and various lengths are added. [6/30/2023]
•Style: Undersized Pin
•Shaft End Shape: Standard
•Type: Straight/Dual-Fit
•Type: Straight
•End Shape: One Side Tapered, One Side Spherical
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Spring Pin Wave Type General Use【1-5,000 Pieces Per Package】
Taiyo Stainless Steel
It has less product entanglement compared to the straight type, and is suitable for automatic insertion.
In addition, it has long extended dimensions, with superior circularity and drawing load capacities.
Days to Ship: | 8 Days or more |
---|
Spring Pin Wave Type Light Load【1-5,000 Pieces Per Package】
Taiyo Stainless Steel
Suppresses load greater than general spring pins, suitable for resin, aluminum, wood, etc.
Days to Ship: | 8 Days or more |
---|
S45C-Q Parallel Pin, Type B【1-10 Pieces Per Package】
Himeno Precision Works
Hardened parallel pin with a negative tolerance.
Days to Ship: | Same day or more |
---|
Show Stock Products
Spring Pin Straight Type【1-1,000 Pieces Per Package】
Himeno Precision Works
Simple knock pin with only a drill hole, no reamer hole machining is required.
Days to Ship: | 8 Days or more |
---|
Dowel Pin H7【1-1,000 Pieces Per Package】
Himeno Precision Works
A dowel pin with a negative tolerance.
Days to Ship: | 8 Days or more |
---|
Ohkita
Standard Okita knock pin developed for used in positioning of molds, jigs, etc.
Days to Ship: | 8 Days or more |
---|
Ohkita
Standard Okita knock pin developed for used in positioning of molds, jigs, etc.
Days to Ship: | 8 Days or more |
---|
Dowel Pin with Internal Thread Type E (with Straight Groove)
Ohkita
Dowel pin with internal thread that has a straight air release groove.
Days to Ship: | 8 Days or more |
---|
Tapered Pin with Outer Screws【1-100 Pieces Per Package】
Ohkita
Insertion and maintenance are simple, since outer screws are included.
Days to Ship: | 8 Days or more |
---|
S45C Tapered Pin【1-1,000 Pieces Per Package】
Ohkita
A tapered pin with a positive tolerance.
Days to Ship: | 8 Days or more |
---|
Dowel Pins - Tapered, Oversized, Single Side Tapped
MISUMI
•Style: Oversized Pin
•Shaft End Shape: Tapped
•Material: W1-9 Tool Steel
•Type: Taper
•Type: Tapered
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Dowel Pins - Straight, Undersized, One End Chamfered, One End Radiused, g6 Tolerance
MISUMI
•Style: Undersized Pin
•Shaft End Shape: Standard
•Type: Straight/Dual-Fit
•Type: Straight
•End Shape: One Side Tapered, One Side Spherical
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Dowel Pins - Straight, Undersized, Single Side Tapped, h7 Tolerance
MISUMI
•Style: Undersized Pin
•Shaft End Shape: Tapped
•Material: 440C Stainless Steel
•Type: Straight/Dual-Fit
•Type: Straight
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Dowel Pins - Straight, Undersized, Single Side Tapped, Air Vent, h7 Tolerance
MISUMI
•Style: Undersized Pin
•Shaft End Shape: Tapped
•Type: Straight/Dual-Fit
•Type: Straight
•End Shape: Both Sides Tapered
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
S45C-Q Parallel Pin, Type A【1-50 Pieces Per Package】
Himeno Precision Works
Tempered parallel pin with a plus tolerance.
Days to Ship: | 8 Days or more |
---|
S45C-Q Tapered Pin with Inner Screw【1-40 Pieces Per Package】
Himeno Precision Works
Hardened tapered pin.
For complete product overview and details on S45C-Q Tapered Pin with Inner Screw see the sections below:
Days to Ship: | 8 Days or more |
---|
Grooved Pin A Type【1-1,000 Pieces Per Package】
Sunco
Features grooves that gradually become wider along its length.
Days to Ship: | 8 Days or more |
---|
Grooved Pin E Type【1-1,000 Pieces Per Package】
Sunco
Includes grooves in three locations around its middle portion.
Days to Ship: | 8 Days or more |
---|
Stainless Steel Parallel Pin (Soft)【1-2,000 Pieces Per Package】
Taiyo Stainless Steel
Outer diameter dimensions are less accurate than those of the A type. Used for rotating shafts, hinges, etc.
After cutting, the product undergoes centerless grinding and finishing to ensure straightness, roundness, and outer diameter dimensions.
Made of stainless steel, it is suitable for home appliance, medical, and food-related applications.
Days to Ship: | 8 Days or more |
---|
Tapered Pin with Inner Screw【1-100 Pieces Per Package】
Ohkita
Insertion is simple, since inner screws are included.
Days to Ship: | Same day or more |
---|
Show Stock Products
Dowel Pins - Straight, Tapped Through Hole, One End Chamfered, One End Radiused, p6 Tolerance
MISUMI
•Style: Oversized Pin
•Shaft End Shape: Tapped
•Type: Straight/Dual-Fit
•Type: Straight
•End Shape: Both Sides Tapered
Special Price | |
Days to Ship: | Same day |
Show Stock Products
Dowel Pins - Insulating, Resin
MISUMI
Bakelite Dowel Pins with Metal Hub Insert
Special Price | |
Days to Ship: | Same day |
Show Stock Products
Dowel Pins - Straight, Tapped Through Hole
MISUMI
•Style: Undersized Pin
•Shaft End Shape: Tapped
•Type: Straight/Dual-Fit
•Fit Tolerance: p6-h7
Days to Ship: | Same day or more |
---|
Show Stock Products
S45C-Q Parallel Pin with Inner Screw M6
Himeno Precision Works
Tempered parallel pin with a plus tolerance.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Dowel Pin with Inner Screw TPMDP【1-50 Pieces Per Package】
Himeno Precision Works
Insertion is simple, since inner screws are included.
Days to Ship: | 8 Days or more |
---|
Dowel Pin with Inner Screw THMDP
Himeno Precision Works
A dowel pin with an inner screw that complies with the Himeno standards (THMDP).
Days to Ship: | 8 Days or more |
---|
Dowel Pin with Inner Screw TMDP
Himeno Precision Works
A dowel pin with an inner screw that complies with the Himeno standards (TMDP).
Days to Ship: | 8 Days or more |
---|
Dowel Pin with Internal Thread Type B (with Spiral Groove)
Ohkita
Dowel pin with internal thread with spiral air release groove. The tolerance is 0 to +0.005. Eighty types are available including sizes not shown in the catalog.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Shape |
Style |
Shaft End Shape |
Diameter(mm) |
Length(mm) |
Properties |
Material Details |
O.D.(Max)(mm) |
O.D.(Min)(mm) |
Surface Finish |
Min. Qty of Sale |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||
Brand | Himeno Precision Works | MISUMI | MISUMI | Himeno Precision Works | MISUMI | MISUMI | Himeno Precision Works | Himeno Precision Works | KSSC | Ochiai | Himeno Precision Works | Ohkita | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Taiyo Stainless Steel | Taiyo Stainless Steel | Himeno Precision Works | Himeno Precision Works | Himeno Precision Works | Ohkita | Ohkita | Ohkita | Ohkita | Ohkita | MISUMI | MISUMI | MISUMI | MISUMI | Himeno Precision Works | Himeno Precision Works | Sunco | Sunco | Taiyo Stainless Steel | Ohkita | MISUMI | MISUMI | MISUMI | Himeno Precision Works | Himeno Precision Works | Himeno Precision Works | Himeno Precision Works | Ohkita |
Product Series | Dowel Pins - Straight, Undersized, Single Side Tapped, Air Vent, g6 Tolerance | Dowel Pins - Straight, Single Side Tapped, One End Chamfered, One End Radiused | Dowel Pins - Straight, Undersized, One End Chamfered, One End Radiused, h7 Tolerance | Spring Pin Wave Type General Use【1-5,000 Pieces Per Package】 | Dowel Pin with Internal Thread Type E (with Straight Groove) | Dowel Pins - Straight, Undersized, One End Chamfered, One End Radiused, g6 Tolerance | Dowel Pins - Straight, Undersized, Single Side Tapped, h7 Tolerance | Dowel Pins - Straight, Undersized, Single Side Tapped, Air Vent, h7 Tolerance | S45C-Q Tapered Pin with Inner Screw【1-40 Pieces Per Package】 | Stainless Steel Parallel Pin (Soft)【1-2,000 Pieces Per Package】 | Dowel Pins - Straight, Tapped Through Hole, One End Chamfered, One End Radiused, p6 Tolerance | ||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||
Shape | Taper | Spring Pins | Straight/Dual-Fit | Straight/Dual-Fit | Straight/Dual-Fit | Straight/Dual-Fit | Straight/Dual-Fit | Straight/Dual-Fit | Straight/Dual-Fit | Spring Pins | Straight/Dual-Fit | Straight/Dual-Fit | Stepped | Straight/Dual-Fit | Service Tools | Straight/Dual-Fit | Straight/Dual-Fit | Spring Pins | Spring Pins | Straight/Dual-Fit | Spring Pins | Straight/Dual-Fit | Straight/Dual-Fit | Straight/Dual-Fit | Straight/Dual-Fit | Taper | Taper | Taper | Straight/Dual-Fit | Straight/Dual-Fit | Straight/Dual-Fit | Straight/Dual-Fit | Taper | Spring Pins | Spring Pins | Straight/Dual-Fit | Taper | Straight/Dual-Fit | Resin (Insulation) | Straight/Dual-Fit | Straight/Dual-Fit | Straight/Dual-Fit | Straight/Dual-Fit | Straight/Dual-Fit | Straight/Dual-Fit |
Style | Oversized Pin | Oversized Pin | Oversized Pin | Undersized Pin | Oversized Pin | Undersized Pin | Oversized Pin | Oversized Pin | Oversized Pin | Oversized Pin | Oversized Pin | Undersized Pin | Oversized Pin | Oversized Pin | - | Oversized Pin | Undersized Pin | Oversized Pin | Oversized Pin | Undersized Pin | Oversized Pin | Undersized Pin | Oversized Pin | Undersized Pin | Oversized Pin | Oversized Pin | Oversized Pin | Oversized Pin | Undersized Pin | Undersized Pin | Undersized Pin | Oversized Pin | Oversized Pin | Oversized Pin | Oversized Pin | Oversized Pin | Oversized Pin | Oversized Pin | Oversized Pin | Undersized Pin | Oversized Pin | Oversized Pin | Undersized Pin | Oversized Pin | Oversized Pin |
Shaft End Shape | Standard | Standard | Standard | Standard | Tapped | Tapped | Standard | Standard | Standard | Standard | Tapped | Standard | Standard / Tapped | Tapped | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Tapped | External Thread | Standard | Tapped | Standard | Tapped | Tapped | Standard | Tapped | Standard | Standard | Standard | Tapped | Tapped | Standard | Tapped | Tapped | Tapped | Tapped | Tapped | Tapped |
Diameter(mm) | 1 ~ 20 | 2 ~ 10 | 1 ~ 12 | 1 ~ 25 | 5 ~ 20 | 5 ~ 12 | 1 ~ 25 | 2 ~ 20 | 0.1 ~ 6 | 1 ~ 13 | 5 ~ 20 | 1 ~ 30 | 5 ~ 13 | 5 ~ 16 | - | 2 ~ 6 | 1 ~ 10 | 1 ~ 13 | 1 ~ 6 | 3 ~ 25 | 2 ~ 13 | 2 ~ 20 | 3 ~ 13 | 3 ~ 13 | 6 ~ 20 | 5 ~ 12 | 1 ~ 30 | 8 ~ 16 | 2 ~ 8 | 5 ~ 12 | 5 ~ 10 | 3 ~ 25 | 5 ~ 16 | 1.5 ~ 6 | 1.5 ~ 8 | 1.2 ~ 5 | 5 ~ 20 | 6 ~ 12 | 6 ~ 12 | 6 ~ 12 | 5 ~ 20 | 5 ~ 16 | 5 ~ 20 | 5 ~ 20 | 6 ~ 20 |
Length(mm) | 6 ~ 160 | 5 ~ 100 | 5 ~ 60 | 4 ~ 150 | 10 ~ 80 | 10 ~ 45 | 4 ~ 150 | 4 ~ 100 | 2 ~ 60 | 4 ~ 140 | 10 ~ 80 | 4 ~ 120 | 15 ~ 70 | 10 ~ 80 | - | 6 ~ 25 | 5 ~ 60 | 4 ~ 100 | 4 ~ 50 | 6 ~ 150 | 5 ~ 100 | 4 ~ 100 | 6 ~ 100 | 10 ~ 100 | 15 ~ 100 | 35 ~ 100 | 10 ~ 200 | 30 ~ 70 | 6 ~ 20 | 10 ~ 50 | 10 ~ 45 | 6 ~ 150 | 15 ~ 140 | 16 ~ 36 | 8 ~ 60 | 4 ~ 30 | 20 ~ 140 | 15 ~ 45 | 8 ~ 50 | 12 ~ 40 | 10 ~ 120 | 10 ~ 80 | 10 ~ 80 | 10 ~ 80 | 20 ~ 120 |
Properties | - | - | - | - | - | - | - | - | - | Regular | - | Regular | - | - | - | - | - | Regular | Light Load | - | Light Load | - | Regular | Regular | Regular | Regular | Regular | - | - | - | - | - | - | Regular | Regular | Regular | Regular | - | - | - | - | - | - | - | - |
Material Details | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Stainless Steel | Stainless Steel ~ Steel | Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | - | Stainless Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | EN 1.1217 Equiv. Steel for cold working | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel | Steel | Steel | Steel | Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Resin | Stainless Steel ~ Steel | Steel | Steel | Steel | Steel | Steel |
O.D.(Max)(mm) | - | 2.25 ~ 10.6 | - | - | - | - | - | - | - | 1.2 ~ 13.7 | - | - | - | - | - | - | - | 1.2 ~ 13.7 | 1.2 ~ 6.4 | - | 2.25 ~ 13.7 | - | - | - | - | - | - | - | - | - | - | - | - | 1.6 ~ 6.35 | 1.6 ~ 8.35 | - | - | - | - | - | - | - | - | - | - |
O.D.(Min)(mm) | - | 2.15 ~ 10.3 | - | - | - | - | - | - | - | 1.1 ~ 13.4 | - | - | - | - | - | - | - | 1.1 ~ 13.4 | 1.1 ~ 6.2 | - | 2.15 ~ 13.4 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Surface Finish | None | None | - | None | - | - | None | None | - | None / Phosphate conversion coating | None | None | - | - | - | - | - | Tempered Collar / Glossy Finish | Glossy Finish | None | None | None | None | None | None | None | None | - | - | - | - | None | None | Black Oxide | Black Oxide | None | None | - | - | - | None | None | None | None | - |
Min. Qty of Sale | Box/Package ~ Sold Individually (No min. qty) | Sold Individually (No min. qty) | - | Box/Package ~ Sold Individually (No min. qty) | - | - | Box/Package ~ Sold Individually (No min. qty) | Box/Package ~ Sold Individually (No min. qty) | Box/Package | Box/Package ~ Sold Individually (No min. qty) | Sold Individually (No min. qty) | Box/Package ~ Sold Individually (No min. qty) | - | - | - | - | - | Box/Package ~ Sold Individually (No min. qty) | Box/Package ~ Sold Individually (No min. qty) | Box/Package ~ Sold Individually (No min. qty) | Box/Package ~ Sold Individually (No min. qty) | Box/Package ~ Sold Individually (No min. qty) | Sold Individually (No min. qty) | Sold Individually (No min. qty) | Sold Individually (No min. qty) | Box/Package ~ Sold Individually (No min. qty) | Box/Package ~ Sold Individually (No min. qty) | - | - | - | - | Box/Package ~ Sold Individually (No min. qty) | Box/Package ~ Sold Individually (No min. qty) | Box/Package ~ Sold Individually (No min. qty) | Box/Package ~ Sold Individually (No min. qty) | Box/Package ~ Sold Individually (No min. qty) | Box/Package ~ Sold Individually (No min. qty) | - | - | - | Sold Individually (No min. qty) | Box/Package ~ Sold Individually (No min. qty) | Sold Individually (No min. qty) | Sold Individually (No min. qty) | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy