(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Hinges - Stainless Steel, Offset Holes
MISUMI
General purpose and stainless steel hinges.
Days to Ship: | Same day |
---|
Show Stock Products
MISUMI
General purpose and stainless steel hinges.
Days to Ship: | Same day |
---|
Show Stock Products
Hinges - Heavy Load, Stainless Steel
MISUMI
With up to 1000N allowable load (when two hinges are used). Made of Stainless Steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
1. Stepped Stainless Steel Hinges effeictive for panel mounting with 2~5mm thickness.
Days to Ship: | 8 Days or more |
---|
Hinges - Long, Stainless Steel
MISUMI
Stainless Steel Hinges which can be cut by a customer for his or her use.
Days to Ship: | 8 Days or more |
---|
Hinges for Welding - Stainless Steel
MISUMI
Dedicated for weld-mounting without holes. Made of stainless steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Hinges for Welding - Low Carbon Steel
MISUMI
Dedicated for weld-mounting without holes. Made of steel.
Days to Ship: | 6 Days or more |
---|
Show Stock Products
Hinges - Offset Mounting Holes
MISUMI
The right-hand mooting holes and the left-hand ones are asymmetrically positioned in order to prevent interference of bolt heads when the door is opened.
Days to Ship: | 8 Days or more |
---|
Hinges for Welding - Heavy Load
MISUMI
Hinges with 3mm or more plate thickness and for heavy load. Weld-On Detachable Type or Weld-On Stainless Steel Type is available.
Days to Ship: | 8 Days or more |
---|
Hinges - Stainless Steel Stepped
MISUMI
Stepped Stainless Steel Hinges effective for 5mm panel mounting.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Standard Aluminum Hinges selectable from Clear Anodize or Black Anodize.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Nylon Hinges - White or Black Selectable
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
|
|
|
| |||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship |
Same day
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
6 Days or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy