(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
General purpose and stainless steel hinges.
Special Price | |
Days to Ship: | Same day |
Show Stock Products
Hinges - Stainless Steel, Offset Holes
MISUMI
General purpose and stainless steel hinges.
Special Price | |
Days to Ship: | Same day |
Show Stock Products
Spring Hinges - Stainless Steel.
MISUMI
Stainless steel hinges having the springs built in to close itself when released from a human hand.
Days to Ship: | Same day or more |
---|
Show Stock Products
Hinges - Heavy Load, Stainless Steel
MISUMI
With up to 1000N allowable load (when two hinges are used). Made of Stainless Steel.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Damper Hinges -Shock-Absorbing, Polybutylene.
MISUMI
This hinge has the reverse torque-driven mechanism to lighten up load applied by door-opening and -closing.
Days to Ship: | 8 Days or more |
---|
MISUMI
Standard Aluminum Hinges selectable from Clear Anodize or Black Anodize.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Nylon Hinges - White or Black Selectable
Days to Ship: | Same day or more |
---|
Show Stock Products
Hinges - Long, Stainless Steel
MISUMI
Stainless Steel Hinges which can be cut by a customer for his or her use.
Days to Ship: | 8 Days or more |
---|
Hinges - Detachable, Heavy Load
MISUMI
With up to 650N allowable load (when two hinges are used). Machined with counterbored holes and made of stainless steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
This hinge has the reverse torque-driven mechanism to lighten up load applied by door-opening and -closing.
Days to Ship: | 9 Days or more |
---|
Hinges - Detachable with Steps
MISUMI
Stainless Steel Detachable Hinges effective when mounting panels with 3mm/5mm thickness.
Days to Ship: | 8 Days or more |
---|
Hinges for Welding - Heavy Load
MISUMI
Hinges with 3mm or more plate thickness and for heavy load. Weld-On Detachable Type or Weld-On Stainless Steel Type is available.
Days to Ship: | 8 Days or more |
---|
MISUMI
Aluminum Hinges capable of adjusting torque by hexagon socket screw
Days to Ship: | 8 Days or more |
---|
MISUMI
Compact and stainless steel Detachable Hinges with tight appearance
Days to Ship: | 8 Days or more |
---|
MISUMI
Nuts dedicated for Stepped Stainless Steel Hinges (HHS, HHSK)
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
MISUMI
1. Stepped Stainless Steel Hinges effeictive for panel mounting with 2~5mm thickness.
Days to Ship: | 8 Days or more |
---|
Hinges for Welding - Stainless Steel
MISUMI
Dedicated for weld-mounting without holes. Made of stainless steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Hinges for Welding - Low Carbon Steel
MISUMI
Dedicated for weld-mounting without holes. Made of steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Hinges - Offset Mounting Holes
MISUMI
The right-hand mooting holes and the left-hand ones are asymmetrically positioned in order to prevent interference of bolt heads when the door is opened.
Days to Ship: | 8 Days or more |
---|
Hinges - Stainless Steel Stepped
MISUMI
Stepped Stainless Steel Hinges effective for 5mm panel mounting.
Days to Ship: | Same day or more |
---|
Show Stock Products
Hinges - Detachable, Stainless Steel
MISUMI
Economical Detachable Hinges for general purposes. -Stainless Steel-
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Hinges dedicated for weld-mounting without holes.
Days to Ship: | 8 Days or more |
---|
Welded Hinges - Detachable, Heavy Load
MISUMI
Hinges dedicated for weld-mounting without holes.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
|
|
|
|
|
|
|
|
|
| ||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | |||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship |
Same day
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy