(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Technical Information【DOOR DRAWER HANDLES】
Handles are parts that are attached to appliances, equipment, doors, etc., and are easily held, moved, and opened and closed. In addition to th ...Readmore
Technical Information【DOOR DRAWER HANDLES】
Handles are parts that are attached to appliances, equipment, doors, etc., and are easily held, moved, and opened and closed. In addition to the most common flat U-shape, there are various shapes such as cylindrical rod types, recessed types, cantilever types, and there are various mounting methods such as screws, round holes, welding, external mounting, etc. Most products have a predetermined size, but there are handles that can be ordered by specifying the height, pitch, grip thickness, etc. There are a wide variety of materials used, such as metal, resin, wood, etc., and they are selected according to the material and texture of the mounting object, the required strength, etc. There are handles with additional functions such as those that can be folded and stored, those with a simple lock, those with antibacterial treatment, etc., and you can select a product as needed.
▲ Close
Days to Ship |
|
---|
Handles - U-type, nylon, width and height selectable.
MISUMI
Lightweighed and economically priced Nylon products. They are suitable for load non-intensive places.
Days to Ship: | Same day or more |
---|
Show Stock Products
Takigen
Rounded U-type handles. Mounting method: internal thread. Made of 304 stainless steel. Selectable length.
Days to Ship: | Same day or more |
---|
Show Stock Products
Handles - U-type, rounded with internal thread, dimensions selectable.
MISUMI
The most general Round Bar Pull Handles
Days to Ship: | Same day or more |
---|
Show Stock Products
Handles - U-type, rounded with internal thread, configurable dimensions.
MISUMI
•Main Body Material : 12L13 Carbon Steel, 304 Stainless Steel
•Surfaced Type Category : U Shape
•Mounting Method : Tapped
For complete product overview and details on Handles - L, H Dimensions Configurable see the sections below:
Days to Ship: | 15 Days or more |
---|
Handles - U-type, rounded, angular with reduced diameter.
MISUMI
Handles with small sized grip diameter
Days to Ship: | Same day |
---|
Show Stock Products
Handle - U-type, rectangular, with internal thread.
MISUMI
The most general Square Bar Pull Handles
Days to Ship: | Same day or more |
---|
Show Stock Products
Handles - U-type, rounded, angular, with internal thread.
MISUMI
The most general Round Bar Pull Handles - Offset
Days to Ship: | Same day or more |
---|
Show Stock Products
Handles - U-type, oval, with internal thread.
MISUMI
General purpose handles easy to grip.
Days to Ship: | Same day or more |
---|
Show Stock Products
Handles - U-type, rounded, with swivel mounting plates at ends.
MISUMI
Handles easy to mount, because the dedicated sheet metal plate is attached.
Days to Ship: | Same day or more |
---|
Show Stock Products
Pipe supports - Series A-1395-19.
Takigen
•Main Body Type : Imposition Type
•Main Body Material : Stainless Steel Casting (304 Stainless Steel)
•Surfaced Type Category : U Type
•Mounting Method : Round Hole
For complete product overview and details on Stainless Steel Pipe Holder A-1395-19 see the sections below:
Days to Ship: | 8 Days or more |
---|
Handles - U-type, sheet metal, with mounting holes.
MISUMI
•Main Body Material : 304 Stainless Steel
•Surfaced Type Category : U Shape
•Mounting Method : Round Hole
For complete product overview and details on Handles - U-Shaped, Bent Sheet Metal see the sections below:
Days to Ship: | 8 Days or more |
---|
Handles - U-type, rectangular, with mounting holes.
MISUMI
Oval and the most general Handles
Days to Ship: | 8 Days or more |
---|
Handles - U-type, oval, with mounting holes.
MISUMI
Mounting method: through holes. Configurable length, width and height. Available in aluminum and stainless steel with different surface treatments.
Days to Ship: | Same day or more |
---|
Show Stock Products
Handle - U-type, oval, angular, aluminum.
MISUMI
Thanks to its geometry, installation is facilitated. Mounting method: through holes.
Days to Ship: | 8 Days |
---|
Show Stock Products
Handles - U type, with through holes, phenol.
MISUMI
Mounting method: socket head bolt holes. Made of phenol. Selectable length.
Days to Ship: | Same day or more |
---|
Show Stock Products
Handles - U-type, square, zinc alloy.
MISUMI
The most general Square Bar Pull Handles
Days to Ship: | 8 Days or more |
---|
Pipe supports - Series A-1395-15.
Takigen
•Main Body Type : Imposition Type
•Main Body Material : Stainless Steel Casting (304 Stainless Steel)
•Surfaced Type Category : U Type
•Mounting Method : Round Hole
For complete product overview and details on Stainless Steel Pipe Holder A-1395-15 see the sections below:
Days to Ship: | 8 Days or more |
---|
Handles - U-type, rounded, folding, with mounting holes.
MISUMI
Outside Mount Type with a handle designed to be foldable considering safety
Days to Ship: | Same day or more |
---|
Show Stock Products
Handles - U-type, rounded, with washer.
MISUMI
Round handles with washer on seat.
Days to Ship: | Same day or more |
---|
Show Stock Products
Handles - U-type, rounded, angled with swivel mounting plates at ends.
MISUMI
Handles easy to mount, because the dedicated sheet metal plate is attached.
Days to Ship: | Same day or more |
---|
Show Stock Products
NBK
U-type handles. Available in 5 different colors: white, black, red, orange and gray. Made of nylon. Mounting method: socket head screw holes. Selectable length.
Days to Ship: | 8 Days or more |
---|
Takigen
U-type handle with different mounting methods. It has plugs to cover the mounting screw. Made of stainless steel tube and ABS resin elbows. Mounting method: internal thread and holes for socket head cap screws. Selectable height.
Days to Ship: | 8 Days or more |
---|
Pipe jointing - Series A-1395-11.
Takigen
•Main Body Type : Imposition Type
•Main Body Material : Stainless Steel Casting (304 Stainless Steel)
•Surfaced Type Category : U Type
•Mounting Method : Round Hole
For complete product overview and details on Stainless Steel Pipe Holder A-1395-11 see the sections below:
Days to Ship: | 8 Days or more |
---|
Handles - Recessed, externally threaded, stainless steel.
MISUMI
Most economical Recessed Grip Handles as threaded type.
Days to Ship: | Same day or more |
---|
Show Stock Products
Handles - U-type, rounded, short.
MISUMI
Its length is shorter compared to other models. Mounting method: internal thread. Selectable length and width. Available in steel and stainless steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Handles - Made of sheet metal.
MISUMI
•Main Body Type : Special Shape
•Main Body Material : 1018 Carbon Steel, 304 Stainless Steel
•Mounting Method : Round Hole
For complete product overview and details on Handles - Bent Sheet Metal see the sections below:
Days to Ship: | 8 Days or more |
---|
Handles - Recessed, TPE.【5 Pieces Per Package】
MISUMI
Thickness of the applicable plate is 3mm. 5 pcs. per pkg.
Days to Ship: | 8 Days or more |
---|
Handles - U-type, curved, cast iron.
MISUMI
Handles with stainless steel buff-finished and with excellent appearance
Days to Ship: | 8 Days or more |
---|
Handles - U-type, oval, width selectable.
MISUMI
Mounting method: through-boring. Available in aluminum with different surface treatments.
Days to Ship: | 8 Days or more |
---|
Handles - U-type, with caps, nylon.
MISUMI
Mounting screws can be hidden with the covers.
Days to Ship: | 8 Days or more |
---|
Handles - T-handle with external thread.
MISUMI
Mounting method: external thread. Made of glass fiber reinforced nylon with carbon steel thread. Thread size and length selectable.
Days to Ship: | Same day or more |
---|
Show Stock Products
Handles - Design, stainless steel.
MISUMI
Thanks to its design, it looks aesthetically pleasing in the environment. Mounting method: socket head screw holes. Selectable length.
Days to Ship: | 8 Days or more |
---|
Takigen
U-type handles. It has a satin finish, which gives an aesthetic appearance. Made of extruded aluminum. Mounting method: internal thread. Selectable length.
Days to Ship: | 8 Days or more |
---|
Takigen
U-type handle with different mounting methods. Ideal for use on equipment with vibration. It has a cover to cover the mounting screw. Made of zinc alloy with chrome-plated surface treatment and ACS resin cover. Mounting method: internal thread and holes for socket head cap screws.
Days to Ship: | 8 Days or more |
---|
Takigen
Thin U-type handles with plugs to conceal mounting screws. Mounting method: countersunk holes. Made of zinc alloy and ABS resin plugs. Selectable length.
Days to Ship: | 8 Days or more |
---|
Pipe joints - Series A-1395-7.
Takigen
•Main Body Type : Imposition Type
•Main Body Material : Stainless Steel Casting (304 Stainless Steel)
•Surfaced Type Category : U Type
•Mounting Method : Round Hole
For complete product overview and details on Stainless Steel Pipe Holder A-1395-7 see the sections below:
Days to Ship: | 8 Days or more |
---|
Takigen
Rounded U-type handles. Mounting method: internal thread. Made of 304 stainless steel with polished finish. Selectable length.
Days to Ship: | Same day or more |
---|
Show Stock Products
Takigen
U-type handles fabricated from 304 stainless steel with mirror finish. Mounting method: countersunk holes. Selectable length.
Days to Ship: | 8 Days or more |
---|
Takigen
Recessed handles comply with SEMI S8 standard. Adhesive is recommended for installation. Manufactured in vinyl. Handle color selectable: black, ivory and green. Selectable length.
Days to Ship: | 8 Days or more |
---|
Takigen
Recessed handles, cream-colored. Thanks to its geometry, it reduces the load on the fingers at the time of use. Made of ABS resin. Selectable mounting plate thickness.
Days to Ship: | 8 Days or more |
---|
Takigen
Rounded U-type handles, available in ivory and black. Made of polyethylene with brass thread inserts. Mounting method: internal thread. Selectable length.
Days to Ship: | 8 Days or more |
---|
Takigen
Recessed handles for easy installation. Available in ivory and black. Selectable mounting plate height and applicable thickness. Made of ABS resin. Selectable length.
Days to Ship: | 8 Days or more |
---|
HALDER
These handles are made of glass-fiber reinforced plastic and are characterized by their ergonomic and stable construction and their simple and timeless design. They are used on machine doors, furniture doors, cabinet doors, drawers and drawer units. Mounting method: socket head screw holes.
Days to Ship: | 10 Days |
---|
Handles - U-type, rounded, with external thread.
MISUMI
Threaded Type of Round Bar Pull Handles generally used
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Washers which are effective when mounting Round Bar Pull Handles
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Main Body Type |
Surfaced Type Category |
U-shaped Type |
Additional Function |
Pitch P2 (Short Side) *If 4 Holes(mm) |
Main Body Material |
Main Body, Surface Treatment |
Mounting Method |
Pitch P(mm) |
Handle Cross Sectional Shape |
Handle Diameter D(mm) |
Height H(mm) |
|
| ||||||||||||||||||||||||||||||||||||||||||||
Brand | MISUMI | Takigen | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Takigen | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Takigen | MISUMI | MISUMI | MISUMI | NBK | Takigen | Takigen | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | HALDER | MISUMI | MISUMI |
Product Series | Handles - U-type, rounded with internal thread, dimensions selectable. | Handles - U-type, rounded with internal thread, configurable dimensions. | Handles - U-type, rounded, with swivel mounting plates at ends. | Handles - U-type, rounded, angled with swivel mounting plates at ends. | |||||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 15 Days or more |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
8 Days
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days |
Same day or more
Show Stock Products | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||
Main Body Type | - | Surfaced Type | - | - | - | - | - | - | - | Surfaced Type | - | - | - | - | - | - | Surfaced Type | - | - | - | Surfaced Type | Surfaced Type | Surfaced Type | - | - | Special Shape | - | - | - | - | - | - | Surfaced Type | Surfaced Type | Surfaced Type | Surfaced Type | Surfaced Type | Surfaced Type | Embedded Type | Embedded Type | Surfaced Type | Embedded Type | Surfaced Type | - | Related Components |
Surfaced Type Category | U Shape | U Shape | U Shape | U Shape | U Shape | U Shape | U Shape | U Shape | U Shape | U Shape | U Shape | U Shape | U Shape | U Shape | U Shape | U Shape | U Shape | U Shape | U Shape | U Shape | U Shape | U Shape | U Shape | - | U Shape | - | - | U Shape | U Shape | U Shape | - | - | U Shape | U Shape | U Shape | U Shape | U Shape | U Shape | - | - | U Shape | - | U Shape | U Shape | - |
U-shaped Type | Assembly Type | Straight | Assembly Type | Assembly Type | - | Irregular Shape | - | Irregular Shape | Assembly Type | Assembly Type | - | Assembly Type | Straight | - | Original Side Mount | Assembly Type | Assembly Type | Straight | Assembly Type | - | Straight | Straight | Assembly Type | - | Irregular Shape | - | - | Original Side Mount | Straight | Straight | - | - | Straight | Straight | Straight | Assembly Type | Straight | Straight | - | - | Straight | - | Straight | Assembly Type | - |
Additional Function | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided / Others | Not Provided | Others | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Folding Type | Others | Others | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Others | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Storage Type | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - |
Pitch P2 (Short Side) *If 4 Holes(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Main Body Material | - | Stainless Steel | Stainless Steel / Steel | Stainless Steel / Steel | Stainless Steel | Stainless Steel / Steel | Stainless Steel / Steel / Aluminum | Stainless Steel / Steel / Aluminum | Stainless Steel / Steel | Stainless Steel | Stainless Steel | Stainless Steel / Steel | Stainless Steel | - | - | Zinc Alloy | Stainless Steel | Stainless Steel / Steel | Stainless Steel / Steel | Stainless Steel / Steel | Nylon | ABS Resin | Stainless Steel | Stainless Steel | Stainless Steel / Steel | Stainless Steel / Steel | Elastomer | Stainless Steel | - | - | - | Stainless Steel | Aluminum + Resin | Zinc Die Cast | Zinc Die Cast | Stainless Steel | Stainless Steel | Stainless Steel | Others | ABS Resin | Polypropylene | ABS Resin | Nylon | Stainless Steel / Steel | - |
Main Body, Surface Treatment | Not Provided | Tumble Polish / Buffed Surface | Chrome Plating / Buffed Surface / Electrostatic Paint / Black Oxide Coating | Chrome Plating / Buffed Surface / Electrostatic Paint | Buffed Surface | Chrome Plating / Buffed Surface / Electrostatic Paint | Chrome Plating / Anodize / Buffed Surface / Electrostatic Paint | Chrome Plating / Tumble Polish / Buffed Surface / Electrostatic Paint / Sandblasting | Chrome Plating / Buffed Surface | - | Buffed Surface | Chrome Plating / Buffed Surface | Tumble Polish / Buffed Surface / Electrostatic Paint / Sandblasting | Baked Paint | Not Provided | Chrome Plating | Buffed Surface | Chrome Plating / Buffed Surface | Chrome Plating / Buffed Surface / Electrostatic Paint / Black Oxide Coating | Chrome Plating / Buffed Surface | Not Provided | Brushed Finish | - | - | Chrome Plating / Buffed Surface | Chrome Plating / Buffed Surface | Not Provided | Buffed Surface | Tumble Polish / Buffed Surface / Electrostatic Paint | Not Provided | Not Provided | Buffed Surface | Baked Paint | Chrome Plating | Chrome Plating | - | Tumble Polish | Buffed Surface | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Chrome Plating / Buffed Surface | - |
Mounting Method | Round Hole | Tapped | Tapped | Tapped | Tapped | Tapped | Tapped | Tapped | Round Hole | Round Hole | Round Hole | Round Hole | Round Hole | Round Hole | Round Hole | Tapped | Round Hole | Round Hole | Tapped | Round Hole | Round Hole | Round Hole | Round Hole | Threads | Tapped | Round Hole | Simplified Mounting | Round Hole | Round Hole | Round Hole | Threads | Round Hole | Tapped | Tapped | Round Hole | Round Hole | Tapped | Round Hole | One-Touch | One-Touch | Tapped | One-Touch | Round Hole | Threads | - |
Pitch P(mm) | 90 ~ 179 | 40 ~ 288 | 80 ~ 288 | 80 ~ 300 | 60 ~ 120 | 80 ~ 250 | 48 ~ 160 | 100 ~ 400 | 80 ~ 250 | - | 68 ~ 288 | 110 ~ 250 | 100 ~ 200 | 112 | 90 ~ 200 | 68 ~ 188 | - | 138 ~ 218 | 80 ~ 250 | 48 ~ 160 | 93.5 ~ 179 | - | - | - | 48 ~ 68 | 80 ~ 150 | - | 105 ~ 125 | 90 ~ 130 | 90 ~ 132 | - | 100 ~ 150 | 150 ~ 300 | - | 68 ~ 288 | - | 20 ~ 90 | 80 ~ 200 | - | - | 188 ~ 288 | - | - | 80 ~ 250 | - |
Handle Cross Sectional Shape | - | Round Shape | - | - | - | - | - | - | - | Round Shape | - | - | - | - | - | - | Round Shape | - | - | - | Square Shape | Others | Round Shape | - | - | - | - | - | - | - | - | - | Others | Others | Others | Round Shape | Round Shape | Others | - | - | Round Shape | - | Square Shape | - | - |
Handle Diameter D(mm) | 19 ~ 28 | 6 ~ 12 | 10 ~ 12 | 6 ~ 12 | 6 ~ 8 | 12 | 10 | 20 ~ 26 | 10 | - | 25 | 12 | 26 | 20 | 32 | 12 ~ 18 | - | 10 | 10 | 10 | 21 ~ 28 | - | - | - | 6 ~ 9 | 25 | - | 17 | 19 ~ 26 | 24 | 20 | 22 | - | - | - | - | - | - | - | - | - | - | - | 10 | - |
Height H(mm) | 36 ~ 71 | - | 37 ~ 87 | - | 30 ~ 40 | 40 | 47 ~ 48.5 | 47 ~ 57 | 42 | 44 | 30 | 44 | 47 ~ 67 | 48 | 50 ~ 60 | 30 ~ 50 | 45 | 46 | 38.5 ~ 61.5 | 52 | 36 ~ 50 | 50 ~ 65 | - | - | 30 ~ 46 | 30 | - | 30 ~ 34 | 41 ~ 57 | 45 | 43 | 42 ~ 44 | - | - | 28 ~ 40 | - | - | - | - | - | - | 17 ~ 21 | - | 37 | - |
Loading...
[80-600/1mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy