(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/8/2025 to 5:00 p.m. (CST) 2/9/2025. We apologize for the inconvenience.

Door Wheels

Door wheels are small wheels mounted to sliding doors in order to let them open and close smoothly. They are used for platform trucks, mechanical equipment, gates, partitions, etc. These wheels come in various shapes; V-shaped, L-shaped and flat-type (V-shaped wheels on one side). Also, they are available for each application such as sash door wheels, adjustable door wheels and screen door wheels. Stainless steel, MC nylon, steel, and ductile cast iron are used as materials. Door wheels affect usability and safety. It is important to understand the difference in tensile strength, abrasion resistance, chemical solvent resistance, etc., and select depending on the operating environment such as outdoors or indoors. When repairing a door wheel, check carefully the door wheel diameter, the door or frame shape, wheel materials and frame materials.
Days to Ship
  • All
  • 8 Days or Less
  • 12 Days or Less
  • 17 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Type
Wheel Shape
Wheel Material
Wheel Diameter(φ)
Overall Length(mm)

    Stainless Steel Heavy Door Roller K-1030

      Stainless Steel for Heavy Door Roller K-1020 (VH Combination Type)

      Brand

      Takigen

      Takigen

      Product Series

      Stainless Steel Heavy Door Roller K-1030

      Stainless Steel for Heavy Door Roller K-1020 (VH Combination Type)

      CAD
      • 2D / 3D
      • 2D / 3D
      Days to Ship 8 Days or more 8 Days or more
      TypeHeavy-Duty Door RollerHeavy-Duty Door Roller
      Wheel ShapeFlat TypeV Type
      Wheel MaterialMetalMetal
      Wheel Diameter(φ)42 ~ 7550 ~ 100
      Overall Length(mm)100 ~ 140110 ~ 220

      Loading...

      1. 1

      Related Categories to Door Wheels