(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Takigen
•Shape: Single hook
•Hook Material: Aluminum Alloy
•Fixation Method: Screw fixture type
•Material: Aluminum Alloy
•Surface Finish: Satin nickel chrome plating
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Shape |
Hook Material |
Fixation Method |
Brand | MISUMI | Takigen | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing |
---|---|---|---|---|---|
Product Series | |||||
CAD |
|
|
|
|
|
Days to Ship |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
| ||||
Shape | Single hook | Single hook | Single hook | Single hook | Single hook |
Hook Material | Stainless Steel | Aluminum | Stainless Steel | Stainless Steel | Stainless Steel |
Fixation Method | - | Screw fixture type | Screw fixture type | Screw fixture type | Screw fixture type |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy