(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Flat Handle Car, Recessed-Type Handwheel (NF, F, NV, V)
Imao
Standard cast metal handwheel. Compliant with old JIS standards. Available in a variety of types and with a handle diameter of 80 to 500.
[Features]
· Rim type with finger grip. (The outer diameter of the handle is 250 mm or greater)
Days to Ship: | 8 Days or more |
---|
Hand Wheels - Three Spoked Offset
MISUMI
•Handle: Not Provided (With Grip Mounting Hole)
•Handle Material: Phenol
Days to Ship: | Same day or more |
---|
Show Stock Products
Hand Wheels - Two Spoked Stainless Steel
MISUMI
•Handwheel Type: 2-Spoke
•Handle: Not Provided (With Grip Mounting Hole)
Days to Ship: | 5 Days or more |
---|
Hand Wheels - Aluminum Knurled
MISUMI
•Handle: Not Provided (With Grip Mounting Hole)
•Handle Type: Rotating
•Handle Surface: Black Anodize
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
MISUMI
•Handwheel Type: 5-Spoke
•Handle: Not Provided (With Grip Mounting Hole)
Days to Ship: | 8 Days or more |
---|
Crank Handles - Square or Round Hole
MISUMI
•Handwheel Type: Revolving Crank Handles
•Mounting Section Hole Machining: Square Hole
•Handle Type: Rotating
•Handle Material: Reinforced Nylon(With Glass Fiber)
•Handle Material: Phenol
Days to Ship: | 8 Days or more |
---|
NBK
•Handwheel Type: 5-Spoke
•Handle Material: Steel
•Handle Surface: Chrome Plating
Days to Ship: | Same day or more |
---|
Show Stock Products
Stainless Steel Two-Spoke Handwheel (NSTH, STH)
Imao
A stainless steel two-spoke handwheel. Made from SUS304-equivalent material for an excellent rust-proofing effect. Ideal for use with food machinery, washing machines, etc.
[Features]
· All-stainless steel construction with excellent corrosion resistance.
· Ideal for food machinery, washing machines, etc.
Days to Ship: | 12 Days or more |
---|
Spoke Handle DIN 950, Made With Lightweight Metal
HALDER
[Features]
· Regular all-purpose spoke handle.
Days to Ship: | 10 Days |
---|
MISUMI
•Handle Material: Phenol
•Hub Material: Cast Iron Class No.30
Days to Ship: | 8 Days or more |
---|
MISUMI
[Features]·A resin knurled handle. ·The handle material is polypropylene.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Handwheel Type: 2-Spoke
•Handle Type: Folding Handle
•Handle Surface: Chrome Plating
•Handle Material: Phenol
Days to Ship: | 8 Days or more |
---|
NBK
•Handwheel Type: Knurling
•Handle Material: 5056 Aluminum Alloy
Days to Ship: | Same day or more |
---|
Show Stock Products
NBK
•Handwheel Type: 5-Spoke
•Handle: Not Provided (With Grip Mounting Hole)
•Handle Material: Nylon
Days to Ship: | 8 Days or more |
---|
NBK
•Handwheel Type: Flat Spoke
•Handle Material: Steel
•Handle Surface: Chrome Plating
Days to Ship: | 8 Days or more |
---|
Disc-Type Aluminum Handwheel (NDA, DA)
Imao
A lightweight aluminum disc-type handwheel with excellent mechanical strength. Available with or without the rotating handle.
[Features]
· Made entirely of aluminum. Furthermore, as it also uses the RG-type rotating handle in which the steel parts are largely non-exposed, it suffers little in the way of corrosion and thus can be used for food machinery, etc.
Days to Ship: | 12 Days or more |
---|
Aluminum Bell Shape, Handle Vehicle (ALV)
Imao
•Handwheel Type: 5-Spoke
•Mounting Section Hole Machining: Round Bore(Reamer Finishing)
•Handle Material: Aluminum
•Handle Surface: Buffed Surface
•Additional Work: One Press Screw Hole
Days to Ship: | 12 Days or more |
---|
Hand Crank DIN469 Straight, DIN79 With Square Hole
HALDER
[Features]
· Burrs from casting are ground or sandblasted
· Hub part is machined
Days to Ship: | 10 Days or more |
---|
Hand Crank DIN468 Gooseneck, DIN79 Square Hole
HALDER
[Features]
· Burrs from casting are ground or sandblasted
· Hub part is machined
Days to Ship: | 10 Days or more |
---|
HALDER
[Features]
· Product similar to hand crank DIN469
· Operating temperature: maximum 80°C
Days to Ship: | 10 Days or more |
---|
Crank Handles - Straight or Offset
MISUMI
Revolving Crank Handles generally used.
Days to Ship: | 8 Days or more |
---|
Hand Wheel Accessories - Collar with Scale
MISUMI
•Handwheel Type: Related Components
Days to Ship: | 8 Days or more |
---|
MISUMI
Can house the handle to save the work space.
Days to Ship: | 8 Days or more |
---|
MISUMI
•Handwheel Type: Flat Spoke
•Handle: Not Provided (With Grip Mounting Hole)
•Handle Material: Cast Iron Class No.30
•Handle Surface: Chrome Plating
Days to Ship: | Same day or more |
---|
Show Stock Products
NBK
•Handwheel Type: Knurling
•Mounting Section Hole Machining: Round Bore(Blind Hole)
•Round Hole I.D. Dimension D2 (f): 5
•Handle Material: Steel
•Handle Surface: Chrome Plating
Days to Ship: | 8 Days or more |
---|
NBK
•Handle Material: AC8A
•Handle Surface: Buffed Surface
Days to Ship: | 8 Days or more |
---|
Round Rim-Type Engineering Plastic Handwheel (NRP, RP)
Imao
A standard design plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.
Days to Ship: | 8 Days or more |
---|
Small aluminum handwheel (AH, AHG, AHR, AHRS)
Imao
•Handwheel Type: Knurling
•Mounting Section Hole Machining: Round Bore(Reamer Finishing)
•Handle Material: Aluminum
•Handle Surface: Black Anodize
•Additional Work: One Press Screw Hole
Days to Ship: | 8 Days or more |
---|
Small Stainless Steel Handle Wheel (SSH, SSHR)
Imao
•Handwheel Type: Knurling
•Mounting Section Hole Machining: Round Bore(Reamer Finishing)
•Handle Type: Rotation Type
•Handle Material: Stainless Steel
•Handle Material: Stainless Steel
Days to Ship: | 12 Days or more |
---|
Imao
•Handwheel Type: Solid
•Mounting Section Hole Machining: Round Bore(Reamer Finishing)
•Handle: Included
•Handle Type: Bending type
•Handle Material: Aluminum
Days to Ship: | 12 Days or more |
---|
Imao
Made using impact- and chemical-resistant special resin materials. A foldable type is also available in which the grip can be stowed away when not in use.
[Features]
· Made using special resin materials which, as well as offering excellent shock and impact resistance, also exhibit excellent durability against most acid, alkali and oil chemicals.
· A rim type with a finger grip.
· The front of the boss hole can be easily covered post-installation with the cap accessory.
Days to Ship: | 12 Days or more |
---|
Imao
A cast metal handwheel with excellent mechanical strength. Includes a foldable type rotating handle, allowing the grip to be stowed away when not in use.
[Features]
· Rim with finger grip.
· Features the SFR-type foldable rotating handle (snap type).
Days to Ship: | 10 Days or more |
---|
Aluminum Two-spoked Handle Wheel (AL2SP)
Imao
•Handwheel Type: 2-Spoke
•Mounting Section Hole Machining: Round Bore(Reamer Finishing)
•Handle Material: Aluminum
•Handle Surface: Buffed Surface
•Additional Work: One Press Screw Hole
Days to Ship: | 12 Days or more |
---|
Squared Rim-Type Engineering Plastic Handwheel (NSP, SP)
Imao
A stylishly designed plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.
Days to Ship: | 8 Days or more |
---|
Hand Crank, Stainless Steel Precision Cast
HALDER
[Features]
· Hub part standard surface is machined.
Days to Ship: | 10 Days |
---|
Machine Handle DIN39, Fixed Type
HALDER
[Features]
· Regular all-purpose handle grip.
Days to Ship: | 10 Days or more |
---|
Machine Handle DIN98, Rotation Type
HALDER
[Features]
· Regular all-purpose handle grip.
Days to Ship: | 10 Days |
---|
Days to Ship: | 10 Days or more |
---|
Spoke Handle DIN950, Cast Iron
HALDER
[Features]
· Regular all-purpose spoke handle.
Days to Ship: | 10 Days or more |
---|
Similar To Spoke Handle DIN 950, Stainless Steel
HALDER
[Features]
· Regular all-purpose spoke handle.
Days to Ship: | 10 Days or more |
---|
HALDER
[Features]
· Hub is machined. After the rim is turned, the unit is polished to provide gloss.
· Non-machined parts are sandblasted.
· Circularity of rim and perpendicularity with shaft are according to JS12 or less.
· There is a cavity for gripping on the back.
· Operating temperature of the type with a rotating handle is maximum 110°C.
[Applications]
· Normally this can be used as-is without painting. Use a washer with a countersink hole EH22270 to secure to the shaft from the front surface.
Days to Ship: | 10 Days |
---|
HALDER
[Features]
· Hub is machined.
· After the rim is turned, the unit is polished to provide gloss.
· Non-machined parts are sandblasted.
· Circularity of rim and perpendicularity with shaft are according to JS12 or less.
· Operating temperature of the type with a rotating handle is maximum 110°C.
[Applications]
· Normally this can be used as-is without painting. Use a washer with a countersink hole EH22270 to secure to the shaft from the front surface.
Days to Ship: | 10 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Handwheel Type |
Handle |
Handle, Type |
Handle, Material |
Handle, Surface |
Handle Material |
Handle Surface |
Handle, O.D. D(φ) |
Mounting Section, Hole Machining |
Set Screw Flat Machining |
| ||||||||||||||||||||||||||||||||||||||||||
Brand | Imao | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | NBK | Imao | HALDER | MISUMI | MISUMI | MISUMI | NBK | NBK | NBK | Imao | Imao | HALDER | HALDER | HALDER | MISUMI | MISUMI | MISUMI | MISUMI | NBK | NBK | Imao | Imao | Imao | Imao | Imao | Imao | Imao | Imao | HALDER | HALDER | HALDER | HALDER | HALDER | HALDER | HALDER | HALDER |
Product Series | ||||||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 5 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 12 Days or more | 10 Days | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 10 Days or more | 12 Days or more | 8 Days or more | 10 Days | 10 Days or more | 10 Days | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days | 10 Days |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||
Handwheel Type | 5-Spoke | 5-Spoke / 3-Spoke | 2-Spoke | Knurling | 5-Spoke | Revolving Crank Handles | 5-Spoke | 2-Spoke | 5-Spoke | - | - | 2-Spoke | Knurling | 5-Spoke | Flat Spoke | Solid | 5-Spoke | Revolving Crank Handles | Revolving Crank Handles | Revolving Crank Handles | - | Related Components | Revolving Crank Handles | Flat Spoke | Knurling | Solid / 2-Spoke / 5-Spoke | 5-Spoke | Knurling / 5-Spoke | Knurling | Solid | Solid | 5-Spoke | 2-Spoke | Solid / 5-Spoke | Revolving Crank Handles | Related Components | Related Components | Solid | 5-Spoke | 5-Spoke | Solid | 2-Spoke |
Handle | Not Provided (No Grip Mounting Hole) / Not Provided (With Grip Mounting Hole) | Not Provided (With Grip Mounting Hole) | Not Provided (With Grip Mounting Hole) | Not Provided (With Grip Mounting Hole) | Not Provided (With Grip Mounting Hole) | - | Not Provided (No Grip Mounting Hole) / Not Provided (With Grip Mounting Hole) | Not Provided (No Grip Mounting Hole) / Not Provided (With Grip Mounting Hole) | Not Provided(With Finger Hole) / Included | - | - | - | Not Provided (No Grip Mounting Hole) / Not Provided (With Grip Mounting Hole) / Not Provided(With Finger Hole) | Not Provided (With Grip Mounting Hole) | Not Provided (No Grip Mounting Hole) / Not Provided (With Grip Mounting Hole) | Not Provided (No Grip Mounting Hole) / Included | Not Provided (No Grip Mounting Hole) / Not Provided (With Grip Mounting Hole) | Included | Included | Included | - | - | - | Without | Not Provided (No Grip Mounting Hole) / Not Provided (With Grip Mounting Hole) | Not Provided (No Grip Mounting Hole) / Not Provided (With Grip Mounting Hole) | Not Provided (With Grip Mounting Hole) / Included | Not Provided (No Grip Mounting Hole) / Included | Not Provided (No Grip Mounting Hole) / Included | Included | Not Provided (No Grip Mounting Hole) / Included | Included | Not Provided (No Grip Mounting Hole) / Not Provided (With Grip Mounting Hole) | Not Provided (With Grip Mounting Hole) / Included | Included | - | - | Not Provided (No Grip Mounting Hole) | Not Provided(With Finger Hole) / Included | Not Provided(With Finger Hole) / Included | Not Provided (No Grip Mounting Hole) / Included | Not Provided (No Grip Mounting Hole) / Included |
Handle, Type | - | Fixed Type / Folding Handle | Fixed Type / Rotating | Rotating | Fixed Type / Rotating | Rotating | - | - | Fixed Type / Rotating | Fixed Type / Folding Handle | - | Folding Handle | - | - | - | Rotating | - | Fixed Type / Rotating | Fixed Type / Rotating | Rotating | Rotating | - | Rotating | - | - | - | Rotating | Fixed Type / Rotating / Folding Handle | Rotating | Folding Handle | Rotating / Folding Handle | Folding Handle | - | Rotating | Rotating | Fixed Type | Rotating | - | Fixed Type / Rotating | Fixed Type | Rotating | Rotating |
Handle, Material | Steel | Phenol / Nylon / Polypropylene | Steel / Aluminum / Stainless Steel | Aluminum / Stainless Steel | Steel / Aluminum | Nylon | Steel | Stainless Steel | Aluminum | Phenol / Aluminum Alloy | - | Steel / Phenol | Aluminum | Nylon | Steel | Aluminum | Aluminum | Stainless Steel | Stainless Steel | Aluminum / Zinc Die Cast | Steel | - | Nylon | Steel | Steel | Aluminum | Steel / Polypropylene | Aluminum | Stainless Steel | Aluminum | Polyamide | Steel / Aluminum | Aluminum | Acetal | - | Stainless Steel | Stainless Steel | Aluminum | Stainless Steel | - | Aluminum | Aluminum |
Handle, Surface | Chrome Plating | - | Chrome Plating / Shot Blasting / Shot Blasted + Buffed Surface | Black Anodize | Chrome Plating / Shot Blasting | - | Chrome Plating | Electrolytic Polishing | Not Provided | - | - | Chrome Plating | Anodize / Black Anodize | Not Provided | Chrome Plating | Baked Finish(Silver) | Buffed Surface | Coating | Coating | Coating | Chrome Plating | - | - | Chrome Plating | Chrome Plating | Buffed Surface | Not Provided | Black Anodize | Not Provided | Baked Finish(Silver) | Not Provided | Black Paint / Powder Coating | Buffed Surface | Not Provided | Not Provided | - | - | Buffed Surface | Not Provided | - | - | Not Provided |
Handle Material | - | Phenol | Steel / Aluminum / Stainless Steel | Stainless Steel / Nylon | Steel / Aluminum | Phenol | - | - | Steel | Phenol | - | Phenol | - | - | - | Phenol | - | Steel | Steel | - | - | - | Phenol | - | - | - | Polyamide | Steel / Phenol / Polyamide | Stainless Steel | Polyamide | Polyamide | Polyamide | - | Polyamide | - | Steel | Steel | - | Steel | Stainless Steel | - | - |
Handle Surface | - | - | Chrome Plating / Shot Blasting / Electrolytic Polishing | - | Chrome Plating / Shot Blasting | - | - | - | Chrome Plating | - | - | - | - | - | - | Not Provided | - | Chrome Plating | Chrome Plating | - | - | - | - | - | - | - | Not Provided | Not Provided / Chrome Plating | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | - | Chrome Plating | Chrome Plating | - | Chrome Plating | - | - | - |
Handle, O.D. D(φ) | 80 ~ 315 | 80 ~ 250 | 80 ~ 200 | 40 ~ 80 | 80 ~ 250 | - | 80 ~ 315 | 100 ~ 200 | - | 80 ~ 200 | - | 80 ~ 160 | 40 ~ 80 | 80 ~ 250 | 80 ~ 315 | 80 ~ 250 | 80 ~ 315 | - | - | - | - | - | - | 80 ~ 200 | 40 ~ 63 | 80 ~ 300 | 100 ~ 315 | 32 ~ 250 | 50 ~ 63 | 123 ~ 250 | 100 ~ 200 | 160 ~ 250 | 80 ~ 250 | 125 ~ 250 | - | - | - | 100 ~ 250 | - | - | - | - |
Mounting Section, Hole Machining | Not Provided | Not Provided / Square Hole / Clamping | Not Provided / Square Hole | Square Hole / Clamping | Not Provided / Square Hole / Clamping | Square Hole | Not Provided | Not Provided | Round Bore(Through Hole) | Not Provided | - | Not Provided / Square Hole | Round Bore(Blind Hole) / Round Bore(Reamer Finishing) | Not Provided | Not Provided | Round Bore(Blind Hole) | Round Bore(Reamer Finishing) | Square Hole | Square Hole | Square Hole | Square Hole | - | Square Hole | Not Provided / Square Hole | Round Bore(Blind Hole) | Not Provided | Round Bore(Through Hole) / Square Hole / Tapped | Not Provided / Round Bore(Reamer Finishing) | Round Bore(Reamer Finishing) | Round Bore(Reamer Finishing) | Round Bore(Reamer Finishing) | Not Provided | Round Bore(Reamer Finishing) | Not Provided | Square Hole | - | - | Round Bore(Through Hole) | Round Bore(Through Hole) | Round Bore(Through Hole) | Round Bore(Through Hole) | Round Bore(Through Hole) |
Set Screw Flat Machining | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | - | - | Not Provided | - | Not Provided | Not Provided / Provided(1 Place) | - | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | Not Provided | Not Provided | - | Not Provided / Provided(2 Places) | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | - | Not Provided | - | - | Not Provided | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy