(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Technical Information【KNOBS SCREWS】
Days to Ship |
|
---|
MISUMI
Knurled Knobs space-saving-designed with small diameters.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Main Body Type: Round Shape
•Round Shape Type: Cylindrical Shape
•Side Machined: Knurling
•Mounting Section Type: Tapped
•Tapped Round Hole Machining: Through
Days to Ship: | Same day or more |
---|
Show Stock Products
Knobs - 4-Lobe, Nylon 6 with Glossy Finish.
MISUMI
•Main Body Type: Polygonal Shape
•Main Body Material: Nylon 6 (Gloss)
•Polygonal Shape Type: Star
•Mounting Section Type: Tapped
•Tapped Round Hole Machining: Blind Hole
Days to Ship: | Same day or more |
---|
Show Stock Products
Knobs - Cross-Shaped with Nylon 6 Grip.
MISUMI
•Main Body Type: Polygonal Shape
•Main Body Material: Nylon 6 (Mat Black)
•Mounting Section Material: 12L13 Carbon Steel
•Mounting Section Surface Treatment: Trivalent Chromate
•Polygonal Shape Type: Crisscross
Days to Ship: | Same day or more |
---|
Show Stock Products
Knobs - Phenolic resin with palm grip and external thread, DIN 6335 standard.
HALDER
[Features]
· Operating temperature range: maximum 110°C
Days to Ship: | 10 Days or more |
---|
MISUMI
•Main Body Type: Polygonal Shape
•Main Body Material: Phenol
•Polygonal Shape Type: Three Lobed
•Mounting Section Type: Tapped
•Tapped Round Hole Machining: Blind Hole
Days to Ship: | Same day or more |
---|
Show Stock Products
Knobs - Thick Flange, Standard L Dimension.
MISUMI
•Main Body Type: Round Shape
•Round Shape Type: Cylindrical Shape
•Side Machined: Knurling
•Mounting Section Type: Tapped
•Tapped Round Hole Machining: Through
Days to Ship: | 8 Days or more |
---|
MISUMI
•Main Body Type: Polygonal Shape
•Main Body Material: ABS Resin
•Polygonal Shape Type: Five Lobed
•Tapped Round Hole Machining: Blind Hole
Days to Ship: | Same day or more |
---|
Show Stock Products
Knobs - With Nylon 6 Grip, Straight Knurling.
NBK
•Main Body Type: Round Shape
•Main Body Material: Nylon 6
•Mounting Section Surface Treatment: Trivalent Chromate Treatment
•Round Shape Type: Cylindrical Shape
•Side Machined: Dimple
Days to Ship: | Same day or more |
---|
Show Stock Products
Knobs - 3-Lobe with Phenolic Resin Grip.
Mitsuboshi C.I.
•Main Body Type: Polygonal Shape
•Main Body Material: Iron
•Mounting Section Material: Iron
•Polygonal Shape Type: Triangular Shape
•Mounting Section Type: Tapped
Days to Ship: | 8 Days or more |
---|
Knobs - Hexagonal Connector Head.
MISUMI
•Main Body Type: Round Shape
•Round Shape Type: Cylindrical Shape
•Side Machined: Knurling
•Additional Function: With Hex Socket
Days to Ship: | 8 Days or more |
---|
Knobs - Large Head with Straight Knurling.
MISUMI
•Main Body Type: Round Shape
•Round Shape Type: Cylindrical Shape
•Side Machined: Knurling
•Additional Function: Fall-off Prevention
Days to Ship: | Same day or more |
---|
Show Stock Products
Knobs - Stainless Steel Round.
MISUMI
•Main Body Type: Round Shape
•Main Body Material: 304 Stainless Steel
•Main Body Surface Treatment: Electrolytic Polishing
•Round Shape Type: Knob
•Mounting Section Type: Tapped
Days to Ship: | Same day or more |
---|
Show Stock Products
Knobs - Mushroom Type with Phenolic Resin Grip.
MISUMI
•Main Body Type: Round Shape
•Main Body Material: Phenol Resin (Black)
•Round Shape Type: Mushroom Shape
•Mounting Section Type: Tapped
•Tapped Round Hole Machining: Blind Hole
Days to Ship: | Same day or more |
---|
Show Stock Products
Knobs - With Threaded Shaft and Straight Knurling.
MISUMI
•Main Body Type: Round Shape
•Main Body Material: 303 Stainless Steel
•Round Shape Type: Knob
•Side Machined: Knurling
•Additional Function: With Slitting
Days to Ship: | 8 Days or more |
---|
Knobs - 5-lobed star type, made of stainless steel, with a shoulder.
HALDER
[Features]
· Knob with an easy to grip shape.
Days to Ship: | 10 Days |
---|
Knobs - With external threaded stud, DIN 6336 standard.
HALDER
[Features]
· Operating temperature range: maximum 110°C
Days to Ship: | 10 Days or more |
---|
Knobs - With straight knurling and long stem.
HALDER
[Features]
· Machined from a single piece. Thread outer diameter machined up to the neck (DIN Type A).
Days to Ship: | 10 Days |
---|
Knobs - With Straight or Crossed Knurling.
MISUMI
•Main Body Type: Round Shape
•Round Shape Type: Clamp Knobs
•Mounting Section Type: Tapped
•Tapped Round Hole Machining: Through
Days to Ship: | 8 Days or more |
---|
Knobs - With Long Shaft and Tip Pad.
MISUMI
•Main Body Type: Round Shape
•Main Body Material: 303 Stainless Steel
•Main Body Surface Treatment: Brushed Finish
•Round Shape Type: Cylindrical Shape
•Side Machined: Knurling
Days to Ship: | 8 Days or more |
---|
MISUMI
•Main Body Type: Round Shape
•Main Body Material: ABS Resin
•Round Shape Type: Knob
•Side Machined: Diamond Cut
•Mounting Section Type: Tapped
Days to Ship: | 8 Days or more |
---|
MISUMI
•Main Body Type: Round Shape
•Round Shape Type: Knob
•Side Machined: Knurling
•Mounting Section Type: Tapped
•Tapped Round Hole Machining: Blind Hole
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Main Body Type: Polygonal Shape
•Main Body Material: Nylon 6 (Mat Black)
•Polygonal Shape Type: Heptagonal Shape
•Mounting Section Type: Tapped
•Tapped Round Hole Machining: Blind Hole
Days to Ship: | Same day or more |
---|
Show Stock Products
Knobs - Super Knob with Interchangeable Screw.
NBK
•Main Body Type: Polygonal Shape
•Main Body Material: Nylon 66
•Mounting Section Type: Installation of Commercial Bolts and Nuts
•Tapped Round Hole Machining: Through
Days to Ship: | 8 Days or more |
---|
Knobs - With 5 Lobes and Brass Insert for Internal Thread, and an External Diameter of 45 mm.
Mitsuboshi C.I.
•Main Body Type: Polygonal Shape
•Main Body Material: Iron
•Mounting Section Material: Iron
•Main Body, O.D. D Dimension (f): 45
•Main Body, Height Dimension t (mm): 20
Days to Ship: | 8 Days or more |
---|
Knobs - Stainless Steel with Straight Knurling, Includes M6 Nut.
Takigen
•Main Body Type: Round Shape
•Main Body Material: Stainless Steel Rod (304 Stainless Steel)
•Main Body Surface Treatment: Buffed Surface
•Mounting Section Material: Stainless Steel
•Main Body, O.D. D Dimension (f): 22
Days to Ship: | 8 Days or more |
---|
Knobs - Stainless Steel with Long Shaft.
Takigen
•Main Body Type: Round Shape
•Main Body Material: Stainless Steel Rod (SUS303)
•Main Body Surface Treatment: Buffed Surface
•Mounting Section Material: Stainless Steel
•Round Shape Type: Cylindrical Shape
Days to Ship: | 8 Days or more |
---|
Knobs - Thermoplastic/polyamide, with external threading.
HALDER
[Features]
· Operating temperature range: from -30 to +80°C
Days to Ship: | 10 Days |
---|
Knobs - Knurled with Internal or External Threads.
MISUMI
•Main Body Type: Round Shape
•Round Shape Type: Cylindrical Shape
•Side Machined: Checker Knurled
•Mounting Section Type: Tapped
•Tapped Round Hole Machining: Through
Days to Ship: | 8 Days or more |
---|
Knobs - With Flat Slot in the Head.
MISUMI
•Main Body Type: Round Shape
•Round Shape Type: Knob
•Side Machined: Knurling
•Additional Function: With Slitting
•End Threaded: Cone Point
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Main Body Type: Polygonal Shape
•Main Body Material: SCS22 Stainless Steel (JIS)
•Main Body Surface Treatment: Electrolytic Polishing
•Polygonal Shape Type: Five Lobed
•Mounting Section Type: Tapped
Days to Ship: | 8 Days or more |
---|
MISUMI
•Main Body Type: T Shape
•Main Body Material: SCS22 Stainless Steel (JIS)
•Main Body Surface Treatment: Buffed Surface
•Dimension T Shape Type: Wing
•Mounting Section Type: Tapped
Days to Ship: | 8 Days or more |
---|
Knobs - With ABS Resin Head and Straight Knurling.
MISUMI
•Main Body Type: Round Shape
•Main Body Material: ABS Resin
•Round Shape Type: Knurled Plastic Clamp Knobs
•Side Machined: Knurling
•Mounting Section Type: Tapped
Days to Ship: | Same day or more |
---|
Show Stock Products
Knobs - Large Diameter Circumferential Grooves.
MISUMI
•Main Body Type: Round Shape
•Main Body Material: Nylon 6 (Mat Black)
•Round Shape Type: Knob
•Side Machined: Knurling
•Tapped Round Hole Machining: Blind Hole
Days to Ship: | 8 Days or more |
---|
Knobs - Matte Black Butterfly Wing.
MISUMI
•Main Body Type: T Shape
•Main Body Material: ABS Resin (Matt Black)
•Mounting Section Surface Treatment: Bright Chrome Plating
•Dimension T Shape Type: Wing
•Mounting Section Type: Tapped
Days to Ship: | 8 Days or more |
---|
MISUMI
•Main Body Type: Polygonal Shape
•Main Body Material: ABS Resin
•Polygonal Shape Type: Hexagonal Shape
•Mounting Section Type: Tapped
•Tapped Round Hole Machining: Blind Hole
Days to Ship: | Same day or more |
---|
Show Stock Products
Knobs - 3 and 5-Lobe, with Internal Threads.
MISUMI
•Main Body Type: Polygonal Shape
•Main Body Material: Nylon 66 (Black)
•Mounting Section Type: Round Hole
•Tapped Round Hole Machining: Through
Days to Ship: | 8 Days or more |
---|
MISUMI
•Main Body Type: Polygonal Shape
•Main Body Material: Nylon 66 (Black)
•Mounting Section Material: SWRM10 Carbon Wire Steel (JIS)
•Mounting Section Surface Treatment: Trivalent Chromate
•Polygonal Shape Type: Five Lobed
Days to Ship: | 8 Days or more |
---|
Knobs - with Flat Head Slot for Flathead Screwdriver.
MISUMI
•Main Body Type: Round Shape
•Round Shape Type: Cylindrical Shape
•Side Machined: Knurling
•Additional Function: With Slitting
Days to Ship: | 8 Days or more |
---|
Knobs - With Replaceable Threaded Shaft.
MISUMI
Length of the thread part can be changed to a given value by replacing with a commercially-available bolt.
Days to Ship: | 8 Days or more |
---|
Knobs - Black Phenolic Butterfly Wing.
MISUMI
•Main Body Type: Wing Shape
•Main Body Material: Phenol
•Mounting Section Material: 1018 Carbon Steel
•Mounting Section Surface Treatment: Trivalent Chromate
•Main Body, O.D. D Dimension (f): 18
Days to Ship: | Same day or more |
---|
Show Stock Products
Knobs - With Included Washer and Stainless Steel.
MISUMI
•Main Body Type: Round Shape
•Main Body Material: 303 Stainless Steel
•Main Body Surface Treatment: Brushed Finish
•Round Shape Type: Cylindrical Shape
•Side Machined: Knurling
Days to Ship: | 8 Days or more |
---|
Knobs - With Large Head and Straight Knurling.
MISUMI
Knurled Knobs which have large diameter and thus, can be rotated easily.
Days to Ship: | 8 Days or more |
---|
Knobs - With Stepped Shoulder and No Knurling.
MISUMI
This is not Knurled type and eliminates the source of dust trouble.
Days to Ship: | 8 Days or more |
---|
Knobs - ABS Plastic with Straight Knurling, Included Washer.
MISUMI
•Main Body Type: Round Shape
•Main Body Material: ABS Resin
•Mounting Section Material: Stainless Steel
•Round Shape Type: Knob
•Side Machined: Knurling
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Main Body, Type |
Round Shape, Type |
Polygonal Shape, Type |
T Shape Type |
Additional Function |
Mounting Section Type |
Main Body Material |
Main Body, Surface Treatment |
Mounting Section, Material |
Mounting Section, Surface Treatment |
Side Machined |
End Threaded |
Tapped, Round Hole Machining |
Set Screw Flat Machining |
Mounting Section, Dia. d(φ) |
Mounting Section, Length L(mm) |
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | HALDER | MISUMI | MISUMI | MISUMI | NBK | Mitsuboshi C.I. | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | HALDER | HALDER | HALDER | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | NBK | Mitsuboshi C.I. | Takigen | Takigen | HALDER | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Knobs - Phenolic resin with palm grip and external thread, DIN 6335 standard. | Knobs - 5-lobed star type, made of stainless steel, with a shoulder. | Knobs - With 5 Lobes and Brass Insert for Internal Thread, and an External Diameter of 45 mm. | Knobs - Stainless Steel with Straight Knurling, Includes M6 Nut. | Knobs - ABS Plastic with Straight Knurling, Included Washer. | ||||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 10 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 10 Days | 10 Days or more | 10 Days | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||
Main Body, Type | Round Shape | Round Shape | Polygonal Shape | Polygonal Shape | Wing Shape | Polygonal Shape | Round Shape | Polygonal Shape | Round Shape | Polygonal Shape | Round Shape | Round Shape | Round Shape | Round Shape | Round Shape | Polygonal Shape | Polygonal Shape | Round Shape | Round Shape | Round Shape | Round Shape | Round Shape | Polygonal Shape | Polygonal Shape | Polygonal Shape | Round Shape | Round Shape | Round Shape | Round Shape | Round Shape | Polygonal Shape | T Shape | Round Shape | Round Shape | T Shape | Polygonal Shape | Polygonal Shape | Polygonal Shape | Round Shape | Round Shape | Wing Shape | Round Shape | Round Shape | Round Shape | Round Shape |
Round Shape, Type | Cylindrical Shape | Cylindrical Shape | - | - | - | - | Cylindrical Shape | - | Cylindrical Shape | - | Cylindrical Shape | Cylindrical Shape | Cylindrical Shape | Mushroom Shape | Cylindrical Shape | - | - | Cylindrical Shape | Clamp Shape | Cylindrical Shape | Cylindrical Shape | Cylindrical Shape | - | - | - | Cylindrical Shape | Cylindrical Shape | Rose Shape | Cylindrical Shape | Cylindrical Shape | - | - | Clamp Shape | Cylindrical Shape | - | - | - | - | Cylindrical Shape | Cylindrical Shape | - | Cylindrical Shape | Cylindrical Shape | Cylindrical Shape | Cylindrical Shape |
Polygonal Shape, Type | - | - | Cross Shape | Cross Shape | - | Triangular Shape | - | Pentagon Shape | - | Triangular Shape | - | - | - | - | - | Pentagon Shape | Heptagonal Shape | - | - | - | - | - | Heptagonal Shape | Triangular Shape / Pentagon Shape | Pentagon Shape | - | - | - | - | - | Pentagon Shape | - | - | - | - | Hexagonal Shape | Triangular Shape / Pentagon Shape | Pentagon Shape | - | - | - | - | - | - | - |
T Shape Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Wing | - | - | Wing | - | - | - | - | - | - | - | - | - | - |
Additional Function | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | With Hex Socket | Fall-off Prevention | Not Provided | Not Provided | With Slitting | - | - | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | - | - | Not Provided | With Slitting | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Loosening Prevention | With Slitting | - | Not Provided | Washer Integrated | Not Provided | Not Provided | Washer Integrated |
Mounting Section Type | Tapped | Tapped | Tapped | Tapped | Threads | Tapped | Tapped | Threaded(Stepped) / Tapped | Threads / Tapped | Tapped | - | - | Tapped | Tapped | - | Threaded(Stepped) | Threads | Threads | Tapped | - | Tapped | Tapped | Tapped | Others | Tapped | Threads | Threads | Threads | Tapped | - | Tapped / Round Hole / Others | Tapped | Tapped | Tapped / Round Hole | Tapped | Tapped | Round Hole | - | - | Tapped | - | - | - | - | - |
Main Body Material | Stainless Steel / Steel | Stainless Steel / Steel | Nylon | Nylon | Plastic | Phenol | Stainless Steel / Steel | ABS Resin | Nylon | Steel | Stainless Steel / Steel | Stainless Steel / Steel | Stainless Steel | Phenol | Stainless Steel | Nylon | Plastic | Steel / Nylon | Stainless Steel / Steel | Stainless Steel | ABS Resin | Nylon / ABS Resin | Nylon | Nylon | Steel | Stainless Steel | Stainless Steel | 00322 | Stainless Steel / Steel | Stainless Steel / Brass | Stainless Steel | Stainless Steel | ABS Resin | Nylon | ABS Resin | ABS Resin | Nylon | Nylon | Stainless Steel / Steel | Stainless Steel | Phenol | Stainless Steel | Steel | Stainless Steel | ABS Resin |
Main Body, Surface Treatment | Not Provided / Buff Polished + Chrome Plating / Brushed Finish | Not Provided / Black Oxide Coating / Buff Polished + Chrome Plating / Brushed Finish | - | - | - | - | Black Oxide Coating / Buff Polished + Chrome Plating / Brushed Finish | - | Not Provided | Not Provided | Buff Polished + Chrome Plating / Brushed Finish | Buff Polished + Chrome Plating / Brushed Finish | Electrolytic Polishing | - | Not Provided | Sandblasting | - | Black Oxide Coating / Sandblasting | Not Provided / Black Oxide Coating / Electroless Nickel Plating | Brushed Finish | - | - | - | Not Provided | Not Provided | Buffed Surface | Buffed Surface | - | Buff Polished + Chrome Plating / Brushed Finish | Not Provided / Chrome Plating | Electrolytic Polishing | Buffed Surface | - | - | - | - | - | - | Trivalent Chromate Treatment / Brushed Finish | Not Provided | - | Brushed Finish | Buff Polished + Chrome Plating | Not Provided | - |
Mounting Section, Material | - | - | Steel / Tinned Bronze | Steel | - | Steel / Brass | - | Steel / Brass | Steel | Steel | - | - | - | Steel / Brass | - | - | - | - | - | - | Stainless Steel / Steel / Brass | Stainless Steel / Steel / Brass | Steel / Brass | - | Steel | Stainless Steel | Stainless Steel | - | - | - | - | - | Stainless Steel / Steel / Brass | Steel | Steel / Brass | Stainless Steel / Steel / Brass | - | Steel | - | - | Steel | - | - | - | Stainless Steel |
Mounting Section, Surface Treatment | - | - | Not Provided / Trivalent Chromate Treatment | Trivalent Chromate Treatment | - | Not Provided / Bright Chrome Plating | - | Not Provided / Trivalent Chromate Treatment | Trivalent Chromate Treatment | Not Provided | - | - | - | Not Provided / Trivalent Chromate Treatment | - | - | - | - | - | - | Not Provided / Chrome Plating | Not Provided / Trivalent Chromate Treatment / Chrome Plating | Not Provided / Trivalent Chromate Treatment | - | Not Provided | Not Provided | Not Provided | - | - | - | - | - | Not Provided / Nickel Plating / Zinc Plating | Trivalent Chromate Treatment / Black Oxide Coating | Bright Chrome Plating | Not Provided / Trivalent Chromate Treatment | - | Trivalent Chromate Treatment | - | - | Trivalent Chromate Treatment | - | - | - | Not Provided |
Side Machined | Knurling | Knurling | - | - | - | - | Knurling | - | Dimple | - | Knurling | Knurling | Not Provided | - | Knurling | - | - | - | Knurling / Checker Knurled | Knurling | Diamond Cut | Knurling | - | - | - | Knurling | Knurling | - | Checker Knurled | Knurling | - | - | Knurling | Knurling | - | - | - | - | Knurling | Knurling | - | Knurling | Knurling | Not Provided | Knurling |
End Threaded | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | Spherical | Not Provided | Not Provided | Not Provided | - | With Pad | Not Provided | Not Provided | Not Provided | - | Not Provided | Not Provided | Cone Point | Not Provided | Not Provided | Cone Point | - | - | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided |
Tapped, Round Hole Machining | Through | Through | Blind Hole | Blind Hole | - | Blind Hole | Through | Blind Hole | Blind Hole | - | - | - | Blind Hole | Blind Hole | - | - | - | - | Through | - | Blind Hole | Blind Hole | Blind Hole | Through | - | - | - | Blind Hole / Through | Through | - | Blind Hole / Through | Blind Hole | Through | Blind Hole | Blind Hole | Blind Hole | Through | - | - | Through | - | - | - | - | - |
Set Screw Flat Machining | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | Not Provided | Not Provided | - | Not Provided | - | - | Not Provided | Not Provided | - | - | - | - | Not Provided | - | Not Provided | Not Provided | Not Provided | - | Not Provided | - | - | - | Not Provided | - | Not Provided / Provided(1 Place) | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | - | Not Provided | - | - | - | - | - |
Mounting Section, Dia. d(φ) | 3 ~ 10 | 3 ~ 10 | 5 ~ 12 | 6 ~ 12 | M5 ~ M16 | 5 ~ 10 | 3 ~ 10 | 5 ~ 10 | M3 ~ M8 | M5 ~ M10 | 3 ~ 5 | 3 ~ 8 | 4 ~ 8 | 5 ~ 8 | 4 ~ 8 | - | M5 ~ M16 | - | 3 ~ 12 | 3 ~ 10 | 3 ~ 8 | 3 ~ 8 | 5 ~ 12 | 6 ~ 12 | M8 ~ M10 | M6 | M3 ~ M6 | - | 3 ~ 5 | 4 ~ 8 | 5 ~ 10 | 5 ~ 10 | 4 ~ 10 | 5 ~ 12 | 4 ~ 8 | 5 ~ 12 | 6 ~ 12 | 6 ~ 10 | 3 ~ 6 | 4 ~ 6 | 3 ~ 5 | 6 ~ 10 | 5 ~ 8 | 3 ~ 6 | 6 ~ 8 |
Mounting Section, Length L(mm) | 6 ~ 40 | 6 ~ 40 | 25 ~ 40 | 10 ~ 40 | 10 ~ 80 | 10 ~ 30 | 6 ~ 40 | 10 ~ 40 | 5 ~ 25 | - | 6 ~ 20 | 10 ~ 30 | - | 10 ~ 15 | 10 ~ 50 | - | 10 ~ 80 | - | - | 6 ~ 40 | 10 ~ 25 | 10 ~ 25 | 10 ~ 55 | - | 12 | 10 | 6.5 ~ 13 | 48 ~ 58 | 6 ~ 20 | 10 ~ 50 | - | - | 10 ~ 25 | 10 ~ 50 | 15 ~ 25 | 10 ~ 50 | - | 30 ~ 70 | 6 ~ 30 | 6.6 ~ 28.8 | 10 ~ 15 | 10 ~ 40 | 16 ~ 30 | 6 ~ 20 | 10 ~ 25 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy