(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Mizumoto Machine Manufacturing
•Types : Shackle
For complete product overview and details on JIS Type Shackle see the sections below:
Days to Ship: | 8 Days or more |
---|
Mizumoto Machine Manufacturing
•Type: Shackle
•Material: 304 Stainless Steel
Days to Ship: | 8 Days or more |
---|
Mizumoto Machine Manufacturing
For complete product overview and details on Frame Type Turnbuckle, J&J see the sections below:
Days to Ship: | 8 Days or more |
---|
Mizumoto Machine Manufacturing
•Type: Shackle
•Material: Stainless Steel SUS304, SUS316
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Mizumoto Machine Manufacturing
For complete product overview and details on Single Shackle see the sections below:
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
HALDER
[Features]
· Corrosion resistant
· Heat resistant to 250°C
· Locating· Bushing use one from 22350.0900 to 0.0936 (for d1 = 8, 10, 12, 16).
· Fitting for hanging that is speedy and simple to use yet solid.
· The movable shackle is equipped with a safety bar to prevent the button from being pushed unintentionally.
· A tap hole is not required for the item to be hung, only a H11 hole is needed.
Days to Ship: | 10 Days |
---|
Loss-Prevention Wire - Connecting Ring
MISUMI
For complete product overview and details on Loss-Prevention Chains/Wires Connecting Ring see the sections below:
Days to Ship: | 8 Days or more |
---|
Loss-Prevention Wire - Metal Joints
MISUMI
For complete product overview and details on Loss-Prevention Chains/Wires - Metal Joints see the sections below:
Days to Ship: | 8 Days or more |
---|
Loss-Prevention Wire - Mounting Brackets
MISUMI
For complete product overview and details on Loss-Prevention Changs/Wires - Mounting Brackets see the sections below:
Special Price | |
Days to Ship: | Same day |
Show Stock Products
Mizumoto Machine Manufacturing
[Features]Type: carabiner, snap hook Carabiner snap hook details: no lock Material: stainless steel SUS304
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Pear-Shaped Carabiner (Ring Not Included)
Mizumoto Machine Manufacturing
•Types : Carabiner Snap Hook
•Carabiner/snap hook details : No Lock
For complete product overview and details on Pear-Shaped Carabiner (Ring Not Included) see the sections below:
Days to Ship: | 8 Days or more |
---|
Mizumoto Machine Manufacturing
For complete product overview and details on Hanger Unit Model D see the sections below:
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 7 Days or more |
---|
Mizumoto Machine Manufacturing
•Types : Weight hook
For complete product overview and details on Weight Hook see the sections below:
Days to Ship: | 8 Days or more |
---|
Frame Type Turnbuckle (Hook & Hook)
Mizumoto Machine Manufacturing
•Types : Turnbuckles
For complete product overview and details on Frame Type Turnbuckle (Hook & Hook) see the sections below:
Days to Ship: | 8 Days or more |
---|
Ring【10-30 Pieces Per Package】
Samini
•Type: Ring
•Material: Stainless Steel (SUS304-WPB)
•Winding Number: 2
Days to Ship: | 9 Days or more |
---|
Takigen
For complete product overview and details on Stainless Spring Hook, B-1058 see the sections below:
Days to Ship: | 8 Days or more |
---|
Stainless Steel Pad Eye B-1269
Takigen
•Types : Birakan
For complete product overview and details on Stainless Steel Pad Eye B-1269 see the sections below:
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Embedded, Rope Hook B-1882
Takigen
•Types : Metal Fittings and Eye plate With Washer
For complete product overview and details on Stainless Steel, Embedded, Rope Hook B-1882 see the sections below:
Days to Ship: | 8 Days or more |
---|
Double-Loop Split Rings【2-5 Pieces Per Package】
Shinsei Hatsujo
Double coiled and very strong.
Days to Ship: | 8 Days or more |
---|
Double-Loop Split Rings, Stainless Steel【2-5 Pieces Per Package】
Shinsei Hatsujo
Double coiled for extra strength. Made from stainless steel so it is rust-resistant.
Days to Ship: | 8 Days or more |
---|
Stainless Steel Welded Rings, Round Jump Ring
Shinsei Hatsujo
This ring is welded/seamless and made from rust-resistant stainless steel.
Days to Ship: | 8 Days or more |
---|
Lifting Pin, Self-Locking, Stainless Steel
HALDER
[Features]
· Has high corrosion and weather resistance enabling use outdoors
· Pin part uses hardened stainless steel and so has high strength
· Operating temperature range is to a maximum of 250°C
· Locating· Bushing use from 22350.0900 to 0.0936 (d1 = 8, 10, 12, 16) as well.
· Fitting for hanging that is speedy and simple to use yet solid. The movable shackle is equipped with a safety bar to prevent the button from being pushed unintentionally. A tap hole is not required for the item to be hung, only a H11 hole is needed.
Days to Ship: | 10 Days |
---|
Locating· For Bushing Lifting Pin
HALDER
This bushing is a reliable holder for the safety of the lifting pin EH22350. [Features]
· Mounting is simple and reliable.
· Can be mounted to products made of various material.
· Can be used in narrow areas or blind holes.
· High corrosion resistance
· Wear resistant
Days to Ship: | 10 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Types |
Carabiner/snap hook details |
|
| |||||||||||||||||||||||||||||||||||||||||||
Brand | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | HALDER | MISUMI | MISUMI | MISUMI | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Samini | Takigen | Takigen | Takigen | Shinsei Hatsujo | Shinsei Hatsujo | Shinsei Hatsujo | HALDER | HALDER |
Product Series | Double-Loop Split Rings, Stainless Steel【2-5 Pieces Per Package】 | |||||||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days | 10 Days |
Specifications |
| |||||||||||||||||||||||||||||||||||||||||||
Types | Shackle | Shackle | Turnbuckles | Hook | Shackle | Carabiner Snap Hook | Shackle | Shackle | Ring | Suspension Ring | - | - | - | Carabiner Snap Hook | Carabiner Snap Hook | Ring Catch | Metal Fittings and Eye plate With Washer | S-shaped Hook | S-shaped Hook | S-shaped Hook | Eye Strap | Carabiner Snap Hook | Metal Fittings and Eye plate With Washer | Curtain hook | - | Carabiner Snap Hook | Swivel / snap | Carabiner Snap Hook | Birakan | Carabiner Snap Hook | Wire clip | Thimble | Ring | Weight hook | Turnbuckles | Ring | Swivel / snap | Birakan | Metal Fittings and Eye plate With Washer | Ring | Ring | Ring | Suspension Ring | Suspension Ring |
Carabiner/snap hook details | - | - | - | - | - | Double Hook | - | - | - | - | - | - | - | No Lock | No Lock | - | - | - | - | - | - | No Lock | - | - | - | No Lock | - | No Lock | - | No Lock | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy