(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Scale Plates & Stickers

A scale is a measuring instrument that reads values such as distance, angle, and position, and its accessories. There are two types: a tape type that is attached to analysis equipment and measurement equipment, and a holed type that can be bolted. The tape type can be attached to curved sur ...Readmore

A scale is a measuring instrument that reads values such as distance, angle, and position, and its accessories. There are two types: a tape type that is attached to analysis equipment and measurement equipment, and a holed type that can be bolted. The tape type can be attached to curved surfaces, and the corners are rounded to prevent peeling. The screw-down type has a low-head structure, so there is no problem when installing equipment. There are vertical and horizontal scale types. There are two types, with the 0 point as the center, plus/minus readings distributed vertically or horizontally, and the type with the 0 point placed either vertically or horizontally. There is also a scale that reads the angle..  ▲ Close

Days to Ship
  • All
  • Same day
  • 8 Days or Less
  • 10 Days or Less
  1. 1
  • Rulers

    Rulers

    MISUMI

    •Type: Scale PlatesFor complete product overview and details on Rulers see the sections below:

    • Volume Discount
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Pointer Plates

    Pointer Plates

    MISUMI

    •Type: Instructional PlatesFor complete product overview and details on Pointer Plates see the sections below:

    • Volume Discount
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: Same day or more

    Show Stock Products

  • Measuring Tape

    Measuring Tape

    MISUMI

    •Type: Scale Tapes•Width (mm): 12•Thickness (mm): 0.18

    • Volume Discount
    • Lead Time Reduction
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Protractor - Double Sided

    Protractor - Double Sided

    MISUMI

    •Type: Angle ScalesFor complete product overview and details on Protractor - Double Sided see the sections below:

    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 10 Days or more
  • Protractor - 90 Degree/180 Degree

    Protractor - 90 Degree/180 Degree

    MISUMI

    •Mounting Hole Dimension Dimension H (mm): 3•Type: Angle Scales

    • Volume Discount
    • Spec Change
    • Lead Time Reduction
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more

Loading...

  1. 1

Related Categories to Scale Plates & Stickers