(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
TOKICO
Small, lightweight, and compatible with a wide range of applications.
Days to Ship: | 8 Days or more |
---|
Gas Spring - Mounting Orientation Free, FGSS Type
MISUMI
Gas spring that is a swivel type in mounting direction. You can choose the stroke from 50 to 300 mm.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Type: Gas Springs
•Mounting Direction: 60°
•Cylinder Dia. D Dimension (f): 18
•Rod Dia. d Dimension (f): 8
•Gas Spring Type: Gas Reaction Force Configurable Type
Days to Ship: | 12 Days or more |
---|
Gas Spring - Configurable Gas Reaction Force
MISUMI
•Mounting Direction: All Directions 360°
•Cylinder Dia. D Dimension (f): 15
•Rod Dia. d Dimension (f): 6
•Gas Spring Type: Gas Reaction Force Configurable Type
•Operating Temperature Range (?): -20::80
Days to Ship: | Same day or more |
---|
Show Stock Products
KYB
All gas standard with cylinder external diameter of 27.4 mm and piston rod diameter of 12.5 mm.
[Features]
Because the spring index of a KYB gas spring is smaller than that of a coil spring, almost constant resilience can be produced in a long compression stroke, making the product optimal for the opening and closing of doors.
· Moreover, this product features spring action as well as attenuation action so the opening and closing speed of doors can be controlled with certainty.
Days to Ship: | 11 Days or more |
---|
Gas Spring - Limited Mounting Direction, FGS Type
MISUMI
Gas spring that is a limited type in mounting direction. You can choose the stroke from 49 to 360 mm.
Days to Ship: | Same day or more |
---|
Show Stock Products
TOKICO
Small, lightweight, and compatible with a wide range of applications.
Days to Ship: | Same day |
---|
Show Stock Products
Days to Ship: | 8 Days or more |
---|
KYB
Standard product of all gas model (with cylinder external diameter of 22 mm, piston rod diameter of 10 mm).
Days to Ship: | 8 Days or more |
---|
KYB
Compact size gas spring of which brackets on both ends are changed to shot ones with resin bush.
Days to Ship: | 16 Days or more |
---|
KYB
Standard product of free piston model (with cylinder external diameter of 22 mm, piston rod diameter of 10 mm).
Days to Ship: | 8 Days or more |
---|
KYB
Standard product that can handle all gas models (with cylinder external diameter of 18 mm, piston rod diameter of 8 mm).
Days to Ship: | 8 Days or more |
---|
KYB
Standard product of free piston model (with cylinder external diameter of 27.4 mm, piston rod diameter of 12.5 mm).
Days to Ship: | 8 Days or more |
---|
KYB
Free piston standard with cylinder external diameter of 15 mm and piston rod diameter of 7 mm.
[Features]
Because the spring index of a KYB gas spring is smaller than that of a coil spring, almost constant resilience can be produced in a long compression stroke, making the product optimal for the opening and closing of doors.
· Moreover, this product features spring action as well as attenuation action so the opening and closing speed of doors can be controlled with certainty.
Days to Ship: | 8 Days or more |
---|
KYB
All gas standard with cylinder external diameter of 15 mm and piston rod diameter of 7 mm.
[Features]
Because the spring index of a KYB gas spring is smaller than that of a coil spring, almost constant resilience can be produced in a long compression stroke, making the product optimal for the opening and closing of doors.
· Moreover, this has spring action as well as attenuation action so the opening and closing speed of doors can be controlled with certainty.
Days to Ship: | 8 Days or more |
---|
Takigen
[Features]
・The reaction force is applied in the direction where the rod retracts but not in the direction where it extends.
・Thanks to the adoption of special adjustment mechanism, a damper force fine adjustment can be made using the needle valve.
・Lighter weight because it is mostly made of resin.
・Compact design and easy to attach.
・Operation is smooth and quiet.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Gas Spring Type |
Rod Material |
Gas Reaction Force (at 20°C) at Max. Length -10mm(N) |
Gas Reaction Force (at 20°C) , at Min. Length +10mm(N) |
Stroke S(mm) |
Min. Length Lmin(mm) |
Rod Dia. d(φ) |
Application |
Operating Environment |
Rod End Shape |
Cylinder End Shape |
Cylinder Material |
Mounting Direction |
Cylinder Dia. D(φ) |
|
|
|
| |||||||||||||
Brand | TOKICO | MISUMI | MISUMI | MISUMI | KYB | MISUMI | TOKICO | KYB | KYB | KYB | KYB | KYB | KYB | KYB | KYB | Takigen |
Product Series | ||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 12 Days or more |
Same day or more
Show Stock Products | 11 Days or more |
Same day or more
Show Stock Products |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 16 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
| ||||||||||||
Type | Gas Springs | Gas Springs | Gas Springs | Gas Springs / Related Components | Gas Springs | Gas Springs | Gas Springs | Gas Springs | Gas Springs | Gas Springs | Gas Springs | Gas Springs | Gas Springs | Gas Springs | Gas Springs | Air Damper |
Gas Spring Type | Fixed Mounting Direction Type | Swivel MountingDirection Type | Gas Reaction Force Configurable Type | Gas Reaction Force Configurable Type | Fixed Mounting Direction Type | Fixed Mounting Direction Type | Fixed Mounting Direction Type | Mounting Orientation Configurable Type, with Bracket | Fixed Mounting Direction Type | Fixed Mounting Direction Type | Swivel MountingDirection Type | Fixed Mounting Direction Type | Swivel MountingDirection Type | Swivel MountingDirection Type | Fixed Mounting Direction Type | - |
Rod Material | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | - |
Gas Reaction Force (at 20°C) at Max. Length -10mm(N) | 392 | 49 ~ 686 | - | - | 588 ~ 785 | 30 ~ 845 | 69 | 196 ~ 392 | 392 ~ 490 | 392 | 196 ~ 392 | 98 ~ 294 | 490 ~ 686 | 49 ~ 147 | 98 ~ 196 | - |
Gas Reaction Force (at 20°C) , at Min. Length +10mm(N) | 454 | - | - | - | 757 ~ 1040 | - | 89 | 268 ~ 546 | 486 ~ 650 | 485 | 253 ~ 600 | 122 ~ 385 | 644 ~ 1089 | 64 ~ 196 | 125 ~ 264 | - |
Stroke S(mm) | 100 | 50 ~ 300 | 60 ~ 100 | 40 ~ 150 | 50 ~ 400 | 49 ~ 360 | 90 | 100 ~ 200 | 50 ~ 350 | 35 | 50 ~ 350 | 50 ~ 300 | 50 ~ 350 | 50 ~ 100 | 50 ~ 100 | 122 ~ 287 |
Min. Length Lmin(mm) | 264 | 196 ~ 550 | - | 66 ~ 176 | 159 ~ 509 | 132 ~ 473 | 171 | 286 ~ 466 | 175 ~ 475 | 131 | 196 ~ 600 | 175 ~ 425 | 196 ~ 600 | 196 ~ 286 | 175 ~ 225 | 260 ~ 407 |
Rod Dia. d(φ) | 10 | 7 ~ 12.5 | 8 | 6 | 12.5 | 7 ~ 12.5 | 6 | 10 | 10 | 10 | 10 | 8 | 12.5 | 7 | 7 | - |
Application | Industrial Equipment / General Furniture | - | - | - | Industrial Equipment / Office Automation Equipment / Medical Equipment / Machine Tools / General Furniture | - | Industrial Equipment / General Furniture | Industrial Equipment / Office Automation Equipment / Medical Equipment / Machine Tools / General Furniture | Industrial Equipment / Office Automation Equipment / Medical Equipment / Machine Tools / General Furniture | Industrial Equipment / Office Automation Equipment / Medical Equipment / Machine Tools / General Furniture | Industrial Equipment / Office Automation Equipment / Medical Equipment / Machine Tools / General Furniture | Industrial Equipment / Office Automation Equipment / Medical Equipment / Machine Tools / General Furniture | Industrial Equipment / Office Automation Equipment / Medical Equipment / Machine Tools / General Furniture | Industrial Equipment / Office Automation Equipment / Medical Equipment / Machine Tools / General Furniture | Industrial Equipment / Office Automation Equipment / Medical Equipment / Machine Tools / General Furniture | General Furniture |
Operating Environment | Indoors | - | - | - | Indoors | - | Indoors | Indoors | Indoors | Indoors | Indoors | Indoors | Indoors | Indoors | Indoors | Indoors |
Rod End Shape | Type A | - | Type A / Type B | Type A / Type B / Type C | Others | - | Type A | Others | Type C | Type A | Type C | Type C | Others | Type C | Type A | Others |
Cylinder End Shape | Type A | - | Type A / Type B | Type A / Type B / Type C | Others | - | Type A | Others | Type C | Type A | Type C | Type C | Others | Type C | Type A | Others |
Cylinder Material | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Aluminum |
Mounting Direction | 60° | All Directions 360° | 60° | All Directions 360° | 60° | 60° | 60° | All Directions 360° | 60° | 60° | All Directions 360° | 60° | All Directions 360° | All Directions 360° | 60° | All Directions 360° |
Cylinder Dia. D(φ) | 22 | 15 ~ 27.4 | 18 | 15 | 27.4 | 15 ~ 22 | 15 | 22 | 22 | 22 | 22 | 18 | 27.4 | 15 | 15 | 25 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy