(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Takigen
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
Days to Ship: | 12 Days or more |
---|
MISUMI
•Type: Draw Latches
For complete product overview and details on Snap Locks see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Draw Latches - Medium Load, Steel
MISUMI
Draw Latches with 25kg Pull Force - Stainless Steel
Days to Ship: | 8 Days or more |
---|
Stainless Steel Flush Latch C-1327
Takigen
•Overall width (mm): 30
•Material: Stainless Steel Plate (SUS316)
•Surface Finish: Barrel Grinding
•Full Length (mm): 50
•Product Code: 21814
Days to Ship: | 8 Days or more |
---|
Takigen
•Main Body Overall Length (mm): 34
•Main Body Width (mm): 47
•Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Tension Load (n): 147
Days to Ship: | 8 Days or more |
---|
Stainless Steel Corner Catch Clip with Lock C-1157
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Small Stainless Steel Draw Latch, C-1018
Takigen
•Overall width (mm): 30
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 49
•Full Length (mm): 54
Days to Ship: | 8 Days or more |
---|
Takigen
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Corner Catch Clip C-1136
Takigen
•Main Body Overall Length (mm): 56
•Main Body Width (mm): 18
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel Hook Type Adjustable Fastener C-1232
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel Snap Fastener with Key Hole C-1144
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Hair line finish
Days to Ship: | 8 Days or more |
---|
Takigen
•Main Body Overall Length (mm): 52.5
•Main Body Width (mm): 21
•Padlock Hole: Presence
•Material: Brass Plate
•Surface Finish: Chrome Plating
Days to Ship: | 8 Days or more |
---|
Stainless Steel Corner Lock, II C-1567
Takigen
•Main Body Overall Length (mm): 94.5
•Main Body Width (mm): 90.5
•Key: With Keys
•Material: Stainless Steel Casting
•Surface Finish: Electrolytic Polishing
Days to Ship: | 12 Days or more |
---|
Draw Latch, Lateral Deviation Preventing, Made of Stainless Steel【2-4 Pieces Per Package】
Trusco Nakayama
•Material: Cold rolled steel plate (SPCC)
Days to Ship: | Same day or more |
---|
Show Stock Products
Draw Latch, Made of Steel【2 Pieces Per Package】
Trusco Nakayama
•Main Unit Mounting Hole Diameter (mm): 3.0
•Qty. / Pack (piece): 2
•JAN Code: 4989999086935
•Receiving Hole Diameter (mm): 3.5
•Ordering Code: 232-8321
Days to Ship: | 8 Days or more |
---|
MISUMI
•Type: Draw Latches
For complete product overview and details on Snap Locks with Springs see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Corner Snap Latches - Spring Locking
MISUMI
Draw Latches to be mounted on the lid corner section. One of the following two types is available: In-line Catch Type and Right Angle Catch Type.
Days to Ship: | 8 Days or more |
---|
Show Stock Products
MISUMI
Draw Latches with the Mounting Pitch adjustable. They are made of stainless steel and can withstand up to 60kg pull force.
Days to Ship: | 8 Days or more |
---|
MISUMI
Draw Latches with 25kg Pull Force
Days to Ship: | 8 Days or more |
---|
MISUMI
Excels in appearance as covered. Also effective to prevent foreign objects pinched in.
Days to Ship: | Same day or more |
---|
Show Stock Products
Takigen
•Overall width (mm): 50.5
•Material: Brass Plate
•Surface Finish: Nickel plating
•Tension Load (n): 49
•Full Length (mm): 90
Days to Ship: | 8 Days or more |
---|
Stainless Steel Gate Corner Fastener C-1864
Takigen
•Material: Stainless Steel Plate
•Surface Finish: Electrolytic Polishing
Days to Ship: | 8 Days or more |
---|
Stainless Steel Gate Fastener C-1621
Takigen
•Overall width (mm): 38
•Material: Cold rolled stainless steel plate
•Surface Finish: Buffing
•Full Length (mm): 302
•Product Code: 22219
Days to Ship: | 8 Days or more |
---|
Stainless Steel gate fastener, C-1855
Takigen
•Overall width (mm): 45
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel gate fastener, C-1861
Takigen
•Material: Stainless Steel Plate
•Surface Finish: Buffing
Days to Ship: | 12 Days or more |
---|
Stainless Steel Gate Fastener C-1862
Takigen
•Overall width (mm): 32
•Material: Stainless Steel Plate
•Surface Finish: Buffing
•Full Length (mm): 219
•Product Code: 21540
Days to Ship: | 12 Days or more |
---|
Takigen
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
Days to Ship: | 8 Days or more |
---|
Takigen
•Overall width (mm): 110
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
•Full Length (mm): 272.5
Days to Ship: | 8 Days or more |
---|
Stainless Steel Adjustable Fastener C-1220
Takigen
•Main Body Overall Length (mm): 175
•Main Body Width (mm): 50
•Material: Stainless Steel Forged Product
•Surface Finish: Electrolytic Polishing
•Tension Load (n): 980
Days to Ship: | 8 Days or more |
---|
Stainless Steel Adjustable Fastener C-1221
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Electrolytic Polishing
Days to Ship: | 8 Days or more |
---|
Stainless Steel. Adjustable. Fastener C-1222N
Takigen
•Main Body Overall Length (mm): 120
•Main Body Width (mm): 25
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 588
Days to Ship: | 8 Days or more |
---|
Stainless Steel. Adjustable. Fastener C-1223N
Takigen
•Main Body Overall Length (mm): 120
•Main Body Width (mm): 50
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 588
Days to Ship: | 8 Days or more |
---|
Stainless Steel Adjustable Fastener C-1229
Takigen
•Overall width (mm): 16
•Spring: Built-in
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 392
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Adjustable, Fastener C-1231
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Adjustable, Fastener C-1266
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Electrolytic Polishing
Days to Ship: | 8 Days or more |
---|
Takigen
•Overall width (mm): 16
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
•Tension Load (n): 392
Days to Ship: | 8 Days or more |
---|
Takigen
•Overall width (mm): 65
•Material: Polyamide
•Collar: Ivory
•Full Length (mm): 70
•Product Code: 22177
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Auto-Lock, Snap Fastener C-1240
Takigen
•Locking Mechanism: Presence
•Material: Cold rolled stainless steel plate
•Surface Finish: Gloss barrel polishing
•Hole Locking: Available
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Push Lock C-1524N
Takigen
•Overall width (mm): 37
•Material: Stainless Steel Plate
•Surface Finish: Barrel Grinding
•Full Length (mm): 68
•Product Code: 21304
Days to Ship: | 8 Days or more |
---|
Latch Fastener with Stainless Steel Cuffs C-1272
Takigen
•Material: Stainless Steel Plate (SUS316)
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Catch Clip C-1007
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | Same day |
---|
Show Stock Products
Stainless Steel Catch Clip C-1545
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel Corner Catch C-1366-A
Takigen
•Main Body Overall Length (mm): 56
•Main Body Width (mm): 18
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Product Code: 22301
Days to Ship: | 8 Days or more |
---|
Stainless Steel Corner Catch Clip C-1393
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel. Corner. Snap Lock C-1160
Takigen
•Main Body Overall Length (mm): 61
•Main Body Width (mm): 18
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 127
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
| |||||||||||||||||||||||||||||||||||||||||||||
Brand | Takigen | MISUMI | MISUMI | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Trusco Nakayama | Trusco Nakayama | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen |
Product Series | Draw Latch, Lateral Deviation Preventing, Made of Stainless Steel【2-4 Pieces Per Package】 | ||||||||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
Days to Ship | 12 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
8 Days or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy