(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Technical Information【TELESCOPIC SLIDE RAILS】
Days to Ship |
|
---|
Telescopic Slide Rails - 3 Steps, Heavy Loads, 51.5mm Width.
MISUMI
These slide rails are made of trivalent chrome coated steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Telescopic Slide Rails - 2 Steps, Light loads, Stainless Steel, Locking Mechanism.
MISUMI
The rails are made of SUS304, which has excellent corrosion resistance and can locks at full open.
Days to Ship: | Same day or more |
---|
Show Stock Products
Telescopic Slide Rails - 2 Steps, Compactness.
MISUMI
The rails are made of aluminum alloy. Lightweight, compactness and economical pricing are achieved.
Days to Ship: | 8 Days or more |
---|
Telescopic Slide Rails - 3 Steps, Heavy Loads, Steel.
MISUMI
Lockable slide rails in full open state.
Days to Ship: | 8 Days or more |
---|
Telescopic Slide Rails - 3 Steps, Stainless Steel, Simple Detent Mechanism.
MISUMI
The rails are made of SUS304, which has excellent corrosion resistance and can locks at full close.
Days to Ship: | 8 Days or more |
---|
Telescopic Slide Rails - 3 Steps, Heavy Loads, Stainless Steel.
MISUMI
The rails are made of SUS304, which has excellent corrosion resistance. They are lockable slide rails in full open state.
Days to Ship: | Same day or more |
---|
Show Stock Products
Slide Rails - 3-step, for light and compact load, aluminum or stainless steel.
MISUMI
3-stage compact size. Lightweight aluminum and stainless steel have excellent corrosion resistance and load capacity.
Days to Ship: | Same day or more |
---|
Show Stock Products
Telescopic Slide Rails - 2 Steps, Medium Loads, Steel.
MISUMI
These slide rails are made of trivalent chrome coated steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Telescopic Slide Rails - 2 Steps, Light Loads, Steel.
MISUMI
These slide rails are made of trivalent chrome coated steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Telescopic Slide Rails - 3 Steps, Light Loads, Steel.
MISUMI
These slide rails are made of trivalent chrome coated steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Telescopic Slide Rails - 2 Stags, Heavy Load, Stainless Steel.
MISUMI
The rails are made of SUS304, which has excellent corrosion resistance.
Days to Ship: | 8 Days or more |
---|
Show Stock Products
Telescopic Slide Rails - 3 Steps, Light Load, 20 mm Width.
MISUMI
Model with 20 mm width, with a choice of aluminum alloy and carbon steel material. For light load.
Days to Ship: | Same day or more |
---|
Show Stock Products
Compact Slide Rail - Ultra Heavy Load, K-216.
Takigen
•Type: Slide Type
•Load Rating (when using 2) [Classification] (n): ~5000
•Rail Step Number: 3
•Rail Material: Carbon Steel Drawing Materials
•Rail Surface Treatment: Chromate
Days to Ship: | 17 Days or more |
---|
Telescopic Slide Rails - 3 Steps, Medium Loads, Steel.
MISUMI
These slide rails are made of trivalent chrome coated steel.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Telescopic Slide Rails - 2 Steps, Medium Loads, Stainless Steel.
MISUMI
The rails are made of SUS304, which has excellent corrosion resistance.
Days to Ship: | Same day or more |
---|
Show Stock Products
Telescopic Slide Rails - 3 Steps, Medium Loads, stainless steel.
MISUMI
The rails are made of SUS304, which has excellent corrosion resistance.
Days to Ship: | Same day or more |
---|
Show Stock Products
Takigen
•Type: Slide Type
•Stroke Ls [Classification] (mm): ~250
•Load Rating (when using 2) [Classification] (n): ~400
•Rail Step Number: 3
•Rail Material: Cold Rolled Stainless Steel Plate (304 Stainless Steel)
Days to Ship: | 8 Days or more |
---|
Takigen
•Type: Tilt Type
•Stroke Ls [Classification] (mm): ~350
•Load Rating (when using 2) [Classification] (n): 50 or Less
•Rail Step Number: 2
•Rail Material: Cold Rolled Steel Plate
Days to Ship: | 12 Days or more |
---|
Slide Rail - Heavy Loads, Stainless Steel, KC-1411.
Takigen
•Type: Slide Type
•Rail Step Number: 3
•Rail Material: Cold Rolled Stainless Steel Plate (304 Stainless Steel)
•Width W (mm): 107.5
•Height H (mm): 23.8
Days to Ship: | 8 Days or more |
---|
Slide Rail - Heavy Load, KC-411.
Takigen
•Type: Slide Type
•Load Rating (when using 2) [Classification] (n): ~2000
•Rail Step Number: 3
•Rail Material: Cold Rolled Steel Plate
•Rail Surface Treatment: Chromate
Days to Ship: | Same day or more |
---|
Show Stock Products
Slide Rail - Ultra Heavy Load, 65mm Width, KC-353-J.
Takigen
•Type: Slide Type
•Rail Material: Cold Rolled Steel Plate
•Rail Surface Treatment: Chromate
•Rail Length L Dimension (mm): 1000
Days to Ship: | 8 Days or more |
---|
Slide Rail - Ultra Heavy Load, 137mm Width, KC-353-WW.
Takigen
•Type: Slide Type
•Stroke Ls [Classification] (mm): ~1000
•Load Rating (when using 2) [Classification] (n): ~6000
•Rail Step Number: 3
•Rail Material: Cold Rolled Steel Plate
Days to Ship: | 17 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Rail Material |
Rail Surface Treatment |
Rail Length L(mm) |
Stroke Ls(mm) |
Load Rating (when using two pieces)(N) |
Rail Step Number |
|
|
|
| |||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Takigen | MISUMI | MISUMI | MISUMI | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen |
Product Series | Telescopic Slide Rails - 3 Steps, Heavy Loads, 51.5mm Width. | Telescopic Slide Rails - 2 Steps, Light loads, Stainless Steel, Locking Mechanism. | Telescopic Slide Rails - 3 Steps, Stainless Steel, Simple Detent Mechanism. | Telescopic Slide Rails - 3 Steps, Heavy Loads, Stainless Steel. | Slide Rails - 3-step, for light and compact load, aluminum or stainless steel. | Telescopic Slide Rails - 2 Stags, Heavy Load, Stainless Steel. | Telescopic Slide Rails - 2 Steps, Medium Loads, Stainless Steel. | Telescopic Slide Rails - 3 Steps, Medium Loads, stainless steel. | ||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
8 Days or more
Show Stock Products |
Same day or more
Show Stock Products | 17 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 12 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 17 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||
Type | - | - | - | - | - | - | - | - | - | - | - | - | Slide Type | - | - | - | Slide Type | Tilt Type | Slide Type | Slide Type | Slide Type | Slide Type |
Rail Material | Steel | - | - | Steel | - | - | - | Steel | Steel | Steel | - | - | Steel | Steel | - | - | 304 Stainless Steel | Steel | 304 Stainless Steel | Steel | Steel | Steel |
Rail Surface Treatment | - | Not Provided | - | - | Not Provided | Not Provided | - | - | - | - | Not Provided | - | Chromate | - | Not Provided | Not Provided | Not Provided | Chromate | Not Provided | Chromate | Chromate | Chromate |
Rail Length L(mm) | 305 ~ 711 | 203.2 ~ 508 | 60 ~ 500 | 305 ~ 711 | 203.2 ~ 508 | 300 ~ 700 | 100 ~ 500 | 305 ~ 711 | 200 ~ 500 | 200 ~ 500 | 304.8 ~ 711.2 | 100 ~ 500 | 800 ~ 1200 | 305 ~ 711 | 304.8 ~ 711.2 | 304.8 ~ 711.2 | 200 | 406 | 304.8 ~ 711.2 | 304.8 ~ 711.2 | 1000 | 1000 |
Stroke Ls(mm) | 330.2 ~ 736.6 | 136.1 ~ 377.4 | 30 ~ 300 | 327.2 ~ 733.5 | 225.2 ~ 530 | 322.3 ~ 722.3 | 100 ~ 576 | 229 ~ 508 | 135 ~ 371 | 228.8 ~ 524 | 227 ~ 506 | 100 ~ 576 | 800 ~ 1200 | 324.2 ~ 729.8 | 228.6 ~ 508 | 327.2 ~ 733.2 | 217 | 303 | 326 ~ 732 | 326 ~ 732 | 650 ~ 1000 | 1000 |
Load Rating (when using two pieces)(N) | 608 ~ 843 | 176 ~ 255 | 51 ~ 147 | 355 ~ 623 | 275 ~ 373 | 355 ~ 623 | 147 | 196 ~ 382 | 177 ~ 255 | 275 ~ 373 | 784 ~ 1120 | 147 | 4900 | 294 ~ 461 | 245 ~ 481 | 441 ~ 588 | 372 | 4.9 | 1989 ~ 2107 | 1656 ~ 1744 | 2450 ~ 3430 | 5880 |
Rail Step Number | - | - | - | - | - | - | - | - | - | - | - | - | 3 | - | - | - | 3 | 2 | 3 | 3 | 2 / 3 | 3 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy