(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Wheel for Dedicated Caster W Series, Medium Duty Rubber Wheel, W-RB (GOLD CASTER)
Tosei Sharyo
•Wheel Type: Outer Ring + Wheel
•Tire Material: Rubber
•Shaft Bearing: Available
Days to Ship: | 8 Days or more |
---|
Wheels for Ductile Casters, Standard Type Cast Iron Wheels (with Bearings) FA/FB
Tohoku Caster and Casting
•Wheel Type: Integrated
•Tire Material: Iron
Days to Ship: | 8 Days or more |
---|
Urethane Rubber Wheel (UHB) for Heavy Loads
Yodono
•Wheel Type: Outer Ring + Wheel
•Tire Material: Urethane Rubber
•Shaft Bearing: Available
Days to Ship: | 8 Days or more |
---|
Caster Wheels - Plastic or Rubber
MISUMI
Replacement Wheels for Casters - Rubber Wheel
Days to Ship: | 8 Days or more |
---|
SUI Type Steel Plate Urethane Rubber Wheel.
Gifu Sanken
•Wheel Type: Outer Ring + Wheel
•Tire Material: Urethane Rubber
•Shaft Bearing: Available
Days to Ship: | 8 Days or more |
---|
Yuei Caster
•Wheel Type: Outer Ring + Wheel
•Wheel material: Steel
•Tire Material: Urethane
•Shaft Bearing: Available
•Includes Bearing: Available
Days to Ship: | 8 Days or more |
---|
Sisiku Addkreis
•Wheel Type: Outer Ring + Wheel
•Tire Material: Urethane (UR)
•Shaft Bearing: Available
•Wheel Type: Single Wheel
•Core: Steel SPHC-P
Days to Ship: | 8 Days or more |
---|
Days to Ship: | Same day or more |
---|
Show Stock Products
Wheel and Nylon Foil Urethane Vehicle
Yuei Caster
•Wheel Type: Outer Ring + Wheel
•Wheel material: Nylon
•Tire Material: Urethane
Days to Ship: | 8 Days or more |
---|
Wheel/Nylon Wheel Rubber Wheel
Yuei Caster
•Wheel Type: Outer Ring + Wheel
•Wheel material: Nylon
•Tire Material: Rubber
Days to Ship: | 8 Days or more |
---|
Yuei Caster
•Wheel Type: Integrated
•Wheel material: Nylon
Days to Ship: | 8 Days or more |
---|
Ductile Caster Wheels Standard Type Rubber Wheels (with Bearings) A/B
Tohoku Caster and Casting
•Wheel Type: Outer Ring + Wheel
•Tire Material: Rubber
Days to Ship: | 8 Days or more |
---|
Ductile Caster Wheels - Wide Type Urethane Wheels (with Bearings) TULB
Tohoku Caster and Casting
•Wheel Type: Outer Ring + Wheel
•Tire Material: Urethane
•Shaft Bearing: Available
Days to Ship: | 8 Days or more |
---|
Wide Wheel Type Steel Wheel (with Bearings) TFB for Ductile Casters
Tohoku Caster and Casting
•Wheel Type: Integrated
•Tire Material: Iron
•Shaft Bearing: Available
Days to Ship: | 8 Days or more |
---|
Wheel for Dedicated Caster E Series, Light Duty Rubber Wheels, E-R/E-PR/E-NR/E-NRB (GOLD CASTER)
Tosei Sharyo
•Wheel Type: Integrated
•Tire Material: Rubber
Days to Ship: | 8 Days or more |
---|
Wheel for Dedicated Caster S Series, Medium Duty Rubber Wheels, S-R/S-RB/S-NRB (GOLD CASTER)
Tosei Sharyo
•Tire Material: Rubber
•Material: Resin
Days to Ship: | 8 Days or more |
---|
SW Rubber (for Use with Stainless Steel)
Sisiku Addkreis
•Wheel Type: Outer Ring + Wheel
•Tire Material: Rubber (SBR)
•Shaft Bearing: Available
•Wheel Type: Single Wheel
•Core: Stainless steel 304
Days to Ship: | 12 Days or more |
---|
WUW Antibacterial White Urethane
Sisiku Addkreis
•Wheel Type: Outer Ring + Wheel
•Tire Material: Antibacterial White Urethane
•Shaft Bearing: Available
•Wheel Type: Single Wheel
•Core: Steel SPHC-P
Days to Ship: | 12 Days or more |
---|
Monomer Casting Nylon MC (for Low Floor Heavy Load)
Sisiku Addkreis
•Wheel Type: Integrated
•Tire Material: Monomer Casting Nylon (Blue)
•Shaft Bearing: Available
•Wheel Type: Single Wheel
•Bearing: Radial ball bearings
Days to Ship: | 8 Days or more |
---|
Yodono
•Wheel Type: Outer Ring + Wheel
•Tire Material: Natural Rubber
•Shaft Bearing: Available
Days to Ship: | 8 Days or more |
---|
Medium-Load Caster, P-W Type, Logllan (Urethane) Wheel, Wheels Only
Inoac
•Wheel Type: Outer Ring + Wheel
•Tire Material: Loglan (Urethane)
•Shaft Bearing: Available
•Foil Material: Steel plate
Days to Ship: | 8 Days or more |
---|
PNU Type Resin Urethane Rubber Wheel.
Gifu Sanken
•Wheel Type: Outer Ring + Wheel
•Tire Material: Urethane Rubber
•Shaft Bearing: Available
Days to Ship: | 12 Days or more |
---|
UWBD Type MC Nylon Wheels (with Stainless Steel Bearings)
Gifu Sanken
•Wheel Type: Integrated
•Tire Material: Nylon
•Shaft Bearing: Available
Days to Ship: | 17 Days or more |
---|
Days to Ship: | 15 Days or more |
---|
UWBS Type MC Nylon Wheel (Slim)
Gifu Sanken
•Wheel Type: Integrated
•Tire Material: Nylon
•Shaft Bearing: Available
Days to Ship: | 22 Days or more |
---|
H Type, Polybutadiene Rubber Wheels, Made of Steel Plate
Gifu Sanken
•Wheel Type: Outer Ring + Wheel
•Tire Material: Rubber
•Hole Diameter (f): 12
•Width of Hub (mm): 52
•Shaft Bearing: Available
Days to Ship: | 8 Days or more |
---|
Caster Wheel Accessories - Wheel Shafts
MISUMI
Replacement Wheels for Casters.
Days to Ship: | 8 Days or more |
---|
Caster Wheels - without Internal Bearing
MISUMI
•Specification: No Internal Bearing
•Material: Rubber
•Type: Replacement Wheels for Casters
Days to Ship: | 8 Days or more |
---|
Caster Wheels - with Internal Bearing
MISUMI
•Specification: With Internal Bearing
•Material: Rubber
•Type: Replacement Wheels for Casters
Days to Ship: | 8 Days or more |
---|
Days to Ship: | Same day or more |
---|
Show Stock Products
Days to Ship: | 9 Days or more |
---|
Yuei Caster
•Wheel Type: Integrated
•Tire Material: Phenol
•Shaft Bearing: Available
Days to Ship: | 8 Days or more |
---|
Yuei Caster
•Wheel Type: Outer Ring + Wheel
•Tire Material: Elastomer
Days to Ship: | 13 Days or more |
---|
Wheel, Anti-Static Urethane Wheel
Yuei Caster
•Wheel Type: Outer Ring + Wheel
•Tire Material: Urethane (Anti static Property)
•Hole Diameter (f): 8.2
•Shaft Bearing: Available
•Maximum Load (dan): 60
Days to Ship: | 15 Days or more |
---|
Wheel/Electrically Conductive MC Nylon Wheel
Yuei Caster
•Wheel Type: Integrated
•Tire Material: MC Nylon (Conductive)
•Shaft Bearing: Available
Days to Ship: | 8 Days or more |
---|
Wheel for Ductile Caster Wide Width Type Rubber Wheel (with Bearing) TB
Tohoku Caster and Casting
•Wheel Type: Outer Ring + Wheel
•Tire Material: Rubber
•Shaft Bearing: Available
Days to Ship: | 10 Days or more |
---|
Ductile Caster Wheels Standard Type Urethane Wheels ULB
Tohoku Caster and Casting
•Wheel Type: Outer Ring + Wheel
•Tire Material: Urethane
•Shaft Bearing: Available
Days to Ship: | 8 Days or more |
---|
Dedicated Caster H Series Wheel, Rubber Wheel for Heavy Loads H-RB (Gold Caster/GOLD CASTER)
Tosei Sharyo
•Wheel Type: Integrated
•Tire Material: Rubber
•Shaft Bearing: Available
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 11 Days or more |
---|
Wheel for Dedicated Caster E Series, Light Duty Urethane Wheels, E-U/E-UB (GOLD CASTER)
Tosei Sharyo
•Wheel Type: Outer Ring + Wheel
•Tire Material: Urethane
Days to Ship: | 8 Days or more |
---|
Tosei Sharyo
•Wheel Type: Outer Ring + Wheel
•Tire Material: Urethane
•Shaft Bearing: Available
Days to Ship: | 8 Days or more |
---|
Wheel for Dedicated Caster E Series, Medium Duty Urethane Wheels, S-U/S-UB (GOLD CASTER)
Tosei Sharyo
•Wheel Type: Outer Ring + Wheel
•Tire Material: Urethane
Days to Ship: | 8 Days or more |
---|
Wheel for Dedicated Caster H Series, Heavy Duty MC Nylon Wheel, H-MCB (GOLD CASTER)
Tosei Sharyo
•Wheel Type: Integrated
•Tire Material: MC Nylon
•Shaft Bearing: Available
Days to Ship: | 12 Days or more |
---|
Wheel For Dedicated Caster W Series, Medium Duty MC Nylon Wheel, W-MCE/W-MCA/W-MCB (GOLD CASTER)
Tosei Sharyo
A product made in Japan.
For complete product overview and details on Wheel For Dedicated Caster W Series, Medium Duty MC Nylon Wheel, W-MCE/W-MCA/W-MCB (GOLD CASTER) see the sections below:
Days to Ship: | 8 Days or more |
---|
Quadrant Polypenco Japan
•Wheel Type: Integrated
•Tire Material: MC Nylon
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Wheel Type |
Tire Material |
Wheel outside diameter(φ) |
Wheel Width(mm) |
Wheel Width (Dual-Wheel Type) × 2(mm) |
Hole diameter(φ) |
Width of Hub(mm) |
Shaft Bearing |
Max. Load/Allowable Load(daN) |
Max. Load/Allowable Load(kg) |
Wheel material |
|
| ||||||||||||||||||||||||||||||||||||||||||||
Brand | Tosei Sharyo | Tohoku Caster and Casting | Yodono | MISUMI | Gifu Sanken | Yuei Caster | Sisiku Addkreis | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Tohoku Caster and Casting | Tohoku Caster and Casting | Tohoku Caster and Casting | Tosei Sharyo | Tosei Sharyo | Sisiku Addkreis | Sisiku Addkreis | Sisiku Addkreis | Yodono | Inoac | Gifu Sanken | Gifu Sanken | Gifu Sanken | Gifu Sanken | Gifu Sanken | MISUMI | MISUMI | MISUMI | Nanshin | Nanshin | Yuei Caster | Yuei Caster | Yuei Caster | Yuei Caster | Tohoku Caster and Casting | Tohoku Caster and Casting | Tosei Sharyo | Tosei Sharyo | Tosei Sharyo | Tosei Sharyo | Tosei Sharyo | Tosei Sharyo | Tosei Sharyo | Quadrant Polypenco Japan |
Product Series | Wheel for Dedicated Caster W Series, Medium Duty Rubber Wheel, W-RB (GOLD CASTER) | Wheels for Ductile Casters, Standard Type Cast Iron Wheels (with Bearings) FA/FB | Ductile Caster Wheels Standard Type Rubber Wheels (with Bearings) A/B | Ductile Caster Wheels - Wide Type Urethane Wheels (with Bearings) TULB | Wide Wheel Type Steel Wheel (with Bearings) TFB for Ductile Casters | Wheel for Dedicated Caster E Series, Light Duty Rubber Wheels, E-R/E-PR/E-NR/E-NRB (GOLD CASTER) | Wheel for Dedicated Caster S Series, Medium Duty Rubber Wheels, S-R/S-RB/S-NRB (GOLD CASTER) | Medium-Load Caster, P-W Type, Logllan (Urethane) Wheel, Wheels Only | Wheel for Ductile Caster Wide Width Type Rubber Wheel (with Bearing) TB | Dedicated Caster H Series Wheel, Rubber Wheel for Heavy Loads H-RB (Gold Caster/GOLD CASTER) | Wheel for Dedicated Caster E Series, Light Duty Urethane Wheels, E-U/E-UB (GOLD CASTER) | Wheel for Dedicated Caster E Series, Medium Duty Urethane Wheels, S-U/S-UB (GOLD CASTER) | Wheel for Dedicated Caster H Series, Heavy Duty MC Nylon Wheel, H-MCB (GOLD CASTER) | Wheel For Dedicated Caster W Series, Medium Duty MC Nylon Wheel, W-MCE/W-MCA/W-MCB (GOLD CASTER) | |||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 17 Days or more | 15 Days or more | 22 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 9 Days or more | 8 Days or more | 13 Days or more | 15 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
| ||||||||||||||||||||||||||||||||||||||||||
Wheel Type | Outer Ring + Wheel | Integrated | Outer Ring + Wheel | - | Outer Ring + Wheel | Outer Ring + Wheel | Outer Ring + Wheel | Outer Ring + Wheel | Outer Ring + Wheel | Outer Ring + Wheel | Integrated | Outer Ring + Wheel | Outer Ring + Wheel | Integrated | Integrated | Integrated / Outer Ring + Wheel | Outer Ring + Wheel | Outer Ring + Wheel | Integrated | Outer Ring + Wheel | Outer Ring + Wheel | Outer Ring + Wheel | Integrated | Integrated | Integrated | Outer Ring + Wheel | - | - | - | Integrated | Integrated | Integrated | Outer Ring + Wheel | Outer Ring + Wheel | Integrated | Outer Ring + Wheel | Outer Ring + Wheel | Integrated | Outer Ring + Wheel | Outer Ring + Wheel | Outer Ring + Wheel | Outer Ring + Wheel | Integrated | Integrated | Integrated |
Tire Material | Rubber | Steel | Urethane | - | Urethane | Urethane | Urethane | Rubber | Urethane | Rubber | Nylon | Rubber | Urethane | Steel | Rubber | Rubber | Rubber | Urethane | Nylon | Rubber | Urethane | Urethane | Nylon | Nylon | Nylon | Rubber | - | - | - | Nylon | Resin | Resin | Resin | Urethane | Nylon | Rubber | Urethane | Rubber | Rubber | Urethane | Urethane | Urethane | Nylon | Nylon | Nylon |
Wheel outside diameter(φ) | 75 ~ 250 | 75 ~ 300 | 100 ~ 300 | - | 50 ~ 300 | 75 ~ 200 | 75 ~ 300 | 25 ~ 200 | 25 ~ 200 | 75 ~ 150 | 25 ~ 100 | 75 ~ 300 | 100 ~ 500 | 127 ~ 300 | 50 ~ 100 | 65 ~ 150 | 100 ~ 150 | 75 ~ 250 | 35 ~ 100 | 100 ~ 410 | 75 ~ 250 | 100 | 75 ~ 200 | 150 | 75 ~ 250 | 130 ~ 150 | - | - | - | 25 ~ 100 | 50 ~ 100 | 50 ~ 75 | 50 ~ 100 | 100 ~ 125 | 50 ~ 65 | 100 ~ 500 | 75 ~ 300 | 50 ~ 200 | 100 ~ 150 | 50 ~ 100 | 65 ~ 150 | 65 ~ 150 | 100 ~ 200 | 75 ~ 250 | 75 ~ 180 |
Wheel Width(mm) | 32 ~ 50 | 32 ~ 50 | 51 ~ 102 | - | 20.5 ~ 50 | 26 ~ 42 | 32 ~ 50 | 12 ~ 43 | 12 ~ 43 | 27 ~ 40 | 12 ~ 48 | 32 ~ 50 | 50 ~ 102 | 50 ~ 75 | 20 ~ 25 | 25 ~ 40 | 35 ~ 45 | 32 ~ 45 | 27 ~ 40 | 51 ~ 102 | 32 ~ 50 | 32 | 24 ~ 42 | 40 | 26 ~ 36 | 38 ~ 42 | - | - | - | 12 ~ 25 | 28 ~ 38 | 38 ~ 48 | 20 ~ 27 | 100 ~ 125 | 38 ~ 48 | 50 ~ 125 | 30 ~ 48 | 28 ~ 63 | 32 ~ 40 | 20 ~ 27 | 25 ~ 38 | 25 ~ 38 | 45 ~ 63 | 32 ~ 54 | 32 ~ 45 |
Wheel Width (Dual-Wheel Type) × 2(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Hole diameter(φ) | 10 ~ 25 | 10 ~ 25 | 17 ~ 40 | - | 10 ~ 25 | 8.2 ~ 20 | 10 ~ 25 | 4.7 ~ 20 | 4.7 ~ 20 | 8.2 ~ 12 | 4.7 ~ 16.1 | 10 ~ 30 | 17 ~ 90 | 25 ~ 30 | 6.2 ~ 8.3 | 8.2 ~ 12.3 | 10 ~ 12 | 10 ~ 25 | 6 ~ 12 | 17 ~ 35 | 10 ~ 25 | 12 | 10 ~ 20 | 20 | 10 ~ 25 | 12 | - | - | - | 4 ~ 8 | 8 ~ 12 | 10.2 ~ 16.2 | 6.2 ~ 8.2 | 8.2 | 10.2 ~ 16.1 | 17 ~ 50 | 10 ~ 25 | 10.2 ~ 25 | 12.2 ~ 12.3 | 6.2 ~ 8.3 | 8.2 ~ 12.2 | 8.2 ~ 12.2 | 12 ~ 25 | 10 ~ 25 | 10 ~ 20 |
Width of Hub(mm) | 35 ~ 89 | 37 ~ 67 | 54 ~ 114 | - | 28 ~ 71 | 32 ~ 55 | 35 ~ 70 | 14 ~ 56 | 14 ~ 55 | 30 ~ 56 | 14 ~ 51.5 | 37 ~ 67 | 65 ~ 115 | 65 ~ 90 | 23 ~ 30 | 30 ~ 55 | 42 ~ 56 | 35 ~ 64 | 30 ~ 43 | 54 ~ 114 | 35 ~ 64 | 42 | 39 ~ 55 | 52 | 39 ~ 88 | 52 | - | - | - | 14 ~ 31 | 32 ~ 45 | 42 ~ 52 | 24 ~ 30 | 32 ~ 37.4 | 42 ~ 51.5 | 65 ~ 140 | 38 ~ 67 | 31 ~ 71 | 44 ~ 54 | 23 ~ 32 | 30 ~ 54 | 30 ~ 55 | 57 ~ 71 | 35 ~ 91 | 36 ~ 54 |
Shaft Bearing | Available | Available / None | Available | - | Available | Available | Available | Available / None | Available / None | Available / None | Available / None | Available / None | Available | Available | None | Available / None | Available | Available | Available | Available | Available | Available | Available | None | Available | Available | - | - | - | None | Available / None | Available | None | Available | Available | Available | Available | Available | Available / None | Available / None | Available | Available / None | Available | Available / None | None |
Max. Load/Allowable Load(daN) | - | - | - | - | - | - | - | 8 ~ 250 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Max. Load/Allowable Load(kg) | - | - | 330 ~ 1500 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 150 ~ 900 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Wheel material | - | - | - | - | - | Steel / Resin | - | - | Resin | Resin | Resin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy