(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
BLICKLE
Rig:
Made of die-cast aluminum, with sealed ball bearing in the swivel head, hexagon steel plate, female thread in the bolt hole. Powder-coated, ivory color. Truck lock made of hard rubber, black. Height adjustment with flat spanner or integrated adjustment wheel. Bolted wheel axle. Steel parts are zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, impact-resistant nylon, very low rolling and swivelling resistance, smooth running performance on even floors, very high abrasion resistance.E-mail us for Blickle discounts or custom configurations ✉
Days to Ship: | 9 Days |
---|
BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Besthane®, low-noise operation, very low rolling resistance, high dynamic load capacity, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread. E-mail us for Blickle discounts or custom configurations ✉
Days to Ship: | 9 Days |
---|
BLICKLE
Rig:
Particularly rugged welded steel construction, with axial grooved ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head, dust and splash-proof, fitted grease nipple, bolted and secured with a welded very strong central kingpin. Bolted wheel axle. Zinc-plated, yellow-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉
Days to Ship: | 9 Days |
---|
Casters - Foot master, with swivel plate (ultra heavy loads).
Nanshin
Foot Master swivel, threaded, ultra heavy duty, oil resistant casters. Wide variety of applications, load ranges from 35.00 to 750.00 daN, mounting height from 71 to 131 mm, variety of configurable dimensions.
Days to Ship: | Same day or more |
---|
Show Stock Products
Casters - With fixed/rotating plate, rotation stop (medium loads).
MISUMI
Casters with fixed/rotating plate, rotation stop for medium loads, load ranges from 35.01daN to 485.00daN. Wide range of configurable dimensions.
Days to Ship: | Same day or more |
---|
Show Stock Products
Takigen
•Caster Type : Plate Type Swivel, With Leveling Mounts
•Wheel Material : MC Nylon, Polyamide
•Wheel Characteristics : Not Provided
•Stopper : Not Provided
For complete product overview and details on Carry Master, K-92 see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Casters - With fixed/rotating plate, with rotation stop, CHJ series.
MISUMI
Casters with fixed/rotating plate, with rotation stop CHJ series, for medium loads, permissible loads from 120daN to 320daN, materials of Nylon MC, phenol and special reinforced plastic. Wide range of configurable dimensions.
Days to Ship: | Same day or more |
---|
Show Stock Products
BLICKLE
Rig:
"Made of heavy pressed steel, with heavy fork and top plate fitting, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Steel truck lock. Height adjustment with flat spanner. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free."
Wheels:
Made of high-quality, impact-resistant nylon, very rugged, heavy wheel design, very low rolling and swivelling resistance, smooth running performance on even floors, very high abrasion resistance.
Wheel center color:
natural white E-mail us for Blickle discounts or custom configurations ✉
Days to Ship: | 9 Days or more |
---|
Casters - With fixed/rotating plate, series CKZ (very heavy loads).
MISUMI
Super Heavy Load Casters which can be towed by powered tractor devices.
Days to Ship: | Same day |
---|
Show Stock Products
Casters - With swivel plate, series CGJF (medium loads).
MISUMI
Lower-floored and lighter-weighed than the conventional products.
Days to Ship: | 8 Days or more |
---|
Casters - With steel swivel plate, HJ series (heavy duty).
Tosei Sharyo
Heavy duty steel swivel casters HJ series, with circular bore, for simplified logistics, hand truck. Wide range of configurable dimensions.
Days to Ship: | 8 Days or more |
---|
BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread. E-mail us for Blickle discounts or custom configurations ✉
Days to Ship: | 9 Days |
---|
Casters - Interchangeable, with fixed/rotating plate (light loads).
MISUMI
Casters so designed that hetero types of wheel can be mounted on the same mount bracket for easier replacement.
Days to Ship: | Same day or more |
---|
Show Stock Products
Casters - With swivel plate, series CGZJ (Very heavy loads).
MISUMI
Lower-floored and lighter-weighed than the conventional products.
Days to Ship: | 8 Days or more |
---|
Casters - With swivel plate, STM series (medium loads).
Nanshin
Casters with swivel plate for medium loads. Material in steel and rubber casters, Nylon, Urethane, phenol, among others. Oil resistant with load ranges from 35.01 to 750.00 daN and mounting height from 70 to 305 mm.
Days to Ship: | Same day or more |
---|
Show Stock Products
Casters - Smooth and silent double (heavy loads).
Sisiku Addkreis
Smooth and silent double heavy duty steel casters. For use with precision, stationary machinery carrying heavy loads at low speeds.
Days to Ship: | 12 Days or more |
---|
Yuei Caster
Caster that is often used for heavy objects such as large machines and equipment.
[Features]
・ Approximately 10% lower than traditional products (UHG).
・ Due to its large allowable load, it is used in large machines. (Maximum Allowable Load: 700 daN)
・ Since it uses a special steel plate, it can be moved lightly, leading to operability and reduction of fatigue.
[Applications]
・ Suitable for use in server racks.
・ Since the allowable load is high, it is also suitable for large machines.
Days to Ship: | 8 Days or more |
---|
Casters - Fixed, steel, SKM series (medium loads).
Nanshin
Fixed steel casters for medium loads, with load ranges from 35.01 to 750.00 daN, mounting height 100 to 305 mm. Wheel materials in rubber, Urethane, Nylon and heat resistant plastic. Wide range of configurability of dimensions.
Days to Ship: | 9 Days or more |
---|
Casters - With swivel plate, with brake, JK-S series.
Yuei Caster
A general purpose industrial caster used when transporting heavy items
Days to Ship: | 8 Days or more |
---|
Casters - Fixed plate with rotation stop (medium loads).
Sisiku Addkreis
Casters with fixed plate and rotation stop for medium loads, load range from 35.01 to 750.00daN. Wide range of configurable dimensions.
Days to Ship: | 8 Days or more |
---|
Takigen
•Caster Type : Plate Type Swivel, With Leveling Mounts
•Wheel Material : Engineering Plastics, Polyurethane
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Heat Resistance, Low Temp. Resistance
•Stopper : Not Provided
For complete product overview and details on Heavy-Duty Low Floor Type Swivel Caster and Adjuster without Stopper, K-100HB2-AF see the sections below:
Days to Ship: | 8 Days or more |
---|
Uchimura-Caster
•Caster Type : Plate Type Swivel, Two Wheels
•Wheel Material : Polyurethane
•Wheel Characteristics : Abrasion Resistance, Gasoline Resistant(including Light Oil), Heat Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Super Heavy Class - 100X-PA - Truck Type - for Extremely Heavy Load - PA Polyurethane Wheel (Gasket Caster) see the sections below:
Days to Ship: | 25 Days or more |
---|
BLICKLE
Rig:
"Made of heavy pressed steel, with heavy fork and top plate fitting, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Steel truck lock. Height adjustment with flat spanner. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free."
Wheels:Made of high-quality, reaction-injected polyurethane-elastomer Blickle Softhane®, very high operational comfort through the especially thick, elastic tread, low-noise operation, low rolling resistance, very good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread.
Wheel center color:
silver E-mail us for Blickle discounts or custom configurations ✉
Days to Ship: | 46 Days |
---|
BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head ball cage sealing, additionally reinforced by the integration of a specially shaped and hardened bearing seat resulting in high restistance to shock and impact loads. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Softhane®, very high operational comfort through the especially thick, elastic tread, low-noise operation, low rolling resistance, very good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread.
Variant:
extra crowned. E-mail us for Blickle discounts or custom configurations ✉
Days to Ship: | 9 Days |
---|
Casters - With fixed/rotating plate, rotation stop (medium/light loads).
MISUMI
Casters with fixed/rotating plate and with rotation stop for medium to light loads, mounting height from 35 to 190 mm, wheel materials in synthetic rubber, Nylon and Urethane. Wide range of configurable dimensions.
Days to Ship: | Same day or more |
---|
Show Stock Products
Casters - With fixed/swivel plate, reinforced nylon (heavy loads).
MISUMI
Heavy Load Type Casters useable in combination with machines or equipment.
Days to Ship: | 8 Days or more |
---|
Casters - Synthetic rubber, MC Nylon and urethane, CJM/CKM/CTM series.
MISUMI
•Caster Type : Plate Type Fixed, Plate Type Swivel
•Wheel Material : MC Nylon, Synthetic Rubber (Standard), Urethane (General)
•Wheel Characteristics : Not Provided
•Stopper : Not Provided, With Double Stopper (Rotation + Swivel)
For complete product overview and details on Casters - Medium Load, Swivel see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Casters - With swivel/fixed plate, CJH-CKH series (Heavy Duty).
MISUMI
•Caster Type : Plate Type Fixed, Plate Type Swivel
•Wheel Material : MC Nylon, Special Reinforced Plastic
•Wheel Characteristics : Not Provided
•Stopper : Not Provided
For complete product overview and details on Casters - Heavy Load, Swivel see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Rubber, nylon or urethane wheels with swivel or fixed steel plate (4 holes for mounting). Available with brake and standard version without brake. Wide variety of loads available.
Days to Ship: | Same day or more |
---|
Show Stock Products
Casters - Turntable, MG series (Heavy loads).
Yuei Caster
MG series swivel casters for heavy loads. Nylon wheel material, abrasion, gasoline and oil resistant. Permissible load from 90 daN to 100 daN. Wide range of configurable dimensions.
Days to Ship: | 8 Days or more |
---|
Casters - Double for platform, turntable (heavy loads).
Sisiku Addkreis
Double casters for turntable platform with free stop, made of steel. Abrasion resistant, gasoline resistant, oil and chemical resistant, allowable loads from 294 to 490daN. Wide range of configurable dimensions.
Days to Ship: | 8 Days or more |
---|
Wheels - Rubber, nylon or urethane with fixed plate, integrated brake, KBZ series (Medium load).
Gifu Sanken
•Caster Type : Plate Type Fixed, Related Components
•Wheel Material : Conductive urethan, Heat Resistant Rubber, MC Nylon, Nylon, Red rubber, Rubber, Urethane
•Wheel Characteristics : Abrasion Resistance, Antistatic, Chemical Resistance, Gasoline Resistant(including Light Oil), Heat Resistance, Low Temp. Resistance, Oil Resistance
•Stopper : With Rotation Stopper
For complete product overview and details on Medium Load Caster, Fixed (Includes Rotation Stopper), KBZ Type, Size 100 mm see the sections below:
Days to Ship: | 12 Days or more |
---|
BLICKLE
Rig:
"Made of heavy pressed steel, with heavy fork and top plate fitting, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Steel truck lock. Height adjustment with flat spanner. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free."
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread.
Wheel center color:
silver E-mail us for Blickle discounts or custom configurations ✉
Days to Ship: | 9 Days or more |
---|
BLICKLE
Rig:
Made of pressed steel, with double ball bearing in the swivel head, ball protection by the special top plate and ball disc design. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality thermoplastic polyurethane, low-noise operation, low rolling and swivelling resistance, good floor preservation, very high abrasion resistance, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant nylon. Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉
Days to Ship: | 9 Days |
---|
BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head ball cage sealing, additionally reinforced by the integration of a specially shaped and hardened bearing seat resulting in high restistance to shock and impact loads. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉
Days to Ship: | 9 Days |
---|
BLICKLE
Rig:
Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head ball cage sealing, additionally reinforced by the integration of a specially shaped and hardened bearing seat resulting in high restistance to shock and impact loads. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Besthane®, low-noise operation, very low rolling resistance, high dynamic load capacity, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread. E-mail us for Blickle discounts or custom configurations ✉
Days to Ship: | 9 Days |
---|
BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉
Days to Ship: | 9 Days |
---|
BLICKLE
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Softhane®, very high operational comfort through the especially thick, elastic tread, low-noise operation, low rolling resistance, very good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of die-cast aluminum. Casted tread.
Variant:
extra crowned. E-mail us for Blickle discounts or custom configurations ✉
Days to Ship: | 9 Days |
---|
BLICKLE
Rig:
Made of pressed steel. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of gray cast iron, lacquered. Casted tread.E-mail us for Blickle discounts or custom configurations ✉
Days to Ship: | 9 Days |
---|
BLICKLE
Rig:
Made of high-quality, impact resistant and reinforced nylon, with two double sealed precision ball bearings in the swivel head, with bolt hole fitting.
Wheels:
Made of high-quality thermoplastic polyurethane, low-noise operation, low rolling and swivelling resistance, good floor preservation, very high abrasion resistance, chemically bonded for an inseparable connection to the wheel center.
Tread/tire:
Made of high-quality thermoplastic polyurethane.
Wheel center/rim:
Made of high-quality, impact-resistant nylon. Chemically bonded. E-mail us for Blickle discounts or custom configurations ✉
Days to Ship: | 9 Days |
---|
Casters - With threaded swivel plate, rotation stop (light loads).
MISUMI
•Caster Type : Screw-In Type
•Wheel Material : Synthetic Rubber (Standard)
•Wheel Characteristics : Not Provided
•Stopper : Not Provided, With Rotation Stopper
For complete product overview and details on Economy Casters- With Insert- Light Load- see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Casters - Low profile, threaded, with rotation stop (light/medium loads).
MISUMI
Low profile, threaded casters with rotation stop for light and medium loads, permissible loads from 100daN to 160daN, wheel materials in MC Nylon and special reinforced plastic. Wide range of configurable dimensions.
Days to Ship: | 8 Days or more |
---|
Casters - Electrically conductive, threaded, rotating, with rotation stop.
MISUMI
Electrically conductive casters, threaded swivel casters with rotation stop for light/medium loads, conductive rubber, permissible loads from 30 to 60daN. Wide range of configurable dimensions.
Days to Ship: | 8 Days or more |
---|
Casters - With fixed/rotating plate, with rotation stop (light loads).
MISUMI
Lightest Load Casters. Dedicated for small carriages.
Days to Ship: | Same day or more |
---|
Show Stock Products
Casters - Resin, with swivel/threaded plate, with rotation stop.【4 Pieces Per Package】
MISUMI
Design Casters for simplified carriages
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Caster Type |
Stopper |
Load Range(daN) |
Mounting Height H(mm) |
Wheel Material |
Wheel Characteristics |
Metal Piece(Fittings etc.,) Material |
Mounting Hole Type |
Mounting Hole Pitch, Long Length Direction L1(mm) |
Mounting Hole Pitch, Short Length Direction W1(mm) |
Thread Dia. |
Wheel Dia. D(φ) |
Mounting Hole Pitch Circular Diameter(mm) |
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||||
Brand | BLICKLE | BLICKLE | BLICKLE | Nanshin | MISUMI | Takigen | MISUMI | BLICKLE | MISUMI | MISUMI | Tosei Sharyo | BLICKLE | MISUMI | MISUMI | Nanshin | Sisiku Addkreis | Yuei Caster | Nanshin | Yuei Caster | Sisiku Addkreis | Takigen | Uchimura-Caster | BLICKLE | BLICKLE | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Yuei Caster | Sisiku Addkreis | Gifu Sanken | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | BLICKLE | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Casters - Foot master, with swivel plate (ultra heavy loads). | Casters - With fixed/rotating plate, rotation stop (medium loads). | Casters - With fixed/rotating plate, with rotation stop, CHJ series. | Casters - With fixed/rotating plate, series CKZ (very heavy loads). | Casters - Interchangeable, with fixed/rotating plate (light loads). | Casters - With swivel plate, series CGZJ (Very heavy loads). | Casters - With fixed/rotating plate, rotation stop (medium/light loads). | Casters - With fixed/swivel plate, reinforced nylon (heavy loads). | Casters - Synthetic rubber, MC Nylon and urethane, CJM/CKM/CTM series. | Casters - With swivel/fixed plate, CJH-CKH series (Heavy Duty). | Wheels - Rubber, nylon or urethane with fixed plate, integrated brake, KBZ series (Medium load). | Casters - With threaded swivel plate, rotation stop (light loads). | Casters - Low profile, threaded, with rotation stop (light/medium loads). | Casters - Electrically conductive, threaded, rotating, with rotation stop. | Casters - With fixed/rotating plate, with rotation stop (light loads). | Casters - Resin, with swivel/threaded plate, with rotation stop.【4 Pieces Per Package】 | |||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||
Days to Ship | 9 Days | 9 Days | 9 Days |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 9 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 9 Days |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 12 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 25 Days or more | 46 Days | 9 Days |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 12 Days or more | 9 Days or more | 9 Days | 9 Days | 9 Days | 9 Days | 9 Days | 9 Days | 9 Days |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||
Caster Type | - | - | - | Plate Type Swivel / Screw-In Type / With Leveling Mounts | Plate Type Swivel / Plate Type Fixed | Plate Type Swivel / With Leveling Mounts | Plate Type Swivel / Plate Type Fixed | - | Plate Type Swivel / Plate Type Fixed | Plate Type Swivel | Plate Type Swivel | - | Plate Type Swivel / Plate Type Fixed | Plate Type Swivel | Plate Type Swivel | Plate Type Swivel / Others / Two Wheels | Plate Type Swivel / Others | Plate Type Fixed | Plate Type Swivel | Plate Type Fixed | Plate Type Swivel / With Leveling Mounts | Plate Type Swivel / Two Wheels | - | - | Plate Type Swivel / Plate Type Fixed | Plate Type Swivel / Plate Type Fixed | Plate Type Swivel / Plate Type Fixed | Plate Type Swivel / Plate Type Fixed | Plate Type Swivel / Plate Type Fixed | Plate Type Swivel | Plate Type Swivel / Others / Two Wheels | Plate Type Fixed / Related Components | - | - | - | - | - | - | - | - | Screw-In Type | Screw-In Type | Screw-In Type | Plate Type Swivel / Plate Type Fixed | Plate Type Swivel / Screw-In Type |
Stopper | Not Provided | With Double Stopper (Rotation + Swivel) | With Double Stopper (Rotation + Swivel) | Not Provided | Not Provided / With Double Stopper (Rotation + Swivel) | Not Provided | Not Provided / With Rotation Stopper | Not Provided | Not Provided | Not Provided | Not Provided / With Rotation Stopper | With Double Stopper (Rotation + Swivel) | Not Provided / With Rotation Stopper | Not Provided | Not Provided | Not Provided / With Rotation Stopper | Not Provided | Not Provided | With Double Stopper (Rotation + Swivel) | Not Provided / With Rotation Stopper | Not Provided | Not Provided | Not Provided | With Double Stopper (Rotation + Swivel) | Not Provided / With Rotation Stopper | Not Provided | Not Provided / With Double Stopper (Rotation + Swivel) | Not Provided | Not Provided / With Rotation Stopper | Not Provided | With Rotation Stopper | With Rotation Stopper | Not Provided | Not Provided | Not Provided | With Double Stopper (Rotation + Swivel) | With Double Stopper (Rotation + Swivel) | With Double Stopper (Rotation + Swivel) | Not Provided | With Double Stopper (Rotation + Swivel) | Not Provided / With Rotation Stopper | Not Provided / With Rotation Stopper | Not Provided / With Rotation Stopper | Not Provided / With Rotation Stopper | Not Provided / With Rotation Stopper |
Load Range(daN) | - | - | - | Up to 35.00 / 80.01 to 140.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 35.01 to 80.00 / 220.01 to 320.00 / 750.01 or More | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 | - | 320.01 to 485.00 / 485.01 to 750.00 / 750.01 or More | 220.01 to 320.00 | 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | - | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 140.01 to 220.00 / 220.01 to 320.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 140.01 to 220.00 / 220.01 to 320.00 | 485.01 to 750.00 / 750.01 or More | - | - | Up to 35.00 / 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 485.01 to 750.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 140.01 to 220.00 / 220.01 to 320.00 / 320.01 to 485.00 | 35.01 to 80.00 / 80.01 to 140.00 / 140.01 to 220.00 | 80.01 to 140.00 | 220.01 to 320.00 / 320.01 to 485.00 / 485.01 to 750.00 | 80.01 to 140.00 / 140.01 to 220.00 | - | - | - | - | - | - | - | - | Up to 35.00 / 35.01 to 80.00 | 80.01 to 140.00 / 140.01 to 220.00 | Up to 35.00 / 35.01 to 80.00 | Up to 35.00 / 35.01 to 80.00 | 80.01 to 140.00 |
Mounting Height H(mm) | 72 ~ 120 | 197 ~ 245 | 145 ~ 170 | 71 ~ 120 | 100 ~ 250 | 71 ~ 130.5 | 68 ~ 106 | 118 ~ 120 | 79 ~ 140 | 88 ~ 98 | 72 ~ 250 | 197 ~ 245 | 93 ~ 190 | 74 ~ 99 | 70 ~ 305 | 81 ~ 111.5 | 74 ~ 99 | 100 ~ 305 | 198 | 103 ~ 374 | 60 ~ 70 | 150 ~ 220 | 120 ~ 140 | 191 ~ 240 | 35 ~ 190 | 92 ~ 106 | 101 ~ 178 | 68 ~ 106 | 70 ~ 190 | 82 ~ 93 | 78 ~ 108 | 144 | 120 ~ 140 | 108 ~ 158 | 191 ~ 257 | 191 ~ 240 | 197 ~ 245 | 197 ~ 245 | 140 ~ 165 | 130 ~ 155 | 59 ~ 96 | 74 ~ 107 | 68 ~ 126 | 35 ~ 90 | 58 ~ 74 |
Wheel Material | Nylon | Polyurethane | Nylon | Nylon | Synthetic Rubber / Nylon / Urethane | Nylon | Nylon / Phenol / Engineering Plastics | Nylon | Nylon / Phenol / Engineering Plastics | Nylon / Phenol / Engineering Plastics | Nylon / Urethane / Phenol / Rubber | Polyurethane | Others | Nylon / Phenol | Synthetic Rubber / Nylon / Urethane / Phenol / Engineering Plastics / Others | Nylon | Nylon / Phenol / Engineering Plastics | Synthetic Rubber / Urethane / Phenol / Engineering Plastics / Others | Synthetic Rubber / Urethane / Others | Synthetic Rubber / Nylon / Urethane | Polyurethane / Engineering Plastics | Polyurethane | Polyurethane | Polyurethane | Synthetic Rubber / Nylon / Urethane | Nylon | Synthetic Rubber / Nylon / Urethane | Nylon / Engineering Plastics | Synthetic Rubber / Nylon / Urethane | Nylon | Nylon | Synthetic Rubber / Nylon / Urethane | Polyurethane | Polyurethane | Rubber | Polyurethane | Polyurethane | Polyurethane | Polyurethane | - | Synthetic Rubber | Nylon / Engineering Plastics | Synthetic Rubber | Synthetic Rubber / Nylon / Urethane / Steel | Nylon |
Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Oil Resistance | Not Provided | Not Provided | Not Provided | Abrasion Resistance / Oil Resistance / Chemical Resistance | Not Provided | Not Provided | Abrasion Resistance / Gasoline Resistant(including Light Oil) / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temp. Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Not Provided | Not Provided | Oil Resistance / Not Provided | Abrasion Resistance / Gasoline Resistant(including Light Oil) / Oil Resistance / Chemical Resistance | Abrasion Resistance / Chemical Resistance / Heat Resistance / Antistatic | Oil Resistance / Not Provided | Abrasion Resistance / Gasoline Resistant(including Light Oil) / Oil Resistance / Not Provided | Abrasion Resistance / Gasoline Resistant(including Light Oil) / Oil Resistance / Chemical Resistance / Low Temp. Resistance / Not Provided | Abrasion Resistance / Chemical Resistance / Heat Resistance / Low Temp. Resistance | Abrasion Resistance / Gasoline Resistant(including Light Oil) / Oil Resistance / Heat Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Abrasion Resistance / Gasoline Resistant(including Light Oil) / Oil Resistance | Abrasion Resistance / Gasoline Resistant(including Light Oil) / Oil Resistance / Chemical Resistance | Abrasion Resistance / Gasoline Resistant(including Light Oil) / Oil Resistance / Chemical Resistance / Heat Resistance / Low Temp. Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Gasoline Resistant(including Light Oil) / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Abrasion Resistance / Oil Resistance / Chemical Resistance | Not Provided | Not Provided | - | Not Provided | Not Provided |
Metal Piece(Fittings etc.,) Material | Aluminum | Steel | Steel | Steel | Steel / Steel | Aluminum | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Aluminum | Steel | Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Others | Steel | Steel | Steel / Stainless Steel | Steel | Others |
Mounting Hole Type | - | Slotted Hole | Slotted Hole | Round hole (four holes) | - | Round hole (four holes) | - | Slotted Hole | - | - | Round hole (four holes) | Slotted Hole | - | - | Round hole (four holes) / Slotted Hole | Slotted Hole | Round hole (four holes) | Round hole (four holes) / Slotted Hole | Slotted Hole | Round hole (four holes) | Round hole (four holes) | Round hole (four holes) | Slotted Hole | Slotted Hole | - | - | - | - | - | Round hole (four holes) | Slotted Hole | Round hole (four holes) | Slotted Hole | Round Hole | Slotted Hole | Slotted Hole | Slotted Hole | Slotted Hole | Slotted Hole | Round Hole | - | - | - | - | - |
Mounting Hole Pitch, Long Length Direction L1(mm) | - | 133.4-85.7 | 133.4-85.7 | 58 ~ 70 | 63 ~ 115 | 42 ~ 70 | 50 ~ 103 | 76-80 | 64 ~ 121 | 71 | 50 ~ 112 | 133.4-85.7 | 73.5 | 64 ~ 78 | 55 ~ 125 | 55(65) ~ 63(78) | 64 ~ 78 | 63 ~ 140 | 87(94) | 63 ~ 160 | 75 ~ 90 | 78 ~ 90 | 76-80 | 76.2-92.1 | 28 ~ 112 | 80 | 63 ~ 100 | 54 ~ 103 | 55 ~ 106 | 76 ~ 87 | 55(65) ~ 63(78) | 80 | 76-80 | - | 76.2-92.1 | 76.2-92.1 | 133.4-85.7 | 133.4-85.7 | 76.2-92.1 | - | - | - | - | 28 ~ 55 | - |
Mounting Hole Pitch, Short Length Direction W1(mm) | - | 125.4-61.9 | 125.4-61.9 | 58 ~ 70 | 40 ~ 105 | 42 ~ 70 | 36 ~ 71 | 55-60 | 59 ~ 78 | 71 | 50 ~ 112 | 125.4-61.9 | 45 | 64 ~ 78 | 42 ~ 125 | 55(65) ~ 63(78) | 64 ~ 78 | 40 ~ 87(93) | 87(94) | 40 ~ 90 | 75 ~ 90 | 78 ~ 90 | 55-60 | 66.7-76.2 | 15 ~ 80 | 78 | 40 ~ 80 | 36 ~ 71 | 28 ~ 77.5 | 44 ~ 60 | 55(65) ~ 63(78) | 45 | 55-60 | - | 66.7-76.2 | 66.7-76.2 | 125.4-61.9 | 125.4-61.9 | 66.7-76.2 | - | - | - | - | 15 ~ 42 | - |
Thread Dia. | M8 ~ M16 | - | - | M8 ~ M16 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | M12 ~ M14 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | M12 | M16 ~ M20 | M12 ~ M16 | - | M8 ~ M10 |
Wheel Dia. D(φ) | 45 ~ 72 | 150 ~ 200 | 100 ~ 125 | 42 ~ 75 | 75 ~ 200 | 42 ~ 92 | 50 ~ 75 | 75 ~ 80 | 50 ~ 100 | 65 ~ 75 | 50 ~ 200 | 150 ~ 200 | 75 ~ 150 | 50 ~ 75 | 50 ~ 250 | 50 ~ 75 | 50 ~ 75 | 75 ~ 250 | 150 | 75 ~ 300 | 40 ~ 50 | 100 ~ 150 | 80 ~ 100 | 150 ~ 200 | 25 ~ 150 | 65 ~ 75 | 75 ~ 130 | 50 ~ 75 | 50 ~ 150 | 65 ~ 75 | 50 ~ 75 | 100 | 80 ~ 100 | 80 ~ 125 | 150 ~ 200 | 150 ~ 200 | 150 ~ 200 | 150 ~ 200 | 100 ~ 125 | 125 ~ 150 | 40 ~ 75 | 50 ~ 75 | 50 ~ 100 | 25 ~ 75 | 50 ~ 60 |
Mounting Hole Pitch Circular Diameter(mm) | 8 ~ 16 | 15 | 15 | - | - | - | - | 9 | - | - | - | 15 | - | - | - | - | - | - | - | - | - | - | 9 | 11.1 | - | - | - | - | - | - | - | - | 9 | 13 | 11.1 | 11.1 | 15 | 15 | 11.1 | 13 | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy