(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gussets

Days to Ship
  • All
  • Same day
  • 8 Days or Less
  • 10 Days or Less
  • 12 Days or Less
  • 17 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Specifications
Material
Surface Treatment
Shape
Width A(mm)
Width A(inch)
Height B(mm)
Height B(inch)
Thickness T(mm)
Thickness T(inch)
Hole Shape
  • Spec Change

Gussets - Tapped Holes, Fixed Hole Positions

  • Spec Change

Gussets - Through Holes with Counterbores, Fixed Hole Positions

  • Spec Change

Gussets - Tapped Holes, Configurable Hole Positions

  • Spec Change

Gussets - Reduced Weight Type, Tapped Holes, Fixed Hole Positions

    Gussets - Through Holes, Fixed Hole Positions, Inch Measurements

    • Spec Change

    Gussets - Bridge Type, Fixed Hole Positions

    • Spec Change

    Gussets - Through Holes, Configurable Hole Positions

      Gussets - Tapped Holes, Fixed Hole Positions, Inch Measurements

        Gussets - Cast, Through Holes, Fixed Hole Positions

        Brand

        MISUMI

        MISUMI

        MISUMI

        MISUMI

        MISUMI

        MISUMI

        MISUMI

        MISUMI

        MISUMI

        Product Series

        Gussets - Tapped Holes, Fixed Hole Positions

        Gussets - Through Holes with Counterbores, Fixed Hole Positions

        Gussets - Tapped Holes, Configurable Hole Positions

        Gussets - Reduced Weight Type, Tapped Holes, Fixed Hole Positions

        Gussets - Through Holes, Fixed Hole Positions, Inch Measurements

        Gussets - Bridge Type, Fixed Hole Positions

        Gussets - Through Holes, Configurable Hole Positions

        Gussets - Tapped Holes, Fixed Hole Positions, Inch Measurements

        Gussets - Cast, Through Holes, Fixed Hole Positions

        CAD
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        Days to Ship 8 Days or more 8 Days or more 10 Days or more 8 Days or more 17 Days or more 8 Days or more 12 Days or more 17 Days or more Same day or more

        Show Stock Products

        Specifications
        • METRIC
        • inCAD Components
        • METRIC
        • inCAD Components
        • METRIC
        • inCAD Components
        • METRIC
        • inCAD Components
        • INCH
        • METRIC
        • inCAD Components
        • METRIC
        • inCAD Components
        • INCH
        • METRIC
        • inCAD Components
        MaterialSteel / Stainless Steel / AluminumSteel / Stainless Steel / AluminumSteel / AluminumSteel / AluminumSteel / AluminumSteel / Stainless Steel / AluminumSteel / Stainless Steel / AluminumSteel / AluminumSteel / Aluminum
        Surface TreatmentNot Provided / Black Oxide Coating / Electroless Nickel Plating / Clear Anodize / Black AnodizeNot Provided / Black Oxide Coating / Electroless Nickel Plating / Clear Anodize / Black AnodizeNot Provided / Black Oxide Coating / Electroless Nickel Plating / Clear AnodizeNot Provided / Electroless Nickel Plating / Clear Anodize / Black AnodizeBlack Oxide Coating / Electroless Nickel Plating / Clear AnodizeNot Provided / Black Oxide Coating / Electroless Nickel Plating / Clear Anodize / Black AnodizeNot Provided / Black Oxide Coating / Electroless Nickel Plating / Clear AnodizeBlack Oxide Coating / Electroless Nickel Plating / Clear AnodizeBlack Oxide Coating / Electroless Nickel Plating / Clear Anodize
        ShapeTriangular ShapeL-ShapedTriangular ShapeTriangular ShapeL-ShapedBridgeL-ShapedTriangular ShapeL-Shaped
        Width A(mm)20 ~ 15030 ~ 15030 ~ 10030 ~ 100-50 ~ 10030 ~ 100-30 ~ 100
        Width A(inch)----1-1/4 ~ 3--1-1/2 ~ 2-
        Height B(mm)30 ~ 30030 ~ 30030 ~ 15030 ~ 150-50 ~ 15030 ~ 150-30 ~ 150
        Height B(inch)----1-1/4 ~ 4--1-1/2 ~ 3-
        Thickness T(mm)6 ~ 1610 ~ 16-6 ~ 12-----
        Thickness T(inch)-------1/2 ~ 3/8-
        Hole ShapeTapped HoleCounterbored Hole / Through HoleTapped HoleTapped HoleThrough HoleCounterbored Hole / Tapped HoleThrough HoleTapped HoleThrough Hole

        Loading...

        1. 1

        Application example related to this category

        Related Categories to Gussets