(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Material: Cast Iron
•Strength: Standard (Cast Products)
Days to Ship: | 8 Days or more |
---|
Angle Plates - Welded, Configurable Hole Positions
MISUMI
•Strength: High Strength (Weld-On)
Days to Ship: | 12 Days or more |
---|
Angle Plates - Cast Iron, Wide, Fixed Hole Positions
MISUMI
•Material: Cast Iron
•Strength: Standard (Cast Products)
Days to Ship: | 10 Days or more |
---|
Angle Plates - Selectable Mounting Hole, Fixed Hole Positions
MISUMI
•Strength: Standard (Cast Products)
•Hole Machining: Mounting Hole Selectable
Days to Ship: | 12 Days or more |
---|
Angle Plates - Welded, Compact, No Holes
MISUMI
•Strength: High Strength (Weld-On)
•Hole Machining: No Hole
Days to Ship: | 10 Days or more |
---|
Angle Plates - Base Length Configurable
MISUMI
•Strength: Standard (Cast Products)
Days to Ship: | 12 Days or more |
---|
Angle Plates - Cast Aluminum Alloy
MISUMI
Compared to cast iron angle plates, weight reduction is possible. [Material]·AC4C−T5· AC7A
Days to Ship: | Same day or more |
---|
Show Stock Products
Angle Plates - Precision, Fixed Hole Positions, Inch Measurements
MISUMI
•Strength: Standard (Cast Products)
•Hole Machining: Through Hole and Dowel Hole
•Height H (mm): Through Hole and Dowel Hole Type
Days to Ship: | 5 Days |
---|
Angle Plates - Opposite Angle Dowel, Fixed Hole Positions
MISUMI
•Strength: Standard (Cast Products)
•Hole Machining: Through Hole and Dowel Hole
Days to Ship: | 10 Days or more |
---|
Angle Plates - Configurable Hole Positions
MISUMI
•Strength: Standard (Cast Products)
Days to Ship: | 12 Days or more |
---|
Angle Plates - Precision, Configurable Hole Positions, Inch Measurements
MISUMI
•Strength: Standard (Cast Products)
•Hole Machining: Through Hole and Dowel Hole
•Height H (mm): Through Hole and Dowel Hole Type
Days to Ship: | 33 Days or more |
---|
Angle Plates - Precision, No Holes, Inch Measurements
MISUMI
•Strength: Standard (Cast Products)
•Hole Machining: No Hole
•Height H (mm): No Hole Type
Days to Ship: | 5 Days |
---|
Angle Plates - Configurable Mounting Tapped Hole Positions
MISUMI
Tapped hole position on the mounting surface can be specified according to the workpiece.
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Material |
Strength |
Hole Machining |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Angle Plates - Selectable Mounting Hole, Fixed Hole Positions | Angle Plates - Precision, Fixed Hole Positions, Inch Measurements | Angle Plates - Precision, Configurable Hole Positions, Inch Measurements | ||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 12 Days or more | 10 Days or more | 12 Days or more | 10 Days or more | 12 Days or more |
Same day or more
Show Stock Products | 5 Days | 10 Days or more | 12 Days or more | 33 Days or more | 5 Days | 10 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
Material | Cast Iron | Steel / Aluminum | Cast Iron | Aluminum / Cast Iron | Steel / Stainless Steel | Aluminum / Cast Iron | Aluminum | Aluminum / Cast Iron | Aluminum / Cast Iron | Aluminum / Cast Iron | Aluminum / Cast Iron | Aluminum / Cast Iron | Aluminum / Cast Iron |
Strength | Standard (Cast Products) | High Strength (Weld-On) | Standard (Cast Products) | Standard (Cast Products) | High Strength (Weld-On) | Standard (Cast Products) | Standard (Cast Products) | Standard (Cast Products) | Standard (Cast Products) | Standard (Cast Products) | Standard (Cast Products) | Standard (Cast Products) | Standard (Cast Products) |
Hole Machining | Through Hole / Through Hole and Dowel Hole / No Hole | Through Hole and Dowel Hole / No Hole | No Hole / Mounting Hole and Dowel Hole / With Mounting Hole | Mounting Hole Selectable | No Hole | Through Hole / Through Hole and Dowel Hole / No Hole | Through Hole / Through Hole and Dowel Hole / No Hole | Through Hole and Dowel Hole | Through Hole and Dowel Hole | Through Hole / Through Hole and Dowel Hole | Through Hole and Dowel Hole | No Hole | Through Hole and Tapped Hole |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy