(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Electroconductive Rubber Feet【4-24 Pieces Per Package】
MISUMI
•Body Material: Conductive NBR Nitrile Rubber
•Type: Conductive Rubber Feet
Days to Ship: | 8 Days or more |
---|
Polyethylene Foam for Antistatic
MISUMI
Highly conductive sponge with the Specific Volume Resistivity x 104.
Days to Ship: | 10 Days or more |
---|
MISUMI
Please use this in combination with anti-static rubber mat.
Days to Ship: | 8 Days or more |
---|
MISUMI
Is usable in a wide range of applications to secure electroconductivity of equipments, and contains the conductive adhesive.
Days to Ship: | 8 Days or more |
---|
Electroconductive Rubber Feet with Collar【4-16 Pieces Per Package】
MISUMI
The With Collar type is added to the highly conductive rubber foot product line-up to enable to save the time of height-adjusting.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Tapes intended to neutralize paper / film sheets.
Days to Ship: | 10 Days or more |
---|
MISUMI
Brushes intended to neutralize paper / film sheets.
Days to Ship: | 10 Days or more |
---|
MISUMI
Conductive Rubber with the Specific Volume Resistivity x 105~8 is offered in 10mm increment.
Days to Ship: | 8 Days or more |
---|
Antistatic Sponge Sheets - Polyethylene Foam
MISUMI
Highly conductive sponge with the Specific Volume Resistivity x 105. Suitable for use as the cushion material on places where electrical charge should be avoided.
Days to Ship: | 10 Days or more |
---|
MISUMI
Useable in various applications including fixing rubber feet.
Days to Ship: | 8 Days or more |
---|
MISUMI
Sponge tapes suitable for various application as protection material or packing.
Days to Ship: | Same day or more |
---|
Show Stock Products
Antistatic Rubber Sheets - Sheet, Roll Type
MISUMI
Economy Type has grain-finished surface, which reduces reflections from light. Rolled Type is also available.
Days to Ship: | 8 Days or more |
---|
PCB rack plate【10 Pieces Per Package】
CoCo Shinon
For complete product overview and details on PCB rack plate see the sections below:
Days to Ship: | 8 Days or more |
---|
Magazine Rack / PDBOX Magazine Rack Housing for Insert Machines
CoCo Shinon
•Number Of Grooves: 50
•Groove Pitch (mm): 10
•Groove Width (mm): 5
•Groove Depth (mm): 3
Days to Ship: | 12 Days or more |
---|
Conductive Masking Tape C-300-MCU-M
Takigen
For complete product overview and details on Conductive Masking Tape C-300-MCU-M see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | CoCo Shinon | CoCo Shinon | Takigen |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Electroconductive Rubber Feet with Collar【4-16 Pieces Per Package】 | Magazine Rack / PDBOX Magazine Rack Housing for Insert Machines | |||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy