(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Timing Belts - T5 and T10 Profile, with Attachments
MISUMI
Mounting the attachment on the backside of the belt enables constant pitch conveyance of various workpieces.
Days to Ship: | 22 Days or more |
---|
Timing Belts - Long, Polyurethane, Configurable Number of Teeth
MISUMI
The belt length is selectable as desired. This timing belts are suitable for a long span synchronous conveyance.
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Belt Shape |
Properties |
Belt Material |
Belt Shape Type |
Belt Nominal Width(mm) |
Number of Teeth |
Core Wire Material |
Belt Type |
| ||
Brand | MISUMI | MISUMI |
Product Series | Timing Belts - Long, Polyurethane, Configurable Number of Teeth | |
CAD |
|
|
Days to Ship | 22 Days or more | 12 Days or more |
Specifications |
|
|
Belt Shape | Closed End | Closed End |
Properties | Standard | Standard / Backside Cloth Lined / Both Sides Cloth Lined |
Belt Material | Polyurethane Belt | Polyurethane Belt |
Belt Shape Type | T5 / T10 | MXL/T80 / H / T5 / T10 / AT5 / AT10 / S5M / S8M |
Belt Nominal Width(mm) | 10 ~ 50 | 10 ~ 50.8 |
Number of Teeth | 70 ~ 800 | - |
Core Wire Material | Aramid | Aramid / Steel Cord |
Belt Type | Trapezoidal Tooth Profile Metric Type | Trapezoidal Tooth Profile Circular Type / Trapezoidal Tooth Profile Metric Type / Trapezoidal Tooth Profile AT Type / Round Tooth Profile Super Torque |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy