(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Ball Roller - Multiple configurations, model K-142.
Takigen
Ball Material:
Body Material: Cold Rolled Steel Plate
Shape: Flange
Type: Standard
For complete product overview and details on Ball Transfer Units - Model K-142 see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Ball Rollers - Press adjustment.
MISUMI
•Type: Standard
For complete product overview and details on Ball Transfers - Press-Fit, Insertion/Adhesive see the sections below:
Days to Ship: | 8 Days or more |
---|
Ball Rollers - Spring loaded or flange mount type.
MISUMI
Press-formed and affordable priced Ball Rollers
Days to Ship: | Same day or more |
---|
Show Stock Products
Ball Rollers -Press formed, flange mounted, threaded stud.
MISUMI
•Type: Standard
•Shape: With Press Formed Thread Type
•Ball Material: 52100 Bearing Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
Ball Rollers - Oppressor type, external thread.
MISUMI
•Type: Standard
For complete product overview and details on Ball Transfers - Set Screw see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Type: Standard
For complete product overview and details on Ball Transfers - Hex Head, Stud see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Ball Roller - Carbon steel, model K-143.
Takigen
•Type: Standard
For complete product overview and details on Ball Transfer Units - Model K-143 see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Ball Rollers - Plunger Press-Fit, Threaded.
MISUMI
•Type: Spring-Loaded
•Body Material: 304 Stainless Steel
•Load Capacity Range (n): 20.1~50.0
•BR With Dedicated Wrench: Provided
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Type: Standard
•Body Material: 304 Stainless Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Type: Standard
•Shape: Round Head Stud
•Body Material: 304 Stainless Steel
•BR With Dedicated Wrench: Provided
Days to Ship: | Same day or more |
---|
Show Stock Products
Ball Roller Units - Unit with multiple integrated ball rollers.
MISUMI
•Type: Standard
•Shape: Unit
•Body Material: 304 Stainless Steel
•Ball Dia. SD (Ø): 15.87
•Load Capacity Range (n): 500.1~5000
Days to Ship: | 8 Days or more |
---|
MISUMI
•Type: Standard
•Shape: Milled Thread Type
•Body Material: SCM415 Alloy Steel (JIS)
•Ball Material: 52100 Bearing Steel
Days to Ship: | 8 Days or more |
---|
Ball Roller Units - Threaded stem, PV-B series.
A-TEC
•Type: Standard
•Shape: Round Shape Threaded
•Use Direction: Upward-Downward
Days to Ship: | Same day or more |
---|
Show Stock Products
Days to Ship: | Same day or more |
---|
Show Stock Products
Ball Roller - Flanged for light load. IB type.
Iguchi Kiko
•Type: Standard
•Shape: Flange
•Body Material: Steel
•Ball Material: Steel
•Load Capacity Range (n): 100.1~500.0
Days to Ship: | 8 Days or more |
---|
Ball Roller - Specialized conveyor wheel. SW-I type.
Iguchi Kiko
•Type: SW Special Wheel
•Shape: Flange
•Body Material: Cast Iron
•Ball Material: Steel
•Application: SW Type Special Wheel (Non-Shouldered Type)
Days to Ship: | 8 Days or more |
---|
HALDER
[Features]
· Ball casters are components used in transport systems, parts feeders, processing/packaging equipment, etc.
· These ball casters can help you move loads and workpieces more easily.
· Sizes where the d1 dimension ≥ 36 include an oil-impregnated dust-proof felt seal.
Days to Ship: | 10 Days |
---|
Freebear
•Type: Spring-Loaded
•Shape: Flange
•Body Material: Steel
•Ball Material: Steel
•Application: Standard
Days to Ship: | 12 Days or more |
---|
Ball Roller - Conveyor ball unit, 5L type.
Freebear
•Type: Standard
•Shape: Unit
•Body Material: 1018 Carbon Steel (SS400 Equivalent)
•Ball Material: 52100 Steel
•Ball Dia. SD (Ø): 15.875
Days to Ship: | 8 Days or more |
---|
Ball Roller - Clean room, ISC-10 type.
Iguchi Kiko
•Type: Standard
•Shape: Round Shape Threaded
•Body Material: Stainless Steel
•Maximum Load (n): 9.8
•O.D. D Dimension (Ø): 15
Days to Ship: | 8 Days or more |
---|
Ball Roller - Extra heavy load, IS type.
Iguchi Kiko
•Type: Standard
•Body Material: Steel
•Ball Material: Steel
•Sub Ball: Steel
Days to Ship: | 8 Days or more |
---|
Ball Roller - Light to medium load. IS-S type.
Iguchi Kiko
•Type: Standard
•Body Material: Stainless Steel
•Ball Material: Stainless Steel
•Sub Ball: Stainless Steel
•Application: Standard Air Ball Transfer
Days to Ship: | 8 Days or more |
---|
Ball Roller - Light to medium loads, threaded stem. IS-N type.
Iguchi Kiko
•Type: Standard
•Shape: Round Shape Threaded
•Body Material: Steel
•Ball Material: Steel
•Sub Ball: Steel
Days to Ship: | 8 Days or more |
---|
Ball Roller - Stainless steel, model K-1143.
Takigen
•Type: Standard
•Body Material: Stainless Steel
•Ball Material: Stainless Steel
•Load Capacity Range (n): 500.1~5000
Days to Ship: | Same day or more |
---|
Show Stock Products
Ball Roller - Omnidirectional wheel, heavy loads, 2530 type.
Fuji Manufacturing
•Type: Others
•Shape: Others
•Body Material: Aluminum
•Maximum Load (n): 100
•O.D. D Dimension (Ø): 120
Days to Ship: | 22 Days or more |
---|
HALDER
[Features]
· Use this tolerance ring when the clearance between the mounting hole and ball caster (type with steel sheet case) is large.
Days to Ship: | 10 Days |
---|
HALDER
[Features]
· Fixed by means of spring-loaded claws, allowing comparatively larger tolerances (diameter) for the location hole.
· These ball casters can be easily assembled/disassembled from their top (functional) side.
· Due to the inclined form of the cap cover, it is recommended to use the EH22750. assembly mandrel.
Days to Ship: | 10 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Shape |
Body Material |
Ball Material |
Load Capacity Range(N) |
Allowable Load(N) |
O.D. D(Ø) |
Brand | Takigen | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Takigen | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | A-TEC | Freebear | Iguchi Kiko | Iguchi Kiko | HALDER | Freebear | Freebear | Iguchi Kiko | Iguchi Kiko | Iguchi Kiko | Iguchi Kiko | Takigen | Fuji Manufacturing | HALDER | HALDER |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Ball Roller Units - Unit with multiple integrated ball rollers. | Ball Roller - Light to medium loads, threaded stem. IS-N type. | Ball Roller - Omnidirectional wheel, heavy loads, 2530 type. | ||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 10 Days | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 22 Days or more | 10 Days | 10 Days |
Specifications |
|
|
|
|
|
|
|
|
|
| |||||||||||||||||
Type | Standard / Spring-Loaded | Standard | Standard / Spring-Loaded | Standard | Standard | Standard | Standard | Spring-Loaded | Standard | Standard | Standard | Standard | Standard | Spring-Loaded | Standard | Others | Standard | Spring-Loaded | Standard | Standard | Standard | Standard | Standard | Standard | Others | Others | Standard / Others |
Shape | Round Shape Threaded / Cylindrical / Flange | Cylindrical | Cylindrical / Flange | Round Shape Threaded | - | - | Round Shape Threaded / Flange | Cylindrical | Round Shape Threaded / Flange | Round Shape Threaded | Unit | Round Shape Threaded | Round Shape Threaded | Cylindrical / Flange | Flange | Flange | Cylindrical | Flange | Unit | Round Shape Threaded | Cylindrical / Flange | Cylindrical / Flange | Round Shape Threaded | Round Shape Threaded / Flange | Others | Others | Cylindrical / Others |
Body Material | Steel / Resin | Stainless Steel / Resin | Steel | Steel / Stainless Steel | Stainless Steel / Resin | Stainless Steel / Resin | Steel / Aluminum | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | 00092 / Stainless Steel | Steel | Steel | Stainless Steel | Steel | Stainless Steel | Steel | Stainless Steel | Aluminum | 00094 | Steel |
Ball Material | Steel / Resin | Resin | Steel | Steel | Stainless Steel / Resin | Resin | Steel / Stainless Steel | - | - | - | - | Steel | Steel / Stainless Steel | Steel / Stainless Steel / Resin | Steel | Steel | 00091 / Stainless Steel | Steel | Steel | Resin | Steel | Stainless Steel | Steel | Stainless Steel | Resin | - | Steel / Stainless Steel |
Load Capacity Range(N) | 20.1 to 50.0 ~ 500.1 to 5000 | 1.0 to 10.0 ~ 100.1 to 500.0 | 20.1 to 50.0 ~ 100.1 to 500.0 | 50.1 to 100.0 ~ 100.1 to 500.0 | 1.0 to 10.0 ~ 50.1 to 100.0 | 1.0 to 10.0 ~ 100.1 to 500.0 | 20.1 to 50.0 ~ 500.1 to 5000 | 20.1 to 50.0 | 20.1 to 50.0 ~ 100.1 to 500.0 | 50.1 to 100.0 ~ 100.1 to 500.0 | 500.1 to 5000 | 500.1 to 5000 | 50.1 to 100.0 ~ 500.1 to 5000 | 1.0 to 10.0 ~ 100.1 to 500.0 | 100.1 to 500.0 | 500.1 to 5000 ~ 10000.1~20000 | 50.1 to 100.0 ~ 5000.1~10000 | 500.1 to 5000 | - | 1.0 to 10.0 | 100.1 to 500.0 ~ 5000.1~10000 | 100.1 to 500.0 ~ 500.1 to 5000 | 50.1 to 100.0 ~ 500.1 to 5000 | 500.1 to 5000 | 50.1 to 100.0 | - | 100.1 to 500.0 ~ 500.1 to 5000 |
Allowable Load(N) | 49 ~ 784 | 2 ~ 412 | 49 ~ 294 | 78.5 ~ 294.2 | 1 ~ 62 | 2 ~ 412 | 49 ~ 980 | 23 ~ 24 | 41 ~ 412 | 55 ~ 412 | 1372 ~ 4116 | 784.5 | 98 ~ 1176 | 9.8 ~ 490 | 196 | 980 ~ 11800 | 70 ~ 6000 | 1962 | No | 9.8 | 392 ~ 9800 | 392 ~ 2450 | 98 ~ 2450 | 686 ~ 980 | 100 | - | 370 ~ 2500 |
O.D. D(Ø) | 20 ~ 96.8 | 9 ~ 32 | 20 ~ 69 | 41.3 ~ 55.5 | 8 ~ 20 | 8 ~ 17 | 8 ~ 65 | 16 ~ 28 | 12 ~ 48 | 18.5 ~ 33 | - | 42 | 15 ~ 42 | 20 ~ 120 | 65 | - | 12.6 ~ 62 | 110 | No | 15 | 45 ~ 187 | 45 ~ 95 | 13 ~ 71.8 | 24 ~ 65 | 120 | 12.6 ~ 62 | 24-0.13 ~ 45-0.16 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy