(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Conveyor Bearings - Silicone/urethane rubber, threaded shaft.
MISUMI
•Type: Flat Type
•Operating Environment: Standard
•Bearing Material: 440C Stainless Steel
•Tightening Method: With Hex Socket
Days to Ship: | Same day or more |
---|
Show Stock Products
Conveyor Bearings - Urethane/silicone rubber covered, flat type.
MISUMI
•Type: Flat Type
•Operating Environment: Standard
•Mounting Style: Hole
•Bearing Material: 440C Stainless Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
Conveyor Bearings - Light load.
MISUMI
•Type: Flat Type
•Operating Environment: Standard
•Operating Temperature Range (?): -20::40
•Surface Material: Thermoplastic Ether Urethane
Days to Ship: | Same day or more |
---|
Show Stock Products
Conveyor Bearings - Acetal resin, DR-B type.
TOK Bearing
•Type: Flat
•Nominal Screw Dimension M (mm): 6
•Operating Environment: Standard
•Operating Temperature Range (?): 0::40
•Surface Material: Polyacetal
Days to Ship: | Same day or more |
---|
Show Stock Products
Conveyor Bearings - Engineering plastic, plain type, straight bore.
MISUMI
•Type: Flat Type
•Operating Environment: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Conveyor Bearings - Urethane/silicone/rubber covered, R type, threaded shaft.
MISUMI
•Type: Type R
•Operating Environment: Standard
•Bearing Material: 440C Stainless Steel
•Tightening Method: With Hex Socket
Days to Ship: | 8 Days or more |
---|
Conveyor Bearings - Heavy load.
MISUMI
•Type: Flat Type
•Operating Environment: Allowable Load
•Operating Temperature Range (?): -20::40
•Surface Material: Thermosetting Ether Urethane
Days to Ship: | Same day or more |
---|
Show Stock Products
Conveyor Bearings - Eccentric bore bushing.
MISUMI
As threaded studs are swaged-on, no extra retaining measure is required.
Days to Ship: | Same day or more |
---|
Show Stock Products
Conveyor Bearings - Threaded shaft.
MISUMI
•Type: Flat Type
•Operating Environment: Standard
•Tightening Method: With Hex Socket
Days to Ship: | 8 Days or more |
---|
Conveyor Bearings - Urethane/silicone/rubber covered, R type.
MISUMI
•Type: Type R
•Operating Environment: Standard
•Mounting Style: Hole
•Bearing Material: 440C Stainless Steel
Days to Ship: | 10 Days or more |
---|
Conveyor Bearings - Urethane molded with hub.
MISUMI
Can be fixed easily only with a set screw.
Days to Ship: | 10 Days or more |
---|
Conveyor Bearings - Engineering plastic, flat type, threaded stud.
MISUMI
•Type: Flat Type
•Operating Environment: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Conveyor Bearings - Engineering plastic, R type (round).
MISUMI
•Type: Type R
•Operating Environment: Standard
•Mounting Style: Straight Bore
Days to Ship: | Same day or more |
---|
Show Stock Products
Conveyor Bearings - Acetal resin, DR-H type.
TOK Bearing
•Type: Flat
•Operating Environment: Standard
•Operating Temperature Range (?): 0::40
•Surface Material: Polyacetal
•Bearing Material: Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
Conveyor Bearings - Shafts for molded, urethane bearings.
MISUMI
•Type: Related Components
•Operating Environment: Standard
•Mounting Style: Standard Threaded
Days to Ship: | 10 Days or more |
---|
Conveyor Bearings - Engineering plastic, round type, threaded stem.
MISUMI
•Type: Type R
•Operating Environment: Standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Conveyor Bearings - Engineering plastic, flat type with bracket.
MISUMI
•Type: Flat Type with Bracket
•Nominal Screw Dimension M (mm): 6
•Operating Environment: Standard
•Mounting Style: Threaded Stud Hex Socket
•Bearing Material: 440C Stainless Steel Equivalent
Days to Ship: | 8 Days or more |
---|
Conveyor Bearings - Engineering plastic, R type (round) with bracket.
MISUMI
•Type: R Type with Bracket
•Nominal Screw Dimension M (mm): 6
•Operating Environment: Standard
•Mounting Style: Threaded Stud Hex Socket
•Tightening Method: With Hex Socket
Days to Ship: | 8 Days or more |
---|
Conveyor Bearings - Engineering plastic, U groove, straight bore.
MISUMI
•Type: U-Shaped Groove
•Nominal Screw Dimension M (mm): 6
•Operating Environment: Standard
•Surface Material: Polyacetal (Standardized)
•Bearing Material: 440C Stainless Steel Equivalent
Days to Ship: | Same day or more |
---|
Show Stock Products
Conveyor Bearings - Engineering plastic, U groove, threaded bore.
MISUMI
•Type: U-Shaped Groove
•Nominal Screw Dimension M (mm): 6
•Operating Environment: Standard
•Surface Material: Polyacetal (Standardized)
•Bearing Material: 440C Stainless Steel Equivalent
Days to Ship: | Same day or more |
---|
Show Stock Products
Conveyor Bearings - Engineering plastic, V groove, straight bore.
MISUMI
•Type: V-Shaped Groove
•Operating Environment: Standard
•Surface Material: Polyacetal (Standardized)
•Mounting Style: No Thread
Days to Ship: | 8 Days or more |
---|
Conveyor Bearings - Engineering plastic, V groove, threaded bore.
MISUMI
•Type: V-Shaped Groove
•Nominal Screw Dimension M (mm): 6
•Operating Environment: Standard
•Surface Material: Polyacetal (Standardized)
Days to Ship: | Same day or more |
---|
Show Stock Products
Conveyor Bearings - Engineering plastic, one side flanged, straight bore.
MISUMI
•Type: Single Flanged
•Operating Environment: Standard
•Mounting Style: Straight Bore
Days to Ship: | Same day or more |
---|
Show Stock Products
Conveyor Bearings - Engineered plastic, flanged on one edge, and threaded stem.
MISUMI
•Type: Single Flanged
•Nominal Screw Dimension M (mm): 6
•Operating Environment: Standard
•Mounting Style: Threaded Stud Hex Socket
•Tightening Method: With Hex Socket
Days to Ship: | Same day |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Bearing Material |
Type |
Surface Material |
Mounting Style |
Operating Environment |
Bearing O.D. D(Ø) |
Width B(mm) |
Tightening Method |
Screw Nominal M(mm) |
I.D. d1(Ø) |
Allowable Load Range(N) |
Allowable Load(N) |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||
Brand | MISUMI | MISUMI | MISUMI | TOK Bearing | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | TOK Bearing | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Conveyor Bearings - Silicone/urethane rubber, threaded shaft. | Conveyor Bearings - Urethane/silicone rubber covered, flat type. | Conveyor Bearings - Engineering plastic, plain type, straight bore. | Conveyor Bearings - Urethane/silicone/rubber covered, R type, threaded shaft. | Conveyor Bearings - Urethane/silicone/rubber covered, R type. | Conveyor Bearings - Engineering plastic, flat type, threaded stud. | Conveyor Bearings - Engineering plastic, round type, threaded stem. | Conveyor Bearings - Engineering plastic, flat type with bracket. | Conveyor Bearings - Engineering plastic, R type (round) with bracket. | Conveyor Bearings - Engineering plastic, U groove, straight bore. | Conveyor Bearings - Engineering plastic, U groove, threaded bore. | Conveyor Bearings - Engineering plastic, V groove, straight bore. | Conveyor Bearings - Engineering plastic, V groove, threaded bore. | Conveyor Bearings - Engineering plastic, one side flanged, straight bore. | Conveyor Bearings - Engineered plastic, flanged on one edge, and threaded stem. | |||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 10 Days or more | 10 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 10 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
Bearing Material | Stainless Steel | Stainless Steel | - | Steel | Stainless Steel | Stainless Steel | - | - | - | Stainless Steel | - | Stainless Steel | Stainless Steel | Steel | - | Stainless Steel | Stainless Steel | - | Stainless Steel | Stainless Steel | - | - | - | - |
Type | Flat | Flat | Flat | Flat | Flat | Spherical | Flat | Related Components | Flat | Spherical | Flat / Spherical | Flat | Spherical | Flat | Related Components | Spherical | Flat | Spherical | U-Shaped Groove | U-Shaped Groove | V-Shaped Groove | V-Shaped Groove | Single Flanged | Single Flanged |
Surface Material | Urethane / Silicone | Urethane / Silicone | Urethane | Polyacetal | Nylon / UHMW Polyethylene | Urethane / Silicone | Urethane | - | - | Urethane / Silicone | Urethane | Nylon / UHMW Polyethylene | - | Polyacetal | - | - | - | - | Polyacetal | Polyacetal | Polyacetal | Polyacetal | - | - |
Mounting Style | Screw | Shaft Mount | Shaft Mount | - | Shaft Mount / Screw | Screw | Shaft Mount | Shaft Mount | Screw | Shaft Mount | Shaft Mount | Screw | Shaft Mount | - | Screw | Screw | Screw | Screw | Shaft Mount / Screw | Screw | Shaft Mount | Screw | Shaft Mount | Screw |
Operating Environment | Standard | Standard | Standard | Standard | Standard | Standard | Allowable Load | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Bearing O.D. D(Ø) | 10 ~ 65 | 10 ~ 65 | 20 ~ 60 | 19 ~ 30 | 13 ~ 50 | 12 ~ 65 | 30 ~ 70 | - | 6 ~ 52 | 12 ~ 65 | 30 ~ 65 | 13 ~ 50 | 19 ~ 50 | 9 ~ 47 | - | 19 ~ 50 | 24 ~ 35 | 24 ~ 35 | 22 ~ 35 | 22 ~ 35 | 22 ~ 35 | 22 ~ 35 | 24 ~ 35 | 24 ~ 35 |
Width B(mm) | 3 ~ 19 | 3 ~ 19 | 8 ~ 15 | 6 ~ 7 | 5 ~ 14 | 3 ~ 19 | 11 ~ 19 | - | 2.5 ~ 15 | 3 ~ 19 | 11 ~ 19 | 5 ~ 14 | 6 ~ 12 | 3 ~ 14 | - | 6 ~ 12 | 6 ~ 9 | 7 ~ 9 | 7 ~ 9 | 7 ~ 9 | 7 ~ 9 | 7 ~ 9 | 7 ~ 9 | 7 ~ 9 |
Tightening Method | With Hex Socket | - | - | - | With Hex Socket / Cross Recessed Slot / Flathead Slot | With Hex Socket | - | - | With Hex Socket | - | - | With Hex Socket / Cross Recessed Slot / Flathead Slot | - | - | - | With Hex Socket / Cross Recessed Slot / Flathead Slot | With Hex Socket | With Hex Socket | Flathead Slot | With Hex Socket / Cross Recessed Slot | - | With Hex Socket / Cross Recessed Slot | - | With Hex Socket |
Screw Nominal M(mm) | 3 ~ 10 | - | - | 6 | 4 ~ 8 | 3 ~ 10 | - | - | 3 ~ 10 | - | - | 4 ~ 8 | - | - | - | 6 ~ 8 | 6 | 6 | 6 | 6 | - | 6 | - | 6 |
I.D. d1(Ø) | 3 ~ 25 | 3 ~ 25 | 6 ~ 15 | - | 4 ~ 10 | 3 ~ 25 | 8 ~ 25 | - | 3 ~ 25 | 3 ~ 25 | 6 ~ 20 | - | 6 ~ 10 | 2.5 ~ 20 | - | - | - | - | 6 ~ 8 | - | 6 ~ 8 | - | 6 ~ 8 | - |
Allowable Load Range(N) | 4.0 to 20.0 ~ 500.1 to 1050.0 | 4.0 to 20.0 ~ 500.1 to 1050.0 | 50.1 to 100.0 ~ 300.1 to 500.0 | 20.1 to 50.0 ~ 100.1 to 200.0 | 20.1 to 50.0 ~ 200.1 to 300.0 | 4.0 to 20.0 ~ 500.1 to 1050.0 | 300.1 to 500.0 ~ 500.1 to 1050.0 | - | - | 4.0 to 20.0 ~ 500.1 to 1050.0 | 50.1 to 100.0 ~ 500.1 to 1050.0 | 20.1 to 50.0 ~ 200.1 to 300.0 | 20.1 to 50.0 ~ 200.1 to 300.0 | 4.0 to 20.0 ~ 300.1 to 500.0 | - | 20.1 to 50.0 ~ 200.1 to 300.0 | 50.1 to 100.0 ~ 100.1 to 200.0 | 50.1 to 100.0 ~ 100.1 to 200.0 | 50.1 to 100.0 ~ 100.1 to 200.0 | 50.1 to 100.0 ~ 100.1 to 200.0 | 50.1 to 100.0 ~ 100.1 to 200.0 | 50.1 to 100.0 ~ 100.1 to 200.0 | 50.1 to 100.0 ~ 100.1 to 200.0 | 50.1 to 100.0 ~ 100.1 to 200.0 |
Allowable Load(N) | 4 ~ 999 | 4 ~ 999 | 55 ~ 343 | 49 ~ 196 | 29.4 ~ 245 | 9.8 ~ 750 | 303 ~ 1050 | - | - | 9.8 ~ 750 | 51 ~ 999 | 29.4 ~ 245 | 39.2 ~ 245 | 9.8 ~ 343 | - | 39.2 ~ 245 | 78.4 ~ 176 | 78.4 ~ 176 | 78.4 ~ 176 | 78.4 ~ 176 | 78.4 ~ 176 | 78.4 ~ 176 | 78.4 ~ 176 | 78.4 ~ 176 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy