(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
Enables to directly place workpieces on flat and wide plates for transfer, and is suitable for accumulation conveyance.
Days to Ship: | 10 Days or more |
---|
MISUMI
Chains for special environment added.
Days to Ship: | 8 Days or more |
---|
Engineering Plastic Block Chains
MISUMI
Chains for special environments added.
Days to Ship: | 10 Days or more |
---|
Engineering Plastic Chain, for Direct Transport
Katayama Chain
•Width (mm): 26~76.1
•Chain Spec: Standard
Days to Ship: | 13 Days or more |
---|
Engineering Plastic Block Chains, 2 RowType
MISUMI
Chains for special environment.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Width(mm) |
Chain Spec |
|
|
|
| ||
Brand | MISUMI | MISUMI | MISUMI | Katayama Chain | MISUMI |
Product Series | |||||
CAD |
|
|
|
|
|
Days to Ship | 10 Days or more | 8 Days or more | 10 Days or more | 13 Days or more | 8 Days or more |
Specifications |
|
| |||
Width(mm) | 82.6 / 114.0 to 190.0 | Up to 25.9 / 26 to 76.1 | Up to 25.9 / 26 to 76.1 | 26 to 76.1 | 26 to 76.1 |
Chain Spec | Low Friction, Electrically Conductive | Standard / Heat Resistant / Low Friction, Electrically Conductive | Standard / Heat Resistant / Low Friction, Electrically Conductive | Standard | Standard |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy