(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Joint Links for Double Pitch Conveyor Chains - Stainless
Katayama Chain
•Type: Chain Main Body
For complete product overview and details on Joint Links for Double Pitch Conveyor Chains - Stainless see the sections below:
Days to Ship: | 13 Days or more |
---|
MISUMI
Flat plate allows workpiece to be put directly on plate for conveyance.
Days to Ship: | 8 Days or more |
---|
Joint Links for Double Pitch Conveyor Chains, JNTWC
MISUMI
•Type: Individual Joint Link
For complete product overview and details on Joint Links for Double Pitch Conveyor Chains, JNTWC see the sections below:
Days to Ship: | 8 Days or more |
---|
Joint Links for Double Pitch Conveyor Chains
Katayama Chain
•Max. Allowed Tension (Range) (kn): 2.61~4.00
•Type: Chain Main Body
•Max. Maximum Tension (kN): 2.65
Days to Ship: | 13 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Chain Number |
Max. Allowed Tension (Range)(kN) |
Type |
Brand | Katayama Chain | MISUMI | MISUMI | Katayama Chain |
---|---|---|---|---|
Product Series | ||||
CAD |
|
|
|
|
Days to Ship | 13 Days or more | 8 Days or more | 8 Days or more | 13 Days or more |
Specifications |
|
| ||
Chain Number | 2040 ~ 2082 | 40 ~ 50 | 40 ~ 50 | 2040 ~ 2100 |
Max. Allowed Tension (Range)(kN) | Up to 1.40 ~ 1.41 to 2.60 | 2.61 to 4.00 ~ 4.01 to 6.50 | 2.61 to 4.00 ~ 4.01 to 6.50 | 2.61 to 4.00 |
Type | Chain Main Body | Chain Main Body | Individual Joint Link | Chain Main Body |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy