(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyors & Material Handling

Conveyors, rollers, and conveyor parts are machines and related parts that continuously convey loads such as materials and products. These can respond variously depending on the shape, size and weight of the goods to be conveyed and the place used. Care must be taken when selecting the drive ...Readmore

Conveyors, rollers, and conveyor parts are machines and related parts that continuously convey loads such as materials and products. These can respond variously depending on the shape, size and weight of the goods to be conveyed and the place used. Care must be taken when selecting the drive unit because there are power supplies for AC100V, AC200V (single-phase/three-phase), and DC power. Conveyor types include belt type, chain type, and roller type. The belt type is a method of moving luggage on a belt. Flat belts can carry soft or small items. There are also dedicated belts for specific uses such as inclined conveyance, food conveyance, packaging conveyance, and electronic component conveyance. Roller conveyors can control transport and retention by combining driven and non-driven rollers. Suitable for separating and transporting luggage.  ▲ Close