(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
ISEL
•Tightening Method: Mechanical Type (Wedge Type)
•Tightening Structure: Single Cone Type
•Type: Flanged
•Number Of Tightening Bolts: Multiple Pieces
•Centering Feature: Self-Centering
Days to Ship: | 8 Days or more |
---|
MISUMI
A hub (such as pulleys, gears and sprockets) can be easily connected with a shaft by screwing.
Days to Ship: | Same day or more |
---|
Show Stock Products
Miki Pulley
Body Material: Steel
Clamping Bolt Types: Hexagon socket head bolt
Surface Treatment: None
Tightening Method: Mechanical Type (Wedge Type)
Tightening Structure: Single Cone Type
Type: Straight
For complete product overview and details on POSI LOCK D see the sections below:
Days to Ship: | 8 Days or more |
---|
Mechanical Lock MKA Rust-proof Standard Electroless Nickel Plating Specifications
ISEL
•Tightening Method: Mechanical Type (Wedge Type)
•Tightening Structure: Single Cone Type
•Type: Flanged
•Number Of Tightening Bolts: Multiple Pieces
•Centering Feature: Self-Centering
Days to Ship: | 8 Days or more |
---|
Miki Pulley
•Tightening Method: Mechanical Type (Wedge Type)
•Tightening Structure: Single Cone Type
•Type: Flanged
Days to Ship: | 8 Days or more |
---|
KPL200 KANA Lock (cost performance product):
Katayama Chain
•Tightening Method: Mechanical Type (Wedge Type)
•Tightening Structure: Double Cone Type
•Type: Straight
•Number Of Tightening Bolts: Multiple Pieces
•Centering Feature: Not Self-Centering
Days to Ship: | 8 Days or more |
---|
Keyless Bushing, A.P.LOCK SAPL-B Series
Sungil Machinery
•Tightening Method: Mechanical Type (Wedge Type)
•Tightening Structure: Single Cone Type
•Type: Flanged
•Centering Feature: Self-Centering
•Body Material: Steel
Days to Ship: | 13 Days or more |
---|
MISUMI
A hub (such as pulleys, gears and sprockets) can be easily connected with a shaft by screwing.
Days to Ship: | 8 Days or more |
---|
MISUMI
A hub (such as pulleys, gears and sprockets) can be easily connected with a shaft by screwing.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
A hub (such as pulleys, gears and sprockets) can be easily connected with a shaft by screwing.
Days to Ship: | Same day or more |
---|
Show Stock Products
Keyless Bushings - Easy Mounting Nut
MISUMI
A hub (such as pulleys, gears and sprockets) can be easily connected with a shaft by screwing.
Days to Ship: | Same day or more |
---|
Show Stock Products
Keyless Bushings - Straight, High Torque
MISUMI
A hub (such as pulleys, gears and sprockets) can be easily connected with a shaft by screwing.
Days to Ship: | 8 Days or more |
---|
Mechanical MKT Rust-Proof General Purpose Type Electroless Nickel Plating Specifications
ISEL
•Tightening Method: Mechanical Type (Wedge Type)
•Tightening Structure: Single Cone Type
•Type: Straight
•Number Of Tightening Bolts: Multiple Pieces
•Centering Feature: Not Self-Centering
Days to Ship: | 8 Days or more |
---|
Mechanical Lock MSA Rust-Proof Standard Stainless Steel Specifications
ISEL
•Tightening Method: Mechanical Type (Wedge Type)
•Tightening Structure: Single Cone Type
•Type: Flanged
•Number Of Tightening Bolts: Multiple Pieces
•Centering Feature: Self-Centering
Days to Ship: | 8 Days or more |
---|
Miki Pulley
•Tightening Method: Mechanical Type (Wedge Type)
•Tightening Structure: Double Cone Type
•Type: Straight
•Body Material: Steel
•Clamping Bolt Type: Hexagon socket head bolt
Days to Ship: | 8 Days or more |
---|
Kanalock (cost performance product) KPL300 type
Katayama Chain
•Tightening Method: Mechanical Type (Wedge Type)
•Tightening Structure: Tapered Sleeve Type
•Type: Sleeve
•Centering Feature: Not Self-Centering
•Body Material: Steel
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Centering Feature |
Body Material |
Shaft Bore Dia. d(Ø) |
Allowable Torque Range(N•m) |
Surface Treatment |
Hub Dia. D1(Ø) |
Tightening Structure |
Tightening Method |
Allowable Torque(N•m) |
| ||||||||||||||||
Brand | ISEL | MISUMI | Miki Pulley | ISEL | Miki Pulley | Katayama Chain | Sungil Machinery | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | ISEL | ISEL | Miki Pulley | Katayama Chain |
Product Series | Mechanical Lock MKA Rust-proof Standard Electroless Nickel Plating Specifications | Mechanical MKT Rust-Proof General Purpose Type Electroless Nickel Plating Specifications | Mechanical Lock MSA Rust-Proof Standard Stainless Steel Specifications | |||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
| ||||||||||
Type | Flanged | Flanged | Straight | Flanged | Flanged | Straight | Flanged | Direct Mounting | Thin Wall | Straight | Nut Tightening | Straight | Straight | Flanged | Straight | Sleeve |
Centering Feature | Self-Centering | Self-Centering | - | Self-Centering | - | Not Self-Centering | Self-Centering | Not Self-Centering | Self-Centering | Not Self-Centering | Not Self-Centering | Not Self-Centering | Not Self-Centering | Self-Centering | - | Not Self-Centering |
Body Material | - | Steel / Stainless Steel | Steel | - | Steel / Stainless Steel | Steel | Steel | Steel | Steel / Stainless Steel | Steel | Steel | Steel | - | - | Steel | Steel |
Shaft Bore Dia. d(Ø) | 5 ~ 70 | 5 ~ 70 | 2 ~ 50 | 8 ~ 50 | 6 ~ 40 | 19 ~ 70 | 8 ~ 30 | 5 ~ 30 | 5 ~ 50 | 20 ~ 65 | 8 ~ 35 | 30 ~ 65 | 20 ~ 50 | 8 ~ 50 | 19 ~ 120 | 10 ~ 80 |
Allowable Torque Range(N•m) | 2.0 to 20.0 ~ 3000.1 to 10000.0 | 2.0 to 20.0 ~ 3000.1 to 10000.0 | 2.0 to 20.0 ~ 1000.1 to 3000.0 | 20.1 to 50.0 ~ 1000.1 to 3000.0 | 2.0 to 20.0 ~ 700.1 to 1000.0 | 200.1 to 300.0 ~ 3000.1 to 10000.0 | 2.0 to 20.0 ~ 500.1 to 700.0 | 2.0 to 20.0 ~ 100.1 to 150.0 | 2.0 to 20.0 ~ 1000.1 to 3000.0 | 200.1 to 300.0 ~ 1000.1 to 3000.0 | 20.1 to 50.0 ~ 300.1 to 500.0 | 1000.1 to 3000.0 ~ 3000.1 to 10000.0 | 200.1 to 300.0 ~ 1000.1 to 3000.0 | 20.1 to 50.0 ~ 700.1 to 1000.0 | 200.1 to 300.0 ~ 10000.1 to 300000.0 | 2.0 to 20.0 ~ 1000.1 to 3000.0 |
Surface Treatment | None | None / Black Oxide / Electroless Nickel | None / Electroless Nickel | Electroless Nickel | None / Electroless Nickel | None | None | None | None / Electroless Nickel | None / Electroless Nickel | None / Black Oxide / Electroless Nickel | None | Electroless Nickel | None | None / Electroless Nickel | None |
Hub Dia. D1(Ø) | 16 ~ 97 | 16 ~ 97 | 16 ~ 80 | 21 ~ 72 | 12 ~ 53 | 47 ~ 110 | 22 ~ 55 | 8 ~ 35 | 12 ~ 65 | 47 ~ 95 | 14 ~ 48 | 55 ~ 95 | 47 ~ 80 | 21 ~ 72 | 47 ~ 165 | - |
Tightening Structure | Single Cone Type | Single Cone Type | Single Cone Type | Single Cone Type | Single Cone Type | Double Cone Type | Single Cone Type | Single Cone Type | Single Cone Type | Double Cone Type | Tapered Sleeve Type | Double Cone Type | Single Cone Type | Single Cone Type | Double Cone Type | Tapered Sleeve Type |
Tightening Method | Mechanical Type (Wedge Type) | Mechanical Type (Wedge Type) | Mechanical Type (Wedge Type) | Mechanical Type (Wedge Type) | Mechanical Type (Wedge Type) | Mechanical Type (Wedge Type) | Mechanical Type (Wedge Type) | Mechanical Type (Wedge Type) | Mechanical Type (Wedge Type) | Mechanical Type (Wedge Type) | Mechanical Type (Wedge Type) | Mechanical Type (Wedge Type) | Mechanical Type (Wedge Type) | Mechanical Type (Wedge Type) | Mechanical Type (Wedge Type) | Mechanical Type (Wedge Type) |
Allowable Torque(N•m) | 7 ~ 3400 | 2.8 ~ 3400 | 6 ~ 1760 | 16.6 ~ 1362 | 4.7 ~ 720 | 270 ~ 5100 | 18 ~ 510 | 4.2 ~ 149 | 3 ~ 2120 | 300 ~ 2990 | 21 ~ 461 | 1110 ~ 6400 | 294 ~ 1775 | 10.7 ~ 754.3 | 289 ~ 13500 | 6.9 ~ 1860 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy