(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Idler Sprockets - Single/Double Bearings
MISUMI
Bearing Incorporated Sprockets. An additional small type, No. 25, is offered.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
MISUMI
•Type : Idler Pins
For complete product overview and details on Idler Pins see the sections below:
Days to Ship: | 7 Days or more |
---|
MISUMI
The Idlers which bearings are built-in on both sides of general purpose sprockets.
Days to Ship: | 8 Days or more |
---|
MISUMI
Small sized Idlers usable in space limited applications.
Days to Ship: | 10 Days or more |
---|
Standard Single Idler Sprockets
Katayama Chain
•Type : Idlers
•Shape : Shape C
•Material : Steel
For complete product overview and details on Standard Single Idler Sprockets see the sections below:
Days to Ship: | 8 Days or more |
---|
Standard Double Idler Sprockets
Katayama Chain
•Type : Idlers
•Shape : Shape C
•Material : Steel
For complete product overview and details on Standard Double Idler Sprockets see the sections below:
Days to Ship: | 8 Days or more |
---|
Idler Sprockets - with Hub, Double Pitch
MISUMI
The Idlers which bearings are built-in on both sides of Double Pitch Sprockets.
Days to Ship: | 8 Days or more |
---|
Standard engineering plastic idler sprocket
Katayama Chain
•Type : Idlers
•Shape : Shape C
•Material : Engineering Plastics
For complete product overview and details on Standard engineering plastic idler sprocket see the sections below:
Days to Ship: | 13 Days or more |
---|
Standard Stainless Steel Idler Sprocket
Katayama Chain
•Type : Idlers
•Shape : Shape C
•Material : Stainless Steel
For complete product overview and details on Standard Stainless Steel Idler Sprocket see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Shape |
Type |
For Chain No. (Chain Pitch) |
Number of Teeth(T) |
Number of Tracks |
Shaft Bore Dia. d(mm) |
Material |
Chain Type |
Shaft Type |
Surface Treatment |
| |||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | Katayama Chain | Katayama Chain | MISUMI | Katayama Chain | Katayama Chain |
Product Series | |||||||||
CAD |
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products | 7 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 8 Days or more |
Specifications |
|
|
|
|
| ||||
Shape | Shape C | - | Shape B | Shape C | Shape C | Shape C | Shape B | Shape C | Shape C |
Type | Idlers | Idler Pins | Idlers | Idlers | Idlers | Idlers | Idlers | Idlers | Idlers |
For Chain No. (Chain Pitch) | 25B (1/4" pitch) ~ 80B (1" pitch) | - | 35B (3/8" pitch) ~ 2060 | 35B (3/8" pitch) ~ 60B (3/4" pitch) | 35B (3/8" pitch) ~ 80B (1" pitch) | 35B (3/8" pitch) ~ 80B (1" pitch) | 2040 ~ 2060 | 35B (3/8" pitch) ~ 60B (3/4" pitch) | 35B (3/8" pitch) ~ 60B (3/4" pitch) |
Number of Teeth(T) | 9 ~ 25 | - | 10 ~ 32 | - | 9 ~ 25 | 9 ~ 25 | 19 ~ 25 | 11 ~ 18 | 11 ~ 19 |
Number of Tracks | 1 | - | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Shaft Bore Dia. d(mm) | 6 ~ 20 | - | 10 ~ 35 | 6 ~ 15 | 10 ~ 20 | 10 ~ 20 | 20 ~ 30 | 15 | 10 ~ 20 |
Material | Steel / Stainless Steel | - | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Engineering Plastics | Stainless Steel |
Chain Type | Others | - | Double Pitch / Others | Others | RS | RS | Double Pitch | RS | RS |
Shaft Type | Bearing Built-in, Single / Bearing Built-in, Double | - | Bearing Built-in, Double | Bearing Built-in, Single | Bearing Built-in, Single | Bearing Built-in, Double | Bearing Built-in, Double | Bearing Built-in, Single | Bearing Built-in, Single |
Surface Treatment | None / Black Oxide | - | None / Black Oxide | Black Oxide | Black Oxide | Black Oxide | Black Oxide | None | None |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy