(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
MISUMI
Days to Ship: | Same day or more |
---|
Show Stock Products
Katayama Chain
Hollow pin chains are chains connected by hollow pins. The attachment is easy to install because the pin is hollow. JIS Same as the standard and nibai pitch roller chain standards.
Days to Ship: | 13 Days or more |
---|
Chains - 40B Series, Pitch 12.7 mm
MISUMI
ANSI Roller Chain with 1/2" (0.50 inch) pitch.
Days to Ship: | 8 Days or more |
---|
Fitlink Roller Chain (Standard Roller Chain) Single-Row
Katayama Chain
•Material : Steel
For complete product overview and details on Fitlink Roller Chain (Standard Roller Chain) Single-Row see the sections below:
Days to Ship: | 8 Days or more |
---|
Katayama Chain
[Features]
· TYC Roller chain is JIS / ANSI compliant, economy roller chain made in Taiwan.
· Produced certified to international standard of quality assurance ISO9001, and is used in all industries for transmission and driving in various equipment.
· Where length is long (exceeding 1 unit link), unit is pack configuration.
For example, in the case of "TYC60-1RP-1600 link," the configuration is 160 links x 10.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Joint Link intended to link chains with each other.
Days to Ship: | Same day or more |
---|
Show Stock Products
Chains - 25B Series, Pitch 6.35 mm
MISUMI
ANSI Roller Chain with 1/4" (0.25 inch) pitch.
Days to Ship: | 8 Days or more |
---|
Chains - 60B Series, Pitch 19.05 mm
MISUMI
ANSI Roller Chain with 3/4" (0.75 inch) pitch.
Days to Ship: | Same day or more |
---|
Show Stock Products
Chains - 80B Series, Pitch 25.4 mm
MISUMI
ANSI Roller Chain with 1" (1.00 inch) pitch.
Days to Ship: | 8 Days or more |
---|
Katayama Chain
KANA stainless steel chain made from all SUS304 parts. Excellent cost performance product.
[Features]
· KANA stainless steel chain is produced from all stainless steel GB304 parts, for cost performance product.
Days to Ship: | 13 Days or more |
---|
Katayama Chain
F type oval type roller chain is a standard plate shape standard oval roller chain. Ideal for transporting items to be conveyed directly on the chain.
Days to Ship: | 13 Days or more |
---|
Chains - 11B/15B Series, Pitch 3.74/4.76 mm
MISUMI
Chain 11B-Pitch 0.148". Ultra Miniature Chain made of 304 stainless steel throughout. Chain 15B-Pitch 0.188". Smallest ANSI Roller Chain available.
Days to Ship: | 8 Days or more |
---|
MISUMI
Joint Link intended to link chains with each other. Use this when an odd number of links is required.
Days to Ship: | 8 Days or more |
---|
Chains - 35B Series, Pitch 9.52 mm
MISUMI
ANSI Roller Chain with 3/8" (0.375 inch) pitch.
Days to Ship: | Same day or more |
---|
Show Stock Products
Chains - 50B Series, Pitch 15.87 mm
MISUMI
ANSI Roller Chain with 5/8" (0.625 inch) pitch.
Days to Ship: | Same day or more |
---|
Show Stock Products
Days to Ship: | Same day or more |
---|
Show Stock Products
Katayama Chain
[Features]
· KANA ultra (lube-free type) chain is a maintenance-free chain with self-lubricating performance, using a special oil-impregnated bushing.
· Use where you lubrication is not desired or would cause a problem
· Plate with black dyed treated and coated with a corrosion resistance.
· In addition, nickel plating specification also available.
Days to Ship: | 8 Days or more |
---|
Katayama Chain
The side bow chain is a bow-shape bending chain. Used for curved transport conveyors etc. by installing curved conveyor drives and attachments
Days to Ship: | 13 Days or more |
---|
Katayama Chain
Stainless steel chain is all SUS304 made. Can be used in special atmosphere such as acid or alkaline
[Features]
· Stainless steel chain, all parts are made SUS304 material
· It can be used in environments such as acidic or alkaline, prone to chemical corrosion, and in places where water or steam present, or in high / low temperatures.
Days to Ship: | 8 Days or more |
---|
Katayama Chain
Hollow pin chains are chains connected by hollow pins. The attachment is easy to install because the pin is hollow. Equal to JIS standards and nibai pitch roller chain standards
[Features]
· Hollow pin chains are chains connected by hollow pins.
· Attachment is easy to install because the pin is hollow.
· Hollow pin chain is JIS standard, identical to standard roller chain and nibai pitch roller chain, and so use standard product sprocket.
Days to Ship: | 13 Days or more |
---|
Katayama Chain
[Features]
· Rustop chain is a beautiful shiny chain with special plating on standard steel chain, giving general corrosion resistance.
· Lower price than stainless chain, it demonstrates its versatility and special characteristics in suitable environments.
· Breaking strength is stronger than stainless steel chain.
· Rustop chains can also be applied to chains with attachments such as most roller chains, nibai pitch etc.
· Specify according to the application.
Days to Ship: | 13 Days or more |
---|
Katayama Chain
[Features]
· Increased link plate thickness of the standard type roller chain and tough steel used for the pin. Increased strength over ANSI H type.
Days to Ship: | 13 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Nominal Number |
Pitch |
Number of Tracks |
Material |
Max. Allowed Tension(kN) |
|
| |||||||||||||||||||||
Brand | MISUMI | Katayama Chain | MISUMI | Katayama Chain | Katayama Chain | MISUMI | MISUMI | MISUMI | MISUMI | Katayama Chain | Katayama Chain | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Katayama Chain | Katayama Chain | Katayama Chain | Katayama Chain | Katayama Chain | Katayama Chain |
Product Series | ||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products | 13 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 13 Days or more | 13 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 13 Days or more | 8 Days or more | 13 Days or more | 13 Days or more | 13 Days or more |
Specifications |
|
|
|
|
|
|
|
|
| |||||||||||||
Type | - | Standard Chains | - | Standard Chains | Standard Chains | - | - | - | - | Standard Chains | Standard Chains | - | - | - | - | - | Lubrication-Free Chains | Special Purpose Chains | Standard Chains | Standard Chains | Standard Chains | Standard Chains |
Nominal Number | - | 40HP ~ C2060HP | - | 06B ~ 420 | TYC25 ~ TYC80 | - | - | - | - | KANA40-SUS ~ KANA80-SUS | 40F ~ 100F | - | - | - | - | - | 40NL ~ 80NL | 40SB ~ 60SB | 25-SUS ~ 80-RPSUS | 40HP-SUS ~ C2060HP-SUS | 25-N ~ 50-N | 40H ~ 100H |
Pitch | - | - | - | 12.7 ~ 19.05 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Number of Tracks | - | - | - | 1 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Material | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | - | Stainless Steel | - | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Stainless Steel | Stainless Steel | Steel | Steel |
Max. Allowed Tension(kN) | - | - | - | Up to 99 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy