(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rack Gears

Shape

  1. 1
  • Rack Gears - Pressure Angle 20°, Configurable L Dimension

    Rack Gears - Pressure Angle 20°, Configurable L Dimension

    MISUMI

    This enables to switch between rotating motion and linear motion. Length and mounting hole machining can be specified.

    • Spec Change
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 10 Days or more
  • Rack Gears - Pressure Angle 20°, Standard L Dimension

    Rack Gears - Pressure Angle 20°, Standard L Dimension

    MISUMI

    This enables to switch between rotating motion and linear motion. Length and mounting hole machining can be specified.

    • Volume Discount
    • Lead Time Reduction
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 10 Days or more
  • Hole Machining Rack SRF

    Hole Machining Rack SRF

    KHK Gears

    •Material : Steel•Teeth Type : Standard For complete product overview and details on Hole Machining Rack SRF see the sections below:

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • KF Rack Gear (with Finishing on Both Ends)

    KF Rack Gear (with Finishing on Both Ends)

    Katayama Chain

    •Material : Steel•Teeth Type : Standard For complete product overview and details on KF Rack Gear (with Finishing on Both Ends) see the sections below:

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 10 Days or more
  • Stainless Steel Rack

    Stainless Steel Rack

    KHK Gears

    •Material : Stainless Steel•Teeth Type : Standard For complete product overview and details on Stainless Steel Rack see the sections below:

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Rack Gears - Round, Pressure Angle 20°

    Rack Gears - Round, Pressure Angle 20°

    MISUMI

    New: Polyacetal material option is added. [June 2023]Convenient for reciprocal motion of the rack side.

    • Volume Discount
    • Degreasing
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 10 Days or more
  • KFH Rack Hole Rack Gear (Finishing on Both Sides)

    KFH Rack Hole Rack Gear (Finishing on Both Sides)

    Katayama Chain

    •Material : Steel•Teeth Type : Standard For complete product overview and details on KFH Rack Hole Rack Gear (Finishing on Both Sides) see the sections below:

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Rack Gears - Induction Hardened, Pressure Angle 20°

    Rack Gears - Induction Hardened, Pressure Angle 20°

    MISUMI

    Rack Gears with hardened teeth which provides excellent strength, abrasion resistance and high precision

    • Volume Discount
    • Spec Change
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Rack Gears - Induction Hardened, Pressure Angle 20°, Configurable Hole Position

    Rack Gears - Induction Hardened, Pressure Angle 20°, Configurable Hole Position

    MISUMI

    New: Length configurable types (1 mm increment) are added. [June 2023]Rack Gears with hardened teeth which provides excellent strength, abrasion resistance and high precision

    • Spec Change
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 10 Days or more
  • KCPF Rack Gear (with Finishing on Both Ends)

    KCPF Rack Gear (with Finishing on Both Ends)

    Katayama Chain

    •Material : Steel•Teeth Type : Standard For complete product overview and details on KCPF Rack Gear (with Finishing on Both Ends) see the sections below:

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 10 Days or more
  • BS (brass) rack RK-B

    BS (brass) rack RK-B

    Kyouiku Gear(KG)

    •Material : Brass•Teeth Type : Standard For complete product overview and details on BS (brass) rack RK-B see the sections below:

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • CP Rack

    CP Rack

    KHK Gears

    •Material : Steel•Teeth Type : Standard For complete product overview and details on CP Rack see the sections below:

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Stainless steel round rack

    Stainless steel round rack

    KHK Gears

    •Material : Stainless Steel•Teeth Type : Standard For complete product overview and details on Stainless steel round rack see the sections below:

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more

Loading...

  1. 1

Application example related to this category

Related Categories to Rack Gears