(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
Perpendicular transmission of unparalleled shafts makes these gears suitable for power transmission of large deceleration and high torque.
Days to Ship: | 10 Days or more |
---|
KHK Gears
•Type: Worm
•Twisting Direction: R
•Material: 303 Stainless Steel
•Grade Accuracy: KHK, W, 001, Class 4
Days to Ship: | 8 Days or more |
---|
Kyouiku Gear(KG)
•Shape: B
•Hole finish: H8
For complete product overview and details on Worm Wheels, G Series see the sections below:
Days to Ship: | 8 Days or more |
---|
MISUMI
Perpendicular transmission of unparalleled shafts makes these gears suitable for power transmission of large deceleration and high torque.
Days to Ship: | 10 Days or more |
---|
KHK Gears
•Type: Wheel
•Material: CAC502
•Grade Accuracy: KHK, W, 002, Class 4
Days to Ship: | 8 Days or more |
---|
KHK Gears
•Type: Wheel
•Twisting Direction: R
•Shaft Hole Specification: Pilot Hole Product
•Material: CAC702
•Grade Accuracy: KHK, W, 002, Class 2
Days to Ship: | 9 Days or more |
---|
KHK Gears
•Type: Wheel
•Twisting Direction: R
•Material: MC901
•Grade Accuracy: KHK, W, 002, Class 5
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
|
| |||||||
Brand | MISUMI | KHK Gears | Kyouiku Gear(KG) | MISUMI | KHK Gears | KHK Gears | Kyouiku Gear(KG) | KHK Gears |
Product Series | ||||||||
CAD |
|
|
|
|
|
|
|
|
Days to Ship | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy