(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Helical Gears

Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 15 Days or Less
  • 17 Days or Less
  • 18 Days or Less
  • 19 Days or Less
  • 20 Days or Less
  1. 1
  • Helical Gears - Pressure Angle 20Deg., Helix Angle 45Deg.

    Helical Gears - Pressure Angle 20Deg., Helix Angle 45Deg.

    MISUMI

    Spur gears used for the power transmission between unparallel shafts.

    • Spec Change
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 10 Days or more
  • Ground Helical Gear KHG

    Ground Helical Gear KHG

    KHK Gears

    •Material: Steel•Heat Treatment: Thermal Refined / Spurs are Induction Hardened•Ground Tooth: Provided•Surface Treatment: Black Oxide Coating•Grade Accuracy: N6

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • S45C Helical Gear, M1.5 Type

    S45C Helical Gear, M1.5 Type

    Kyouiku Gear(KG)

    •Material: SteelFor complete product overview and details on S45C Helical Gear, M1.5 Type see the sections below:

    • Volume Discount
    CAD :
    2D
    Days to Ship: 9 Days or more
  • Plastic Screw Gear

    Plastic Screw Gear

    KHK Gears

    •Material: Resin•Shaft Bore Config.: Round hole•Grade Accuracy: N9 Grade•Shaft Hole Specification: Pilot Hole Product•Hole Dia. Tolerance: Not specified

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more

Loading...

  1. 1

Application example related to this category

Related Categories to Helical Gears