(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
KHK Gears
•Material : Steel
•Surface Treatment : Black Oxide Coating
•Shaft Bore Config. : Round hole
For complete product overview and details on Bevel Gear see the sections below:
Days to Ship: | 8 Days or more |
---|
Bevel Gears - Pressure Angle 20 Degrees, Straight, Spiral, Module 1.0, 1.5, 2.0
MISUMI
Gears capable of transmitting force at a right angle
Days to Ship: | 10 Days or more |
---|
Kyouiku Gear(KG)
•Material : Brass, Resin, Steel
•Surface Treatment : Not Provided
•Shaft Bore Config. : Keyway, Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on Miter Gear see the sections below:
Days to Ship: | 8 Days or more |
---|
KHK Gears
•Material : Steel
•Surface Treatment : Not Provided
•Shaft Bore Config. : Keyway + Tap, Round hole
For complete product overview and details on Ground Spiral Miter MMSG see the sections below:
Days to Ship: | 8 Days or more |
---|
KHK Gears
•Material : Stainless Steel
•Surface Treatment : Not Provided
•Shaft Bore Config. : Round hole
For complete product overview and details on Stainless steel miter see the sections below:
Days to Ship: | 8 Days or more |
---|
KHK Gears
•Material : Steel
•Surface Treatment : Black Oxide Coating
•Shaft Bore Config. : Keyway + Tap, Round hole+tap
For complete product overview and details on Finished miter see the sections below:
Days to Ship: | 8 Days or more |
---|
KHK Gears
•Material : Steel
•Surface Treatment : Black Oxide Coating
•Shaft Bore Config. : Round hole
For complete product overview and details on Angular miter see the sections below:
Days to Ship: | 8 Days or more |
---|
Ground Tooth Spiral Miter SMSG
KHK Gears
•Material : Steel
•Surface Treatment : Black Oxide Coating
•Shaft Bore Config. : Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on Ground Tooth Spiral Miter SMSG see the sections below:
Days to Ship: | 8 Days or more |
---|
Aoki Seimitsu
•Material : Steel
•Surface Treatment : Black Oxide Coating
•Shaft Bore Config. : Round hole
For complete product overview and details on Miter Gear PBS see the sections below:
Days to Ship: | 8 Days or more |
---|
Aoki Seimitsu
•Material : Steel
•Surface Treatment : Black Oxide Coating
•Shaft Bore Config. : Round hole
For complete product overview and details on BSB Bevel Gear (20:40) see the sections below:
Days to Ship: | 8 Days or more |
---|
KHK Gears
•Material : Resin
•Surface Treatment : Not Provided
•Shaft Bore Config. : Round hole
For complete product overview and details on Plastic miter see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Module |
Shape |
Number of Teeth(Teeth) |
Reduction Ratio |
Material |
Heat Treatment |
Ground Tooth |
Shaft Bore Config. |
Tooth Width B(mm) |
Surface Treatment |
Shaft Bore Dia. d(Ø) |
Precision(* New JIS) |
Shaft Bore Tolerance |
| ||||||||||||
Brand | KHK Gears | MISUMI | Kyouiku Gear(KG) | KHK Gears | KHK Gears | KHK Gears | KHK Gears | KHK Gears | KHK Gears | Aoki Seimitsu | Aoki Seimitsu | KHK Gears |
Product Series | Bevel Gears - Pressure Angle 20 Degrees, Straight, Spiral, Module 1.0, 1.5, 2.0 | |||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
| |||||||||||
Module | 1 ~ 8 | 1 ~ 2 | 0.5 ~ 4 | 2 ~ 4 | 1 ~ 8 | 1 ~ 4 | 1 ~ 5 | 1.5 ~ 3 | 1 ~ 5 | 1 ~ 6 | 1 ~ 4 | 1 ~ 4 |
Shape | Straight Bevel Gears | Straight Bevel Gears / Spiral Bevel Gears / Miter Gears|Spiral Miter Gears | Miter Gears|Spiral Miter Gears | Miter Gears|Spiral Miter Gears | Miter Gears|Spiral Miter Gears | Miter Gears|Spiral Miter Gears | Miter Gears|Spiral Miter Gears | Miter Gears|Spiral Miter Gears | Miter Gears|Spiral Miter Gears | Miter Gears|Spiral Miter Gears | Straight Bevel Gears | Miter Gears|Spiral Miter Gears |
Number of Teeth(Teeth) | 15 ~ 60 | 18 ~ 40 | 20 ~ 30 | 20 ~ 30 | 16 ~ 30 | 20 ~ 25 | 20 ~ 30 | 20 | 20 ~ 30 | 20 ~ 30 | 20 ~ 40 | 20 ~ 25 |
Reduction Ratio | 1.5 ~ 4 | 1 ~ 2 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 2 | 1 |
Material | Steel | Steel / Stainless Steel | Steel / Brass / Resin | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Resin |
Heat Treatment | Not Provided | Not Provided | Not Provided / High Frequency | Carburizing | Not Provided | Not Provided | High Frequency | Not Provided | High Frequency | Normalized | Normalized | Not Provided |
Ground Tooth | Not Provided | Not Provided | Not Provided | Provided | Not Provided | Not Provided | Not Provided | Not Provided | Provided | Not Provided | Not Provided | Not Provided |
Shaft Bore Config. | Round hole | - | Round hole / Round hole+tap / Keyway + Tap | Round hole / Keyway + Tap | Round hole | Round hole | Round hole+tap / Keyway + Tap | Round hole | Round hole / Round hole+tap / Keyway + Tap | Round hole | Round hole | Round hole |
Tooth Width B(mm) | 6 ~ 50 | 4.3 ~ 12.6 | 2.5 ~ 18.6 | 9 ~ 25 | 5 ~ 35 | 5 ~ 25 | 5 ~ 30 | 5 ~ 22 | 5 ~ 30 | 6 ~ 35 | 5.7 ~ 28 | 5 ~ 20 |
Surface Treatment | Black Oxide Coating | Not Provided / Black Oxide Coating / Electroless Nickel Plating | Not Provided | Not Provided | Black Oxide Coating | Not Provided | Black Oxide Coating | Black Oxide Coating | Black Oxide Coating | Black Oxide Coating | Black Oxide Coating | Not Provided |
Shaft Bore Dia. d(Ø) | 6 ~ 35 | 6 ~ 18 | 3 ~ 22 | 12 ~ 50 | 6 ~ 30 | 6 ~ 28 | 8 ~ 55 | 8 ~ 16 | 6 ~ 50 | 6 ~ 30 | 6 ~ 20 | 6 ~ 20 |
Precision(* New JIS) | Class 3 | Grade 4 | Class 3 / Grade 4 | Class 1 | Class 3 | Class 3 | Grade 4 | Class 3 | Class 2 | Grade 4 | Grade 4 | Grade 4 |
Shaft Bore Tolerance | H7 | H7 | Not Specified / H7 / H8 | H7 | H7 | H7 | H7 | H7 | H7 | H7 | H7 | Not Specified |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy