(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
KHK Gears
•Material : Steel
•Shape : Shape B, Shape K
•Shaft Bore Config. : Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on Spur Gear SS see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Spur Gears - Pressure Angle 20Deg., Module 0.5
MISUMI
•Material : 1045 Carbon Steel or Equivalent, 304 Stainless Steel, Brass, Free-Cutting Brass Bar, Stainless Steel, Steel
•Shape : Shape A, Shape B, Shape K
For complete product overview and details on Spur Gears - Pressure Angle 20Deg., Module 0.5 see the sections below:
Days to Ship: | 10 Days or more |
---|
KHK Gears
•Material : Steel
•Shape : Shape B
•Shaft Bore Config. : Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on Ground Spur Gear SSG see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Spur Gears - Pressure Angle 20Deg., Module 1.0
MISUMI
New: Width 8 mm for thin type and 12 mm for standard type are added. [July 2023]
•Material : 1045 Carbon Steel or Equivalent, 304 Stainless Steel, Stainless Steel, Steel
•Shape : Shape A, Shape B, Shape K
For complete product overview and details on Spur Gears - Pressure Angle 20Deg., Module 1.0 see the sections below:
Days to Ship: | 10 Days or more |
---|
Spur Gears - Pressure Angle 20Deg., Module 2.0
MISUMI
New: Width 15 mm added. [July 2023]
•Material : 1045 Carbon Steel or Equivalent, 304 Stainless Steel, Stainless Steel, Steel
•Shape : Shape A, Shape B
For complete product overview and details on Spur Gears - Pressure Angle 20Deg., Module 2.0 see the sections below:
Days to Ship: | 10 Days or more |
---|
Spur Gears - Pressure Angle 20Deg., Module 3.0
MISUMI
New: Width 25 mm added. [July 2023]
•Material : 1045 Carbon Steel or Equivalent, 304 Stainless Steel, Stainless Steel, Steel
•Shape : Shape A, Shape B
For complete product overview and details on Spur Gears - Pressure Angle 20Deg., Module 3.0 see the sections below:
Days to Ship: | 8 Days or more |
---|
Spur Gears - Pressure Angle 20 Degrees, Plastic
MISUMI
New: Max. teeth numbers are increased to 120 for module 0.5, 0.8, 1.0 and 1.5. And blue polyacetal type is added. [July 2023]
Plastic Type relatively quiet when engaged.
Days to Ship: | 8 Days or more |
---|
Spur Gears - Pressure Angle 20Deg., Module 1.5
MISUMI
New: Width 10 mm added. [July 2023]
•Material : 1045 Carbon Steel or Equivalent, 304 Stainless Steel, Stainless Steel, Steel
•Shape : Shape A, Shape B, Shape K
For complete product overview and details on Spur Gears - Pressure Angle 20Deg., Module 1.5 see the sections below:
Days to Ship: | 10 Days or more |
---|
K Standard Pinion Gear (Module 2) Full-Depth Tooth, Pressure Angle 20°
Katayama Chain
•Material : Steel
•Shape : Shape B
•Shaft Bore Config. : Round hole
For complete product overview and details on K Standard Pinion Gear (Module 2) Full-Depth Tooth, Pressure Angle 20° see the sections below:
Days to Ship: | 8 Days or more |
---|
KHK Gears
•Material : Steel
•Shape : Shape A
•Shaft Bore Config. : Keyway, Round hole
For complete product overview and details on Spur Gear SSA see the sections below:
Days to Ship: | 8 Days or more |
---|
K Standard Pinion Gear (Module 3) Full-Depth Tooth, Pressure Angle 20°
Katayama Chain
•Material : Steel
•Shape : Shape B
•Shaft Bore Config. : Round hole
For complete product overview and details on K Standard Pinion Gear (Module 3) Full-Depth Tooth, Pressure Angle 20° see the sections below:
Days to Ship: | 8 Days or more |
---|
Spur Gears - Pressure Angle 20 Degrees, Induction Hardened
MISUMI
Gears with hardened teeth which provides excellent strength, abrasion resistance and high precision
Days to Ship: | 12 Days or more |
---|
K Standard Pinion Gear (Module 1) Full-Depth Tooth, Pressure Angle 20°
Katayama Chain
•Material : Steel
•Shape : Shape B, Shape K
•Shaft Bore Config. : Round hole
For complete product overview and details on K Standard Pinion Gear (Module 1) Full-Depth Tooth, Pressure Angle 20° see the sections below:
Days to Ship: | 8 Days or more |
---|
K Standard Pinion Gear (Module 5) Full-Depth Tooth, Pressure Angle 20°
Katayama Chain
•Material : Steel
•Shape : Shape B
•Shaft Bore Config. : Round hole
For complete product overview and details on K Standard Pinion Gear (Module 5) Full-Depth Tooth, Pressure Angle 20° see the sections below:
Days to Ship: | 8 Days or more |
---|
Spur Gears - Pressure Angle 20Deg., Module 2.5
MISUMI
New: Width 20 mm added. [July 2023]
•Material : 1045 Carbon Steel or Equivalent, 304 Stainless Steel, Stainless Steel, Steel
•Shape : Shape A, Shape B
For complete product overview and details on Spur Gears - Pressure Angle 20Deg., Module 2.5 see the sections below:
Days to Ship: | 8 Days or more |
---|
Spur Gears - Pressure Angle 20 Degrees, Hub Dimension Configurable
MISUMI
If the mounting spaces are limited, the tooth width and hub dimensions can be reconfigured.
Days to Ship: | 12 Days or more |
---|
KHK Gears
•Material : Resin
•Shape : Shape B
•Shaft Bore Config. : Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on Plastic Spur Gear PS see the sections below:
Days to Ship: | 8 Days or more |
---|
KHK Gears
•Material : Stainless Steel
•Shape : Shape B, Shape K
•Shaft Bore Config. : Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on Stainless Steel Spur Gear SUS see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Spur Gears - Pressure Angle 20Deg., Module 0.8
MISUMI
New: Width 3 mm added. [July 2023]
•Material : 1045 Carbon Steel or Equivalent, 304 Stainless Steel, Brass, Free-Cutting Brass Bar, Stainless Steel, Steel
•Shape : Shape A, Shape B, Shape K
For complete product overview and details on Spur Gears - Pressure Angle 20Deg., Module 0.8 see the sections below:
Days to Ship: | 8 Days or more |
---|
Kyouiku Gear(KG)
•Material : Steel
•Shape : Shape A, Shape B, Shape K, With Shaft
•Shaft Bore Config. : Keyway, Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on Spur Gear m1 S45C Type see the sections below:
Days to Ship: | 8 Days or more |
---|
Spur Gears - Pressure Angle 20 Degrees, Keyless
MISUMI
The strength of shafts is not deteriorated because machining to shafts (i.e. keyways, etc.) is not required. And positioning is easy.
Days to Ship: | 12 Days or more |
---|
Spur Gears - Pressure Angle 20 Degrees, B Shape, Shaft Bore Fixed
MISUMI
•Material : 1045 Carbon Steel or Equivalent, Steel
•Shape : Shape B
For complete product overview and details on Spur Gear - Pressure Angle 20°, Module 0.5, 0.8, 1.0, 1.5, 2.0, 2.5, 3.0, B Shape, Shaft Bore Fixed Type see the sections below:
Days to Ship: | 8 Days or more |
---|
K Standard Pinion Gear (Module 4) Full-Depth Tooth, Pressure Angle 20°
Katayama Chain
•Material : Steel
•Shape : Shape B
•Shaft Bore Config. : Round hole
For complete product overview and details on K Standard Pinion Gear (Module 4) Full-Depth Tooth, Pressure Angle 20° see the sections below:
Days to Ship: | 8 Days or more |
---|
Aoki Seimitsu
•Material : Steel
•Shape : Shape B
•Shaft Bore Config. : Round hole
For complete product overview and details on Spur gear (with boss) SSB see the sections below:
Days to Ship: | 11 Days or more |
---|
K Standard Pinion Gear (Module 6) Full-Depth Tooth, Pressure Angle 20°
Katayama Chain
•Material : Steel
•Shape : Shape B
•Shaft Bore Config. : Round hole
For complete product overview and details on K Standard Pinion Gear (Module 6) Full-Depth Tooth, Pressure Angle 20° see the sections below:
Days to Ship: | 8 Days or more |
---|
Kyouiku Gear(KG)
Choose from a rich selection of hole diameters, face widths (for light load / for heavy load) and shapes (A type (without hub), B type (with hub), etc.). Directly mountable slotted keyway machined, tapped product available. RoHS-compliant. [Many hole diameter dimensions]
· Even for other bore hole specifications, MISUMI can provide additional processing of product shaft holes.
Days to Ship: | 8 Days or more |
---|
Spur Gears - Pressure Angle 20 Degrees, with Built-In Bearing
MISUMI
Bearing built-in spur gears can be used for reversing rotations and synchronizing.
Days to Ship: | 8 Days or more |
---|
Kyouiku Gear(KG)
•Material : Brass
•Shape : Shape B, Shape K
•Shaft Bore Config. : Round hole+tap
For complete product overview and details on Spur gear m 0.3 brass type see the sections below:
Days to Ship: | 8 Days or more |
---|
KHK Gears
•Material : Steel
•Shape : Shape B
•Shaft Bore Config. : Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on CP Spur Gear see the sections below:
Days to Ship: | 8 Days or more |
---|
Spur Gears - Pressure Angle 20 Degrees, Bonded Plastic
MISUMI
Plastic gears having the metal cores and MC nylon teeth fusion-bonded to each other.
Days to Ship: | 12 Days or more |
---|
Stainless Steel Spur Gear SUSA
KHK Gears
•Material : Stainless Steel
•Shape : Shape A
•Shaft Bore Config. : Keyway, Round hole
For complete product overview and details on Stainless Steel Spur Gear SUSA see the sections below:
Days to Ship: | 8 Days or more |
---|
KHK Gears
•Material : Brass
•Shape : Shape B, Shape K
•Shaft Bore Config. : Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on Spur Gear BSS see the sections below:
Days to Ship: | 8 Days or more |
---|
K Standard Pinion Gear (Module 2.5) Full-Depth Tooth, Pressure Angle 20°
Katayama Chain
•Material : Steel
•Shape : Shape B
•Shaft Bore Config. : Round hole
For complete product overview and details on K Standard Pinion Gear (Module 2.5) Full-Depth Tooth, Pressure Angle 20° see the sections below:
Days to Ship: | 8 Days or more |
---|
K Standard Pinion Gear (Module 1.5) Full-Depth Tooth, Pressure Angle 20°
Katayama Chain
•Material : Steel
•Shape : Shape B, Shape K
•Shaft Bore Config. : Round hole
For complete product overview and details on K Standard Pinion Gear (Module 1.5) Full-Depth Tooth, Pressure Angle 20° see the sections below:
Days to Ship: | 8 Days or more |
---|
Kyouiku Gear(KG)
•Material : Steel
•Shape : Shape B, With Shaft
•Shaft Bore Config. : Round hole, Round hole+tap
For complete product overview and details on Polished Flat Gear, m1 see the sections below:
Days to Ship: | 8 Days or more |
---|
Kyouiku Gear(KG)
•Material : Stainless Steel
•Shape : Shape B, Shape K
•Shaft Bore Config. : Round hole+tap
For complete product overview and details on Spur Gear m0.75 SUS304 Type see the sections below:
Days to Ship: | 8 Days or more |
---|
KHK Gears
•Material : Resin
•Shape : Shape B
•Shaft Bore Config. : Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on Bonded Spur Gear NSU see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Number of Teeth |
Material |
Shape |
Heat Treatment |
Surface Treatment |
Shaft Bore Config. |
Ground Tooth |
Backlash |
Shaft Bore Dia., Shaft Dia. d(Ø) |
Bearing |
Tooth Width B(mm) |
Shaft Bore Tolerance |
Metal Bushing |
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||
Brand | KHK Gears | MISUMI | KHK Gears | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Katayama Chain | KHK Gears | Katayama Chain | MISUMI | Katayama Chain | Katayama Chain | MISUMI | MISUMI | KHK Gears | KHK Gears | MISUMI | Kyouiku Gear(KG) | MISUMI | MISUMI | Katayama Chain | Aoki Seimitsu | Katayama Chain | Kyouiku Gear(KG) | MISUMI | Kyouiku Gear(KG) | KHK Gears | MISUMI | KHK Gears | KHK Gears | Katayama Chain | Katayama Chain | Kyouiku Gear(KG) | Kyouiku Gear(KG) | KHK Gears |
Product Series | K Standard Pinion Gear (Module 2) Full-Depth Tooth, Pressure Angle 20° | K Standard Pinion Gear (Module 3) Full-Depth Tooth, Pressure Angle 20° | K Standard Pinion Gear (Module 1) Full-Depth Tooth, Pressure Angle 20° | K Standard Pinion Gear (Module 5) Full-Depth Tooth, Pressure Angle 20° | Spur Gears - Pressure Angle 20 Degrees, Hub Dimension Configurable | Spur Gears - Pressure Angle 20 Degrees, B Shape, Shaft Bore Fixed | K Standard Pinion Gear (Module 4) Full-Depth Tooth, Pressure Angle 20° | K Standard Pinion Gear (Module 6) Full-Depth Tooth, Pressure Angle 20° | Spur Gears - Pressure Angle 20 Degrees, with Built-In Bearing | K Standard Pinion Gear (Module 2.5) Full-Depth Tooth, Pressure Angle 20° | K Standard Pinion Gear (Module 1.5) Full-Depth Tooth, Pressure Angle 20° | ||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||
Days to Ship |
Same day or more
Show Stock Products | 10 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||
Number of Teeth | 12 ~ 200 | 15 ~ 120 | 14 ~ 120 | 12 ~ 120 | 12 ~ 100 | 12 ~ 70 | 12 ~ 120 | 12 ~ 120 | 12 ~ 50 | 20 ~ 120 | 12 ~ 40 | 15 ~ 100 | 15 ~ 50 | 12 ~ 40 | 12 ~ 80 | 12 ~ 120 | 12 ~ 100 | 15 ~ 120 | 12 ~ 50 | 8 ~ 120 | 12 ~ 120 | 20 ~ 120 | 12 ~ 40 | 12 ~ 100 | 12 ~ 40 | 8 ~ 100 | 15 ~ 60 | 14 ~ 120 | 20 ~ 40 | 16 ~ 75 | 32 ~ 70 | 15 ~ 50 | 12 ~ 50 | 12 ~ 50 | 16 | 10 ~ 48 | 18 ~ 100 |
Material | Steel | Steel / Stainless Steel / Brass | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Resin | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel | Resin | Stainless Steel | Steel / Stainless Steel / Brass | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel / Resin | Brass | Steel | Resin | Stainless Steel | Brass | Steel | Steel | Steel | Stainless Steel | Resin |
Shape | Shape B / Shape K | Shape A / Shape B / Shape K | Shape B | Shape A / Shape B / Shape K | Shape A / Shape B | Shape A / Shape B | Shape A / Shape B / Shape K | Shape A / Shape B / Shape K | Shape B | Shape A | Shape B | Shape A / Shape B | Shape B / Shape K | Shape B | Shape A / Shape B | Shape A / Shape B | Shape B | Shape B / Shape K | Shape A / Shape B / Shape K | Shape A / Shape B / Shape K / With Shaft | Shape A / Shape B | Shape B | Shape B | Shape B | Shape B | Shape A / Shape B / Shape K / With Shaft | Shape A / Shape B | Shape B / Shape K | Shape B | Shape B | Shape A | Shape B / Shape K | Shape B | Shape B / Shape K | With Shaft | Shape B / Shape K | Shape B |
Heat Treatment | Not Provided | Not Provided | Induction Hardened | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Induction Hardened | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Induction Hardened | Not Provided | Not Provided |
Surface Treatment | Black Oxide Coating | Not Provided / Black Oxide Coating / Electroless Nickel Plating | Black Oxide Coating | Not Provided / Black Oxide Coating / Electroless Nickel Plating | Not Provided / Black Oxide Coating / Electroless Nickel Plating | Not Provided / Black Oxide Coating / Electroless Nickel Plating | Not Provided | Not Provided / Black Oxide Coating / Electroless Nickel Plating | Black Oxide Coating | Black Oxide Coating | Black Oxide Coating | Black Oxide Coating | Black Oxide Coating | Black Oxide Coating | Not Provided / Black Oxide Coating | Not Provided / Black Oxide Coating / Electroless Nickel Plating | Not Provided | Not Provided | Not Provided / Black Oxide Coating / Electroless Nickel Plating | Not Provided | Not Provided / Black Oxide Coating / Electroless Nickel Plating | Black Oxide Coating | Black Oxide Coating | Black Oxide Coating | Black Oxide Coating | Not Provided | Not Provided / Black Oxide Coating / Electroless Nickel Plating | Not Provided | Black Oxide Coating | Not Provided | Not Provided | Not Provided | Black Oxide Coating | Black Oxide Coating | Not Provided | Not Provided | Not Provided |
Shaft Bore Config. | Round hole / Round hole+tap / Keyway + Tap | - | Round hole / Round hole+tap / Keyway + Tap | - | - | - | - | - | Round hole | Round hole / Keyway | Round hole | - | Round hole | Round hole | - | - | Round hole / Round hole+tap / Keyway + Tap | Round hole / Round hole+tap / Keyway + Tap | - | Round hole / Round hole+tap / Keyway + Tap | - | - | Round hole | Round hole | Round hole | Round hole / Round hole+tap / Keyway + Tap | - | Round hole+tap | Round hole / Round hole+tap / Keyway + Tap | - | Round hole / Keyway | Round hole / Round hole+tap | Round hole | Round hole | - | Round hole+tap | Round hole / Round hole+tap / Keyway + Tap |
Ground Tooth | Not Provided | Not Provided | Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Provided | Not Provided | Not Provided |
Backlash | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided | Provided |
Shaft Bore Dia., Shaft Dia. d(Ø) | 3 ~ 50 | 3 ~ 16 | 6 ~ 50 | 6 ~ 58 | 8 ~ 55 | 8 ~ 70 | 3 ~ 56 | 6 ~ 54 | 10 ~ 15 | 8 ~ 50 | 15 ~ 25 | 6 ~ 56 | 8 ~ 10 | 22 ~ 30 | 8 ~ 60 | 3 ~ 40 | 6 ~ 40 | 8 ~ 50 | 4 ~ 9 | 5 ~ 50 | 1 ~ 50 | - | 20 ~ 25 | 10 ~ 35 | 25 ~ 30 | 8 ~ 50 | - | 2 ~ 3 | 6 ~ 45 | 8 ~ 30 | 15 ~ 50 | 3 ~ 9 | 12 ~ 20 | 8 ~ 12 | - | 5 ~ 6 | 8 ~ 40 |
Bearing | - | Not Provided | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided |
Tooth Width B(mm) | 5 ~ 90 | 2 ~ 8 | 8 ~ 60 | 6 ~ 12 | 20 | 30 | 2 ~ 30 | 15 | 20 | 10 ~ 50 | 30 | 8 ~ 30 | 10 | 50 | 25 | 2 ~ 35 | 10 ~ 30 | 10 ~ 40 | 5 ~ 7 | 6 ~ 12 | 10 ~ 30 | 2 ~ 30 | 40 | 10 ~ 60 | 60 | 12 ~ 33 | 12 ~ 20 | 2 ~ 4 | 10 ~ 60 | 10 ~ 30 | 20 ~ 40 | 3 ~ 6 | 25 | 15 | 10 | 6 ~ 8 | 10 ~ 30 |
Shaft Bore Tolerance | H7 | H7 | H7 | H7 | H7 | H7 | H7 | H7 | H7 | H7 | H7 | H7 | H7 | H7 | H7 | H7 | - | H7 | H7 | Not Specified / H7 / H8 | H7 | H7 | H7 | H7 | H7 | Not Specified / H7 / H8 | - | H8 | H7 | H7 | H7 | H7 | H7 | H7 | - | H8 | H7 |
Metal Bushing | Not Provided | - | Not Provided | - | - | - | Not Provided / Provided (1045 Carbon Steel) / Provided (Stainless Steel303) | - | - | Not Provided | - | - | - | - | - | - | Not Provided | Not Provided | - | - | - | - | - | Not Provided | - | - | Not Provided | - | Not Provided | Provided (1025 Carbon Steel) | Not Provided | Not Provided | - | - | - | - | Not Provided |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy