(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A special belt is a part used to transmit power to other parts. Used for parts such as printing presses, engines, and machine tools. Types include a rubber V ribbed belt and polyurethane V ribbed belt. These products are usually made of rubber or polyurethane. RIBSTAR G is a belt with excellent ...Readmore
A special belt is a part used to transmit power to other parts. Used for parts such as printing presses, engines, and machine tools. Types include a rubber V ribbed belt and polyurethane V ribbed belt. These products are usually made of rubber or polyurethane. RIBSTAR G is a belt with excellent transmission efficiency that combines the functions of a V-belt with high transmission performance and the flexibility of a flat belt. The excellent flexibility supports use at high speeds. RIBSTAR U has the same structure as RIBSTAR G, but is made from polyurethane material to reduce any decrease in tension caused by abrasion. This type also has excellent resistance to bending fatigue. Both types have a long lifespan, but since they are vulnerable to dust, they must be checked periodically to remove the dust. ▲ Close
Days to Ship |
|
---|
Ribstar G (Rubber V Ribbed Belt)
Mitsuboshi Belting
For complete product overview and details on Ribstar G Rubber V Ribbed Belt see the sections below:
Days to Ship: | 8 Days or more |
---|
Ribstar U (Polyurethane V Ribbed Belt)
Mitsuboshi Belting
•Thickness (mm): 3.5•Belt-shaped: JT/JBT
Days to Ship: | 13 Days or more |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy