(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Mitsuboshi Belting
The most popular belt for power transmission. Economical, readily available and easy to replace.
Days to Ship: | 8 Days or more |
---|
Mitsuboshi Belting
Unique V-belt with narrow shape and high transmission capabilities.
[Features]
· Saves energy, enables compact design.
· Up to 40 m/sec high-speed operation possible.
· Excellent heat resistance and static electricity prevention.
· Belt with good dimensional stability, "set-free" effective for all multi-runners.
· The wedge pulley is a standardized bushing type for easy installation.
Days to Ship: | 8 Days or more |
---|
Mitsuboshi Belting
The most popular belt for power transmission. Economical, readily available and easy to replace.
Days to Ship: | Same day or more |
---|
Show Stock Products
Mitsuboshi Belting
[Features]
· The most popular belt for power transmission.
· Economical, readily available and easy to replace.
· Belt with good dimensional stability, "set-free" effective for multi-runners.
· A high-load transmission belt with excellent heat resistance, oil resistance and flexibility as well as anti-static properties.
Days to Ship: | 8 Days or more |
---|
Mitsuboshi Belting
Unique V-belt with narrow shape and high transmission capabilities. Saves energy, enables compact design. Excellent heat resistance and static electricity prevention.
Days to Ship: | Same day or more |
---|
Show Stock Products
Mitsuboshi Belting
•Belt-shaped: MB
•Number Of Track s: 1 Rows
•Additional Function: Cog Shape
•Thickness (mm): 4
Days to Ship: | 8 Days or more |
---|
e-POWER Belt, Raw Edge Cogged AX Type
Mitsuboshi Belting
Excellent bend tolerance. Less power loss due to bending compared to conventional standard V-belts results in energy-saving effect.
Days to Ship: | 9 Days or more |
---|
Mitsuboshi Belting
The most popular belt for power transmission. Economical, readily available and easy to replace.
Days to Ship: | 8 Days or more |
---|
Mitsuboshi Belting
Particularly well-suited to use in agricultural machinery. Thin belt designed to withstand harsher operating conditions than general industrial belts, such as large shocks, small pulley diameters, reverse bending and high temperatures. Excellent heat resistance, flexibility and crack resistance.
Days to Ship: | 8 Days or more |
---|
Mitsuboshi Belting
[Features]
· V-belt with unique narrow shape and energy-saving effect.
· Notch shape for excellent flexibility and reduced power consumption.
· Special pulley not required. Just replace the belt on a conventional pulley for reduced power consumption
Days to Ship: | 8 Days or more |
---|
e-POWER Belt, Wrapped Notch C Type
Mitsuboshi Belting
Excellent bend tolerance. Less power loss due to bending compared to conventional standard V-belts results in energy-saving effect.
Days to Ship: | 10 Days or more |
---|
Mitsuboshi Belting
[Features]
· The most popular belt for power transmission.
· Economical, readily available and easy to replace.
· Belt with good dimensional stability, "set-free" effective for multi-runners.
· A high-load transmission belt with excellent heat resistance, oil resistance and flexibility as well as anti-static properties.
Days to Ship: | 8 Days or more |
---|
Mitsuboshi Belting
Particularly well-suited to use in agricultural machinery. Thin belt designed to withstand harsher operating conditions than general industrial belts, such as large shocks, small pulley diameters, reverse bending and high temperatures. Excellent heat resistance, flexibility and crack resistance.
Days to Ship: | 9 Days or more |
---|
Mitsuboshi Belting
Particularly well-suited to use in agricultural machinery. Thin belt designed to withstand harsher operating conditions than general industrial belts, such as large shocks, small pulley diameters, reverse bending and high temperatures. Excellent heat resistance, flexibility and crack resistance.
Days to Ship: | 10 Days or more |
---|
Mitsuboshi Belting
Particularly well-suited to use in agricultural machinery. Thin belt designed to withstand harsher operating conditions than general industrial belts, such as large shocks, small pulley diameters, reverse bending and high temperatures. Excellent heat resistance, flexibility and crack resistance.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Belt-shaped |
Number of Track(s) |
Effective Circumference(mm) |
Properties |
Additional Function |
Brand | Mitsuboshi Belting | Mitsuboshi Belting | Mitsuboshi Belting | Mitsuboshi Belting | Mitsuboshi Belting | Mitsuboshi Belting | Mitsuboshi Belting | Mitsuboshi Belting | Mitsuboshi Belting | Mitsuboshi Belting | Mitsuboshi Belting | Mitsuboshi Belting | Mitsuboshi Belting | Mitsuboshi Belting | Mitsuboshi Belting |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 9 Days or more | 10 Days or more | 9 Days or more |
Belt-shaped | A | 3V | B | B | 5V | MB | AX | D | LA/LB/LC | 3V | C | C | LA/LB/LC | LA/LB/LC | LA/LB/LC |
Number of Track(s) | 1 Rows | 1 Rows | 1 Rows | 1 Rows | 1 Rows | 1 Rows | 1 Rows | 1 Rows | 1 Rows | 1 Rows | 1 Rows | 1 Rows | 1 Rows | 1 Rows | 1 Rows |
Effective Circumference(mm) | 330 ~ 5080 | 673 ~ 3556 | 432 ~ 4826 | 1,016 ~ 4775 | 2,286 ~ 3810 | 250 ~ 760 | 762 ~ 2515 | 1,905 ~ 8382 | 2,718 ~ 1880 | 851 ~ 1905 | 2,286 | 4,572 ~ 5588 | 660 | 1,067 | 1,194 |
Properties | Flex Resistant / Heat Resistant / Oil Resistant / Static electricity prevention | Heat Resistant / Static electricity prevention | Flex Resistant / Heat Resistant / Oil Resistant / Static electricity prevention | Flex Resistant / Heat Resistant / Oil Resistant / Static electricity prevention | Heat Resistant / Static electricity prevention | Oil Resistant / Abrasion Resistant | Flex Resistant | Flex Resistant / Heat Resistant / Oil Resistant / Static electricity prevention | Flex Resistant / Heat Resistant | Flex Resistant | Flex Resistant | High power transmission / Flex Resistant / Heat Resistant / Oil Resistant / Static electricity prevention | - | Flex Resistant / Heat Resistant | Flex Resistant / Heat Resistant |
Additional Function | No | No | No | No | No | Cog Shape | No | No | No | No | No | No | No | No | No |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy