(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
NBK
"Shaft hole, keyway and push screw machining standardized."
[Features]
· Japan's first standard inch size product.
· Consistent production from casting to machining and surface treatment.
· Cell production method allows the production of many kinds of products in low volume, with short lead times.
· Imbalance mass allowance on outer circumference is 0.2% of pulley mass or 3 g, whichever is larger.
· Same accuracy as the balance prescribed in JIS B 1854-1987, "General use V-pulley".* M-type pulleys are exempt.
[Applications]
· Fans, etc.
Days to Ship: | 8 Days or more |
---|
NBK
High-speed, high power transmission V-belt pulley that conforms with JIS B 1855.
[Features]
· Consistent production from casting to machining and surface treatment.
· Cell production method allows the production of many kinds of products in low volume, with short lead times.
· Enables high speed and high power transmission to make it possible to design a system with a smaller pulley diameter, shorter shaft distance and fewer belts.
· Full lineup. 491 size. 3V: 153 size, 5V: 257 size, 8V: 81 size.
· 230 size has been added into JIS standard 261 size separately. Fine standardization of small-diameter sizes used particularly in drive side mechanisms.
· Top-quality pulley with materials, machining precision and balance accuracy exceeding JIS standards (JIS B 1855-1991, "Slim V-pulley").
· Imbalance tolerance on the outer circumference guaranteed to be 0.1% of pulley mass.
[Applications]
· Fans, etc.
Days to Ship: | 10 Days or more |
---|
Innotech
Groove Width: 8.9°0.13
Material: More than FC200
For complete product overview and details on STB Sheave 3V see the sections below:
Days to Ship: | 10 Days or more |
---|
Innotech
Groove Width: 15.2°0.13
Material: More than FC200
For complete product overview and details on SNS Power Sheave 5V see the sections below:
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | NBK | NBK | Innotech | Innotech |
---|---|---|---|---|
Product Series | ||||
CAD |
|
| ||
Days to Ship | 8 Days or more | 10 Days or more | 10 Days or more | 11 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy