(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Pulleys for Round Belts - Set Screw
MISUMI
•Pulleys/Idlers: Pulley (No Bearing)
•Number Of Grooves: Single
Days to Ship: | 10 Days or more |
---|
Pulleys for Round Belts - Double, with Bearing, Retained
MISUMI
•Pulleys/Idlers : Idlers (Bearing Built-in)
•Material : Aluminum, Stainless Steel
•Idler Type : Wide Idler Type, Standard
For complete product overview and details on Idlers for Round Belts - Double Grooves see the sections below:
Days to Ship: | 8 Days or more |
---|
MISUMI
•Pulleys/Idlers: Idlers (Bearing Built-in)
•Number Of Grooves: Single
•Groove Shape: U Groove
Days to Ship: | 8 Days or more |
---|
Pulleys for Round Belts - Clamping
MISUMI
•Pulleys/Idlers: Pulley (No Bearing)
•Number Of Grooves: Single
•Pulley Type: Clamping Type
Days to Ship: | 10 Days or more |
---|
Idlers for Round Belts - Narrow
MISUMI
•Pulleys/Idlers : Idlers (Bearing Built-in)
•Material : Aluminum, Stainless Steel, Steel
•Idler Type : Narrow Idler Type, Standard, Narrow Idler Type, with Threaded
For complete product overview and details on Idlers for Round Belts - Narrow see the sections below:
Days to Ship: | 8 Days or more |
---|
Pulleys for Round Belts - Double, with Set Screw
MISUMI
•Pulleys/Idlers : Pulley (No Bearing)
•Material : Aluminum, Stainless Steel
•Pulley Type : With Hub
For complete product overview and details on Pulleys for Round Belts - Double Grooves see the sections below:
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Pulleys/Idlers |
Number of Grooves |
Groove Shape |
Compatible Belt Dia. D(mm) |
Pitch Circle Dia. P.D.(mm) |
Pulley Type |
Idler Type |
Nominal Width W(mm) |
Material |
Surface Finish |
Shaft Dia. d (or P)(mm) |
|
|
|
|
|
| |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | ||||||
CAD |
|
|
|
|
|
|
Days to Ship | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more |
Specifications |
|
|
|
|
|
|
Pulleys/Idlers | Pulley (No Bearing) | Idlers (Bearing Built-in) | Idlers (Bearing Built-in) | Pulley (No Bearing) | Idlers (Bearing Built-in) | Pulley (No Bearing) |
Number of Grooves | Single | Double | Single | Single | Single | Double |
Groove Shape | Trapezoid Groove / U Groove | U Groove | U Groove | Trapezoid Groove / U Groove | U Groove | U Groove |
Compatible Belt Dia. D(mm) | 2 ~ 10 | 2 ~ 10 | 2 ~ 10 | 2 ~ 6 | 2 ~ 10 | 2 ~ 10 |
Pitch Circle Dia. P.D.(mm) | 15 ~ 140 | 15 ~ 140 | 15 ~ 140 | 20 ~ 100 | 15 ~ 140 | 15 ~ 140 |
Pulley Type | Without Hub / With Hub | - | - | Clamping Type | - | With Hub |
Idler Type | - | Wide Idler Type, Standard | Wide Idler Type, Standard / Wide Idler Type, with Threaded | - | Narrow Idler Type, Standard / Narrow Idler Type, with Threaded | - |
Nominal Width W(mm) | 2.2 ~ 11 | - | - | 2.2 ~ 6.6 | - | - |
Material | Steel / Aluminum / Stainless Steel | Aluminum / Stainless Steel | Steel / Aluminum / Stainless Steel / Polyacetal | Steel / Aluminum | Steel / Aluminum / Stainless Steel | Aluminum / Stainless Steel |
Surface Finish | None / Black Oxide / Electroless Nickel / Clear Anodize | None / Electroless Nickel / Clear Anodize | None / Black Oxide / Electroless Nickel / Clear Anodize | Black Oxide / Clear Anodize | None / Black Oxide / Electroless Nickel / Clear Anodize | None / Electroless Nickel / Clear Anodize |
Shaft Dia. d (or P)(mm) | - | 3 ~ 15 | 3 ~ 15 | 4 ~ 12 | 4 ~ 20 | 3 ~ 20 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy