(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Technical Information【TIMING BELTS】
High Torque Timing Belts - Type MR2, GT series.
MISUMI
•Belt Series : MR2(for PowerGrip®)
•Belt Material : Rubber Belt
•Belt Shape Type : PowerGrip® Series
For complete product overview and details on High Torque Timing Belt - MR2/GT Series (MISUMI) see the sections below:
Days to Ship: | 7 Days or more |
---|
High Torque Timing Belts - MR3 type, GT series.
MISUMI
•Belt Series : MR3(for PowerGrip®)
•Belt Material : Rubber Belt
•Belt Shape Type : PowerGrip® Series
For complete product overview and details on High Torque Timing Belt - MR3/GT Series (MISUMI) see the sections below:
Days to Ship: | 10 Days or more |
---|
Toothed Belts for High Torque - Type S3M.
MISUMI
•Belt Series : S3M
•Belt Material : Polyurethane Belt, Rubber Belt
•Belt Shape Type : Round Tooth Profile Super Torque
For complete product overview and details on High Torque Timing Belt - S3M Series (MISUMI) see the sections below:
Days to Ship: | 5 Days or more |
---|
MISUMI
•Belt Series : MXL
•Belt Material : Polyurethane Belt, Rubber Belt
•Belt Shape Type : Trapezoidal Tooth Profile Circular Type
For complete product overview and details on Timing Belt - MXL Series (MISUMI) see the sections below:
Days to Ship: | 8 Days or more |
---|
MISUMI
Can be used for general transmission and light load conveyance.
Days to Ship: | 8 Days or more |
---|
Toothed Belts for High Torque - Type S5M.
MISUMI
•Belt Series : S5M
•Belt Material : Rubber Belt
•Belt Shape Type : Round Tooth Profile Super Torque
For complete product overview and details on High Torque Timing Belt - S5M Series (MISUMI) see the sections below:
Days to Ship: | 5 Days or more |
---|
High Torque Timing Belts - Type 2GT.
MISUMI
Circular Tooth Profile Pulleys with little backlash, suitable for positioning.
Days to Ship: | 8 Days or more |
---|
Toothed Belts - Gates® HTD 8M series.
Gates
Gates brand toothed belt, selectable widths in 12, 21, 36 or 62mm, compatible with Poly-Chain GT sprockets, belt made of polyurethane, 8 mm pitch.
Days to Ship: | 7 Days |
---|
Timing Belt Clamp Plate - Single.
MISUMI
[New] The sizes for the belt nominal width 3" for H, 20 mm for S5M, 80 mm for S8M and 5 mm for T5 are added. [6/30/2023]
•Belt Series : H, L, S3M, S5M, S8M, T10, T5, XL
For complete product overview and details on Timing Belt Clamp Plate - Nut Fitting, Single (MISUMI) see the sections below:
Days to Ship: | 8 Days or more |
---|
Super High Torque Timing Belts - Type EV5GT.
MISUMI
Circular Tooth Profile Pulleys with little backlash, suitable for positioning.
Days to Ship: | 8 Days or more |
---|
Open End Belt - Variety of types.
MISUMI
•Belt Series : AT10, AT5, H, L, P3M, P5M, P8M, S3M, S5M, S8M, T10, T5, XL
•Belt Material : Polyurethane Belt, Rubber Belt
•Belt Shape Type : Circular Tooth Profile PX Belt, Round Tooth Profile Super Torque, Trapezoidal Tooth Profile Circular Type, Trapezoidal Tooth Profile Metric Type
For complete product overview and details on Open End Belt - Polyurethane, Chloroprene Rubber (MISUMI) see the sections below:
Days to Ship: | 8 Days or more |
---|
High Torque Timing Belts - Type 3GT.
MISUMI
Circular Tooth Profile Pulleys with little backlash, suitable for positioning.
Days to Ship: | 8 Days or more |
---|
MISUMI
•Belt Series : XL
•Belt Material : Polyurethane Belt, Rubber Belt
•Belt Shape Type : Trapezoidal Tooth Profile Circular Type
For complete product overview and details on Timing Belt - XL Series (MISUMI) see the sections below:
Days to Ship: | 5 Days or more |
---|
Toothed Belts for High Torque - Type S8M.
MISUMI
•Belt Series : S8M
•Belt Material : Rubber Belt
•Belt Shape Type : Round Tooth Profile Super Torque
For complete product overview and details on High Torque Timing Belt - S8M Series (MISUMI) see the sections below:
Days to Ship: | 8 Days or more |
---|
Toothed Belts for High Torque - Type P5M.
MISUMI
•Belt Series : P5M
•Belt Material : Rubber Belt
•Belt Shape Type : Circular Tooth Profile PX Belt
For complete product overview and details on High Torque Timing Belt - P5M Series (MISUMI) see the sections below:
Days to Ship: | 10 Days or more |
---|
MISUMI
Can be used for general transmission and light load conveyance.
Days to Ship: | 8 Days or more |
---|
Clamping Plates for Open End Belt - Overpressure prevention.
MISUMI
[New] The sizes for the belt nominal width 3" for H, 10 and 15 mm for S3M, 20 mm for S5M, 60 mm for S8M and 5 mm for T5 are added. [6/30/2023]
Prevents excessive belt clamping by face-to-face contacting of the plates.
Days to Ship: | 8 Days or more |
---|
MISUMI
•Belt Series : L
•Belt Material : Polyurethane Belt, Rubber Belt
•Belt Shape Type : Trapezoidal Tooth Profile Circular Type
For complete product overview and details on Timing Belt - L Series (MISUMI) see the sections below:
Days to Ship: | 8 Days or more |
---|
Toothed Belts for High Torque - Type S2M.
MISUMI
•Belt Series : S2M
•Belt Material : Polyurethane Belt, Rubber Belt
•Belt Shape Type : Round Tooth Profile Super Torque
For complete product overview and details on High Torque Timing Belt - S2M Series (MISUMI) see the sections below:
Days to Ship: | 8 Days or more |
---|
MISUMI
•Belt Series : H
•Belt Material : Rubber Belt
•Belt Shape Type : Trapezoidal Tooth Profile Circular Type
For complete product overview and details on Timing Belt - H Series (MISUMI) see the sections below:
Days to Ship: | 8 Days or more |
---|
Toothed Belts - Gates® HTD 14M series.
Gates
Gates brand toothed belt, selectable widths in 20, 37 or 68mm, compatible with Poly-Chain GT sprockets, belt made of polyurethane, 14mm pitch.
Days to Ship: | 7 Days |
---|
High Torque Timing Belts - Type P8M.
MISUMI
•Belt Series : P8M
•Belt Material : Rubber Belt
•Belt Shape Type : Circular Tooth Profile PX Belt
For complete product overview and details on High Torque Timing Belt - P8M Series (MISUMI) see the sections below:
Days to Ship: | 10 Days or more |
---|
Clamping Plates for Open End Belt - Fixing by means of screw and nut.
MISUMI
[New] The sizes for the belt nominal width 3/16" for MXL, 3" for H, 20 mm for S5M, 60 mm for S8M and 5 mm for T5 are added. [6/30/2023]
•Belt Series : H, L, MXL, S2M, S3M, S5M, S8M, T10, T5, XL
For complete product overview and details on Timing Belt Clamp Plate - Nut Fitting, Double (MISUMI) see the sections below:
Days to Ship: | 8 Days or more |
---|
Timing Belt Accessory - Support guides.
MISUMI
Guide intended to prevent belts from flexing and wandering during conveying.
Days to Ship: | 10 Days or more |
---|
Super High Torque Timing Belts - Type EV8YU.
MISUMI
Circular Tooth Profile Pulleys with little backlash, suitable for positioning.
Days to Ship: | 8 Days or more |
---|
Toothed Belts for High Torque - Type S14M.
MISUMI
•Belt Series : S14M
•Belt Material : Rubber Belt
•Belt Shape Type : Round Tooth Profile Super Torque
For complete product overview and details on High Torque Timing Belt - S14M Series (MISUMI) see the sections below:
Days to Ship: | 12 Days or more |
---|
Timing Belts for Super High Torque - Type MTS8M.
MISUMI
Has nearly doubled transmission capacity compared to high torque timing belts, and enables higher-load transmission and space-saving design.
Days to Ship: | 10 Days or more |
---|
Timing Belts for Super High Torque - Type UP5M.
MISUMI
Has nearly doubled transmission capacity compared to high torque timing belts, and enables higher-load transmission and space-saving design.
Days to Ship: | 12 Days or more |
---|
High Torque Timing Belts - MR5 type, GT series.
MISUMI
•Belt Series : MR5(for PowerGrip®)
•Belt Material : Rubber Belt
•Belt Shape Type : PowerGrip® Series
For complete product overview and details on High Torque Timing Belt - MR5/GT Series (MISUMI) see the sections below:
Days to Ship: | 10 Days or more |
---|
Clamping Plates for Open End Belt - Overpressure prevention, configurable orifice position.
MISUMI
[New] The sizes for the nominal belt width 3/16" for MXL, 3" for H, 60 mm for S8M and 5 mm for T5 are added. [6/30/2023]
Metal Fittings for timing belts with specifiable mounting hole positions.
Days to Ship: | 12 Days or more |
---|
Toothed Belts for High Torque - Type P2M.
MISUMI
•Belt Series : P2M
•Belt Material : Rubber Belt
•Belt Shape Type : Circular Tooth Profile PX Belt
For complete product overview and details on High Torque Timing Belt - P2M Series (MISUMI) see the sections below:
Days to Ship: | 10 Days or more |
---|
Toothed Belts for High Torque - Type P3M.
MISUMI
•Belt Series : P3M
•Belt Material : Rubber Belt
•Belt Shape Type : Circular Tooth Profile PX Belt
For complete product overview and details on High Torque Timing Belt - P3M Series (MISUMI) see the sections below:
Days to Ship: | 10 Days or more |
---|
Timing Belts for Super High Torque - Type UP8M.
MISUMI
Has nearly doubled transmission capacity compared to high torque timing belts, and enables higher-load transmission and space-saving design.
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Belt Type |
Belt Tooth Surface |
Belt Material |
Core Wire Material |
Belt Series |
Nominal Width W (mm)(mm) |
Nominal Width W (Inch)(Inch) |
Belt Shape Type |
Number of Teeth |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Gates | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Gates | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Clamping Plates for Open End Belt - Overpressure prevention. | Clamping Plates for Open End Belt - Fixing by means of screw and nut. | Clamping Plates for Open End Belt - Overpressure prevention, configurable orifice position. | ||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
Days to Ship | 7 Days or more | 10 Days or more | 5 Days or more | 8 Days or more | 8 Days or more | 5 Days or more | 8 Days or more | 7 Days | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 5 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 12 Days or more | 10 Days or more | 12 Days or more | 10 Days or more | 12 Days or more | 10 Days or more | 10 Days or more | 12 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||
Belt Type | Closed End | Closed End | Closed End | Closed End | Closed End | Closed End | Closed End | Closed End | Timing Belt Clamp Plate | Closed End | Open End | Closed End | Closed End | Closed End | Closed End | Closed End | Timing Belt Clamp Plate | Closed End | Closed End | Closed End | Closed End | Closed End | Timing Belt Clamp Plate | Timing Belt Clamp Plate | Closed End | Closed End | Closed End | Closed End | Closed End | Timing Belt Clamp Plate | Closed End | Closed End | Closed End |
Belt Tooth Surface | Standard (Single Sided) | Standard (Single Sided) | Standard (Single Sided) | Standard (Single Sided) | Standard (Single Sided) | Standard (Single Sided) | Standard (Single Sided) | Standard (Single Sided) | - | Standard (Single Sided) | Standard (Single Sided) | Standard (Single Sided) | Standard (Single Sided) | Standard (Single Sided) | Standard (Single Sided) | Standard (Single Sided) | - | Standard (Single Sided) | Standard (Single Sided) | Standard (Single Sided) | Standard (Single Sided) | Standard (Single Sided) | - | - | Standard (Single Sided) | Standard (Single Sided) | Standard (Single Sided) | Standard (Single Sided) | Standard (Single Sided) | - | Standard (Single Sided) | Standard (Single Sided) | Standard (Single Sided) |
Belt Material | Rubber Belt | Rubber Belt | Rubber Belt / Polyurethane Belt | Rubber Belt / Polyurethane Belt | Polyurethane Belt | Rubber Belt | Rubber Belt | Polyurethane Belt | - | Rubber Belt | Rubber Belt / Polyurethane Belt | Rubber Belt | Rubber Belt / Polyurethane Belt | Rubber Belt | Rubber Belt | Polyurethane Belt | - | Rubber Belt / Polyurethane Belt | Rubber Belt / Polyurethane Belt | Rubber Belt | Polyurethane Belt | Rubber Belt | - | - | Rubber Belt | Rubber Belt | Rubber Belt | Rubber Belt | Rubber Belt | - | Rubber Belt | Rubber Belt | Rubber Belt |
Core Wire Material | - | - | Glass Fiber / Aramid | Glass Fiber / Aramid | Steel Cord | Glass Fiber | Glass Fiber | Carbon Tensile Cords | - | Glass Fiber | Glass Fiber / Steel Cord | Glass Fiber | Glass Fiber / Steel Cord | Glass Fiber | Glass Fiber | Steel Cord | - | Glass Fiber / Steel Cord | Glass Fiber / Aramid | Glass Fiber | Carbon Tensile Cords | Glass Fiber | - | - | Glass Fiber | Glass Fiber | Glass Fiber | Glass Fiber | - | - | Glass Fiber | Glass Fiber | Glass Fiber |
Belt Series | MR2(for PowerGrip®) | MR3(for PowerGrip®) | S3M | MXL | T10 | S5M | 2GT | 8M(for Polychain®) | S3M ~ XL | EV5GT | S3M ~ XL | 3GT | XL | S8M | P5M | T5 | MA3 ~ XL | L | S2M | H | 14M(for Polychain®) | P8M | S2M ~ XL | - | EV8YU | S14M | MTS8M | UP5M | MR5(for PowerGrip®) | S2M ~ XL | P2M | P3M | UP8M |
Nominal Width W (mm)(mm) | 4 ~ 9 | 6 ~ 15 | 6 ~ 15 | 4.8 ~ 12.7 | 15 ~ 50 | 10 ~ 25 | 4 ~ 9 | 12 ~ 62 | 6 ~ 50.8 | 9 ~ 15 | 6 ~ 50.8 | 6 ~ 15 | 6.4 ~ 12.7 | 15 ~ 40 | 10 ~ 15 | 10 ~ 25 | 6 ~ 50.8 | 12.7 ~ 38.1 | 4 ~ 10 | 19.1 ~ 50.8 | 20 ~ 68 | 15 ~ 25 | 4 ~ 50.8 | - | 15 ~ 25 | 40 ~ 60 | 15 ~ 40 | 10 ~ 15 | 9 ~ 25 | 4 ~ 50.8 | 6 | 10 ~ 15 | 15 ~ 25 |
Nominal Width W (Inch)(Inch) | - | - | - | 0.19 in (3/16'') ~ 0.50 in (1/2'') | - | - | - | - | - | - | 0.25 ~ 2 | - | 0.25 in (1/4'') ~ 0.50 in (1/2'') | - | - | - | - | 0.50 in (1/2'') ~ 1.50 in (1-1/2'') | - | 0.75 in (3/4'') ~ 2.00 in (2'') | - | - | - | - | - | - | - | - | - | - | - | - | - |
Belt Shape Type | PowerGrip® Series | PowerGrip® Series | Round Tooth Profile Super Torque | Trapezoidal Tooth Profile Circular Type | Trapezoidal Tooth Profile Metric Type | Round Tooth Profile Super Torque | Circular Tooth Profile GT(Unitta) Belt | Poly Chain Tooth Profile GT Carbon Belt | - | Circular Tooth Profile EV Belt | Trapezoidal Tooth Profile Circular Type / Trapezoidal Tooth Profile Metric Type / Round Tooth Profile Super Torque / Circular Tooth Profile PX Belt | Circular Tooth Profile GT(Unitta) Belt | Trapezoidal Tooth Profile Circular Type | Round Tooth Profile Super Torque | Circular Tooth Profile PX Belt | Trapezoidal Tooth Profile Metric Type | - | Trapezoidal Tooth Profile Circular Type | Round Tooth Profile Super Torque | Trapezoidal Tooth Profile Circular Type | Poly Chain Tooth Profile GT Carbon Belt | Circular Tooth Profile PX Belt | - | - | Circular Tooth Profile EV Belt | Round Tooth Profile Super Torque | Round Tooth Profile Mega Torque | Circular Tooth Profile Ultra PX Belt | PowerGrip® Series | - | Circular Tooth Profile PX Belt | Circular Tooth Profile PX Belt | Circular Tooth Profile Ultra PX Belt |
Number of Teeth | - | - | - | - | - | - | - | 80 ~ 381 | - | - | - | - | - | - | - | - | - | - | - | - | 85 ~ 315 | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy