(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Miki Pulley
•Type: Others
•Allowable Axial Misalignment(±) (mm): 1
•Operating Temperature Range (?): -10::60
•Type: Link Type
•Application: Standard
Days to Ship: | 20 Days or more |
---|
Precision Shaft Coupling, Compensation Type UCN-B Series
Sakai Manufacturing
•Type: Others
•Maximum Number Of Rotation (rpm): 6000
•Type: Cross Joint Type
•Maximum Range of Rotation Number (rpm): 4001~10000
•Allowable Lateral Misalignment Range (mm): 0.02~0.2
Days to Ship: | 14 Days or more |
---|
Precision Axis Fitting - Correctable, UCN-T7 Series
Sakai Manufacturing
•Type: Others
•Maximum Number Of Rotation (rpm): 6000
•Type: Cross Joint Type
•Maximum Range of Rotation Number (rpm): 4001~10000
•Allowable Lateral Misalignment Range (mm): 0.02~0.2
Days to Ship: | 19 Days or more |
---|
UCR Series Correcting Type Precision Shaft Fitting
Sakai Manufacturing
•Type: Others
•Maximum Number Of Rotation (rpm): 6000
•Type: Cross Joint Type
•Maximum Range of Rotation Number (rpm): 4001~10000
•Allowable Lateral Misalignment Range (mm): 0.02~0.2
Days to Ship: | 8 Days or more |
---|
UCRF Series Correcting Type Precision Shaft Fitting
Sakai Manufacturing
•Type: Others
•Maximum Number Of Rotation (rpm): 6000
•Type: Cross Joint Type
•Maximum Range of Rotation Number (rpm): 4001~10000
•Allowable Lateral Misalignment Range (mm): 0.02~0.2
Days to Ship: | 14 Days or more |
---|
UCNF-B Series Correcting Type Precision Shaft Fitting
Sakai Manufacturing
•Type: Others
•Maximum Number Of Rotation (rpm): 6000
•Type: Cross Joint Type
•Maximum Range of Rotation Number (rpm): 4001~10000
•Allowable Lateral Misalignment Range (mm): 0.02~0.2
Days to Ship: | 14 Days or more |
---|
Precision axis fitting - Correctable type UCNFF series
Sakai Manufacturing
•Type: Others
•Maximum Number Of Rotation (rpm): 6000
•Type: Cross Joint Type
•Maximum Range of Rotation Number (rpm): 4001~10000
•Allowable Lateral Misalignment Range (mm): 0.02~0.2
Days to Ship: | 14 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Features |
Allowable Misalignment |
Application |
Allowable Torque Range(N·m) |
Outer Diameter A(φ) |
Full length W(mm) |
Body Material |
Allowable Torque(N·m) |
Allowable Lateral Misalignment Range(mm) |
Allowable Lateral Misalignment(mm) |
Maximum Number of Rotation(r/min) |
Maximum Range of Rotation Number(r/min) |
Allowable Angular Misalignment(deg) |
Brand | Miki Pulley | Sakai Manufacturing | Sakai Manufacturing | Sakai Manufacturing | Sakai Manufacturing | Sakai Manufacturing | Sakai Manufacturing |
---|---|---|---|---|---|---|---|
Product Series | |||||||
CAD |
|
|
|
|
|
| |
Days to Ship | 20 Days or more | 14 Days or more | 19 Days or more | 8 Days or more | 14 Days or more | 14 Days or more | 14 Days or more |
Features | Shaft hole Unfinished | High Torque ~ High torsional rigidity | - | High Torque ~ Shaft hole Unfinished | Flange Fastening Specification ~ Shaft hole Unfinished | Flange Fastening Specification | Flange Fastening Specification |
Allowable Misalignment | Eccentricity / Axial Misalignment | Angular Misalignment / Eccentricity | Angular Misalignment / Eccentricity | Angular Misalignment / Eccentricity | Angular Misalignment / Eccentricity | Angular Misalignment / Eccentricity | Angular Misalignment / Eccentricity |
Application | Standard | Standard / Servo Motor / Stepping Motor / Encoder | Standard / Servo Motor / Stepping Motor / Encoder | Standard / Servo Motor / Stepping Motor / Encoder | Standard / Servo Motor / Stepping Motor / Encoder | Standard / Servo Motor / Stepping Motor / Encoder | Standard / Servo Motor / Stepping Motor / Encoder |
Allowable Torque Range(N·m) | 50.01~100.00 | 5.01~10.00 ~ 500 to Less Than 1,000 | 20.01~50.00 ~ 100 to Less Than 500 | 1.01~3.00 ~ 500 to Less Than 1,000 | 1.01~3.00 ~ 500 to Less Than 1,000 | 5.01~10.00 ~ 500 to Less Than 1,000 | 5.01~10.00 ~ 500 to Less Than 1,000 |
Outer Diameter A(φ) | 92 | 45 ~ 155 | 65 ~ 100 | 34 ~ 155 | 50 ~ 198 | 62 ~ 198 | 62 ~ 198 |
Full length W(mm) | 74 | 48 ~ 141 | 81 ~ 109 | 40 ~ 200 | 32 ~ 145.5 | 39 ~ 116 | 30 ~ 91 |
Body Material | Steel | Steel | Steel | Steel | Steel | Steel | Steel |
Allowable Torque(N·m) | 68 | 10 ~ 640 | 40 ~ 160 | 2.5 ~ 640 | 2.5 ~ 640 | 10 ~ 640 | 10 ~ 640 |
Allowable Lateral Misalignment Range(mm) | 5.1~100 | 0.02~0.2 | 0.02~0.2 | 0.02~0.2 | 0.02~0.2 | 0.02~0.2 | 0.02~0.2 |
Allowable Lateral Misalignment(mm) | 66 | 0.2 | 0.2 | 0.2 | 0.2 | 0.2 | 0.2 |
Maximum Number of Rotation(r/min) | 2500 | 6000 | 6000 | 6000 | 6000 | 6000 | 6000 |
Maximum Range of Rotation Number(r/min) | 2001~4000 | 4001~10000 | 4001~10000 | 4001~10000 | 4001~10000 | 4001~10000 | 4001~10000 |
Allowable Angular Misalignment(deg) | - | 1 | 1 | 1 | 1 | 1 | 1 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy