(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Flanged Couplings

Days to Ship
  • All
  • 8 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 14 Days or Less
  • 68 Days or Less
  • 87 Days or Less
  1. 1
Brand
Product Series
Days to Ship
Allowable Torque Range(N·m)
Maximum Range of Rotation Number(r/min)
Outer Diameter A(φ)
Full length W(mm)
Features
Body Material
Types
Allowable Torque(N·m)
Maximum Number of Rotation(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Application

    SNS flange flexible axis joint [CL]

      SNS Flange Type Fixed Bearing Fitting [RCL]

        SNS Flange Flexible Shaft Fitting, Fitting Parts Set

          SNS Flange Type Flexible Joint [CL] (Motor Mounting Side)

            SNS Flange-shaped Flexible Shaft Fitting [CL] (Side-mounted Pump)

            Brand

            Innotech

            Innotech

            Innotech

            Innotech

            Innotech

            Product Series

            SNS flange flexible axis joint [CL]

            SNS Flange Type Fixed Bearing Fitting [RCL]

            SNS Flange Flexible Shaft Fitting, Fitting Parts Set

            SNS Flange Type Flexible Joint [CL] (Motor Mounting Side)

            SNS Flange-shaped Flexible Shaft Fitting [CL] (Side-mounted Pump)

            Days to Ship 8 Days or more 11 Days or more 8 Days or more 8 Days or more 8 Days or more
            Allowable Torque Range(N·m)3.01~5.00 ~ 1000 to Less Than 50005,000 to Less Than 10,000 ~ 1000 to Less Than 5000-5,000 to Less Than 10,000 ~ 20.01~50.003.01~5.00 ~ 1000 to Less Than 5000
            Maximum Range of Rotation Number(r/min)301~1000 / 1001~2000 / 2001~40001001~2000 / 2001~4000-1001~2000 / 2001~4000301~1000 / 1001~2000 / 2001~4000
            Outer Diameter A(φ)90 ~ 630112 ~ 560-125 ~ 56090 ~ 630
            Full length W(mm)59 ~ 36580 ~ 500-45 ~ 16028 ~ 180
            FeaturesShaft hole UnfinishedShaft hole Unfinished-Shaft hole UnfinishedShaft hole Unfinished
            Body MaterialSteelSteelSteelSteelSteel
            TypesCasterCasterRelated ComponentsCasterCaster
            Allowable Torque(N·m)3.9 ~ 15686.361.8 ~ 30882.4-24.5 ~ 9803.93.9 ~ 15686.3
            Maximum Number of Rotation(r/min)1000 ~ 40001100 ~ 4000-1150 ~ 40001000 ~ 4000
            Allowable Lateral Misalignment Range(mm)0.02~0.20.02~0.2---
            Allowable Lateral Misalignment(mm)0.05 ~ 0.10.05 ~ 0.1---
            ApplicationStandardStandardStandardStandardStandard

            Loading...

            1. 1

            Application example related to this category

            Related Categories to Flanged Couplings