(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Chain Coupling, Body Only Shaft Holes Not Included (MB Sprocket: 2 Pcs., One Chain)
Katayama Chain
•Type: Set
•Others: Chain Coupling
•Application: Standard
•Body Material: Steel
Days to Ship: | 8 Days or more |
---|
MISUMI
The best suitable for high torque-based use
Days to Ship: | 10 Days or more |
---|
Finished Bore, Single-Side Main Body Chain Couplings / New JIS Keyway Specification, FBN Series
Katayama Chain
•Type: Main Body Only
•Others: Chain Coupling
•Application: Standard
•Body Material: Steel
Days to Ship: | 8 Days or more |
---|
Engineering Plastic Chain Coupling, for Chains Only
Katayama Chain
•Type: Main Body Only
•Others: Chain Coupling
•Application: Standard
•Body Material: Resin
•Chain nominal number: CE400
Days to Ship: | 8 Days or more |
---|
Chain Coupling, MB Mini Arm Bore, Unfinished Shaft Bore, One Side
Katayama Chain
•Type: Main Body Only
•Others: Chain Coupling
•Application: Standard
•Body Material: Steel
Days to Ship: | 13 Days or more |
---|
Katayama Chain
•Type: Case Only
•Others: Chain Coupling
•Application: Standard
•Body Material: Aluminum
Days to Ship: | 8 Days or more |
---|
Katayama Chain
•Type: Main Body Only
•Others: Chain Coupling
•Application: Standard
•Body Material: Steel
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Shaft Bore Dia. (machined) D1(Ø) |
Shaft Bore Dia. (machined) D2(Ø) |
Outer Dia. A(Ø) |
Overall Length W(mm) |
Max. Rotational Speed Range(r/min) |
Feature |
Body Material |
Max. Rotational Speed(r/min) |
Brand | Katayama Chain | MISUMI | Katayama Chain | Katayama Chain | Katayama Chain | Katayama Chain | Katayama Chain |
---|---|---|---|---|---|---|---|
Product Series | Chain Coupling, Body Only Shaft Holes Not Included (MB Sprocket: 2 Pcs., One Chain) | Finished Bore, Single-Side Main Body Chain Couplings / New JIS Keyway Specification, FBN Series | Chain Coupling, MB Mini Arm Bore, Unfinished Shaft Bore, One Side | ||||
CAD |
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 8 Days or more | 8 Days or more |
Specifications |
| ||||||
Type | Set | Set / Case Only / Chain Only | Main Body Only | Main Body Only | Main Body Only | Case Only | Main Body Only |
Shaft Bore Dia. (machined) D1(Ø) | - | 14 ~ 55 | 14 ~ 80 | - | - | - | - |
Shaft Bore Dia. (machined) D2(Ø) | - | 14 ~ 55 | - | - | - | - | - |
Outer Dia. A(Ø) | 45 ~ 303 | 69 ~ 168 | 26.5 ~ 143 | - | 26.5 ~ 143 | 69 ~ 357 | - |
Overall Length W(mm) | 30 ~ 100 | 64.8 ~ 123.5 | 29.8 ~ 71 | 22 | 29.8 ~ 71 | 63 ~ 181 | - |
Max. Rotational Speed Range(r/min) | - | 100~300 | - | - | - | - | - |
Feature | - | High Torque | - | - | - | - | - |
Body Material | Steel | Aluminum ~ Steel | Steel | Resin | Steel | Aluminum | Steel |
Max. Rotational Speed(r/min) | - | 100 ~ 250 | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy