(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Flexible Couplings - zero backlash, EKL series.
R+W
Features
Short overall length
Easy mounting
Vibration damping
Design
Two concentrically machined hubs with curved jaws and clamping screws, with calibrated preloaded insert
Material
Hubs: high strength aluminum
Elastomer: wear resistant thermanally stable TPU, available in 3 hardness levels
Advantage
Smooth running and reliable transmission with absorption of vibration and shock
Size 800 is available on special request.
Days to Ship: | 5 Days or more |
---|
Flexible Couplings - Bellows type, zero backlash, BKL series.
R+W
Features
Easy to mount
Light weight and low moment of inertia
High torsional stiffness
Design
Two clamping hubs concentrically mounted to flexible bellows. Brief overloads of up to 1.5x the rated torque are acceptable.
Material
Bellows: high grade stainless steel
Hubs: see table
Advantage
Smooth stable running in highly dynamic and highly precise motion applications
Days to Ship: | 5 Days or more |
---|
Flexible Couplings - High-torque disc, 87 mm outside diameter.
MISUMI
Combination of Clamping and Key Groove Available.
Days to Ship: | 8 Days or more |
---|
Flexible Couplings - Star Flex, ALS-R series.
Miki Pulley
Flexible spider type couplings, model Star flex series ALS-R. It has a polyurethane elastomer used in the coupling separator. It has excellent anti vibration and shock absorption.
Days to Ship: | 8 Days or more |
---|
Flexible Couplings - Bellows type, miniature, zero backlash, MK2 series.
R+W
Features
Low restoring forces on coupled shafts
Easy installation
Light weight and low moment of inertia
Design
Two clamping hubs concentrically mounted to flexible bellows.
Material
Bellows: high grade stainless steel
Hubs: aluminum
Advantage
Precise and well-balanced transmission with zero backlash
Days to Ship: | 5 Days or more |
---|
Flexible Couplings - Bellows type, zero backlash, BK2 series.
R+W
Features
Easy to mount
Light weight and low moment of inertia
High torsional stiffness
Design
Two clamping hubs concentrically mounted to flexible bellows. Brief overloads of up to 1.5x the rated torque are acceptable.
Material
Bellows: high grade stainless steel
Hubs: see table
Advantage
Smooth stable running in highly dynamic and highly precise motion applications
Sizes 200 and above are available on special request.
Days to Ship: | 5 Days or more |
---|
Flexible Couplings - Servo Flex.
Miki Pulley
Uses lightweight, high-strength aluminum alloy for clamp hub. Extremely high torsional rigidity supporting high responsiveness.
Days to Ship: | Same day or more |
---|
Show Stock Products
Flexible Couplings - Disc type, servomotor, high torque, screw clamp type.
MISUMI
•Application : Servo Motor
•Body Material : Aluminum
•Allowable Misalignment : Angular, Axial, Eccentricity
•Feature : High Torque, High Torsional Rigidity, Low Moment of Inertia, No Backlash
For complete product overview and details on Couplings - Ultra High Torque Disc, Clamping, for Servo Motor see the sections below:
Days to Ship: | 8 Days or more |
---|
Flexible Couplings - For high torque and vibration absorption.
MISUMI
Flexible spider couplings for high torque and vibration absorption. Zero backlash transmission is possible with low torque. Excellent flexibility and 4 types of spacer hardness.
Days to Ship: | 10 Days or more |
---|
Flexible Couplings - Standard torque disc, screw clamp type.
MISUMI
Flexible couplings, disc type, standard torque and screw clamp fixing. This type of coupling can be selected with one or two intermediate discs, and can also be selected with a wedge slot at either or both ends.
Days to Ship: | 8 Days or more |
---|
Flexible Couplings - Oldham type, clamping type.
MISUMI
Oldham type flexible couplings with clamping type fastening. They have the option of selecting the keyway at one end only or at both ends. Features selectable alterations to increase the width of the keyway.
Days to Ship: | 8 Days or more |
---|
Flexible Couplings - Standard torque disc, clamp type.
MISUMI
Flexible disc type couplings, standard torque and clamp fastening. This type of coupling can be selected with one or two intermediate discs, and can also be selected with a wedge slot at either or both ends.
Days to Ship: | 8 Days or more |
---|
Flexible Couplings - High-torque disc, clamp type.
MISUMI
Flexible couplings, disc type, high torque and fastening with clamp. This type of coupling can be selected with one or two intermediate discs, and can also be selected with a wedge slot at either or both ends.
Days to Ship: | 8 Days or more |
---|
Flexible Couplings - Slotted type, with clamp type fastening.
MISUMI
Flexible grooved type couplings, with clamp type fastening. It has a spring completely integrated to the coupling body thanks to the grooves. Body material can be selected between aluminum and stainless steel.
Days to Ship: | 10 Days or more |
---|
Flexible Couplings - With clamp type fastening and sintered steel body.
MISUMI
Flexible spider type couplings, with clamp type fastening. The coupling body material is sintered steel. The spacer material is nitrile rubber (NBR).
Days to Ship: | 10 Days or more |
---|
Flexible Couplings - Double disc type.
NBK
Double disc flexible couplings. With high torsional stiffness. Ideal for XY actuators.
Days to Ship: | Same day or more |
---|
Show Stock Products
Flexible Couplings - Slotted type, standard length or compact.
MISUMI
Slotted type flexible couplings, with standard or compact length. The material can be selected between aluminum and stainless steel. The spring is completely integrated to the coupling body thanks to the grooves. Alterations are available to modify the dimension of the internal diameters.
Days to Ship: | 10 Days or more |
---|
Flexible Couplings - zero backlash, EK2 series.
R+W
Features
Easy to mount
Highly concentric assembly
Vibration damping
Design
Two concentrically machined hubs with curved jaws and clamping screws, with calibrated preloaded insert
Material
Hubs: high strength aluminum
Elastomer: wear resistant thermanally stable TPU, available in 3 hardness levels
Advantage
Smooth running and reliable transmission with absorption of vibration and shock
Size 800 is available on special request.
Days to Ship: | 5 Days or more |
---|
Flexible Couplings - Type B elastomer separator.
R+W
The equalizing element of the EK coupling is the elastomer insert. It transmits torque without backlash or vibration. The elastomer insert defines the characteristics of the entire drive system.
Backlash is eliminated by the press fit of the elastomer into the hubs. Through variation of the Shore hardness of the elastomer insert, the coupling system can be optimized for the ideal torsional characteristics.
Features: high torsional stiffness.
Days to Ship: | 9 Days |
---|
Flexible Couplings - Bellows type, selectable fastening type.
MISUMI
Flexible bellows-type couplings with selectable clamping type between clamping and clamping. Even if misalignment occurs, it can rotate at a constant speed.
Days to Ship: | 10 Days or more |
---|
Flexible Couplings - Servo Flex, SFS series.
Miki Pulley
Flexible Servo Flex couplings SFS series. Torsional stiffness is extremely high, super position control is possible. Since all power transmission is transmitted by friction coupling, there is no backlash.
Days to Ship: | 8 Days or more |
---|
Flexible Couplings - Oldham Type, MOR series.
NBK
Oldham type flexible couplings, MOR series. Large permissible misalignment. The force generated by the eccentric reaction is small, thus reducing the load on the shaft.
Days to Ship: | 8 Days or more |
---|
Flexible Couplings - With clamp type fastening and aluminum body.
MISUMI
Flexible spider type couplings with clamp type fastening. Models are available to select whether a keyway is required at one end or both.
Days to Ship: | 10 Days or more |
---|
Flexible Couplings - Slotted Type, (Inch and Metric).
MISUMI
Flexible grooved type couplings, with a choice of metric and inch sizes. The material can be selected between stainless steel or aluminum.
Days to Ship: | 10 Days or more |
---|
Flexible Couplings - For servomotor.
NBK
Spider type flexible couplings, for servomotor. It has a separator that absorbs vibrations. Zero backlash. Excellent flexibility. 4 types of spacer hardnesses are selected depending on use, torque and misalignment.
Days to Ship: | 8 Days or more |
---|
Flexible Couplings - With disc, clamping type, XHW/XHW-L series.
NBK
Flexible couplings with disc, clamp-on type XHW/XHW-L series. Ideal for servo motors with a maximum instantaneous torque of 350%. For high torque and high torsional stiffness.
Days to Ship: | 8 Days or more |
---|
Flexible Couplings - Disc type, for servomotor, high torque, two-bolt clamping type.
MISUMI
Flexible couplings, disc type, for servomotor, high torque and two-screw clamping. This type of coupling can be selected with one or two intermediate discs, and can also be selected with a wedge slot at either or both ends. Carbon steel or stainless steel material can be selected. Ideal for actuators.
Days to Ship: | 10 Days or more |
---|
Flexible Couplings - Disc type, for servomotor, high torque, clamping type SCPS/SCPW series.
MISUMI
Most Suitable for Servo-Motor Driven Diveces
Days to Ship: | 8 Days or more |
---|
Flexible Couplings - Bellows type, MFB/MFBS series.
NBK
Flexible bellows type couplings, MFB/MFBS series. The MFB series is aluminum and the MFBS series is stainless steel. Zero Backlash.
Days to Ship: | 8 Days or more |
---|
Flexible Couplings - MJB series.
NBK
Flexible spider spacer type couplings, series MJB. Excellent for high torque transmission. Excellent flexibility. Absorbs torsional vibration as well as eccentricity. It has electrical resistance.
Days to Ship: | 10 Days or more |
---|
Flexible Couplings - Oldham type, with large outside diameter.
MISUMI
Oldham type flexible couplings with large outside diameter. Several models are available with the option to select the type of fastening and keyway.
Days to Ship: | 8 Days or more |
---|
Flexible Couplings - Leaf spring type, TCD-B series.
Sakai Manufacturing
Flexible leaf spring type couplings, series TCD-B. Torque capacity is enhanced by the leaf spring system. High precision, high torque achieved with a zero backlash structure.
Days to Ship: | 19 Days or more |
---|
Flexible Couplings - Oldham type, high stiffness, set screw type.
MISUMI
Oldham type flexible couplings with clamp type fastening. Optionally selectable keyway can be selected at both ends. Features selectable alterations to increase the width of the keyway.
Days to Ship: | 8 Days or more |
---|
Flexible Couplings - Bellows, MM series.
Miki Pulley
Flexible Couplings - Bellows, MM series. Use is for servomotor, stepper motor. Selectable material is steel or stainless steel. Operating temperature is from -30 °C to 100 °C.
Days to Ship: | 8 Days or more |
---|
Flexible Couplings - Disc type, clamp-on type, XBW/XBWS series.
NBK
Flexible disc couplings with clamping type, series XBW/XBWS. It features high torque, torsional stiffness and high response. Optimal for XY surface actuators/assemblies and precision tables.
Days to Ship: | Same day or more |
---|
Show Stock Products
Flexible Couplings - Leaf spring type, TCS-B series.
Sakai Manufacturing
Flexible leaf spring type couplings, TCS-B series. High torsional stiffness. Response control is improved.
Days to Ship: | 19 Days or more |
---|
Flexible Couplings - Oldham Type, MJ series.
Mighty
Oldham type flexible couplings, MJ series. Absorption of a maximum eccentricity of 7 mm. Torque 0.06Nm~37.5Nm. Excellent electrical resistance, non-magnetic, non-lubricated. Clamping method by oppressor.
Days to Ship: | 8 Days or more |
---|
Flexible Couplings - With rubber spacer with high damping capacity, XGT2-C/XGL2-C/XGS2-C series.
NBK
High damping capacity rubber-type standard coupling.
[Features]
· High-damping flexible coupling surpassing XGT, XGL and XGS.
· Aluminum hubs on both ends are molded with vibration-proof rubber in a completely integrated structure.
· Optimum design of damping and rigidity achieves higher servo motor gain, shortening settling time.
· Effective in suppressing speed irregularities during stepping motor drive.
· Suppresses residual vibration upon positioning and contributes to improved productivity and quality.
· Superior heat resistance, oil resistance and chemical resistance.
[Applications]
· Semiconductor manufacturing machinery, mounting machinery, machine tools, packaging machinery, etc.
Days to Ship: | 7 Days or more |
---|
Flexible Couplings - Single disc, clamp-on, XHS/XHW/XHW-L series.
NBK
Flexible couplings with single disc, clamped clamping, XHS series. High torque, zero backlash. Short model is flexible. Ideal for servo motors with a maximum instantaneous torque of 350%. Standard Type: XHW, Long Type: XHW-L, Short Type: XHS.
Days to Ship: | 8 Days or more |
---|
Flexible Couplings - Type C elastomer separator.
R+W
The equalizing element of the EK coupling is the elastomer insert. It transmits torque without backlash or vibration. The elastomer insert defines the characteristics of the entire drive system.
Backlash is eliminated by the press fit of the elastomer into the hubs. Through variation of the Shore hardness of the elastomer insert, the coupling system can be optimized for the ideal torsional characteristics.
Features: very high damping.
Days to Ship: | 9 Days |
---|
Flexible Couplings - Disc type, high positioning accuracy.
MISUMI
Most Suitable especially for Use for High-Presicion required Devices and in Clean Environment.
Days to Ship: | 8 Days or more |
---|
Flexible Couplings - Slotted type, for servomotor, selectable fastening type.
MISUMI
Slotted type flexible couplings, for servomotor with choice of clamp or clamp fixing type. High torsional stiffness and low moment of inertia. The body material is A7075 Duraluminum. The spring is fully integrated into the coupling body thanks to the grooves.
Days to Ship: | 10 Days or more |
---|
Flexible Couplings - SPRFLEX, AL series.
Miki Pulley
Flexible spider couplings, SPRFLEX AL series. This coupling has a separator made of nitrile rubber material. The coupling body material is aluminum. It is used in motors, pumps, fans and general purpose textile machines.
Days to Ship: | 8 Days or more |
---|
Flexible Couplings - Disc, high torsional stiffness, XBS-C/XBSS-C series.
NBK
Flexible disc couplings, high torsional rigidity. Zero backlash. Selectable stainless steel or duraluminium material.
Days to Ship: | 8 Days or more |
---|
Flexible Couplings - Oldham Type, MJC series.
Mighty
Oldham type flexible couplings, MJC series. Absorption of a maximum eccentricity of 7 mm. Torque 0.06Nm~37.5Nm. Excellent electrical resistance, non-magnetic, no lubrication. Clamping method by clamping.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Allowable Misalignment |
Application |
Allowable Torque Range(N•m) |
For Shaft Size D1(mm) |
For Shaft Size D2(mm) |
Outer Dia. A(Ø) |
Overall Length W(mm) |
Max. Rotational Speed Range(r/min) |
Feature |
Body Material |
Category |
Allowable Torque(N•m) |
Max. Rotational Speed(r/min) |
Allowable Angular Misalignment(deg) |
Allowable Lateral Misalignment Range(mm) |
Allowable Lateral Misalignment(mm) |
Buffer Part Material |
Disc Part Material |
Bellows Part Material |
For Shaft Size D1(inch) |
For Shaft Size D2(inch) |
|
| ||||||||||||||||||||||||||||||||||||||||||||
Brand | R+W | R+W | MISUMI | Miki Pulley | R+W | R+W | Miki Pulley | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | NBK | MISUMI | R+W | R+W | MISUMI | Miki Pulley | NBK | MISUMI | MISUMI | NBK | NBK | MISUMI | MISUMI | NBK | NBK | MISUMI | Sakai Manufacturing | MISUMI | Miki Pulley | NBK | Sakai Manufacturing | Mighty | NBK | NBK | R+W | MISUMI | MISUMI | Miki Pulley | NBK | Mighty |
Product Series | Flexible Couplings - Bellows type, zero backlash, BKL series. | Flexible Couplings - High-torque disc, 87 mm outside diameter. | Flexible Couplings - Bellows type, miniature, zero backlash, MK2 series. | Flexible Couplings - Bellows type, zero backlash, BK2 series. | Flexible Couplings - Disc type, servomotor, high torque, screw clamp type. | Flexible Couplings - For high torque and vibration absorption. | Flexible Couplings - Standard torque disc, screw clamp type. | Flexible Couplings - Slotted type, with clamp type fastening. | Flexible Couplings - With clamp type fastening and sintered steel body. | Flexible Couplings - Slotted type, standard length or compact. | Flexible Couplings - Bellows type, selectable fastening type. | Flexible Couplings - With clamp type fastening and aluminum body. | Flexible Couplings - With disc, clamping type, XHW/XHW-L series. | Flexible Couplings - Disc type, for servomotor, high torque, two-bolt clamping type. | Flexible Couplings - Disc type, for servomotor, high torque, clamping type SCPS/SCPW series. | Flexible Couplings - Oldham type, with large outside diameter. | Flexible Couplings - Oldham type, high stiffness, set screw type. | Flexible Couplings - Disc type, clamp-on type, XBW/XBWS series. | Flexible Couplings - With rubber spacer with high damping capacity, XGT2-C/XGL2-C/XGS2-C series. | Flexible Couplings - Single disc, clamp-on, XHS/XHW/XHW-L series. | Flexible Couplings - Slotted type, for servomotor, selectable fastening type. | Flexible Couplings - Disc, high torsional stiffness, XBS-C/XBSS-C series. | |||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||
Days to Ship | 5 Days or more | 5 Days or more | 8 Days or more | 8 Days or more | 5 Days or more | 5 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 5 Days or more | 9 Days | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 19 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 19 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 9 Days | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||
Type | Jaw Type | Bellows Type | Disc Type | Jaw Type | Bellows Type | Bellows Type | Disc Type | Disc Type | Jaw Type | Disc Type | Oldham Type | Disc Type | Disc Type | With Slit | Jaw Type | Disc Type | With Slit | Jaw Type | Jaw Type | Bellows Type | Disc Type | Oldham Type | Jaw Type | With Slit | Jaw Type | Disc Type | Disc Type | Disc Type | Bellows Type | Jaw Type | Oldham Type | Disc Type | Oldham Type | Bellows Type | Disc Type | Disc Type | Oldham Type | Oldham Type | Disc Type | Jaw Type | Disc Type | With Slit | Jaw Type | Disc Type | Oldham Type |
Allowable Misalignment | - | - | Angular / Eccentricity / Axial | None / Angular / Eccentricity / Axial | - | - | Angular / Eccentricity / Axial | Angular / Eccentricity / Axial | Angular / Eccentricity / Axial | Angular / Eccentricity / Axial | Angular / Eccentricity / Axial | Angular / Eccentricity / Axial | Angular / Eccentricity / Axial | Angular / Eccentricity / Axial | Angular / Eccentricity / Axial | Angular / Eccentricity / Axial | Angular / Eccentricity / Axial | - | - | Angular / Eccentricity / Axial | Angular / Eccentricity / Axial | Angular / Eccentricity | Angular / Eccentricity / Axial | Angular / Eccentricity / Axial | Angular / Eccentricity / Axial | - | Angular / Eccentricity / Axial | Angular / Eccentricity / Axial | Angular / Eccentricity / Axial | - | Angular / Eccentricity / Axial | Angular / Eccentricity / Axial | Angular / Eccentricity / Axial | Angular / Eccentricity / Axial | Angular / Eccentricity / Axial | Angular / Eccentricity / Axial | None / Angular / Eccentricity | - | - | - | Angular / Eccentricity / Axial | Angular / Eccentricity / Axial | Angular / Eccentricity / Axial | Angular / Axial | Angular / Eccentricity |
Application | Servo Motor / Stepping Motor | - | Servo Motor | Standard / Servo Motor / Stepping Motor / Encoder | - | - | Servo Motor / Stepping Motor / Encoder | Servo Motor | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard / Servo Motor / Stepping Motor | Standard | Servo Motor / Stepping Motor | - | Encoder | Servo Motor | Standard / Stepping Motor | Standard | Standard | Standard / Servo Motor / Stepping Motor | Standard / Servo Motor / Stepping Motor | Servo Motor | Servo Motor | Stepping Motor | Standard / Servo Motor / Stepping Motor | Standard | Standard / Servo Motor / Stepping Motor | Standard | Standard / Servo Motor / Stepping Motor | Standard / Servo Motor / Stepping Motor | Standard / Servo Motor / Stepping Motor | Standard / Servo Motor / Stepping Motor / Encoder | Standard / Servo Motor / Stepping Motor | Standard / Servo Motor / Stepping Motor | - | Servo Motor | Servo Motor | Standard / Stepping Motor | Standard / Servo Motor / Stepping Motor | Standard / Servo Motor / Stepping Motor / Encoder |
Allowable Torque Range(N•m) | 10.01~20.00 ~ 1000~less than 5000 | 10.01~20.00 ~ 100~less than 500 | 50.01~100.00 | 0.05~1.00 ~ 500~less than 1000 | 0.05~1.00 ~ 5.01~10.00 | 10.01~20.00 ~ 100~less than 500 | 0.05~1.00 ~ 100~less than 500 | 0.05~1.00 ~ 10.01~20.00 | 0.05~1.00 ~ 10.01~20.00 | 0.05~1.00 ~ 5.01~10.00 | 1.01~3.00 ~ 20.01~50.00 | 0.05~1.00 ~ 5.01~10.00 | 0.05~1.00 ~ 10.01~20.00 | 0.05~1.00 ~ 5.01~10.00 | 1.01~3.00 ~ 10.01~20.00 | 0.05~1.00 ~ 10.01~20.00 | 0.05~1.00 ~ 5.01~10.00 | 10.01~20.00 ~ 1000~less than 5000 | - | 0.05~1.00 ~ 1.01~3.00 | 10.01~20.00 ~ 500~less than 1000 | 0.05~1.00 ~ 100~less than 500 | 0.05~1.00 ~ 10.01~20.00 | 0.05~1.00 ~ 5.01~10.00 | 0.05~1.00 ~ 100~less than 500 | 0.05~1.00 ~ 50.01~100.00 | 0.05~1.00 ~ 5.01~10.00 | 0.05~1.00 ~ 20.01~50.00 | 0.05~1.00 ~ 1.01~3.00 | 5.01~10.00 ~ 1000~less than 5000 | 20.01~50.00 ~ 50.01~100.00 | 50.01~100.00 ~ 100~less than 500 | 1.01~3.00 ~ 20.01~50.00 | 1.01~3.00 ~ 100~less than 500 | 0.05~1.00 ~ 100~less than 500 | 50.01~100.00 ~ 100~less than 500 | 0.05~1.00 ~ 20.01~50.00 | 0.05~1.00 ~ 50.01~100.00 | 1.01~3.00 ~ 100~less than 500 | - | 1.01~3.00 ~ 20.01~50.00 | 0.05~1.00 ~ 1.01~3.00 | 0.05~1.00 ~ 20.01~50.00 | 0.05~1.00 ~ 100~less than 500 | 1.01~3.00 ~ 20.01~50.00 |
For Shaft Size D1(mm) | 3 ~ 60 | 0-Pilot Bore ~ 62 | 20 ~ 35 | 3 ~ 60 | 0-Pilot Bore ~ 24 | 0-Pilot Bore ~ 42 | 3 ~ 45 | 4 ~ 24 | 3 ~ 16 | 3 ~ 24 | 4 ~ 20 | 2 ~ 25 | 2 ~ 25 | 2 ~ 18 | - | 4 ~ 30 | 4 ~ 16 | 8 ~ 60 | - | 3 ~ 14 | 12 ~ 40 | 1 ~ 38 | 3 ~ 16 | - | 3 ~ 45 | 3 ~ 42 | 4 ~ 25 | 3 ~ 25 | 3 ~ 16 | 8 ~ 50 | 14 ~ 38 | 14 ~ 40 | 4 ~ 20 | 4 ~ 35 | 3 ~ 50 | 14 ~ 40 | 2 ~ 56 | 3 ~ 28 | 3 ~ 42 | - | 4 ~ 25 | 5 ~ 16 | 6 ~ 48 | 3 ~ 50 | 3 ~ 30 |
For Shaft Size D2(mm) | 3 ~ 60 | 0-Pilot Bore ~ 62 | 20 ~ 35 | 3 ~ 60 | 0-Pilot Bore ~ 24 | 0-Pilot Bore ~ 42 | 3 ~ 45 | 4 ~ 24 | 3 ~ 16 | 3 ~ 24 | 4 ~ 20 | 2 ~ 25 | 2 ~ 25 | 2 ~ 18 | - | 4 ~ 30 | 4 ~ 16 | 8 ~ 60 | - | 3 ~ 14 | 12 ~ 55 | 1 ~ 38 | 3 ~ 16 | - | 3 ~ 45 | 3 ~ 42 | 4 ~ 25 | 3 ~ 25 | 3 ~ 16 | 8 ~ 50 | 14 ~ 38 | 14 ~ 55 | 4 ~ 20 | 4 ~ 35 | 3 ~ 50 | 14 ~ 55 | 2 ~ 30 | 3 ~ 28 | 3 ~ 42 | - | 4 ~ 25 | 5 ~ 16 | 6 ~ 48 | 3 ~ 50 | 3 ~ 30 |
Outer Dia. A(Ø) | 16 ~ 102 | 25 ~ 123 | 87 | 14 ~ 105 | 15 ~ 40 | 49 ~ 81 | 12 ~ 104 | 16 ~ 50 | 14 ~ 40 | 13 ~ 50 | 14.5 ~ 38 | 10 ~ 50 | 10 ~ 50 | 8 ~ 40 | 27.3 ~ 53.6 | 19 ~ 63 | 12 ~ 40 | 42 ~ 102 | - | 12 ~ 32 | 56 ~ 144 | 6 ~ 68 | 14 ~ 40 | 12 ~ 40 | 14 ~ 95 | 15 ~ 79 | 19 ~ 50 | 16.6 ~ 54.5 | 12 ~ 32 | 40 ~ 95 | 44 ~ 70 | 65 ~ 100 | 14.5 ~ 38 | 16 ~ 75 | 15 ~ 104 | 65 ~ 100 | 6.4 ~ 118 | 15 ~ 56 | 15 ~ 79 | - | 21 ~ 54.5 | 16 ~ 34 | 16.1 ~ 85 | 15 ~ 104 | 19.1 ~ 57 |
Overall Length W(mm) | 20 ~ 94 | 30 ~ 114 | 67 ~ 94 | 22 ~ 140 | 25 ~ 60 | 59 ~ 144 | 15.7 ~ 101.6 | 16.5 ~ 53 | 22 ~ 66 | 13.5 ~ 53 | 18.4 ~ 40 | 10.5 ~ 53 | 10.5 ~ 53 | 10 ~ 56 | 43.4 ~ 63.8 | 27 ~ 61 | 14 ~ 56 | 66 ~ 126 | - | 23.5 ~ 42 | 45 ~ 170.6 | 8.4 ~ 77 | 22 ~ 66 | - | 22 ~ 126 | 21.6 ~ 97.2 | 20 ~ 57 | 16.6 ~ 55 | 23.5 ~ 42 | 66 ~ 126 | 46 ~ 77 | 66 ~ 99 | 16 ~ 39.5 | 20 ~ 150 | 22 ~ 104.4 | 54.5 ~ 81 | 5.1 ~ 77.8 | 18 ~ 60 | 15.8 ~ 63.6 | - | 24.5 ~ 55 | 17.4 ~ 35 | 20.5 ~ 110 | 16 ~ 71.2 | 22 ~ 77.8 |
Max. Rotational Speed Range(r/min) | 4001~10000 ~ 10001~78000 | 4001~10000 | 4001~10000 | 4001~10000 ~ 10001~78000 | 4001~10000 | 4001~10000 | 4001~10000 | 2001~4000 ~ 4001~10000 | 10001~78000 | 2001~4000 ~ 10001~78000 | 4001~10000 | 4001~10000 ~ 10001~78000 | 4001~10000 ~ 10001~78000 | 10001~78000 | 4001~10000 ~ 10001~78000 | 4001~10000 ~ 10001~78000 | 10001~78000 | 4001~10000 ~ 10001~78000 | 10001~78000 | 10001~78000 | 2001~4000 ~ 10001~78000 | 4001~10000 ~ 78001~ | 10001~78000 | 2001~4000 ~ 10001~78000 | 4001~10000 ~ 10001~78000 | 4001~10000 ~ 10001~78000 | 10001~78000 | 4001~10000 | 10001~78000 | 4001~10000 ~ 10001~78000 | 4001~10000 ~ 10001~78000 | 4001~10000 | 2001~4000 ~ 4001~10000 | 4001~10000 ~ 10001~78000 | 4001~10000 ~ 10001~78000 | 4001~10000 | - | 10001~78000 | 4001~10000 ~ 10001~78000 | 10001~78000 | 4001~10000 | 10001~78000 | 2001~4000 ~ 10001~78000 | 4001~10000 ~ 10001~78000 | - |
Feature | No Backlash | Low Moment of Inertia ~ Unfinished Shaft Bore | High Torque ~ No Backlash | High Accuracy ~ Vibration Insulation | Low Moment of Inertia ~ Unfinished Shaft Bore | Low Moment of Inertia ~ No Backlash | High Accuracy ~ Small | High Torque ~ No Backlash | High Torque ~ Low Moment of Inertia | Low Moment of Inertia ~ No Backlash | High Torque ~ Low Moment of Inertia | Low Moment of Inertia ~ No Backlash | High Torque ~ No Backlash | Low Moment of Inertia ~ No Backlash | - | No Backlash | Low Moment of Inertia ~ No Backlash | No Backlash | - | Low Moment of Inertia ~ No Backlash | High Accuracy ~ Unfinished Shaft Bore | High Torque | High Torque ~ Low Moment of Inertia | - | High Torque ~ Vibration Insulation | High Torque ~ No Backlash | Low Moment of Inertia ~ No Backlash | High Torque ~ No Backlash | No Backlash | High Torque ~ Vibration Insulation | High Torque ~ Low Moment of Inertia | High Accuracy ~ High Torque | High Torque ~ Low Moment of Inertia | High Torque ~ Unfinished Shaft Bore | High Torque ~ No Backlash | High Accuracy ~ High Torque | High Accuracy ~ Vibration Insulation | High Torque ~ Vibration Insulation | High Torque ~ No Backlash | - | Clean Environment ~ No Backlash | Low Moment of Inertia ~ No Backlash | Unfinished Shaft Bore ~ Vibration Insulation | High Torque ~ No Backlash | High Accuracy ~ Vibration Insulation |
Body Material | Aluminum | Aluminum | Steel | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Stainless Steel | Aluminum | Aluminum | Aluminum ~ Stainless Steel | Steel | Aluminum | Aluminum ~ Stainless Steel | Aluminum | - | Aluminum ~ Stainless Steel | Steel | Aluminum | Aluminum | Aluminum ~ Stainless Steel | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum ~ Stainless Steel | Steel | Aluminum | Steel | Stainless Steel | Stainless Steel ~ Steel | Aluminum ~ Stainless Steel | Steel | Alloy ~ Aluminum | Aluminum | Aluminum | - | Aluminum | Aluminum | Aluminum | Aluminum ~ Stainless Steel | Aluminum |
Category | - | - | Coupling Main Body | Coupling Main Body | - | - | Coupling Main Body | Coupling Main Body | Coupling Main Body | Coupling Main Body | Coupling Main Body | Coupling Main Body | Coupling Main Body | Coupling Main Body | Coupling Main Body | Coupling Main Body | Coupling Main Body | - | - | Coupling Main Body | Coupling Main Body | Coupling Main Body | Coupling Main Body | Coupling Main Body | Coupling Main Body | Coupling Main Body | Coupling Main Body | Coupling Main Body | Coupling Main Body | Coupling Main Body | Coupling Main Body | Coupling Main Body | Coupling Main Body | Coupling Main Body | Coupling Main Body | Coupling Main Body | - | Coupling Main Body | Coupling Main Body | - | Coupling Main Body | Coupling Main Body | Coupling Main Body | Coupling Main Body | - |
Allowable Torque(N•m) | 1 ~ 1350 | 2 ~ 500 | 100 ~ 180 | 0.31 ~ 525 | 0.5 ~ 10 | 15 ~ 150 | 0.25 ~ 250 | 0.9 ~ 16 | 0.7 ~ 17 | 0.25 ~ 7 | 1.6 ~ 28 | 0.15 ~ 7 | 0.25 ~ 11 | 0.1 ~ 8 | 2.1 ~ 13.1 | 0.7 ~ 12.5 | 0.3 ~ 8 | 12 ~ 1350 | 5 ~ 1350 | 0.3 ~ 3 | 20 ~ 800 | 0.4 ~ 160 | 0.7 ~ 17 | 0.39 ~ 9.99 | 0.7 ~ 450 | 0.6 ~ 100 | 0.7 ~ 9 | 1 ~ 25 | 0.3 ~ 3 | 9.8 ~ 1120 | 26 ~ 80 | 80 ~ 320 | 3 ~ 50 | 2.5 ~ 220 | 0.6 ~ 200 | 80 ~ 320 | 0.06 ~ 37.5 | 1 ~ 70 | 1.2 ~ 200 | 1 ~ 190 | 1.2 ~ 25 | 0.5 ~ 3 | 0.5 ~ 50 | 0.42 ~ 200 | 1.7 ~ 37.5 |
Max. Rotational Speed(r/min) | 8000 ~ 15000 | 10000 | 6000 | 4500 ~ 34100 | 10,000 | 10000 | 10000 | 3500 ~ 6000 | 15000 ~ 45000 | 3500 ~ 12000 | 5800 ~ 10000 | 6000 ~ 26000 | 8000 ~ 32000 | 15000 ~ 78000 | 9000 ~ 18000 | 10000 ~ 33000 | 15000 ~ 52000 | 8000 ~ 12500 | 17000 ~ 67000 | 19000 ~ 52000 | 3800 ~ 25000 | 9000 ~ 100000 | 15000 ~ 45000 | 3800 ~ 12000 | 6000 ~ 45000 | 7900 ~ 42000 | 12000 ~ 33000 | 10000 | 19000 ~ 52000 | 10000 ~ 23000 | 8000 ~ 12000 | 10000 | 4000 ~ 8000 | 4500 ~ 20000 | 6000 ~ 42000 | 10000 | - | 11000 ~ 42000 | 7900 ~ 42000 | 12000 ~ 45000 | 10000 | 18000 ~ 39000 | 4000 ~ 18000 | 6000 ~ 42000 | - |
Allowable Angular Misalignment(deg) | 0.8 ~ 1.2 | 1 | 0.6 | 1 | 1 ~ 2 | 1 ~ 2 | 0.5 ~ 2 | 1 ~ 2 | 1 | 2 ~ 3.5 | 3 | 2 ~ 3.5 | 1 ~ 2.5 | 1 ~ 2 | 1 | 1.5 | 1 ~ 2 | 1 | 0.08 ~ 0.8 | 1.5 ~ 2 | 1 ~ 2 | 3 | 1 | 2 | 1 | 1.4 ~ 2 | 0.7 ~ 1.5 | 1 ~ 1.5 | 1.5 ~ 2 | 1 | 2 | 1 | 1.5 | 3 | 1 ~ 2 | 1 | 1 | 1.5 | 0.7 ~ 1 | 1.2 | 1 ~ 1.5 | 0.5 | 0.5 ~ 1 | 0.5 ~ 1 | 1 |
Allowable Lateral Misalignment Range(mm) | 0.02~0.2 ~ 0.21~0.40 | 0.02~0.2 | 0.02~0.2 | 0.02~0.2 | 0.02~0.2 ~ 0.21~0.40 | 0.02~0.2 ~ 0.41~1.0 | 0.02~0.2 ~ 0.41~1.0 | 0.02~0.2 | 0.02~0.2 | 0.02~0.2 ~ 0.21~0.40 | 0.41~1.0 ~ 1.1~3.0 | 0.02~0.2 ~ 0.21~0.40 | 0.02~0.2 ~ 0.21~0.40 | 0.02~0.2 | 0.21~0.40 | 0.02~0.2 | 0.02~0.2 | 0.02~0.2 ~ 0.21~0.40 | - | 0.02~0.2 | 0.02~0.2 ~ 0.41~1.0 | 0.41~1.0 ~ 3.1~5.0 | 0.02~0.2 | 0.02~0.2 | 0.02~0.2 | 0.02~0.2 ~ 0.41~1.0 | 0.02~0.2 | 0.02~0.2 ~ 0.21~0.40 | 0.02~0.2 | 0.02~0.2 | 0.41~1.0 ~ 1.1~3.0 | 0.02~0.2 ~ 0.21~0.40 | 0.41~1.0 | 0.21~0.40 ~ 1.1~3.0 | 0.02~0.2 ~ 0.41~1.0 | 0.02~0.2 | 0.41~1.0 ~ 5.1~100 | 0.02~0.2 | Less than 0.02 ~ 0.02~0.2 | - | 0.02~0.2 ~ 0.21~0.40 | 0.02~0.2 | 0.02~0.2 ~ 0.21~0.40 | 0.02~0.2 | 1.1~3.0 ~ 5.1~100 |
Allowable Lateral Misalignment(mm) | 0.06 ~ 0.35 | 0.2 | 0.2 | 0.1 ~ 0.15 | 0.15 ~ 0.3 | 0.15 ~ 1 | 0.02 ~ 0.55 | 0.15 ~ 0.2 | 0.1 ~ 0.2 | 0.1 ~ 0.4 | 0.8 ~ 2.5 | 0.1 ~ 0.4 | 0.05 ~ 0.3 | 0.1 ~ 0.2 | 0.38 | 0.12 ~ 0.15 | 0.1 ~ 0.2 | 0.15 | 0.06 ~ 0.18 | 0.1 ~ 0.2 | 0.2 ~ 0.9 | 0.5 ~ 4.5 | 0.1 ~ 0.2 | 0.004(inch) ~ 0.008(inch) | - | 0.1 ~ 0.5 | 0.12 ~ 0.15 | 0.1 ~ 0.25 | 0.1 ~ 0.2 | 0.08 ~ 0.2 | 1 ~ 2 | 0.2 ~ 0.31 | 0.5 ~ 1 | 0.3 ~ 1.2 | 0.05 ~ 0.5 | 0.02 | 0.8 ~ 7 | 0.15 ~ 0.2 | 0.01 ~ 0.02 | 0.2 ~ 0.35 | 0.1 ~ 0.25 | 0.05 | 0.1 ~ 0.3 | 0.02 | 2.4 ~ 7 |
Buffer Part Material | Polyurethane | - | - | Polyurethane | - | - | - | - | Polyurethane | - | Carbon Reinforced Resin | - | - | - | - | - | - | Polyurethane | - | - | - | Polyacetal | Polyurethane | - | Polyurethane | - | - | - | - | Polyurethane | Polyacetal | - | Aluminum Bronze | - | - | - | Polyacetal / Nylon / PEEK / Others | Fluororubber | - | - | - | - | Others | - | Polyacetal |
Disc Part Material | - | - | Stainless Steel | - | - | - | Stainless Steel | Stainless Steel | - | Polyimide | - | Polyimide | Carbon Fiber | - | - | Stainless Steel | - | - | - | - | Stainless Steel | - | - | - | - | Stainless Steel | Stainless Steel | Stainless Steel | - | - | - | Stainless Steel | - | - | Stainless Steel | Stainless Steel | - | - | Stainless Steel | - | Stainless Steel | - | - | Stainless Steel | - |
Bellows Part Material | - | - | - | - | Stainless Steel | Stainless Steel | - | - | - | - | - | - | - | - | - | - | - | - | - | Stainless Steel / Phosphor Bronze | - | - | - | - | - | - | - | - | Stainless Steel / Phosphor Bronze | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
For Shaft Size D1(inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
For Shaft Size D2(inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy