(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Miyoshi Machinery
•Type : With Shaft
•Application : Standard
•Body Material : S-45C
For complete product overview and details on Joint Slide, SPS Series see the sections below:
Days to Ship: | 11 Days or more |
---|
Universal Joints - Keyway, Set Screw
MISUMI
•Type : Standard Type
•Application : Standard
•Body Material : SCM415 Alloy Steel (JIS) (Carburized)
For complete product overview and details on Universal Joints - Keyway, Set Screw see the sections below:
Days to Ship: | 6 Days or more |
---|
Standard and Corrosion-resistant HS, BS, and HSS Joints
Miyoshi Machinery
•Type : Standard Type
•Application : Standard
•Body Material : 304 Stainless Steel, 316 Stainless Steel
For complete product overview and details on Standard and Corrosion-resistant HS, BS, and HSS Joints see the sections below:
Days to Ship: | 8 Days or more |
---|
MISUMI
•Type : Standard Type
•Application : Standard
•Body Material : SCM415 Alloy Steel (JIS) (Carburized)
For complete product overview and details on Universal Joints - Set Pin see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Precision Shaft Fitting - Correctable, UA-C Series
Sakai Manufacturing
•Type : Standard Type
•Application : Encoder, Servo Motor, Standard, Stepping Motor
•Body Material : A2017
•Feature : High Torsional Rigidity, Low Moment of Inertia
For complete product overview and details on Precision Shaft Fitting - Correctable, UA-C Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Standard type wear resistant HJ type
Miyoshi Machinery
•Type : Standard Type
•Application : Standard
•Body Material : SCM415
For complete product overview and details on Standard type wear resistant HJ type see the sections below:
Days to Ship: | 8 Days or more |
---|
Miki Pulley
•Type : Standard Type
•Application : Servo Motor, Standard, Stepping Motor
•Body Material : Aluminum
•Feature : High Accuracy, High Torque, High Torsional Rigidity, Low Moment of Inertia, Small
For complete product overview and details on Paraflex, CPE, CPU Model see the sections below:
Days to Ship: | 8 Days or more |
---|
Shaft Type, Hex Shaft Joint, Abrasion-Resistant Type HJ-GX
Miyoshi Machinery
•Type : With Shaft
•Application : Standard
•Body Material : SCM415
For complete product overview and details on Shaft Type, Hex Shaft Joint, Abrasion-Resistant Type HJ-GX see the sections below:
Days to Ship: | 11 Days or more |
---|
Shaft Type Spline, Shaft Type Joint, Stainless Steel Type HS-P
Miyoshi Machinery
•Type : With Shaft
•Application : Standard
•Body Material : 304 Stainless Steel
For complete product overview and details on Shaft Type Spline, Shaft Type Joint, Stainless Steel Type HS-P see the sections below:
Days to Ship: | 14 Days or more |
---|
Standard type precision type S
Miyoshi Machinery
•Type : Standard Type
•Application : Standard
•Body Material : SS41
•Feature : High Accuracy, Small
For complete product overview and details on Standard type precision type S see the sections below:
Days to Ship: | 8 Days or more |
---|
Standard Precision Type D Model
Miyoshi Machinery
•Type : Standard Type
•Application : Standard
•Body Material : SS41
•Feature : High Accuracy, Small
For complete product overview and details on Standard Precision Type D Model see the sections below:
Days to Ship: | 11 Days or more |
---|
Standard Type, Accurate Type, H Model
Miyoshi Machinery
•Type : Standard Type
•Application : Standard
•Body Material : 4137 Alloy Steel
•Feature : High Accuracy, High Durability
For complete product overview and details on Standard Type, Accurate Type, H Model see the sections below:
Days to Ship: | 8 Days or more |
---|
Standard type, strength type B
Miyoshi Machinery
•Type : Standard Type
•Application : Standard
•Body Material : 1045 Carbon Steel
•Feature : High Torque
For complete product overview and details on Standard type, strength type B see the sections below:
Days to Ship: | 8 Days or more |
---|
BD Standard Type and Reinforced Type
Miyoshi Machinery
•Type : Standard Type
•Application : Standard
•Body Material : 1045 Carbon Steel
•Feature : High Torque
For complete product overview and details on BD Standard Type and Reinforced Type see the sections below:
Days to Ship: | 10 Days or more |
---|
Standard type wear resistant type HJD
Miyoshi Machinery
•Type : Standard Type
•Application : Standard
•Body Material : SCM415
For complete product overview and details on Standard type wear resistant type HJD see the sections below:
Days to Ship: | 11 Days or more |
---|
Standard type corrosion resistant HSD series, BSD series
Miyoshi Machinery
•Type : Standard Type
•Application : Standard
•Body Material : 304 Stainless Steel
For complete product overview and details on Standard type corrosion resistant HSD series, BSD series see the sections below:
Days to Ship: | 11 Days or more |
---|
Standard Type, Non Magnetic Corrosion Resistant Type, BR Type
Miyoshi Machinery
•Type : Standard Type
•Application : Standard
•Body Material : Bronze BC6
For complete product overview and details on Standard Type, Non Magnetic Corrosion Resistant Type, BR Type see the sections below:
Days to Ship: | 21 Days or more |
---|
Standard Type, Miniature Model, M Model
Miyoshi Machinery
•Type : Standard Type
•Application : Standard
•Body Material : 1045 Carbon Steel
•Feature : Small
For complete product overview and details on Standard Type, Miniature Model, M Model see the sections below:
Days to Ship: | 11 Days or more |
---|
Standard Type, Miniature Model, MM Model
Miyoshi Machinery
•Type : Standard Type
•Application : Standard
•Body Material : 304 Stainless Steel, 316 Stainless Steel, SK-4 Nitriding Composite Precessing
•Feature : Small
For complete product overview and details on Standard Type, Miniature Model, MM Model see the sections below:
Days to Ship: | 21 Days or more |
---|
Miyoshi Machinery
•Type : With Shaft
•Application : Standard
•Body Material : S-45C, S-45C, STKM-13, STKM-13
For complete product overview and details on Join Slide, GX Series see the sections below:
Days to Ship: | 11 Days or more |
---|
Type with Shaft, Joint with Hexagonal Shaft, Precision Type, S-GX Type
Miyoshi Machinery
•Type : With Shaft
•Application : Standard
•Body Material : SS41
•Feature : High Accuracy, Small
For complete product overview and details on Type with Shaft, Joint with Hexagonal Shaft, Precision Type, S-GX Type see the sections below:
Days to Ship: | 14 Days or more |
---|
Type with shaft, joint with hexagonal shaft, precision type, H-GX type
Miyoshi Machinery
•Type : With Shaft
•Application : Standard
•Body Material : 4137 Alloy Steel
•Feature : High Accuracy, High Durability
For complete product overview and details on Type with shaft, joint with hexagonal shaft, precision type, H-GX type see the sections below:
Days to Ship: | 14 Days or more |
---|
Reinforced B-GX Type of Hexagonal Shaft Joint
Miyoshi Machinery
•Type : With Shaft
•Application : Standard
•Body Material : 1045 Carbon Steel
•Feature : High Torque
For complete product overview and details on Reinforced B-GX Type of Hexagonal Shaft Joint see the sections below:
Days to Ship: | 14 Days or more |
---|
Joint with Spline, with Axle, Precision Type S-P Model
Miyoshi Machinery
•Type : With Shaft
•Application : Standard
•Body Material : SS41
•Feature : High Accuracy, Small
For complete product overview and details on Joint with Spline, with Axle, Precision Type S-P Model see the sections below:
Days to Ship: | 14 Days or more |
---|
Shaft Type Spline, Shaft Type Joint, Precision Type H-P
Miyoshi Machinery
•Type : With Shaft
•Application : Standard
•Body Material : 4137 Alloy Steel
•Feature : High Accuracy, High Durability
For complete product overview and details on Shaft Type Spline, Shaft Type Joint, Precision Type H-P see the sections below:
Days to Ship: | 14 Days or more |
---|
Strong B-P Joint with Spline Type Wheel Attached
Miyoshi Machinery
•Type : With Shaft
•Application : Standard
•Body Material : 1045 Carbon Steel
•Feature : High Torque
For complete product overview and details on Strong B-P Joint with Spline Type Wheel Attached see the sections below:
Days to Ship: | 14 Days or more |
---|
Joint with Spline, with Axle, Wear-Resistant Type HJ-P Model
Miyoshi Machinery
•Type : With Shaft
•Application : Standard
•Body Material : SCM415
For complete product overview and details on Joint with Spline, with Axle, Wear-Resistant Type HJ-P Model see the sections below:
Days to Ship: | 14 Days or more |
---|
Shaft Attached Type Joint Bearing Type K-P Model with Spline Shaft Attached
Miyoshi Machinery
•Type : With Shaft
•Application : Standard
•Body Material : 1045 Carbon Steel
For complete product overview and details on Shaft Attached Type Joint Bearing Type K-P Model with Spline Shaft Attached see the sections below:
Days to Ship: | 17 Days or more |
---|
Strong B-PS Type of Spline Shaft Joint
Miyoshi Machinery
•Type : With Shaft
•Application : Standard
•Body Material : 1045 Carbon Steel
•Feature : High Torque
For complete product overview and details on Strong B-PS Type of Spline Shaft Joint see the sections below:
Days to Ship: | 14 Days or more |
---|
Shaft and Bearing Type, KL Type, KF Type, KFD Type
Miyoshi Machinery
For complete product overview and details on Shaft and Bearing Type, KL Type, KF Type, KFD Type see the sections below:
Days to Ship: | 15 Days or more |
---|
Showa
•Type : Flex Typ
•Application : Standard
•Body Material : Steel
For complete product overview and details on Flex Shaft (without Tube) see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Allowable Torque Range(N•m) |
Shaft Bore Dia. (machined) D1(Ø) |
Shaft Bore Dia. (machined) D2(Ø) |
Outer Dia. A(Ø) |
Overall Length W(mm) |
Max. Rotational Speed Range(r/min) |
Feature |
Body Material |
Application |
Allowable Torque(N•m) |
Max. Rotational Speed(r/min) |
Allowable Lateral Misalignment Range(mm) |
Allowable Lateral Misalignment(mm) |
Allowable Angular Misalignment(deg) |
|
| ||||||||||||||||||||||||||||||
Brand | Miyoshi Machinery | MISUMI | Miyoshi Machinery | MISUMI | Sakai Manufacturing | Miyoshi Machinery | Miki Pulley | Miyoshi Machinery | Miyoshi Machinery | Miyoshi Machinery | Miyoshi Machinery | Miyoshi Machinery | Miyoshi Machinery | Miyoshi Machinery | Miyoshi Machinery | Miyoshi Machinery | Miyoshi Machinery | Miyoshi Machinery | Miyoshi Machinery | Miyoshi Machinery | Miyoshi Machinery | Miyoshi Machinery | Miyoshi Machinery | Miyoshi Machinery | Miyoshi Machinery | Miyoshi Machinery | Miyoshi Machinery | Miyoshi Machinery | Miyoshi Machinery | Miyoshi Machinery | Showa |
Product Series | Shaft Type Spline, Shaft Type Joint, Stainless Steel Type HS-P | Standard Type, Non Magnetic Corrosion Resistant Type, BR Type | Type with Shaft, Joint with Hexagonal Shaft, Precision Type, S-GX Type | Type with shaft, joint with hexagonal shaft, precision type, H-GX type | Joint with Spline, with Axle, Wear-Resistant Type HJ-P Model | Shaft Attached Type Joint Bearing Type K-P Model with Spline Shaft Attached | |||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
| ||||||||||||||||||||||||
Days to Ship | 11 Days or more | 6 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 14 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 11 Days or more | 11 Days or more | 21 Days or more | 11 Days or more | 21 Days or more | 11 Days or more | 14 Days or more | 14 Days or more | 14 Days or more | 14 Days or more | 14 Days or more | 14 Days or more | 14 Days or more | 17 Days or more | 14 Days or more | 15 Days or more | 8 Days or more |
Specifications |
|
| |||||||||||||||||||||||||||||
Type | With Shaft | Others / Standard Type | Standard Type | Others / Standard Type | Standard Type | Standard Type | Standard Type | With Shaft | With Shaft | Standard Type | Standard Type | Standard Type | Standard Type | Standard Type | Standard Type | Standard Type | Standard Type | Standard Type | Standard Type | With Shaft | With Shaft | With Shaft | With Shaft | With Shaft | With Shaft | With Shaft | With Shaft | With Shaft | With Shaft | With Shaft | Flex Typ |
Allowable Torque Range(N•m) | - | 20.01~50.00 ~ 50.01~100.00 | - | 5.01~10.00 ~ 100~less than 500 | 0.05~1.00 ~ 10.01~20.00 | - | 0.05~1.00 ~ 20.01~50.00 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.05~1.00 ~ 1.01~3.00 |
Shaft Bore Dia. (machined) D1(Ø) | 5 ~ 38 | 8 ~ 30 | 6 ~ 60 | 6 ~ 30 | 3 ~ 20 | 6 ~ 30 | 3 ~ 22 | 6 ~ 30 | 6 ~ 20 | 6 ~ 60 | 6 ~ 60 | 6 ~ 30 | 6 ~ 60 | 6 ~ 60 | 6 ~ 30 | 6 ~ 30 | 6 | 2 ~ 5.5 | 1 ~ 1.5 | 6 ~ 30 | 8 ~ 30 | 6 ~ 30 | 8 ~ 12 | 10 | 6 ~ 30 | 10 | 6 ~ 30 | 10 | 20 ~ 60 | - | - |
Shaft Bore Dia. (machined) D2(Ø) | - | - | - | - | 3 ~ 20 | - | 3 ~ 22 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Outer Dia. A(Ø) | 5 ~ 35 | 19 ~ 36 | 12.5 ~ 120 | 12 ~ 51 | 15 ~ 55 | 12 ~ 51 | 19 ~ 46 | 12 ~ 51 | 12.5 ~ 40 | 16 ~ 115 | 16 ~ 115 | 12.5 ~ 57 | 12 ~ 120 | 12 ~ 120 | 12 ~ 51 | 12.5 ~ 60 | 16 | 6 ~ 10 | 2 ~ 3 | 11 ~ 54 | 18 ~ 58 | 12.5 ~ 57 | 16 ~ 24 | 22 | 12.5 ~ 57 | 20 | 12 ~ 51 | 20 | 40 ~ 120 | 36 ~ 118 | - |
Overall Length W(mm) | - | 42 ~ 139 | 40 ~ 300 | 31 ~ 139 | 18 ~ 58 | 31 ~ 122 | 19.4 ~ 54 | 105~232 ~ 399~599 | 148.5~252 ~ 335~842 | 34 ~ 220 | 50 ~ 340 | 40 ~ 165 | 50 ~ 300 | 75 ~ 485 | 49.5 ~ 195 | 65 ~ 275 | 40 | 15 ~ 30 | 9 ~ 12 | - | 132~245 ~ 397~599 | 131~250 ~ 517~685 | 180~277 ~ 264~351 | 185~423 | 148.5~252 ~ 530~1164 | 231~458 | 130.5~238 ~ 444~1094 | 219~450 | 324~806 ~ 760~1312 | 72 ~ 326 | 150 ~ 300 |
Max. Rotational Speed Range(r/min) | - | - | < 100 ~ 301~1000 | - | 4001~10000 | 301~1000 ~ 1001~2000 | 2001~4000 ~ 4001~10000 | - | - | 100~300 ~ 2001~4000 | 100~300 ~ 1001~2000 | 301~1000 ~ 1001~2000 | 100~300 ~ 1001~2000 | 100~300 ~ 1001~2000 | 301~1000 ~ 1001~2000 | 100~300 ~ 301~1000 | - | 301~1000 | - | - | - | - | - | - | - | - | - | - | - | - | - |
Feature | - | - | - | - | High Torsional Rigidity ~ Low Moment of Inertia | - | High Accuracy ~ Small | - | - | High Accuracy ~ Small | High Accuracy ~ Small | High Accuracy ~ High Durability | High Torque | High Torque | - | - | - | Small | Small | - | High Accuracy ~ Small | High Accuracy ~ High Durability | High Torque | High Accuracy ~ Small | High Accuracy ~ High Durability | High Torque | - | - | High Torque | - | - |
Body Material | Steel | Steel | Stainless Steel | Steel | Aluminum | Steel | Aluminum | Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Alloy | Steel | Stainless Steel ~ Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | - | Steel |
Application | Standard | Standard | Standard | Standard | Standard / Servo Motor / Stepping Motor / Encoder | Standard | Standard / Servo Motor / Stepping Motor | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Allowable Torque(N•m) | - | 20.1 ~ 175 | - | 5.3 ~ 495 | 0.25 ~ 20 | - | 0.4 ~ 25 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.392 ~ 1.862 |
Max. Rotational Speed(r/min) | - | - | 90 ~ 800 | - | 6000 | 500 ~ 1800 | 3000 ~ 6000 | - | - | 280 ~ 2100 | 200 ~ 1500 | 510 ~ 2000 | 220 ~ 1700 | 160 ~ 1300 | 380 ~ 1400 | 150 ~ 640 | - | 700 ~ 1000 | - | - | - | - | - | - | - | - | - | - | - | - | - |
Allowable Lateral Misalignment Range(mm) | - | - | - | - | 0.02~0.2 | - | 0.02~0.2 ~ 0.41~1.0 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Allowable Lateral Misalignment(mm) | - | - | - | - | 0.2 | - | 0.2 ~ 0.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Allowable Angular Misalignment(deg) | - | - | - | - | 1 | - | 1 ~ 4 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy